Balluff - BVS CA-SF Technical Documentation
Loading...
Searching...
No Matches
Related Pages
Here is a list of all related documentation pages:
 Order Code Nomenclature
 What's inside and accessories
 Technical Data
 Sensor Overview
 Filters And Lenses
 APIs And Tools
 GenICam™ GenTL Software Stack
 The Impact Acquire Software Stack
 Developing Applications Using The Impact Acquire SDK
 GUI Tools
 Relationship Between Framework, Firmware And SDK
 GenICam™ And Advanced Features
 About Settings
 DirectShow Interface
 Troubleshooting
 Error Code List
 Accessing log files
 General Issues
 The error counter increases
 I get an oscillating frame rate
 Why does updating the device list take so long
 Windows®
 Calling AcquisitionStart For The First Time In A Process Takes A Longer Time
 BVS CA-SF or other USB3 Vision™ devices connected to the system are not detected by Impact Acquire or cannot be initialised
 After installing updating an existing version of Impact Acquire or after initially installing the Impact Acquire package, USB3 Vision™ devices are not accessible
 VLC Media Player Issues
 Linux
 No GenICam™ devices are detected on a Linux system
 Image transfer From USB3 Vision™ Devices Stops Randomly On A Linux System
 Glossary
 Related Manuals
 Use Cases
 Introducing acquisition / recording possibilities
 Acquiring a number of images
 Recording sequences with pre-trigger
 Creating acquisition sequences (Sequencer Control)
 Generating very long exposure times
 Working with multiple AOIs (mv Multi Area Mode)
 Using the mvMultiExposureCount feature
 Working with burst mode buffer
 Using the SmartFrameRecall feature
 Using The Linescan mode
 Using the BlockScan feature
 Working with Event Control
 Polarized Data Extraction
 Using Video Stream Recording
 Using the Particle Image Velocimetry (PIV) shutter feature
 Improving the acquisition / image quality
 Correcting image errors of a sensor
 Optimizing the color/luminance fidelity of the camera
 Reducing noise by frame averaging
 Setting a flicker-free auto expose and auto gain
 Working with binning / decimation
 Minimizing sensor pattern of onsemi MT9J003
 Working with the dual exposure feature ("mvMultiZone")
 Working with the dual gain feature of BVS CA-SF2-[0071Z|0071A] / mvBlueFOX3-[2071|2071a]
 Working With Gain And Black-Level Values Per Color Channel
 Improving the communication
 Optimizing the bandwidth
 Working with triggers
 Processing triggers from an incremental encoder
 Generating a pulse width modulation (PWM)
 Outputting a pulse at every other external trigger
 Creating different exposure times for consecutive images
 Detecting overtriggering
 Triggering of an indefinite sequence with precise starting time
 Low latency triggering
 Working with I/Os
 Controlling strobe or flash at the outputs
 Creating a debouncing filter at the inputs
 Mapping UserOutputs to Physical Outputs in the Sequencer
 Working with HDR (High Dynamic Range Control)
 Adjusting sensor of camera models with onsemi MT9M034
 Adjusting sensor of camera models with e2v EV76C560 and EV76C570
 Adjusting sensor of camera models with Aptina AR0331
 Working with LUTs
 Introducing LUTs
 Working with LUTValueAll
 Implementing a hardware-based binarization
 Saving data on the device
 Creating user data entries
 Creating user set entries
 Working with the UserFile section (Flash memory)
 Working with device features
 Working with the temperature sensors
 Reset timestamp by hardware
 Synchronizing camera timestamps
 Using the standby mode
 Working With The Serial Interface (mv Serial Interface Control)
 Working with the I2C interface (mv I2C Interface Control)
 Working with several cameras simultaneously
 Creating synchronized acquisitions
 Working with 3rd party tools
 Using VLC Media Player
 Working with ROS (Robot Operating System)
 Working with GStreamer - The Impact Acquire GenICam GStreamer Plugin
 Appendix A. Specific Camera / Sensor Data
 A.1 Pregius CMOS
 Pregius S
 mvBlueFOX3-2051d / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051D (5.1 Mpix [2472 x 2064])
 Device Feature And Property List
 mvBlueFOX3-2051dG / [BVS CA-SF1|BVS CA-SF5|BF3-5M]-0051DG Features
 mvBlueFOX3-2051dC / [BVS CA-SF1|BVS CA-SF5|BF3-5M]-0051DC Features
 mvBlueFOX3-2081a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0081A (8.1 Mpix [2856 x 2848])
 Device Feature And Property List
 mvBlueFOX3-2081aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0081AG Features
 mvBlueFOX3-2081aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0081AC Features
 mvBlueFOX3-2124d / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124D (12.4 Mpix [4128 x 3008])
 Device Feature And Property List
 mvBlueFOX3-2124dG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124DG Features
 mvBlueFOX3-2124dC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124DC Features
 mvBlueFOX3-2124f / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124F (12.4 Mpix [6048 x 2048])
 Device Feature And Property List
 mvBlueFOX3-2124fG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124FG Features
 mvBlueFOX3-2124fC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124FC Features
 mvBlueFOX3-2162 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0162A (16.2 Mpix [5328 x 3040])
 Device Feature And Property List
 mvBlueFOX3-2162G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0162AG Features
 mvBlueFOX3-2162C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0162AC Features
 mvBlueFOX3-2204 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0204A (20.5 Mpix [4512 x 4512])
 Device Feature And Property List
 mvBlueFOX3-2204G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0204AG Features
 mvBlueFOX3-2204C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0204AC Features
 mvBlueFOX3-2246 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0246A (24.6 Mpix [5328 x 4608])
 Device Feature And Property List
 mvBlueFOX3-2246G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0246AG Features
 mvBlueFOX3-2246C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0246AC Features
 Pregius
 mvBlueFOX3-2004 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0004F (0.4 Mpix [728 x 544])
 Device Feature And Property List
 mvBlueFOX3-2004G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0004FG Features
 mvBlueFOX3-2004C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0004FC Features
 mvBlueFOX3-2016 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0016Z (1.6 Mpix [1456 x 1088])
 Device Feature And Property List
 mvBlueFOX3-2016G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0016ZG Features
 mvBlueFOX3-2016C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0016ZC Features
 mvBlueFOX3-2017 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0017Z (1.8 Mpix [1600 x 1104])
 Device Feature And Property List
 mvBlueFOX3-2017G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0017ZG Features
 mvBlueFOX3-2017C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0017ZC Features
 mvBlueFOX3-2024 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024ZG (2.4 Mpix [1936 x 1216])
 Device Feature And Property List
 mvBlueFOX3-2024G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024ZG Features
 mvBlueFOX3-2024C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024ZC Features
 mvBlueFOX3-2024a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024A (2.4 Mpix [1936 x 1216])
 Device Feature And Property List
 mvBlueFOX3-2024aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024AG Features
 mvBlueFOX3-2024aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024AC Features
 mvBlueFOX3-2024b / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024B (2.4 Mpix [1936 x 1216])
 Device Feature And Property List
 mvBlueFOX3-2024bG / [BVS CA-SF5|BF3-5M]-0024BG Features
 mvBlueFOX3-2024bC / [BVS CA-SF5|BF3-5M]-0024BC Features
 mvBlueFOX3-2032 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032Z (3.2 Mpix [2064 x 1544])
 Device Feature And Property List
 mvBlueFOX3-2032G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032ZG Features
 mvBlueFOX3-2032C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032ZC Features
 mvBlueFOX3-2032a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032A (3.2 Mpix [2064 x 1544])
 Device Feature And Property List
 mvBlueFOX3-2032aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032AG Features
 mvBlueFOX3-2032aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032AC Features
 mvBlueFOX3-2051 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051Z (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 mvBlueFOX3-2051G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051ZG Features
 mvBlueFOX3-2051C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051ZC Features
 mvBlueFOX3-2051a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051A (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 mvBlueFOX3-2051aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051AG Features
 mvBlueFOX3-2051aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051AC Features
 mvBlueFOX3-2071 / BVS CA-SF2-0071Z (7.1 Mpix [3216 x 2208])
 Device Feature And Property List
 mvBlueFOX3-2071G / BVS CA-SF2-0071ZG Features
 mvBlueFOX3-2071C / BVS CA-SF2-0071ZC Features
 mvBlueFOX3-2071a / BVS CA-SF2-0071A (7.1 Mpix [3216 x 2208])
 Device Feature And Property List
 mvBlueFOX3-2071aG / BVS CA-SF2-0071AG Features
 mvBlueFOX3-2071aC / BVS CA-SF2-0071AC Features
 mvBlueFOX3-2089 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089Z (8.9 Mpix [4112 x 2176])
 Device Features And Property Lists
 mvBlueFOX3-2089G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089ZG Features
 mvBlueFOX3-2089C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089ZC Features
 mvBlueFOX3-2089a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089A (8.9 Mpix [4112 x 2176])
 Device Feature And Property List
 mvBlueFOX3-2089aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089AG Features
 mvBlueFOX3-2089aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089AC Features
 mvBlueFOX3-2124 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124Z (12.4 Mpix [4112 x 3008])
 Device Feature And Property List
 mvBlueFOX3-2124G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124ZG Features
 mvBlueFOX3-2124C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124ZC Features
 mvBlueFOX3-2124a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124A (12.4 Mpix [4112 x 3008])
 Device Feature And Property List
 mvBlueFOX3-2124aG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124AG Features
 mvBlueFOX3-2124aC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124AC Features
 [BVS CA-SF4|BF3-4]-0169Z / [BVS CA-SF5|BF3-5M]-0169Z (16.9 Mpix [5472 x 3080])
 Device Feature And Property List
 [BVS CA-SF4|BF3-4]-0169ZG / [BVS CA-SF5|BF3-5M]-0169ZG Features
 [BVS CA-SF4|BF3-4]-0169ZC / [BVS CA-SF5|BF3-5M]-0169ZC Features
 [BVS CA-SF4|BF3-4]-0196Z / [BVS CA-SF5|BF3-5M]-0196Z (19.6 Mpix [4432 x 4432])
 Device Feature And Property List
 [BVS CA-SF4|BF3-4]-0196ZG / [BVS CA-SF5|BF3-5M]-0196ZG Features
 [BVS CA-SF4|BF3-4]-0196ZC / [BVS CA-SF5|BF3-5M]-0196ZC Features
 [BVS CA-SF4|BF3-4]-0315Z / [BVS CA-SF5|BF3-5M]-0315Z (31.5 Mpix [6480 x 4856])
 Device Feature And Property List
 [BVS CA-SF4|BF3-4]-0315ZG / [BVS CA-SF5|BF3-5M]-0315ZG Features
 [BVS CA-SF4|BF3-4]-0315ZC / [BVS CA-SF5|BF3-5M]-0315ZC Features
 A.2 Starvis CMOS
 mvBlueFOX3-2064 / [BVS CA-SF2|BVS CA-SF3|BVS CA-SF5|BF3-5M]-0064Z (6.4 Mpix [3096 x 2080])
 Device Feature And Property List
 mvBlueFOX3-2064G / [BVS CA-SF2|BVS CA-SF3|BVS CA-SF5|BF3-5M]-0064ZG Features
 mvBlueFOX3-2064C / [BVS CA-SF2|BVS CA-SF3|BVS CA-SF5|BF3-5M]-0064ZC Features
 mvBlueFOX3-2124r / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124R (12.4 Mpix [4064 x 3044])
 Device Feature And Property List
 mvBlueFOX3-2124rG / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124RG Features
 mvBlueFOX3-2124rC / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124RC Features
 mvBlueFOX3-2205 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0205Z (20.5 Mpix [5544 x 3692])
 Device Feature And Property List
 mvBlueFOX3-2205G / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0205ZG Features
 mvBlueFOX3-2205C / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0205ZC Features
 A.3 Polarsens CMOS
 BVS CA-SF2-0051P / mvBlueFOX3-2051p (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 BVS CA-SF2-0051PG / mvBlueFOX3-2051pG Features
 BVS CA-SF2-0051C / mvBlueFOX3-2051pC Features
 A.4 SenSWIR CMOS
 BVS CA-SF2-0003SG / mvBlueFOX3-2003sG (0.3 Mpix [656 x 520])
 Device Feature And Property List
 mvBlueFOX3-2003sG / BVS CA-SF2-0003SG Features
 BVS CA-SF2-0013SG / mvBlueFOX3-2013sG (1.3 Mpix [1296 x 1032])
 Device Feature And Property List
 mvBlueFOX3-2013sG / BVS CA-SF2-0013SG Features
 BVS CA-SF2-0032SG / mvBlueFOX3-2032sG (5.3 Mpix [2080 x 1544])
 Device Feature And Property List
 mvBlueFOX3-2032sG / BVS CA-SF2-0032SG Features
 BVS CA-SF2-0053SG / mvBlueFOX3-2053sG (5.3 Mpix [2592 x 2056])
 Device Feature And Property List
 mvBlueFOX3-2053sG / BVS CA-SF2-0053SG Features
 A.5 CMOS
 mvBlueFOX3-1012b (1.2 Mpix [1280 x 960])
 Device Feature And Property List
 mvBlueFOX3-1012bG Features
 mvBlueFOX3-1012bC Features
 mvBlueFOX3-1012d (1.2 Mpix [1280 x 960])
 Device Feature And Property List
 mvBlueFOX3-1012dG Features
 mvBlueFOX3-1012dC Features
 BVS CA-SF1-0013Z / mvBlueFOX3-1013 (1.3 Mpix [1280 x 1024])
 Device Feature And Property List
 BVS CA-SF1-0013ZG / mvBlueFOX3-1013G Features
 BVS CA-SF1-0013EG / mvBlueFOX3-1013GE Features
 BVS CA-SF1-0013ZC / mvBlueFOX3-1013C Features
 BVS CA-SF1-0020Z / mvBlueFOX3-1020 (1.9 Mpix [1600 x 1200])
 Device Feature And Property List
 BVS CA-SF1-0020ZG / mvBlueFOX3-1020G Features
 BVS CA-SF1-0020ZC / mvBlueFOX3-1020C Features
 BVS CA-SF1-0020A / mvBlueFOX3-1020a (1.9 Mpix [1600 x 1200])
 Device Feature And Property List
 BVS CA-SF1-0020AG / mvBlueFOX3-1020aG Features
 BVS CA-SF1-0020AC / mvBlueFOX3-1020aC Features
 BVS CA-SF1-0031Z / mvBlueFOX3-1031 (3.2 Mpix [2048 x 1536])
 Device Feature And Property List
 BVS CA-SF1-0031ZC / mvBlueFOX3-1031C Features
 BVS CA-SF1-0107Z / mvBlueFOX3-1100 (11 Mpix [3856 x 2764])
 Device Feature And Property List
 BVS CA-SF1-0107ZG / mvBlueFOX3-1100G Features
 BVS CA-SF1-0107ZC / mvBlueFOX3-1100C Features
 mvBlueFOX3-1140 (14 Mpix [4384 x 3288])
 Device Feature And Property List
 mvBlueFOX3-1140C Features
 Appendix B. Product Comparison
 Appendix C. Tested ARM platforms
 C.1 ARM64 based devices
 NVIDIA Jetson™ AGX Orin
 NVIDIA Jetson™ AGX Xavier
 NVIDIA Jetson™ Xavier NX
 NVIDIA Jetson™ Nano
 NVIDIA Jetson™ TX2
 Raspberry Pi Compute Module 4
 i.MX8M Mini
 C.2 ARMhf based devices
 Raspberry Pi 4