Balluff - BVS CA-SF Technical Documentation
Toggle main menu visibility
Loading...
Searching...
No Matches
Pregius
mvBlueFOX3-2004 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0004F (0.4 Mpix [728 x 544])
mvBlueFOX3-2016 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0016Z (1.6 Mpix [1456 x 1088])
mvBlueFOX3-2017 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0017Z (1.8 Mpix [1600 x 1104])
mvBlueFOX3-2024 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024ZG (2.4 Mpix [1936 x 1216])
mvBlueFOX3-2024a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024A (2.4 Mpix [1936 x 1216])
mvBlueFOX3-2024b / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0024B (2.4 Mpix [1936 x 1216])
mvBlueFOX3-2032 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032Z (3.2 Mpix [2064 x 1544])
mvBlueFOX3-2032a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0032A (3.2 Mpix [2064 x 1544])
mvBlueFOX3-2051 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051Z (5.1 Mpix [2464 x 2056])
mvBlueFOX3-2051a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051A (5.1 Mpix [2464 x 2056])
mvBlueFOX3-2071 / BVS CA-SF2-0071Z (7.1 Mpix [3216 x 2208])
mvBlueFOX3-2071a / BVS CA-SF2-0071A (7.1 Mpix [3216 x 2208])
mvBlueFOX3-2089 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089Z (8.9 Mpix [4112 x 2176])
mvBlueFOX3-2089a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0089A (8.9 Mpix [4112 x 2176])
mvBlueFOX3-2124 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124Z (12.4 Mpix [4112 x 3008])
mvBlueFOX3-2124a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124A (12.4 Mpix [4112 x 3008])
[BVS CA-SF4|BF3-4]-0169Z / [BVS CA-SF5|BF3-5M]-0169Z (16.9 Mpix [5472 x 3080])
[BVS CA-SF4|BF3-4]-0196Z / [BVS CA-SF5|BF3-5M]-0196Z (19.6 Mpix [4432 x 4432])
[BVS CA-SF4|BF3-4]-0315Z / [BVS CA-SF5|BF3-5M]-0315Z (31.5 Mpix [6480 x 4856])
Appendix A. Specific Camera / Sensor Data
A.1 Pregius CMOS
Generated on
3.8.0