Balluff - BVS CA-SF Technical Documentation
Toggle main menu visibility
Loading...
Searching...
No Matches
Pregius S
mvBlueFOX3-2051d / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0051D (5.1 Mpix [2472 x 2064])
mvBlueFOX3-2081a / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0081A (8.1 Mpix [2856 x 2848])
mvBlueFOX3-2124d / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124D (12.4 Mpix [4128 x 3008])
mvBlueFOX3-2124f / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0124F (12.4 Mpix [6048 x 2048])
mvBlueFOX3-2162 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0162A (16.2 Mpix [5328 x 3040])
mvBlueFOX3-2204 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0204A (20.5 Mpix [4512 x 4512])
mvBlueFOX3-2246 / [BVS CA-SF2|BVS CA-SF5|BF3-5M]-0246A (24.6 Mpix [5328 x 4608])
Appendix A. Specific Camera / Sensor Data
A.1 Pregius CMOS
Generated on
3.8.0