Balluff - BVS CA-SF Technical Documentation
BVS CA-SF1-0031Z / mvBlueFOX3-1031 (3.2 Mpix [2048 x 1536])

Introduction

The sensor features several acquisition modes ("mv Shutter Mode"):

  • rolling shutter ("mvRollingShutter").
Note
"FrameStart" is not available in "Settings → Base → Camera → GenICam → Acquisition Control → Trigger Selector"

With the rolling shutter the lines are exposed for the same duration, but at a slightly different point in time:

Figure 1: Rolling shutter

In rolling shutter mode, a doubling of the exposure time clearly leads to a doubling of the gray value:

                  ExposureTime2
GrayValueFactor = -------------
                  ExposureTime1
Note
Moving objects together with a rolling shutter can cause a shear in moving objects.
Feature Description
ManufacturerAptina
Sensor nameAR0331
Max. frames per second22.2
Device StructureCMOS image sensor
SNRmax [dB]1/-
DNR (normal / HDR) [dB]1/- / -
Image size 1/3
Number of effective pixels2064 x 1578 (V)
Unit cell size2.2µm (H) x 2.2µm (V)
ADC resolution / output12 bit → 8/10/12

1 Not quantifiable according to EMVA1288

Spectral Sensitivity

Figure 2: Spectral sensitivity BVS CA-SF1-0031ZC

Timings

Name Value
PixelClock74.25
VerticalBlank15

Free running mode

To calculate the maximum frames per second (FPSmax) in free running mode you will need following formula:

            (ImageHeight * (    2176    )) + (VerticalBlank *      2176    )
FrameTime =                 ------------                       ------------
                             PixelClock                         PixelClock

                1000000
FPS_max =   ----------------
               FrameTime

Snapshot mode

To calculate the maximum frames per second (FPSmax) in snapshot mode you will need following formula:

            (ImageHeight * (    2176    )) + (VerticalBlank *      2176    )
FrameTime =                 ------------                       ------------
                             PixelClock                         PixelClock

                1000000
FPS_max =   ----------------
              ExposureTime

Frame rate calculator

Frame rate calculator
Mode: Overlapping exposure and readout
Output image bit depth:

Pixel clock: 74.25 MHz
Image width: pixels
Image height: pixels
Exposure time: us
Device throughput: Device Sensor Throughput
Device Link Throughput
Link speed:
Frame rate (max): 1/s
 
  

Device Feature And Property List