|
Balluff - BVS CA-SF Technical Documentation
|
BVS CA-SF devices belong to a very compact and flexible industrial USB3 camera family compliant with the USB3 Vision and GenICam standard for capturing, processing, and transmitting image data in industrial, commercial, and scientific applications. It is designed for integration into machines, production facilities, test benches, logistics systems, robotic systems, and other industrial automation solutions. BVS CA-SF devices offer
The image memory of the camera enables a high-speed-buffer mode (a.k.a. burst mode) which writes images faster in the camera's memory as they are transferred. With this mode, image losses are a thing of the past.
BVS CA-SF devices are ideally suited for all classical areas of machine vision and allows an easy integration in the environment and support the application with helpful features to deliver faster and better results. The hardware capabilities can be teamed with machine vision libraries which are compliant with the GigE Vision™ standard.
This document has been built from version 3.8.0.4554 of the BVS CA-SF documentation source code.