Balluff - BVS CA-SF Technical Documentation
mvBlueFOX3-1012d (1.2 Mpix [1280 x 960])

Introduction

The sensor features one acquisition mode:

  • rolling shutter.

With the rolling shutter the lines are exposed for the same duration, but at a slightly different point in time:

Figure 1: Rolling shutter
Note
Moving objects together with a rolling shutter can cause a shear in moving objects.
Feature Description
ManufacturerAptina
Sensor nameMT9M034
Max. frames per second45.6
Device StructureCMOS image sensor
SNRmax [dB]1/37.7
DNR (normal / HDR) [dB]1/63.4 / ≥ 115
Image size 1/3
Number of effective pixels1280 (H) x 960 (V)
Unit cell size3.75um (H) x 3.75um (V)
ADC resolution / output12 bit → 8/10/(12)

1 Measured accord. to EMVA1288 with gray scale version of the camera

Spectral Sensitivity

Figure 2: Spectral sensitivity mvBlueFOX3-1012dG
Figure 3: Spectral sensitivity mvBlueFOX3-1012dC

Timings

Name Value
PixelClock40 & 74,25
VerticalBlank25

Free running mode

To calculate the maximum frames per second (FPSmax) in free running mode you will need following formula:

            (ImageHeight * (    1650    )) + ((VerticalBlank+2) *      1650    )
FrameTime =                 ------------                           ------------
                             PixelClock                             PixelClock

If exposure time is lower than frame time:

                1000000
FPS_max =   ----------------
               FrameTime

If exposure time is greater than frame time:

                1000000
FPS_max =   ----------------
               ExposureTime

Snapshot mode

To calculate the maximum frames per second (FPSmax) in snapshot mode you will need following formula:

            (ImageHeight * (    1650    )) + ((VerticalBlank+2) *      1650    )
FrameTime =                 ------------                           ------------
                             PixelClock                             PixelClock
FPS_max =                  1
           -----------------------------------
                 FrameTime + ExposureTime

Frame rate calculator

Frame rate calculator
Mode: Overlapping exposure and readout
Output image bit depth:

Pixel clock: 74.25 MHz
66 MHz
40 MHz
Image width: pixels
Image height: pixels
Exposure time: us
Device throughput: Device Sensor Throughput
Device Link Throughput
Link speed:
Frame rate (max): 1/s
 
  

Note
The exposure time step width is limited to the sensor's row time of 41.3 us and therefore
- auto exposure with very low exposure times will perform with relatively large increments and
- exposure mode = TriggerWidth (if available) will perform with a jitter corresponding to the row time

Device Feature And Property List