Balluff - BVS CA-SF Technical Documentation
BVS CA-SF1-0013Z / mvBlueFOX3-1013 (1.3 Mpix [1280 x 1024])

Introduction

The sensor uses a pipelined global snapshot shutter, i.e. light exposure takes place on all pixels in parallel, although subsequent readout is sequential.

Feature Description
ManufacturerE2V
Sensor nameEV76C560
Max. frames per second60
Device StructureCMOS image sensor
SNRmax [dB]1/39
DNR (normal / HDR) [dB]1/50.5 / > 100 dB
Image size 1/1.8
Number of effective pixels1280 (H) x 1024 (V)
Unit cell size5.3µm (H) x 5.3µm (V)
ADC resolution / output10 bit → 8/10/(12)

1 Measured accord. to EMVA1288 with gray scale version of the camera

Spectral Sensitivity

Figure 1: BVS CA-SF1-0013ZG
Figure 2: BVS CA-SF1-0013ZC

Enhanced version

Figure 1: BVS CA-SF1-0013EG

Timings

Name Value
InternalLineLength944
InternalADCClock118.75

Free running mode

To calculate the maximum frames per second (FPSmax) in free running mode you will need following formula:

                                           2             ImageHeight + 10 
ReadOutTime =  InternalLineLength * ---------------- * (-----------------)
                                    InternalADCClock          1000

If exposure time is lower than frame time:

               1000
FPS_max =  -------------
            ReadOutTime

If exposure time is greater than frame time:

               1000
FPS_max =  --------------
            ExposureTime

Snapshot mode

To calculate the maximum frames per second (FPSmax) in snapshot mode you will need following formula:

                                           2             ImageHeight + 10 
ReadOutTime =  InternalLineLength * ---------------- * (-----------------)
                                    InternalADCClock          1000
                       1000
FPS_max =  ----------------------------
            ReadOutTime + ExposureTime

Line scan mode

The sensor offers also a usage as a line scan sensor. One (gray scale sensor) or two lines (in terms of color sensor) can be selected to be read out of the full line height of 1024 lines. This or these lines are grouped to a pseudo frame of selectable height in the internal buffer of the camera.

The camera then outputs these frames which contain multiples of the same scan line(s) without gaps or interruptions.

To operate in line scan mode, use the following properties:

  • In "Setting → Base → Camera → GenICam → Device Control", please change the DeviceScanType to Linescan.
  • In "Setting → Base → Camera → GenICam → Image Format Control", please set Width and Height. Height specifies how often the same line(s) will be used to reach the height of the image.
    Use OffsetX to shift horizontally the starting point of the exposed line.
    Use and OffsetY to shift the scan line vertically.
Note
The sensor will not get faster by windowing in x direction.
  • Finally, in "Setting → Base → Camera → GenICam → Acquisition Control", please adapt the Exposure Time.
    The exposure time as to be low and max. approx. 60 us in order to achieve the max. line scan rate of 12.6 kHz.

You may use longer exposure times at the expense of scanning frequency.

Note
Using more than one line e.g. 5, is like having an area scan with ImageHeight = 5. In line scan mode, the max. ImageHeight is ≤ 16.
You can use either Continuous or a trigger mode as AcquisitionMode in "Setting → Base → Camera → GenICam → Acquisition Control". However, if an external (line) trigger will have to be used, it is absolutely required that the external trigger is always present. During a trigger interruption, controlling or communication to the camera is not possible!

Frame rate calculator

Frame rate calculator
Mode: Overlapping exposure and readout
Output image bit depth:

Image width: pixels
Image height: pixels
Exposure time: us
Device throughput: Device Sensor Throughput
Device Link Throughput
Link speed:
Frame rate (max): 1/s
 
  

Device Feature And Property List