Balluff - BVS CA-SF Technical Documentation
Toggle main menu visibility
Loading...
Searching...
No Matches
Improving the acquisition / image quality
There are several use cases concerning the acquisition / image quality of the camera:
Correcting image errors of a sensor
Optimizing the color/luminance fidelity of the camera
Reducing noise by frame averaging
Optimizing the bandwidth
Setting a flicker-free auto expose and auto gain
Working with binning / decimation
Minimizing sensor pattern of onsemi MT9J003
Working with the dual exposure feature ("mvMultiZone")
Working with the dual gain feature of BVS CA-SF2-[0071Z|0071A] / mvBlueFOX3-[2071|2071a]
Working With Gain And Black-Level Values Per Color Channel
Use Cases
Generated on
3.8.1