Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
Loading...
Searching...
No Matches
Related Pages
Here is a list of all related documentation pages:
 Order Code Nomenclature
 What's inside and accessories
 Technical Data
 Sensor Overview
 Migration Guide
 Filters
 APIs And Tools
 GenICam™ GenTL Software Stack
 The Impact Acquire Software Stack
 Developing Applications Using The Impact Acquire SDK
 GUI Tools
 Relationship Between Framework, Firmware And SDK
 GenICam™ And Advanced Features
 About Settings
 DirectShow Interface
 Troubleshooting
 Error Code List
 Accessing log files
 General Issues
 I can see the camera in IPConfigure, but I cannot access the camera
 Image Data Is Lost (Incomplete Frames)
 The error counter increases
 I get an exception when setting OffsetX or OffsetY
 Cognex VisionPro
 I cannot focus on distant objects
 BVS CA-GX0-0050ZG / mvBlueCOUGAR-X105G with frame rates < 5.75 Hz
 I get an oscillating frame rate
 Why does updating the device list take so long
 Windows®
 GigEConfigure freezes when trying to Activate/Deactivate the GigE Vision™ capture filter driver a Link Aggregation Group(LAG)
 The 'LostImagesCount' increases
 VLC Media Player Issues
 Linux
 No GenICam™ devices are detected on a Linux system
 No GigE Vision™ devices are detected on a Linux system
 Glossary
 Related Manuals
 Use Cases
 Introducing acquisition / recording possibilities
 Acquiring a number of images
 Recording sequences in the camera
 Recording sequences with pre-trigger
 Creating acquisition sequences (Sequencer Control)
 Generating very long exposure times
 Working with multiple AOIs (mv Multi Area Mode)
 Using the mvMultiExposureCount feature
 Working with burst mode buffer
 Using the SmartFrameRecall feature
 Using The Linescan mode
 Using the BlockScan feature
 Working with Event Control
 Polarized Data Extraction
 Using Video Stream Recording
 Introducing multicasting
 Using the Particle Image Velocimetry (PIV) shutter feature
 Improving the acquisition / image quality
 Correcting image errors of a sensor
 Optimizing the color/luminance fidelity of the camera
 Reducing noise by frame averaging
 Setting a flicker-free auto expose and auto gain
 Working with binning / decimation
 Working with Sony's 4 Tap CCD sensors
 Minimizing sensor pattern of onsemi MT9J003
 Working with the dual exposure feature ("mvMultiZone")
 Working with the dual gain feature of BVS CA-GX2-[0071Z|-0315Z] / mvBlueCOUGAR-[XD107|XD1031] and BVS CA-GX-0020D / mvBlueCOUGAR-X102m
 Working with the dual ADC feature of BVS CA-GX2-0071Z / mvBlueCOUGAR-XD107
 Working with the Dual ADC feature of Sony Gen4 sensors
 Working With Gain And Black-Level Values Per Color Channel
 Improving the communication
 Optimizing the bandwidth
 Discovering Devices In Different Subnets
 Working with triggers
 Processing triggers from an incremental encoder
 Generating a pulse width modulation (PWM)
 Outputting a pulse at every other external trigger
 Creating different exposure times for consecutive images
 Detecting overtriggering
 Triggering of an indefinite sequence with precise starting time
 Low latency triggering
 Working with I/Os
 Controlling strobe or flash at the outputs
 Creating a debouncing filter at the inputs
 Using motorized lenses with BVS CA-GX2
 Mapping UserOutputs to Physical Outputs in the Sequencer
 Working with HDR (High Dynamic Range Control)
 Adjusting sensor of camera models with onsemi MT9V034
 Adjusting sensor of camera models with onsemi MT9M034
 Adjusting sensor of camera models with e2v EV76C560 and EV76C570
 Working with LUTs
 Introducing LUTs
 Working with LUTValueAll
 Implementing a hardware-based binarization
 Saving data on the device
 Creating user data entries
 Creating user set entries
 Working with the UserFile section (Flash memory)
 Working with device features
 Working with the temperature sensors
 Disabling the heartbeat
 Reset timestamp by hardware
 Synchronizing camera timestamps
 Working with the 3 head model
 Working With The Serial Interface (mv Serial Interface Control)
 Working with several cameras simultaneously
 Using Action Commands
 Creating synchronized acquisitions
 Using the primary application switchover functionality
 Working with 3rd party tools
 Using VLC Media Player
 Working with ROS (Robot Operating System)
 Working with GStreamer - The Impact Acquire GenICam GStreamer Plugin
 Appendix A. Specific Camera / Sensor Data
 A.1 Pregius CMOS
 Pregius S
 BVS CA-GX[0|2]-0051D / mvBlueCOUGAR-X[D]105d (5.1 Mpix [2472 x 2064])
 Device Feature And Property List
 BVS CA-GX0-0051DG / mvBlueCOUGAR-X105dG Features
 BVS CA-GX0-0051DC / mvBlueCOUGAR-X105dC Features
 BVS CA-GX2-0051DG / mvBlueCOUGAR-XD105dG Features
 BVS CA-GX2-0051DC / mvBlueCOUGAR-XD105dC Features
 BVS CA-GX[0|2]-0081A / mvBlueCOUGAR-X[D]108a (8.1 Mpix [2856 x 2848])
 Device Feature And Property List
 BVS CA-GX0-0081AG / mvBlueCOUGAR-X108aG Features
 BVS CA-GX0-0081AC / mvBlueCOUGAR-X108aC Features
 BVS CA-GX2-0081AG / mvBlueCOUGAR-XD108aG Features
 BVS CA-GX2-0081AC / mvBlueCOUGAR-XD108aC Features
 BVS CA-GX0-0081U / mvBlueCOUGAR-X108u (8.1 Mpix [2848 x 2848])
 Device Feature And Property List
 BVS CA-GX0-0081UG /mvBlueCOUGAR-X108uG Features
 BVS CA-GX[0|2]-0124D / mvBlueCOUGAR-X[D]1012d (12.4 Mpix [4128 x 3008])
 Device Feature And Property List
 BVS CA-GX0-0124DG / mvBlueCOUGAR-X1012dG Features
 BVS CA-GX0-0124DC / mvBlueCOUGAR-X1012dC Features
 BVS CA-GX2-0124DG / mvBlueCOUGAR-XD1012dG Features
 BVS CA-GX2-0124DC / mvBlueCOUGAR-XD1012dC Features
 BVS CA-GX2-0162A / mvBlueCOUGAR-XD1016 (16.2 Mpix [5328 x 3040])
 Device Feature And Property List
 BVS CA-GX2-0162AG / mvBlueCOUGAR-XD1016G Features
 BVS CA-GX2-0162AC / mvBlueCOUGAR-XD1016C Features
 BVS CA-GX1-0204A / BVS CA-GX2-0204A / mvBlueCOUGAR-XD1020a (20.4 Mpix [4512 x 4512])
 Device Feature And Property List
 BVS CA-GX2-0204AG / mvBlueCOUGAR-XD1020aG Features
 BVS CA-GX2-0204AC / mvBlueCOUGAR-XD1020aC Features
 BVS CA-GX2-0246A / mvBlueCOUGAR-XD1025 (24.6 Mpix [5328 x 4608])
 Device Feature And Property List
 BVS CA-GX2-0246AG / mvBlueCOUGAR-XD1025G Features
 BVS CA-GX2-0246AC / mvBlueCOUGAR-XD1025C Features
 Pregius
 BVS CA-GX0-0004F / mvBlueCOUGAR-X100f (0.4 Mpix [728 x 544])
 Device Feature And Property List
 BVS CA-GX0-0004FG / mvBlueCOUGAR-X100fG Features
 BVS CA-GX0-0004FC / mvBlueCOUGAR-X100fC Features
 BVS CA-GX[0|2]-0016Z / mvBlueCOUGAR-X[D]102f (1.6 Mpix [1456 x 1088])
 Device Feature And Property List
 BVS CA-GX0-0016ZG / mvBlueCOUGAR-X102fG Features
 BVS CA-GX0-0016ZC / mvBlueCOUGAR-X102fC Features
 BVS CA-GX2-0016ZG / mvBlueCOUGAR-XD102fG Features
 BVS CA-GX2-0016ZC / mvBlueCOUGAR-XD102fC Features
 BVS CA-GX0-0017B / mvBlueCOUGAR-X102k (1.8 Mpix [1600 x 1104])
 Device Feature And Property List
 BVS CA-GX0-0017BG / mvBlueCOUGAR-X102kG Features
 BVS CA-GX0-0017BC / mvBlueCOUGAR-X102kC Features
 BVS CA-GX0-0017Z / mvBlueCOUGAR-X102m (1.8 Mpix [1600 x 1104])
 Device Feature And Property List
 BVS CA-GX0-0017ZG / mvBlueCOUGAR-X102mG Features
 BVS CA-GX0-0017ZC / mvBlueCOUGAR-X102mC Features
 BVS CA-GX0-0020D / mvBlueCOUGAR-X102n (2 Mpix [1632 x 1248])
 Device Feature And Property List
 BVS CA-GX0-0020DG / mvBlueCOUGAR-X102nG Features
 BVS CA-GX0-0020DC / mvBlueCOUGAR-X102nC Features
 BVS CA-GX2-0024Z / mvBlueCOUGAR-XD104d (2.4 Mpix [1936 x 1216])
 Device Feature And Property List
 BVS CA-GX2-0024ZG / mvBlueCOUGAR-XD104dG Features
 BVS CA-GX2-0024ZC / mvBlueCOUGAR-XD104dC Features
 BVS CA-GX0-0024A / mvBlueCOUGAR-X104f (2.4 Mpix [1936 x 1216])
 Device Feature And Property List
 BVS CA-GX0-0024AG / mvBlueCOUGAR-X104fG Features
 BVS CA-GX0-0024AC / mvBlueCOUGAR-X104fC Features
 BVS CA-GX2-0032Z / mvBlueCOUGAR-XD104h (3.2 Mpix [2064 x 1544])
 Device Feature And Property List
 BVS CA-GX2-0032ZG / mvBlueCOUGAR-XD104hG Features
 BVS CA-GX2-0032ZC / mvBlueCOUGAR-XD104hC Features
 BVS CA-GX0-0032A / mvBlueCOUGAR-X104i (3.2 Mpix [2064 x 1544])
 Device Feature And Property List
 BVS CA-GX0-0032AG / mvBlueCOUGAR-X104iG Features
 BVS CA-GX0-0032AC / mvBlueCOUGAR-X104iC Features
 BVS CA-GX2-0051Z / mvBlueCOUGAR-XD105a (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 BVS CA-GX2-0051ZG / mvBlueCOUGAR-XD105aG Features
 BVS CA-GX2-0051ZC / mvBlueCOUGAR-XD105aC Features
 BVS CA-GX0-0051A / mvBlueCOUGAR-X105b (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 BVS CA-GX0-0051AG / mvBlueCOUGAR-X105bG Features
 BVS CA-GX0-0051AC / mvBlueCOUGAR-X105bC Features
 BVS CA-GX2-0071Z / mvBlueCOUGAR-XD107 (7.1 Mpix [3216 x 2208])
 Device Feature And Property List
 BVS CA-GX2-0071ZG / mvBlueCOUGAR-XD107G Features
 BVS CA-GX2-0071ZC / mvBlueCOUGAR-XD107C Features
 BVS CA-GX[0|2]-0071A / mvBlueCOUGAR-X[D]107b (7.1 Mpix [3216 x 2208])
 Device Feature And Property List
 BVS CA-GX0-0071AG / mvBlueCOUGAR-X107bG Features
 BVS CA-GX0-0071AC / mvBlueCOUGAR-X107bC Features
 BVS CA-GX2-0071AG / mvBlueCOUGAR-XD107bG Features
 BVS CA-GX2-0071AC / mvBlueCOUGAR-XD107bC Features
 BVS CA-GX[0|2]-0089A / mvBlueCOUGAR-X[D]109b (8.9 Mpix [4112 x 2176])
 Device Feature And Property List
 BVS CA-GX0-0089AG / mvBlueCOUGAR-X109bG Features
 BVS CA-GX0-0089AC / mvBlueCOUGAR-X109bC Features
 BVS CA-GX2-0089AG / mvBlueCOUGAR-XD109bG Features
 BVS CA-GX2-0089AC / mvBlueCOUGAR-XD109bC Features
 BVS CA-GX[0|2]-0124A / mvBlueCOUGAR-X[D]1012b (12.4 Mpix [4112 x 3008])
 Device Feature And Property List
 BVS CA-GX0-0124AG / mvBlueCOUGAR-X1012bG Features
 BVS CA-GX0-0124AC / mvBlueCOUGAR-X1012bC Features
 BVS CA-GX2-0124AG / mvBlueCOUGAR-XD1012bG Features
 BVS CA-GX2-0124AC / mvBlueCOUGAR-XD1012bC Features
 BVS CA-GX2-0315Z / mvBlueCOUGAR-XD1031 (31.5 Mpix [6480 x 4856])
 Device Feature And Property List
 BVS CA-GX2-0315ZG / mvBlueCOUGAR-XD1031G Features
 BVS CA-GX2-0315ZC / mvBlueCOUGAR-XD1031C Features
 A.2 Starvis CMOS
 BVS CA-GX0-0064Z / mvBlueCOUGAR-X106 (6.4 Mpix [3096 x 2080])
 Device Feature And Property List
 BVS CA-GX0-0064ZG / mvBlueCOUGAR-X106G Features
 BVS CA-GX0-0064ZC / mvBlueCOUGAR-X106C Features
 BVS CA-GX0-0124R / mvBlueCOUGAR-X1012r (12.4 Mpix [4072 x 3044])
 Device Feature And Property List
 BVS CA-GX0-0124RG / mvBlueCOUGAR-X1012rG Features
 BVS CA-GX0-0124RC / mvBlueCOUGAR-X1012rC Features
 BVS CA-GX0-0205Z / mvBlueCOUGAR-X1020 (20.5 Mpix [5544 x 3692])
 Device Feature And Property List
 BVS CA-GX0-0205ZG / mvBlueCOUGAR-X1020G Features
 BVS CA-GX0-0205ZC / mvBlueCOUGAR-X1020C Features
 A.3 Polarsens CMOS
 BVS CA-GX0-0051P / mvBlueCOUGAR-X105p (5.1 Mpix [2464 x 2056])
 Device Feature And Property List
 BVS CA-GX0-0051PG / mvBlueCOUGAR-X105pG Features
 BVS CA-GX0-0051PC / mvBlueCOUGAR-X105pC Features
 BVS CA-GX1-0124P / mvBlueCOUGAR-X2012p (12.4 Mpix [4112 x 3008])
 Device Feature And Property List
 BVS CA-GX1-0124PG / mvBlueCOUGAR-X2012pG Features
 BVS CA-GX1-0124PC / mvBlueCOUGAR-X2012pC Features
 A.4 SenSWIR CMOS
 BVS CA-GX0-0003SG / mvBlueCOUGAR-X100sG (0.3 Mpix [656 x 520])
 Device Feature And Property List
 BVS CA-GX0-0003SG / mvBlueCOUGAR-X100sG Features
 BVS CA-GX0-0013SG / mvBlueCOUGAR-X101sG (1.3 Mpix [1296 x 1032])
 Device Feature And Property List
 BVS CA-GX0-0013SG / mvBlueCOUGAR-X101sG Features
 BVS CA-GX1-0032SG / mvBlueCOUGAR-X103sG (5.3 Mpix [2080 x 1544])
 Device Feature And Property List
 BVS CA-GX1-0032SG / mvBlueCOUGAR-X103sG Features
 BVS CA-GX1-0053SG / mvBlueCOUGAR-X105sG (5.3 Mpix [2592 x 2056])
 Device Feature And Property List
 BVS CA-GX0-0053SG / mvBlueCOUGAR-X105sG Features
 A.5 CMOS
 mvBlueCOUGAR-X100w (0.4 Mpix [752 x 480])
 Device Feature And Property List
 mvBlueCOUGAR-X100wG Features
 mvBlueCOUGAR-X100wC Features
 mvBlueCOUGAR-X102b (1.2 Mpix [1280 x 960])
 Device Feature And Property List
 mvBlueCOUGAR-X102bG-POEI Features
 mvBlueCOUGAR-X102bC Features
 mvBlueCOUGAR-X102d (1.2 Mpix [1280 x 960])
 Device Feature And Property List
 mvBlueCOUGAR-X102dG Features
 mvBlueCOUGAR-X102dC Features
 mvBlueCOUGAR-X102e (1.3 Mpix [1280 x 1024])
 Device Feature And Property List
 mvBlueCOUGAR-X102eG Features
 mvBlueCOUGAR-X102eC Features
 mvBlueCOUGAR-X102eGE (1.3 Mpix [1280 x 1024])
 Device Feature And Property List
 mvBlueCOUGAR-X102eGE Features
 mvBlueCOUGAR-X104e (1.9 Mpix [1600 x 1200])
 Device Feature And Property List
 mvBlueCOUGAR-X104eG Features
 mvBlueCOUGAR-X104eC Features
 mvBlueCOUGAR-X[D]x04 (2.2 Mpix [2048 x 1088])
 Device Feature And Property List
 mvBlueCOUGAR-X104G Features
 mvBlueCOUGAR-X104C Features
 mvBlueCOUGAR-XD104G Features
 mvBlueCOUGAR-XD104C Features
 mvBlueCOUGAR-X[D]x04b (4.2 Mpix [2048 x 2048])
 Device Feature And Property List
 mvBlueCOUGAR-X104bG Features
 mvBlueCOUGAR-X104bC Features
 mvBlueCOUGAR-XD104bG Features
 mvBlueCOUGAR-XD104bC Features
 mvBlueCOUGAR-X105 (5 Mpix [2592 x 1944])
 Device Feature And Property List
 mvBlueCOUGAR-X105G Features
 mvBlueCOUGAR-X105C Features
 mvBlueCOUGAR-X1010 (10 Mpix [3856 x 2764])
 Device Feature And Property List
 mvBlueCOUGAR-X1010G Features
 mvBlueCOUGAR-X1010C Features
 Appendix B. Product Comparison
 Appendix C. Tested ARM platforms
 C.1 ARM64 based devices
 NVIDIA Jetson™ AGX Orin
 NVIDIA Jetson™ AGX Xavier
 NVIDIA Jetson™ Xavier NX
 NVIDIA Jetson™ Nano
 NVIDIA Jetson™ TX2
 Raspberry Pi Compute Module 4
 i.MX8M Mini
 C.2 ARMhf based devices
 Raspberry Pi 4