Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
Toggle main menu visibility
Loading...
Searching...
No Matches
Introducing acquisition / recording possibilities
There are several use cases concerning the acquisition / recording possibilities of the camera:
Acquiring a number of images
Recording sequences in the camera
Recording sequences with pre-trigger
Creating acquisition sequences (Sequencer Control)
Generating very long exposure times
Working with multiple AOIs (mv Multi Area Mode)
Using the mvMultiExposureCount feature
Working with burst mode buffer
Using the SmartFrameRecall feature
Using The Linescan mode
Using the BlockScan feature
Working with Event Control
Polarized Data Extraction
Using Video Stream Recording
Introducing multicasting
Using the Particle Image Velocimetry (PIV) shutter feature
Use Cases
Generated on
3.8.0