|
Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
|
| CPU | ARM Cortex®-A53 @ 1.6GHz |
| Cores | 4 |
| RAM | 1 GB |
| USB2.0 Interfaces | 2 |
| USB3.0 Interfaces | None |
| Ethernet | 1000 MBit |
| PCIe | 1 x 1 Lane Gen 2.0 |
The carrier-board used in this test: MBa8Mx from TQ-Systems GmbH
It is recommended to increase the network socket receive and send buffer size to 16MB. These values can be set permanently in /etc/sysctl.d/62-buffers-performance.conf:
| Setting | Value | Description |
| net.core.wmem_max | 16777216 | Maximum memory size of a socket buffer for sending in Bytes |
| net.core.rmem_max | 16777216 | Maximum memory size of a socket buffer for receiving in Bytes |
| net.core.netdev_max_backlog | 10000 | Maximum number of packets which can be buffered if the Kernel does not manage to process them as fast as they are received |
| net.ipv4.udp_mem | 10240, 87380, 16777216 | Minimum, Default and Maximum memory size of a UDP socket buffer for receiving and sending data in bytes |
/etc/sysctl.d/62-buffers-performance.conf doesn't exist beforehand, create one. DeviceLinkThoughput) has to be limited (to e.g. 42[MB/s]) and the RequestCount has to be increased (to e.g. 30) to avoid frame loss. If the NIC supports jumbo frames, you can also increase the maximum supported MTU (to e.g. 8000 Bytes) by customizing the kernel to improve the performance when de-Bayering on the host system.Request in the Impact Acquire API represents a buffer where an image with the current device configuration is captured into. In order to avoid losing images at a high FPS, it's recommended to increase the number of these request buffers (i.e. ' RequestCount' in ' SystemSettings', by default the value is set to 10), so that the device driver can continue capturing image data even if the host application is sometimes slower at processing an image than the camera at transferring one.The following scenarios have been tested:
DeviceLinkThoughput) has to be limited and the RequestCount has to be increased to avoid frame loss in this case. Also see the Note above.| Camera | Resolution | Pixel Format | Frame Rate [Frames/s] | Bandwidth [MB/s] | CPU Load (averaged over 4 cores) |
| mvBlueCOUGAR-X104iC | 2064 x 1544 | BayerRG8 (on camera) → RGB8 (on host) | 13.2 | 42 | ~28.25% |
| mvBlueCOUGAR-X104iC | 2064 x 1544 | BayerRG8 (on camera) → BayerRG8/Raw (on host) | 37 | 118 | ~22.6% |