Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
|
The HDR (High Dynamic Range) mode of the e2v sensors increases the usable contrast range. This is achieved by adjusting the logarithmic response of the pixels.
Balluff offers the "mv Linear Logarithmic Mode" to use the HDR mode of the e2v sensors. With this mode you can set the low voltage of the reset signal at pixel level.
You can find the "mv Linear Logarithmic Mode" in "Setting → Base → Camera → GenICam → Analog Control"
:
The following figure shows the measured curves at 2 ms and 20 ms exposure time with four different "mv Linear Logarithmic Mode" settings:
The curves are at Gain 1, lambda = 670 nm (40 nm width), room temperature, nominal power supply values, on a 100 x 100 pixel cantered area.
"mv Linear Logarithmic Mode" value | Dynamic max (dB) | |
T = 2 ms | T = 20 ms | |
4 | 47 | 65 |
5 | 74 | 93 |
6 | 85 | 104 |
7 | 92 | 111 |