Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
Working with the Dual ADC feature of Sony Gen4 sensors

Introduction

The IMX53x Pregius sensors of the fourth generation from Sony feature 2 ADC's (high gain & low gain) for each pixel, which can be combinded internally (a.k.a. built-in combination). As a result the sensor transfers the combined image with a higher dynamic directly and no post processing in the FPGA, for example, is necessary.

Specifications

In our implementation we always set

  • low gain: 0 dB
  • high gain: 23 db

The sensor executes a virtual interpolation and the low gain pixel is scaled to the high gain pixel.

Figure 1: Bit extension

At the end the data will be compressed to 12 bits.

Figure 2: Compression

To configure the compression, a threshold will be chosen. We always set

  • threshold: 4095
Figure 3: Parameter

This results in the following compression curves:

Figure 4: Parameter sets and resulting compression curves

Enabling the Dual ADC mode using ImpactControlCenter

To activate the Dual ADC mode for a color model, just activate the mode and set the parameter set:

  1. Change the pixel format to "BayerRG16" "Setting → Base → Camera → GenICam → Image Format Control → PixelFormat".
  2. Enable "mvDualAdcMode" "Setting → Base → Camera → GenICam → Image Format Control → mvDualAdcMode".
  3. Select the compression set in "mvDualAdcMode" "Setting → Base → Camera → GenICam → Image Format Control → mvDualAdcCompression".
Note
When using the Dual ADC with color sensors, a change in the color representation can happen, because the single color components R, G, B, cannot be processed linearly.

The same for the Dual ADC mode for a monochrome model:

  1. Change the pixel format to "Mono16" "Setting → Base → Camera → GenICam → Image Format Control → PixelFormat".
  2. Enable "mvDualAdcMode" "Setting → Base → Camera → GenICam → Image Format Control → mvDualAdcMode".
  3. Select the compression set in "mvDualAdcMode" "Setting → Base → Camera → GenICam → Image Format Control → mvDualAdcCompression".

The mvDualAdcCompression can have values between 0 (compression = off) and 8 and correspond to the parameter table above.

The Dual ADC can only be switched on or off when there is no image being captured.

Note
Changing the pixel format to a pixel format which utilizes more than one byte per pixel (e.g. BayerRG16 or Mono16) is necessary to present the higher dynamic range in the image. The maximum frame rate will be halved because of the multi byte pixel format. Please be aware that in case of histogram analysis this mode might not be the best option since the transition between both ADCs might show a slight gain offset error.
Figure 1: ImpactControlCenter - enabling the Dual ADC mode

Programming the Dual ADC mode

#include <mvIMPACT_CPP/mvIMPACT_acquire_GenICam.h>

  // more code
    GenICam::ImageFormatControl ifc( pDev );
    ifc.pixelFormat.writeS("BayerRG16");
    ifc.mvDualAdcMode.writeS( "1" );   
    ifc.mvDualAdcCompression.write( 4 );  
  // more code