The sample shows, how to configure the Sequencer Control according to the SFNC (Standard Features Naming Convention) however as the things that can be done using the Sequencer Control are very specific and application dependent this example might not work with every GenICam™ compliant device as some features are just assumed as being available.
After a sequence has been captured the individual images can be stored in RAW format:
The sequence that shall be configured can be modified in the source code by changing the array s_SequencerData:
#include <array>
#include <chrono>
#include <iostream>
#include <cassert>
#include <iomanip>
#include <limits>
#include <thread>
#include <apps/Common/exampleHelper.h>
#include <common/crt/mvstdio.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_GenICam.h>
#ifdef _WIN32
# include <mvDisplay/Include/mvIMPACT_acquire_display.h>
# undef min
# undef max
# define USE_DISPLAY
#endif
using namespace std;
static bool s_boTerminated = false;
static void checkedMethodCall(
Device* pDev,
Method& method );
static double getMinimalExposureTime( void );
static int64_t getOverallSequenceLength( void );
struct SequencerSetParameter
{
const int64_t setNr_;
const int64_t sequencerSetNext_;
const double exposureTime_us_;
const int64_t frameCount_;
const int64_t horizontalBinningOrDecimation_;
const int64_t verticalBinningOrDecimation_;
double expectedFrameRate_;
explicit SequencerSetParameter( const int64_t setNr, const int64_t sequencerSetNext, const double exposureTime_us, const int64_t frameCount, const int64_t horizontalBinningOrDecimation, const int64_t verticalBinningOrDecimation ) :
setNr_( setNr ), sequencerSetNext_( sequencerSetNext ), exposureTime_us_( exposureTime_us ), frameCount_( frameCount ), horizontalBinningOrDecimation_( horizontalBinningOrDecimation ), verticalBinningOrDecimation_( verticalBinningOrDecimation ), expectedFrameRate_( 0.0 ) {}
};
struct ThreadParameter
{
Device* pDev;
FunctionInterface fi;
Statistics statistics;
GenICam::AcquisitionControl ac;
GenICam::ImageFormatControl ifc;
GenICam::ChunkDataControl cdc;
GenICam::CounterAndTimerControl ctc;
GenICam::SequencerControl sc;
#ifdef USE_DISPLAY
ImageDisplayWindow displayWindow;
#endif
explicit ThreadParameter( Device* p ) : pDev( p ), fi( pDev ), statistics( pDev ), ac( pDev ), ifc( pDev ), cdc( pDev ), ctc( pDev ), sc( pDev )
#ifdef USE_DISPLAY
, displayWindow( "mvIMPACT_acquire sequencer sample, Device " + p->serial.read() )
#endif
{}
ThreadParameter( const ThreadParameter& src ) = delete;
ThreadParameter& operator=( const ThreadParameter& rhs ) = delete;
};
#define USE_EXTENDED_SEQUENCER
#ifdef USE_EXTENDED_SEQUENCER
static array<SequencerSetParameter, 10> s_SequencerData =
{
SequencerSetParameter( 0, 1, 1000., 5, 2, 2 ),
SequencerSetParameter( 1, 2, 2000., 16, 2, 2 ),
SequencerSetParameter( 2, 3, 2000., 8, 1, 1 ),
SequencerSetParameter( 3, 4, 10000., 16, 1, 1 ),
SequencerSetParameter( 4, 5, 5000., 5, 1, 1 ),
SequencerSetParameter( 5, 6, 2000., 5, 2, 2 ),
SequencerSetParameter( 6, 7, 1000., 16, 2, 2 ),
SequencerSetParameter( 7, 8, 5000., 8, 1, 1 ),
SequencerSetParameter( 8, 9, 10000., 16, 1, 1 ),
SequencerSetParameter( 9, 0, 15000., 5, 1, 1 )
#else
static array<SequencerSetParameter, 5> s_SequencerData =
{
SequencerSetParameter( 0, 1, 1000., 5, 1, 1 ),
SequencerSetParameter( 1, 2, 15000., 40, 1, 1 ),
SequencerSetParameter( 2, 3, 2000., 20, 1, 1 ),
SequencerSetParameter( 3, 4, 10000., 40, 1, 1 ),
SequencerSetParameter( 4, 0, 5000., 5, 1, 1 )
#endif
};
{
try
{
conditionalSetEnumPropertyByString( usc.userSetSelector, "Default" );
{
cout <<
"An error occurred while restoring the factory default for device " << pDev->
serial.
read()
}
conditionalSetEnumPropertyByString( acqc.exposureMode, "Timed" );
conditionalSetEnumPropertyByString( acqc.exposureAuto, "Off" );
if( ac.gainSelector.isValid() )
{
vector<string> validGainSelectorValues;
ac.gainSelector.getTranslationDictStrings( validGainSelectorValues );
for( const auto& validGainSelectorValue : validGainSelectorValues )
{
conditionalSetEnumPropertyByString( ac.gainSelector, validGainSelectorValue );
conditionalSetEnumPropertyByString( ac.gainAuto, "Off" );
}
}
else
{
conditionalSetEnumPropertyByString( ac.gainAuto, "Off" );
}
cdc.chunkModeActive.write(
bTrue );
ctc.counterSelector.writeS( "Counter1" );
ctc.counterEventSource.writeS( "ExposureEnd" );
ctc.counterTriggerSource.writeS( "Counter1End" );
ctc.timerSelector.writeS( "Timer1" );
ctc.timerDuration.write( getMinimalExposureTime() );
ctc.timerTriggerSource.writeS( "Timer1End" );
acqc.triggerSelector.writeS( "FrameStart" );
acqc.triggerMode.writeS( "On" );
acqc.triggerSource.writeS( "Timer1End" );
conditionalSetEnumPropertyByString( acqc.mvAcquisitionFrameRateLimitMode, "mvDeviceLinkThroughput" );
conditionalSetEnumPropertyByString( acqc.mvAcquisitionFrameRateEnable, "Off" );
ss.requestCount.write( static_cast<int>( getOverallSequenceLength() ) );
ip.colorProcessing.write(
cpmRaw );
if( ip.tapSortEnable.isValid() )
{
ip.tapSortEnable.write(
bFalse );
}
}
{
cout <<
"An error occurred while configuring the device " << pDev->
serial.
read()
<< "Press [ENTER] to end the application..." << endl;
cin.get();
exit( 1 );
}
}
void configureSequencerSet( ThreadParameter* pThreadParameter, const SequencerSetParameter& ssp )
{
pThreadParameter->sc.sequencerSetSelector.write( ssp.setNr_ );
pThreadParameter->ac.exposureTime.write( ssp.exposureTime_us_ );
if( pThreadParameter->ifc.binningHorizontal.isValid() )
{
pThreadParameter->ifc.binningHorizontal.write( ssp.horizontalBinningOrDecimation_ );
}
else if( pThreadParameter->ifc.decimationHorizontal.isValid() )
{
pThreadParameter->ifc.decimationHorizontal.write( ssp.horizontalBinningOrDecimation_ );
}
if( pThreadParameter->ifc.binningVertical.isValid() )
{
pThreadParameter->ifc.binningVertical.write( ssp.verticalBinningOrDecimation_ );
}
else if( pThreadParameter->ifc.decimationVertical.isValid() )
{
pThreadParameter->ifc.decimationVertical.write( ssp.verticalBinningOrDecimation_ );
}
pThreadParameter->ifc.height.write( pThreadParameter->ifc.heightMax.read() );
pThreadParameter->ctc.counterDuration.write( ssp.frameCount_ );
pThreadParameter->sc.sequencerPathSelector.write( 0LL );
pThreadParameter->sc.sequencerTriggerSource.writeS( "Counter1End" );
pThreadParameter->sc.sequencerSetNext.write( ssp.sequencerSetNext_ );
checkedMethodCall( pThreadParameter->pDev, pThreadParameter->sc.sequencerSetSave );
}
void configureSequencer( ThreadParameter* pThreadParameter )
{
try
{
pThreadParameter->sc.sequencerMode.writeS( "Off" );
pThreadParameter->sc.sequencerConfigurationMode.writeS( "On" );
pThreadParameter->sc.sequencerFeatureSelector.writeS( "ExposureTime" );
pThreadParameter->sc.sequencerFeatureEnable.write(
bTrue );
pThreadParameter->sc.sequencerFeatureSelector.writeS( "CounterDuration" );
pThreadParameter->sc.sequencerFeatureEnable.write(
bTrue );
for( auto& setParameter : s_SequencerData )
{
configureSequencerSet( pThreadParameter, setParameter );
setParameter.expectedFrameRate_ = pThreadParameter->ac.mvResultingFrameRate.read();
}
pThreadParameter->sc.sequencerSetStart.write( 0 );
pThreadParameter->sc.sequencerConfigurationMode.writeS( "Off" );
pThreadParameter->sc.sequencerMode.writeS( "On" );
}
{
cout << "An error occurred while setting up the sequencer for device " << pThreadParameter->pDev->serial.read()
s_boTerminated = true;
}
}
size_t getExpectedSequencerSet( int64_t frameNr )
{
int64_t framesUpToHere = 0LL;
for( size_t i = 0; i < s_SequencerData.size(); ++i )
{
framesUpToHere += s_SequencerData[i].frameCount_;
if( frameNr < framesUpToHere )
{
return i;
}
}
return 0xFFFFFFFF;
}
double getMinimalExposureTime( void )
{
double minExposureTime_us = numeric_limits<double>::max();
for( auto& setParameter : s_SequencerData )
{
minExposureTime_us = min( minExposureTime_us, setParameter.exposureTime_us_ );
}
assert( minExposureTime_us != numeric_limits<double>::max() );
return minExposureTime_us;
}
int64_t getOverallSequenceLength( void )
{
int64_t overallFrameCount = 0LL;
for( auto& setParameter : s_SequencerData )
{
overallFrameCount += setParameter.frameCount_;
}
return overallFrameCount;
}
double getPureAcquisitionTimeOfCapturedFrames( const int64_t framesCaptured )
{
int64_t framesProcessed = 0;
double pureAcquisitionTime_us = 0.0;
for( const auto& sequencerSet : s_SequencerData )
{
const int64_t framesToConsider = ( ( framesProcessed + sequencerSet.frameCount_ ) > framesCaptured ) ? framesCaptured - framesProcessed : sequencerSet.frameCount_;
if( ( sequencerSet.expectedFrameRate_ > 0.0 ) &&
( ( 1.0 / sequencerSet.expectedFrameRate_ * 1000000. ) > sequencerSet.exposureTime_us_ ) )
{
pureAcquisitionTime_us += ( 1.0 / sequencerSet.expectedFrameRate_ * 1000000. ) * framesToConsider;
}
else
{
pureAcquisitionTime_us += sequencerSet.exposureTime_us_ * framesToConsider;
}
framesProcessed += framesToConsider;
if( framesProcessed >= framesCaptured )
{
break;
}
}
return pureAcquisitionTime_us / 1000000.;
}
void storeRawFrame(
Request* pRequest )
{
if( pData )
{
ostringstream fileName;
fileName <<
"image" << setw( 6 ) << setfill(
'0' ) << pRequest->
infoFrameID.
read() <<
"_"
{
}
fileName << ".raw";
FILE* pFile = mv_fopen_s( fileName.str().c_str(), "wb" );
if( pFile )
{
{
cout << "Failed to write file '" << fileName.str() << "'." << endl;
}
else
{
cout << "Successfully written file '" << fileName.str() << "'." << endl;
}
fclose( pFile );
}
}
}
{
{
cout <<
"An error was returned while calling function '" << method.
displayName() <<
"' on device " << pDev->
serial.
read()
}
}
inline double restartTimerAndReturnElapsedTime( chrono::high_resolution_clock::time_point& timePoint )
{
const double elapsedTime = chrono::duration_cast<chrono::duration<double>>( chrono::high_resolution_clock::now() - timePoint ).count();
timePoint = chrono::high_resolution_clock::now();
return elapsedTime;
}
void liveThread( ThreadParameter* pThreadParameter )
{
chrono::high_resolution_clock::time_point startTime = chrono::high_resolution_clock::now();
configureDevice( pThreadParameter->pDev, pThreadParameter->fi );
cout << "Setting up the device took " << restartTimerAndReturnElapsedTime( startTime ) << " seconds." << endl;
const int64_t orgWidth = pThreadParameter->ifc.width.read();
const int64_t orgHeight = pThreadParameter->ifc.height.read();
cout << "OrgWidth = " << orgWidth << " OrgHeight = " << orgHeight << endl;
configureSequencer( pThreadParameter );
cout << "Setting up the sequencer took " << restartTimerAndReturnElapsedTime( startTime ) << " seconds." << endl;
{
cout << "'FunctionInterface.imageRequestSingle' returned with an unexpected result: " << result
}
cout << "Queuing capture buffers took " << restartTimerAndReturnElapsedTime( startTime ) << " seconds." << endl;
manuallyStartAcquisitionIfNeeded( pThreadParameter->pDev, pThreadParameter->fi );
cout << "Starting the acquisition took " << restartTimerAndReturnElapsedTime( startTime ) << " seconds." << endl;
const int framesToCapture = pThreadParameter->fi.requestCount();
int64_t framesCaptured = {0};
bool isFirstValidImage = true;
vector<string> information;
const unsigned int timeout_ms = 2500;
while( !s_boTerminated && ( framesCaptured < framesToCapture ) )
{
ostringstream oss;
const int requestNr = pThreadParameter->fi.imageRequestWaitFor( timeout_ms );
if( pThreadParameter->fi.isRequestNrValid( requestNr ) )
{
const Request* pRequest = pThreadParameter->fi.getRequest( requestNr );
{
if( isFirstValidImage == true )
{
const double elapsedTime = chrono::duration_cast<chrono::duration<double>>( chrono::high_resolution_clock::now() - startTime ).count();
oss << "The first frame arrived after " << elapsedTime << " seconds using the following format: "
<< endl;
isFirstValidImage = false;
}
oss << "Image captured: "
const size_t expectedSet = getExpectedSequencerSet( framesCaptured );
if( expectedSet < ( sizeof( s_SequencerData ) / sizeof( s_SequencerData[0] ) ) )
{
{
}
if( ( s_SequencerData[expectedSet].exposureTime_us_ * 0.95 > reportedExposureTime ) ||
( s_SequencerData[expectedSet].exposureTime_us_ * 1.05 < reportedExposureTime ) )
{
oss << " ERROR! Expected exposure time " << s_SequencerData[expectedSet].exposureTime_us_ << ", reported exposure time " << static_cast<int>( reportedExposureTime );
}
const int64_t expectedWidth = orgWidth / s_SequencerData[expectedSet].horizontalBinningOrDecimation_;
if( ( expectedWidth != reportedWidth ) &&
( ( ( expectedWidth / 32 ) * 32 ) != reportedWidth ) )
{
oss << " ERROR! Expected width " << expectedWidth << ", reported width " << static_cast<int>( reportedWidth );
}
const int64_t expectedHeight = orgHeight / s_SequencerData[expectedSet].verticalBinningOrDecimation_;
if( ( expectedHeight != reportedHeight ) &&
( ( ( expectedHeight / 16 ) * 16 ) != reportedHeight ) )
{
oss << " ERROR! Expected height " << orgHeight / s_SequencerData[expectedSet].verticalBinningOrDecimation_ << ", reported height " << static_cast<int>( reportedHeight );
}
}
else
{
oss << "Internal error! Failed to locate matching sequencer set!";
}
oss << endl;
#ifdef USE_DISPLAY
pThreadParameter->displayWindow.GetImageDisplay().SetImage( pRequest );
pThreadParameter->displayWindow.GetImageDisplay().Update();
#endif
}
else
{
}
++framesCaptured;
}
else
{
oss << "imageRequestWaitFor failed maybe the timeout value has been too small?" << endl;
s_boTerminated = true;
}
information.push_back( oss.str() );
}
const double captureTime = chrono::duration_cast<chrono::duration<double>>( chrono::high_resolution_clock::now() - startTime ).count();
for( const auto& info : information )
{
cout << info;
}
cout << "Capturing the sequence took " << captureTime << " seconds while the pure acquisition time of all frames would have been " << getPureAcquisitionTimeOfCapturedFrames( framesCaptured ) << " seconds." << endl;
restartTimerAndReturnElapsedTime( startTime );
manuallyStopAcquisitionIfNeeded( pThreadParameter->pDev, pThreadParameter->fi );
cout << "Stopping the acquisition took " << restartTimerAndReturnElapsedTime( startTime ) << " seconds." << endl;
#ifdef USE_DISPLAY
pThreadParameter->displayWindow.GetImageDisplay().RemoveImage();
#endif
cout << endl << "If the " << framesCaptured << " frames shall be stored to disc press 'y' [ENTER] now: ";
string store;
cin >> store;
if( store == "y" )
{
cout << "Storing...." << endl;
for( unsigned int i = 0; i < framesCaptured; i++ )
{
storeRawFrame( pThreadParameter->fi.getRequest( i ) );
}
cout << endl << "All files have been stored in RAW format. They can e.g. be watched by dragging them onto the display area of ImpactControlCenter!" << endl;
}
for( unsigned int i = 0; i < framesCaptured; i++ )
{
result =
static_cast<TDMR_ERROR>( pThreadParameter->fi.imageRequestUnlock( i ) );
{
}
}
pThreadParameter->fi.imageRequestReset( 0, 0 );
}
bool isDeviceSupportedBySample(
const Device*
const pDev )
{
{
return false;
}
vector<TDeviceInterfaceLayout> availableInterfaceLayouts;
return find( availableInterfaceLayouts.begin(), availableInterfaceLayouts.end(),
dilGenICam ) != availableInterfaceLayouts.end();
}
int main( void )
{
Device* pDev = getDeviceFromUserInput( devMgr, isDeviceSupportedBySample );
if( pDev == nullptr )
{
cout << "Could not obtain a valid pointer to a device. Unable to continue!";
cout << "Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
try
{
cout << "Initialising the device. This might take some time..." << endl << endl;
}
{
cout <<
"An error occurred while opening the device " << pDev->
serial.
read()
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 1;
}
cout << "Press [ENTER] to end the application" << endl;
ThreadParameter threadParam( pDev );
thread myThread( liveThread, &threadParam );
cin.get();
s_boTerminated = true;
myThread.join();
return 0;
}
std::string displayName(void) const
Returns the display name of the component referenced by this object.
Definition mvIMPACT_acquire.h:1216
bool isValid(void) const
Checks if the internal component referenced by this object is still valid.
Definition mvIMPACT_acquire.h:1720
Grants access to devices that can be operated by this software interface.
Definition mvIMPACT_acquire.h:7081
This class and its functions represent an actual device detected by this interface in the current sys...
Definition mvIMPACT_acquire.h:6059
PropertyS product
A string property (read-only) containing the product name of this device.
Definition mvIMPACT_acquire.h:6447
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition mvIMPACT_acquire.h:6461
void open(void)
Opens a device.
Definition mvIMPACT_acquire.h:6330
PropertyIDeviceInterfaceLayout interfaceLayout
An enumerated integer property which can be used to define which interface layout shall be used when ...
Definition mvIMPACT_acquire.h:6554
PropertyIAcquisitionStartStopBehaviour acquisitionStartStopBehaviour
An enumerated integer property defining the start/stop behaviour during acquisition of this driver in...
Definition mvIMPACT_acquire.h:6710
ZYX read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:3813
ZYX read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:4849
ZYX read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:4251
const EnumPropertyI & getTranslationDictValues(std::vector< ZYX > &sequence) const
This function queries a list of valid values for this property.
Definition mvIMPACT_acquire.h:4221
const EnumPropertyI & write(ZYX value, int index=0) const
Writes one value to the property.
Definition mvIMPACT_acquire.h:4376
The function interface to devices supported by this interface.
Definition mvIMPACT_acquire.h:10536
void updateRequests(void) const
Updates the internal cache for request objects.
Definition mvIMPACT_acquire.h:11813
Category for the acquisition and trigger control features.
Definition mvIMPACT_acquire_GenICam.h:2132
Category that contains the Analog control features.
Definition mvIMPACT_acquire_GenICam.h:3117
Category that contains the Chunk Data control features.
Definition mvIMPACT_acquire_GenICam.h:11914
Category that contains the Counter and Timer control features.
Definition mvIMPACT_acquire_GenICam.h:4325
Category that contains the User Set control features.
Definition mvIMPACT_acquire_GenICam.h:9663
Base class for image processing related properties.
Definition mvIMPACT_acquire.h:12947
A base class for exceptions generated by Impact Acquire.
Definition mvIMPACT_acquire.h:256
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition mvIMPACT_acquire.h:288
A class to call arbitrary driver functions.
Definition mvIMPACT_acquire.h:2747
int call(const std::vector< std::string > ¶ms) const
Calls an underlying driver function.
Definition mvIMPACT_acquire.h:2826
void * read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:5116
std::string read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:5263
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition mvIMPACT_acquire.h:3307
Contains information about a captured buffer.
Definition mvIMPACT_acquire.h:8463
PropertyI64 infoFrameID
A 64 bit integer property (read-only) containing a frame identifier.
Definition mvIMPACT_acquire.h:9627
PropertyI imageHeight
An integer property (read-only) containing the height of the image in pixels.
Definition mvIMPACT_acquire.h:10109
bool isOK(void) const
Convenience function to check if a request has been processed successfully.
Definition mvIMPACT_acquire.h:9248
PropertyIRequestResult requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition mvIMPACT_acquire.h:9558
PropertyI imageSize
An integer property (read-only) containing the size (in bytes) of the whole image.
Definition mvIMPACT_acquire.h:9980
PropertyI imageWidth
An integer property (read-only) containing the width of the image in pixels.
Definition mvIMPACT_acquire.h:10098
PropertyI64 chunkHeight
A 64 bit integer property (read-only) containing the height of the image in pixels as returned in the...
Definition mvIMPACT_acquire.h:9835
PropertyIBayerMosaicParity imageBayerMosaicParity
An enumerated integer property (read-only) containing the Bayer parity of this image.
Definition mvIMPACT_acquire.h:10125
PropertyF chunkExposureTime
A floating point property (read-only) containing the exposure time used to capture the image as retur...
Definition mvIMPACT_acquire.h:9862
PropertyIImageBufferPixelFormat imagePixelFormat
An enumerated integer property (read-only) containing the pixel format of this image.
Definition mvIMPACT_acquire.h:9910
PropertyPtr imageData
A pointer property (read-only) containing the start address of the image data.
Definition mvIMPACT_acquire.h:9965
PropertyI64 infoTimeStamp_us
A 64 bit integer property (read-only) containing a timestamp to define the exact time this image has ...
Definition mvIMPACT_acquire.h:9691
PropertyI64 chunkSequencerSetActive
A 64-bit integer property (read-only) containing the index of the active set of the running sequencer...
Definition mvIMPACT_acquire.h:9882
PropertyI64 chunkWidth
A 64 bit integer property (read-only) containing the width of the image in pixels as returned in the ...
Definition mvIMPACT_acquire.h:9829
A base class for accessing settings that control the overall behaviour of a device driver.
Definition mvIMPACT_acquire.h:14370
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.h:2779
@ DEV_NO_FREE_REQUEST_AVAILABLE
The user requested a new image, but no free mvIMPACT::acquire::Request object is available to process...
Definition mvDriverBaseEnums.h:2891
@ DMR_NO_ERROR
The function call was executed successfully.
Definition mvDriverBaseEnums.h:2781
@ bFalse
Off, false or logical low.
Definition mvDriverBaseEnums.h:589
@ bTrue
On, true or logical high.
Definition mvDriverBaseEnums.h:591
@ dilGenICam
A GenICamâ„¢ like interface layout shall be used.
Definition mvDriverBaseEnums.h:2150
@ cpmRaw
No color processing will be performed.
Definition mvDriverBaseEnums.h:1744
@ bmpUndefined
It is not known whether the buffer or image contains raw Bayer data or the buffer or image does NOT c...
Definition TBayerMosaicParity.h:40
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition mvImageBuffer.h:44