Impact Acquire SDK C++
Loading...
Searching...
No Matches
SingleCapture.cpp

The SingleCapture program is a simple example, which shows, how to snap a single image.

Program location
The source file SingleCapture.cpp can be found under:
%INSTALLDIR%\apps\SingleCapture\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
SingleCapture example:
  1. Opens a Balluff device.
  2. Snaps an image (without display using Linux).
Console Output
[0]: BF000306 (mvBlueFOX-202C, Family: mvBlueFOX, interface layout: DeviceSpecific)

Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0.
Image captured( RGBx888Packed 640x480 )
Press [ENTER] to end the application
How it works

The work behind an image acquisition is rather simple. If a program requests an image, the image data will be written in the image buffer. After this the image buffer can either be displayed or processed and then must be passed back to the driver.

But now step by step through the source:

First of all a device handle must be obtained. In this sample the user is prompted to select the device he wants to use:

DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr );

The function getDeviceFromUserInput() is included via

#include <apps/Common/exampleHelper.h>

Afterwards a function interface has to be created for the device:

FunctionInterface fi( pDev );

Then you have to send the request for an image to the driver request queue and afterwards wait for the result:

const int iMaxWaitTime_ms = -1; // USB 1.1 on an embedded system needs a large timeout for the first image.
// wait for results from the default capture queue.
int requestNr = fi.imageRequestWaitFor( iMaxWaitTime_ms );

With the request number you can gain access to the image buffer:

// check if the image has been captured without any problems.
if( !fi.isRequestNrValid( requestNr ) )
{
// If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
// additional information under TDMR_ERROR in the interface reference
cout << "imageRequestWaitFor failed (" << requestNr << ", " << ImpactAcquireException::getErrorCodeAsString( requestNr ) << ")"
<< ", timeout value too small?" << endl;
return 0;
}
const Request* pRequest = fi.getRequest( requestNr );
if( !pRequest->isOK() )
{
cout << "Error: " << pRequest->requestResult.readS() << endl;
// if the application wouldn't terminate at this point this buffer HAS TO be unlocked before
// it can be used again as currently it is under control of the user. However terminating the application
// will free the resources anyway thus the call
// fi.imageRequestUnlock( requestNr );
// can be omitted here.
return 0;
}

The image attached to the request can then be processed and/or displayed if the request does not report an error.

After the image handle you have to unlock the image buffer:

// unlock the buffer to let the driver know that you no longer need this buffer
fi.imageRequestUnlock( requestNr );
Source code
//
// @description: Example applications for Impact Acquire
// @copyright: Copyright (C) 2005 - 2026 Balluff GmbH
// @authors: APIs and drivers development team at Balluff GmbH
// @initial date: 2005-05-04
//
// Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"),
// to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense,
// and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
//
// The above copyright notice and this permission notice (including the next paragraph) shall be included in all copies or substantial portions of the Software.
//
// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
// WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
//
#ifdef _MSC_VER // is Microsoft compiler?
# if _MSC_VER < 1300 // is 'old' VC 6 compiler?
# pragma warning( disable : 4786 ) // 'identifier was truncated to '255' characters in the debug information'
# endif // #if _MSC_VER < 1300
#endif // #ifdef _MSC_VER
#include <iostream>
#include <apps/Common/exampleHelper.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire.h>
#ifdef _WIN32
# define USE_DISPLAY
# include <mvDisplay/Include/mvIMPACT_acquire_display.h>
#endif // #ifdef _WIN32
using namespace mvIMPACT::acquire;
using namespace std;
//-----------------------------------------------------------------------------
int main( void )
//-----------------------------------------------------------------------------
{
DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr );
if( !pDev )
{
cout << "Unable to continue! Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
try
{
pDev->open();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while opening the device(error code: " << e.getErrorCode() << ")." << endl
<< "Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
FunctionInterface fi( pDev );
// send a request to the default request queue of the device and wait for the result.
manuallyStartAcquisitionIfNeeded( pDev, fi );
// Wait for results from the default capture queue by passing a timeout (The maximum time allowed
// for the application to wait for a Result). Infinity value: -1, positive value: The time to wait in milliseconds.
// Please note that slow systems or interface technologies in combination with high resolution sensors
// might need more time to transmit an image than the timeout value.
// Once the device is configured for triggered image acquisition and the timeout elapsed before
// the device has been triggered this might happen as well.
// If waiting with an infinite timeout(-1) it will be necessary to call 'imageRequestReset' from another thread
// to force 'imageRequestWaitFor' to return when no data is coming from the device/can be captured.
int requestNr = fi.imageRequestWaitFor( 10000 );
manuallyStopAcquisitionIfNeeded( pDev, fi );
// check if the image has been captured without any problems.
if( !fi.isRequestNrValid( requestNr ) )
{
// If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
// additional information under TDMR_ERROR in the interface reference
cout << "imageRequestWaitFor failed maybe the timeout value has been too small?" << endl;
return 1;
}
const Request* pRequest = fi.getRequest( requestNr );
if( pRequest->isOK() )
{
const TPayloadType payloadType( pRequest->payloadType.read() );
const ImageBuffer* pImageBuffer = ( payloadType == pt2DImage ) ? pRequest->getImageBufferDesc().getBuffer() : handleAdvancedPayloadType( pRequest, payloadType );
if( pImageBuffer )
{
#ifdef USE_DISPLAY
// everything went well. Display the result
cout << "Please note that there will be just one refresh for the display window, so if it is" << endl
<< "hidden under another window the result will not be visible." << endl;
ImageDisplayWindow display( "mvIMPACT_acquire sample" );
display.GetImageDisplay().SetImage( pImageBuffer );
display.GetImageDisplay().Update();
#else
cout << "Image captured (" << pRequest->imagePixelFormat.readS() << ", " << pImageBuffer->iWidth << "x" << pImageBuffer->iHeight << ")" << endl;
#endif // USE_DISPLAY
}
}
else
{
cout << "Error: " << pRequest->requestResult.readS() << endl;
// if the application wouldn't terminate at this point this buffer HAS TO be unlocked before
// it can be used again as currently it is under control of the user. However terminating the application
// will free the resources anyway thus the call
// fi.imageRequestUnlock( requestNr );
// can be omitted here.
return 1;
}
// unlock the buffer to let the driver know that you no longer need this buffer.
fi.imageRequestUnlock( requestNr );
cout << "Press [ENTER] to end the application" << endl;
cin.get();
return 0;
}
Grants access to devices that can be operated by this software interface.
Definition mvIMPACT_acquire.h:7081
This class and its functions represent an actual device detected by this interface in the current sys...
Definition mvIMPACT_acquire.h:6059
void open(void)
Opens a device.
Definition mvIMPACT_acquire.h:6330
ZYX read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:4251
The function interface to devices supported by this interface.
Definition mvIMPACT_acquire.h:10536
int imageRequestWaitFor(int timeout_ms, int queueNr=0) const
Waits for a request object to become ready.
Definition mvIMPACT_acquire.h:11358
int imageRequestUnlock(int nr) const
Unlocks the request for the driver again.
Definition mvIMPACT_acquire.h:11326
int imageRequestSingle(ImageRequestControl *pImageRequestControl=0, int *pRequestUsed=0) const
Sends an image request to the mvIMPACT::acquire::Device driver.
Definition mvIMPACT_acquire.h:11245
bool isRequestNrValid(int nr) const
Check if nr specifies a valid mvIMPACT::acquire::Request.
Definition mvIMPACT_acquire.h:11505
Request * getRequest(int nr) const
Returns a pointer to the desired mvIMPACT::acquire::Request.
Definition mvIMPACT_acquire.h:10930
ImageBuffer * getBuffer(void) const
Grants access to the underlying mvIMPACT::acquire::ImageBuffer structure managed by this object.
Definition mvIMPACT_acquire.h:8116
A base class for exceptions generated by Impact Acquire.
Definition mvIMPACT_acquire.h:256
int getErrorCode(void) const
Returns a unique numerical representation for this error.
Definition mvIMPACT_acquire.h:275
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition mvIMPACT_acquire.h:3307
Contains information about a captured buffer.
Definition mvIMPACT_acquire.h:8463
const ImageBufferDesc & getImageBufferDesc(void) const
Returns a const reference to the image buffer descriptor of this request.
Definition mvIMPACT_acquire.h:8851
bool isOK(void) const
Convenience function to check if a request has been processed successfully.
Definition mvIMPACT_acquire.h:9248
PropertyIRequestResult requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition mvIMPACT_acquire.h:9558
PropertyIImageBufferPixelFormat imagePixelFormat
An enumerated integer property (read-only) containing the pixel format of this image.
Definition mvIMPACT_acquire.h:9910
PropertyIPayloadType payloadType
An enumerated integer property (read-only) defining the payload type of this request.
Definition mvIMPACT_acquire.h:9595
A class that can be used to display images in a window.
Definition mvIMPACT_acquire_display.h:596
int iHeight
The height of the image in pixel or lines.
Definition mvImageBuffer.h:100
int iWidth
The width of the image in pixel.
Definition mvImageBuffer.h:102
TPayloadType
Defines supported payload types.
Definition mvDriverBaseEnums.h:4502
@ pt2DImage
Color or monochrome (2D) image.
Definition mvDriverBaseEnums.h:4520
Fully describes a captured image.
Definition mvImageBuffer.h:96
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition mvImageBuffer.h:44