Once the device has been selected, the update process will be started. Depending on the selected device and parameters the console output might and the duration might differ.
If desired, this sample can also be used as a command-line tool to update Balluff/MATRIX VISION devices. The following command-line parameters might be useful in this case.
The update process itself is very straight forward. It is just necessary to create an instance of mvIMPACT::acquire::FirmwareUpdater. To configure the update process itself it is necessary to pass the correct parameters to the constructor. Afterwards it is sufficient to call mvIMPACT::acquire::FirmwareUpdater::update.
The callbacks can be customized to get the required behavior. In this example the update status callbacks just return some message to the shell and look like this:
For mvBlueFOX3 or mvBlueCOUGAR-X/XD/XT devices it is necessary to provide the path to a firmware archive (*.mvu file). Some cases might require some specific parameters to be changed e.g. in case of downgrading a device or if there might be a breaking change within the device's software interface.
As BVS CA-BN (mvBlueNAOS) devices are very much integrated within the host system, there is no separate firmware file which can be downloaded. The devices firmware is embedded into the Impact Acquire framework and has to be updated once the Impact Acquire framework on the host system contains breaking changes. This applies for upgrades as well as for downgrades.
As mvBlueFOX devices are not capable of the complex functionalities provided by GenICam™ compliant devices the set of configurable parameters is much more limited. There is no specific firmware file available, instead different firmware versions are shipped within the mvBlueFOX package and can be selected for the update via the mvIMPACT::acquire::FirmwareUpdater::firmwareVersionToUpload property.
#ifdef _MSC_VER
# if _MSC_VER < 1300
# pragma warning( disable : 4786 )
# endif
# include <windows.h>
#endif
#include <iostream>
#include <apps/Common/exampleHelper.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire.h>
using namespace std;
enum DeviceFamily
{
dfBVS_CA_BN,
dfMvBlueCOUGAR,
dfMvBlueFOX3,
dfMvBlueFOX,
dfBVS_CA_C,
dfUnknown
};
{
public:
explicit MyFirmwareUpdater(
mvIMPACT::acquire::Device* pDev,
bool boForceOverideSameVersion =
false,
bool boForceDowngrade =
false,
bool boForceSameVersion =
false,
bool boForceBreakingChange =
false ) :
mvIMPACT::
acquire::
FirmwareUpdater( pDev, boForceOverideSameVersion, boForceDowngrade, boForceSameVersion, boForceBreakingChange ) {}
{
cout <<
"Error: " <<
statusMessage() <<
"@" << timeElapsed_s <<
" s" << endl;
}
int onErasingFlash(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Erasing - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
{
cout << "Unzipping firmware archive - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
{
cout << "Updating boot programmer - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
int onUploadingImage(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Uploading - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
int onRebooting(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Rebooting - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
int onHardResetRequired(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Rebooting - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl
<< "Manual hard reset required." << endl;
}
int onSavingUserSets(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Saving sets - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
int onLoadingUserSets(
const int currentProgress_pc,
const double timeElapsed_s )
const override
{
cout << "Loading sets - Update progress: " << currentProgress_pc << ", time " << timeElapsed_s << " s" << endl;
}
};
bool IsGigEVisionDevice(
const Device* pDev )
{
if( locator.bindComponent( deviceIPAddress,
"DeviceIPAddress" ) && ( deviceIPAddress.
readS() !=
"Unavailable" ) )
{
return true;
}
return false;
}
DeviceFamily GetDeviceFamily(
const Device* pDev )
{
if( ( pDev->
family.
readS() ==
"mvBlueCOUGAR" || pDev->
family.
readS() ==
"BVS CA" ) && IsGigEVisionDevice( pDev ) )
{
return dfMvBlueCOUGAR;
}
{
return dfMvBlueFOX3;
}
else if( ( pDev->
family.
read().find(
"mvBlueNAOS" ) == 0 ) || ( pDev->
family.
read().find(
"BVS CA-BN" ) == 0 ) )
{
return dfBVS_CA_BN;
}
{
return dfMvBlueFOX;
}
{
return dfBVS_CA_C;
}
return dfUnknown;
}
bool GetLatestLocalFirmwareVersion(
const Device* pDev,
string& latestFirmwareVersion )
{
if( !locator.bindComponent( firmwareVersionLatest, "FirmwareVersionLatest" ) )
{
return false;
}
latestFirmwareVersion = firmwareVersionLatest.
readS();
return ( currentFirmwareVersion == latestFirmwareVersion );
}
TDMR_ERROR updateDeviceFromFirmwareArchive(
Device* pDev,
const string& pathToFirmwareArchive,
bool boForceOverideSameVersion,
bool boForceDowngrade,
bool boForceSameVersion,
bool boForceBreakingChange,
string& status )
{
MyFirmwareUpdater fwu( pDev, boForceOverideSameVersion, boForceDowngrade, boForceSameVersion, boForceBreakingChange );
result = fwu.update( pathToFirmwareArchive );
{
result = fwu.verifyFirmwareChecksum( pDev, pathToFirmwareArchive, nullptr );
{
cout << "Firmware checksum verification: " << fwu.statusMessage() << endl;
}
else
{
cout << "Firmware checksum verified successful! " << endl;
}
}
{
status = fwu.statusMessage();
}
return result;
}
{
MyFirmwareUpdater fwu( pDev );
if( !version.empty() )
{
fwu.firmwareVersionToUpload.writeS( version );
}
cout <<
"Updating device " << pDev->
serial.
read() <<
" from FW version "
<< " to " << fwu.firmwareVersionToUpload.readS() << "." << endl;
result = fwu.update();
{
status = fwu.statusMessage();
}
return result;
}
{
string latestFirmwareVersion;
if( GetLatestLocalFirmwareVersion( pDev, latestFirmwareVersion ) )
{
if( !boForce )
{
cout <<
"Skipping device " << pDev->
serial.
read() <<
" because it already uses the current FW version ("
}
cout <<
"Device " << pDev->
serial.
read() <<
" already uses the current FW version ("
<< "Not skipping because 'force' specified'." << endl;
}
cout <<
"Updating device " << pDev->
serial.
read() <<
" from FW version "
<< " to " << latestFirmwareVersion << "." << endl;
MyFirmwareUpdater fwu( pDev );
result = fwu.update();
{
status = fwu.statusMessage();
}
return result;
}
bool isDeviceSupportedBySample(
const Device*
const pDev )
{
return GetDeviceFamily( pDev ) != dfUnknown;
}
void displayCommandLineOptions( void )
{
cout << "Available command-line parameters:" << endl
<< " General:" << endl
<< " 'serial' or 's' to specify the serial number of the device to update (if not specified the user will be asked to select a device). Wildcard and multiple inputs are supported. When wildcard is used, all matching devices will be updated." << endl
<< " 'unattended' or 'u' to specify no questions asked, if possible" << endl
<< " 'force' or 'f' to specify force update even if FW is already up-to-date" << endl
<< " 'gracefulExit' or 'g' to specify graceful exit of the program even if updating at least one device did fail" << endl
<< " 'help' or 'h' displays this help text" << endl
<< " mvBlueCOUGAR-X(D|T|V|I|W) and mvBlueFOX3:" << endl
<< " 'forceDowngrade' or 'd' to force an update even if the specified FW is older than the version already installed" << endl
<< " 'keepUserSets' or 'k' if UserSets stored on the device should still be present after the update" << endl
<< " 'forceBreakingChange' or 'b' if the device should be updated even if the interface might be different afterwards" << endl
<< " 'pathToFWArchive' or 'p' to specify the firmware archive which should be used to update the device" << endl
<< " mvBlueFOX:" << endl
<< " 'version' or 'v' to specify the version that should be used to update the device" << endl
<< " BVS CA-C*:" << endl
<< " 'forceDowngrade' or 'd' to force an update even if the specified FW is older than the version already installed" << endl
<< " 'pathToFWArchive' or 'p' to specify the firmware archive which should be used to update the device" << endl
<< endl
<< "USAGE EXAMPLES:" << endl
<< " FirmwareUpdate s=BN* f=1" << endl
<< " FirmwareUpdate s=GX* p=\"path to firmware archive\" k=0" << endl
<< " FirmwareUpdate s=BF* v=49" << endl << endl;
}
int main( int argc, char* argv[] )
{
bool boUnattended = false;
bool boForceSameVersion = false;
bool boForceDowngrade = false;
bool boKeepUserSets = true;
bool boForceBreakingChange = false;
bool boGracefulExit = false;
string version;
string pathToFirmwareArchive;
vector<string> inputSerialNumbers;
vector<string> selectedSerialNumbers;
vector<Device*> matchingDevices;
if( argc > 1 )
{
bool boInvalidCommandLineParameterDetected = false;
for( int i = 1; i < argc; i++ )
{
const string param( argv[i] );
const string::size_type keyEnd = param.find_first_of( "=" );
if( ( keyEnd == string::npos ) || ( keyEnd == param.length() - 1 ) )
{
cout << "Invalid command-line parameter: '" << param << "' (ignored)." << endl;
boInvalidCommandLineParameterDetected = true;
}
else
{
const string key = param.substr( 0, keyEnd );
const string value = param.substr( keyEnd + 1 );
if( ( key == "serial" ) || ( key == "s" ) )
{
inputSerialNumbers.push_back( value );
}
else if( ( key == "unattended" ) || ( key == "u" ) )
{
boUnattended = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "force" ) || ( key == "f" ) )
{
boForceSameVersion = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "forceDowngrade" ) || ( key == "d" ) )
{
boForceDowngrade = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "keepUserSets" ) || ( key == "k" ) )
{
boKeepUserSets = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "forceBreakingChange" ) || ( key == "b" ) )
{
boForceBreakingChange = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "version" ) || ( key == "v" ) )
{
version = value;
}
else if( ( key == "pathToFWArchive" ) || ( key == "p" ) )
{
pathToFirmwareArchive = value;
}
else if( ( key == "gracefulExit" ) || ( key == "g" ) )
{
boGracefulExit = ( atoi( value.c_str() ) != 0 );
}
else if( ( key == "help" ) || ( key == "h" ) )
{
displayCommandLineOptions();
}
else
{
cout << "Invalid command-line parameter: '" << param << "' (ignored)." << endl;
boInvalidCommandLineParameterDetected = true;
}
}
}
if( boInvalidCommandLineParameterDetected )
{
displayCommandLineOptions();
}
}
else
{
cout << endl << "No command-line parameters specified." << endl << endl;
displayCommandLineOptions();
}
for( const string& serialNumber : inputSerialNumbers )
{
const string::size_type wildcardPos = serialNumber.find_first_of( "*" );
if( wildcardPos != string::npos )
{
const string serialNumberPrefix = serialNumber.substr( 0, wildcardPos );
for( int i = 0; i < deviceCount; i++ )
{
pDev = devMgr.
getDevice( i );
if( !pDev )
{
break;
}
if( pDev->
serial.
readS().find( serialNumberPrefix ) != string::npos )
{
if( find( selectedSerialNumbers.begin(), selectedSerialNumbers.end(), pDev->
serial.
readS() ) == selectedSerialNumbers.end() )
{
matchingDevices.push_back( pDev );
selectedSerialNumbers.push_back( pDev->
serial.
readS() );
}
}
}
if( matchingDevices.empty() )
{
cout << "No device found with serial number starting with '" << serialNumberPrefix << "'." << endl;
}
}
else
{
if( pDev != nullptr )
{
if( find( selectedSerialNumbers.begin(), selectedSerialNumbers.end(), pDev->
serial.
readS() ) == selectedSerialNumbers.end() )
{
matchingDevices.push_back( pDev );
selectedSerialNumbers.push_back( pDev->
serial.
readS() );
}
}
}
}
if( matchingDevices.empty() )
{
pDev = getDeviceFromUserInput( devMgr, isDeviceSupportedBySample );
if( pDev != nullptr )
{
matchingDevices.push_back( pDev );
}
}
if( matchingDevices.empty() )
{
cout << "Unable to continue!" << endl;
return 1;
}
int anyUpdateFailed = 0;
for(
Device* pDevice : matchingDevices )
{
const DeviceFamily deviceFamily = GetDeviceFamily( pDevice );
if( deviceFamily == dfUnknown )
{
cout << "The selected device is not supported by this sample. Unable to continue!" << endl;
if( !boUnattended )
{
cout << "Press [ENTER] to end the application" << endl;
cin.get();
}
return 1;
}
if( !boUnattended )
{
cout << "Press [ENTER] to update the device." << endl;
cin.get();
}
cout << "Updating " << pDevice->serial.readS() << "..." << endl;
string status;
try
{
switch( deviceFamily )
{
case dfBVS_CA_C:
boForceBreakingChange = false;
case dfMvBlueCOUGAR:
case dfMvBlueFOX3:
updateResult = updateDeviceFromFirmwareArchive( pDevice, pathToFirmwareArchive, boForceSameVersion, boForceDowngrade, boKeepUserSets, boForceBreakingChange, status );
break;
case dfMvBlueFOX:
updateResult = updateBlueFOX( pDevice, version, status );
break;
case dfBVS_CA_BN:
updateResult = updateBVS_CA_BN( pDevice, boForceSameVersion, status );
break;
case dfUnknown:
break;
}
}
{
cout << "An error occurred while updating the firmware of the device " << pDevice->serial.readS()
cout << "Status: " << status << endl;
}
{
anyUpdateFailed = 1;
}
}
if( !boUnattended )
{
cout << "Press [ENTER] to end the application" << endl;
cin.get();
}
return boGracefulExit ? 0 : anyUpdateFailed;
}
A class to locate components within the driver.
Definition mvIMPACT_acquire.h:7896
Grants access to devices that can be operated by this software interface.
Definition mvIMPACT_acquire.h:7081
unsigned int deviceCount(void) const
Returns the number of devices currently present in the system.
Definition mvIMPACT_acquire.h:7253
Device * getDeviceBySerial(const std::string &serial="", unsigned int devNr=0, char wildcard=' *') const
Tries to locate a device via the serial number.
Definition mvIMPACT_acquire.h:7377
void updateDeviceList(void) const
Updates the internal device list.
Definition mvIMPACT_acquire.h:7289
PropertyI firmwareVersion
An integer property (read-only) containing the firmware version of this device.
Definition mvIMPACT_acquire.h:6520
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition mvIMPACT_acquire.h:6461
PropertyS family
A string property (read-only) containing the family name of this device.
Definition mvIMPACT_acquire.h:6436
HDEV hDev(void) const
A unique identifier for this device.
Definition mvIMPACT_acquire.h:6228
virtual int onErasingFlash(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once the devices flash memory is erased.
Definition mvIMPACT_acquire.h:22913
virtual int onUploadingImage(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once the actual firmware file is uploaded to the device's flash memory.
Definition mvIMPACT_acquire.h:22976
std::string statusMessage(void) const
Returns the current status from the status property.
Definition mvIMPACT_acquire.h:23115
virtual int onUpdatingBootProgrammer(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once the boot programmer of an mvBlueFOX3 camera is updated.
Definition mvIMPACT_acquire.h:22953
virtual int onRebooting(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once the device reboots to make sure the new firmware is applied to the ...
Definition mvIMPACT_acquire.h:22996
virtual int onErrorMessage(const double timeElapsed_s) const
This function will be called once a message is waiting to be passed to the user.
Definition mvIMPACT_acquire.h:22896
virtual int onLoadingUserSets(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called when the settings of the device are written back after updating the firm...
Definition mvIMPACT_acquire.h:23056
virtual int onSavingUserSets(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called when the settings of the device are stored before updating the firmware.
Definition mvIMPACT_acquire.h:23036
virtual int onHardResetRequired(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once the device reboots and a manual hard reset is required.
Definition mvIMPACT_acquire.h:23016
virtual int onUnzippingFirmwareArchive(const int currentProgress_pc, const double timeElapsed_s) const
This function will be called once firmware archive (*.mvu) is unzipped to provide the correct firmwar...
Definition mvIMPACT_acquire.h:22931
A base class for exceptions generated by Impact Acquire.
Definition mvIMPACT_acquire.h:256
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition mvIMPACT_acquire.h:288
std::string read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:5263
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition mvIMPACT_acquire.h:3307
EnumPropertyI< int > PropertyI
A type for integer properties.
Definition mvIMPACT_acquire.h:4611
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.h:2779
EnumPropertyI64< int64_t > PropertyI64
Provided for convenience only. This type represents a standard 64 bit integer property type.
Definition mvIMPACT_acquire.h:5047
@ DMR_NO_ERROR
The function call was executed successfully.
Definition mvDriverBaseEnums.h:2781
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition mvImageBuffer.h:44
Definition mvImageBuffer.h:42