Impact Acquire SDK C++
AcquisitionControl Class Reference

Category for the acquisition and trigger control features. More...

#include <mvIMPACT_acquire_GenICam.h>

Public Member Functions

 AcquisitionControl (mvIMPACT::acquire::Device *pDev, const std::string &settingName="Base")
 Constructs a new mvIMPACT::acquire::GenICam::AcquisitionControl object.

Public Attributes

Method acquisitionAbort
 A method object. Aborts the Acquisition immediately.
PropertyI64 acquisitionAlternateFilter
 An enumerated integer property. Filter images if LineSource is ExposureAlternateActive.
Method acquisitionArm
 A method object. Arms the device before an AcquisitionStart command.
PropertyI64 acquisitionBurstFrameCount
 An integer property. Number of frames to acquire for each FrameBurstStart trigger.
PropertyI64 acquisitionFrameCount
 An integer property. Number of frames to acquire in MultiFrame Acquisition mode.
PropertyF acquisitionFrameRate
 A floating point property. Controls the acquisition rate (in Hertz) at which the frames are captured.
PropertyIBoolean acquisitionFrameRateEnable
 A boolean property. Controls if the AcquisitionFrameRate feature is writable and used to control the acquisition rate.
PropertyF acquisitionLineRate
 A floating point property. Controls the rate (in Hertz) at which the Lines in a Frame are captured.
PropertyIBoolean acquisitionLineRateEnable
 A boolean property. Controls if the AcquisitionLineRate feature is writable and used to control the acquisition rate.
PropertyI64 acquisitionMode
 An enumerated integer property. Sets the acquisition mode of the device.
PropertyI64 acquisitionMultiPartMode
 An enumerated integer property. Control which components are sent in a MultiPart buffer.
Method acquisitionStart
 A method object. Starts the Acquisition of the device.
PropertyIBoolean acquisitionStatus
 A boolean property. Reads the state of the internal acquisition signal selected using AcquisitionStatusSelector.
PropertyI64 acquisitionStatusSelector
 An enumerated integer property. Selects the internal acquisition signal to read using AcquisitionStatus.
Method acquisitionStop
 A method object. Stops the Acquisition of the device at the end of the current Frame.
PropertyI64 acquisitionStopMode
 An enumerated integer property. Controls how the AcquisitionStop command and the acquisition stopped using a trigger (e.g.
PropertyI64 exposureAuto
 An enumerated integer property. Sets the automatic exposure mode when ExposureMode is Timed.
PropertyI64 exposureMode
 An enumerated integer property. Sets the operation mode of the Exposure.
PropertyI64 exposureRegionHeight
 An integer property. Height defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).
PropertyI64 exposureRegionOffsetX
 An integer property. Offset X defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).
PropertyI64 exposureRegionOffsetY
 An integer property. Offset Y defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).
PropertyI64 exposureRegionWidth
 An integer property. Width defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).
PropertyF exposureTime
 A floating point property. Sets the Exposure time when ExposureMode is Timed and ExposureAuto is Off.
PropertyF exposureTimeAutoMax
 A floating point property. Sets the max exposure time in auto mode.
PropertyI64 exposureTimeMode
 An enumerated integer property. Sets the configuration mode of the ExposureTime feature.
PropertyI64 exposureTimeSelector
 An enumerated integer property. Selects which exposure time is controlled by the ExposureTime feature.
PropertyF multiSlopeExposureGradient
 A floating point property. The gradient of the additional slope that is defined by this knee-point.
PropertyF multiSlopeExposureLimit
 A floating point property. Percent of the ExposureTime at a certain knee-point of multi-slope exposure.
PropertyF multiSlopeIntensityLimit
 A floating point property. The relative intensity which divides intensities influenced by different exposure slopes.
PropertyI64 multiSlopeKneePointCount
 An integer property. The number of knee-points as well as the number of additional exposure slopes used for multi-slope exposure.
PropertyI64 multiSlopeKneePointSelector
 An integer property. Selects the parameters for controlling an additional slope in multi-slope exposure.
PropertyI64 multiSlopeMode
 An enumerated integer property. Controls multi-slope exposure state.
PropertyF multiSlopeSaturationThreshold
 A floating point property. The percentage of the full saturation that is applied at a certain knee-point of a multi-slope exposure.
PropertyI64 mvAcquisitionFrameRateEnable
 An enumerated integer property. Enables the use of the 'AcquisitionFrameRate' feature.
PropertyI64 mvAcquisitionFrameRateLimitMode
 An enumerated integer property. Controls the calculation of the maximum frame rate.
PropertyI64 mvAcquisitionMemoryAOIParameterChanged
 An integer property. AOI and/or binning parameter changed after last Acquisition.
PropertyI64 mvAcquisitionMemoryFrameCount
 An integer property. The number of frames currently stored in the frame buffer.
PropertyI64 mvAcquisitionMemoryMaxFrameCount
 An integer property. Maximum number of frames that can be recorded in the current configuration(deprecated, use the maximum value of 'mvAcquisitionMemoryFrameCount' instead).
PropertyI64 mvAcquisitionMemoryMode
 An enumerated integer property. mvRecord is used to store frames in memory. mvPlayback transfers stored frames. mvPretrigger stores frames in memory to be transferred after trigger.
PropertyI64 mvCompressionKneepoint
 An integer property. Knee point of 10 to 8 bit compression.
PropertyI64 mvExposureActiveShift
 An integer property. Sets the delay between the ExposureActive signal at the output and the exposure start at the sensor in us. Negative values mean ExposureActive is set to high before the exposure. Positive values mean ExposureActive is set to high after the exposure.
PropertyIBoolean mvExposureActiveShiftEnable
 A boolean property. Enables the property to set the value of the shift between sensor exposure and the signal ExposureActive at the camera output.
PropertyI64 mvExposureAutoAOIMode
 An enumerated integer property. Common AutoControl AOI used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 mvExposureAutoAverageGrey
 An integer property. Common desired average grey value (in percent) used for Auto Gain Control(AGC) and Auto Exposure Control(AEC).
PropertyI64 mvExposureAutoDelayImages
 An integer property. The number of frames that the AEC must skip before updating the exposure register.
PropertyI64 mvExposureAutoHeight
 An integer property. Common AOI Height used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 mvExposureAutoHighlightAOI
 An enumerated integer property. Highlight auto control AOI to check AOI settings. Switch off for normal operation.
PropertyF mvExposureAutoLowerLimit
 A floating point property. The lower limit of the exposure time in auto exposure mode.
PropertyI64 mvExposureAutoMode
 An enumerated integer property. Selects the common auto mode for gain and exposure.
PropertyI64 mvExposureAutoOffsetX
 An integer property. Common AOI XOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 mvExposureAutoOffsetY
 An integer property. Common AOI YOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 mvExposureAutoSpeed
 An enumerated integer property. Determines the increment or decrement size of exposure value from frame to frame.
PropertyF mvExposureAutoUpperLimit
 A floating point property. The upper limit of the exposure time in auto exposure mode.
PropertyI64 mvExposureAutoWidth
 An integer property. Common AOI Width used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyF mvExposureHorizontalZoneDivider
 A floating point property. Defines the position(in percent of the total number of lines) within the image to switch from one exposure time to the next.
PropertyI64 mvExposureZoneHeight
 An integer property. Defines the height of the Zone 0. The next line is the start of Zone 1.
PropertyI64 mvExposureZoneResultingHeight
 An integer property. Last line of the Zone 0. The next line is the start of Zone 1.
PropertyI64 mvFeatureMode
 An enumerated integer property. Enables feature mode.
PropertyIBoolean mvLensCalibrationEnable
 A boolean property. Enables or disables lens calibration.
PropertyI64 mvMultiExposureCount
 An integer property. The number of exposures per frame.
PropertyI64 mvPretriggerFrameCount
 An integer property. Number of frames to acquire before the occurrence of an AcquisitionStart or AcquisitionActive trigger.
PropertyF mvResultingFrameRate
 A floating point property. Shows the resulting frame rate.
PropertyI64 mvSensorRegister
 An integer property. Number of sensor register to access.
PropertyI64 mvSensorRegisterValue
 An integer property. Value of sensor register.
PropertyI64 mvShutterMode
 An enumerated integer property. Selects the shutter mode of the sensor.
PropertyIBoolean mvSmartFrameRecallEnable
 A boolean property. When active in addition to the processed image data also the unprocessed image is stored inside the devices RAM.
PropertyI64 mvSmartFrameRecallFrameSkipRatio
 An integer property. When set to a value different from zero, the smaller frames get thinned out. AOI requests can still be done for all frames.
PropertyI64 mvSmartFrameRecallTimestampLookupAccuracy
 An integer property. This value defines the strictness of the timestamp-check for the recalled image (given in us).
PropertyI64 mvSmearReduction
 An enumerated integer property. Smear reduction in triggered and non-overlapped mode.
PropertyF rcExposureAutoAverageMax
 A floating point property. Sets the maximum mean intensity in auto mode.
PropertyF rcExposureAutoAverageMin
 A floating point property. Sets the minimum mean intensity in auto mode.
PropertyI64 triggerActivation
 An enumerated integer property. Specifies the activation mode of the trigger.
PropertyF triggerDelay
 A floating point property. Specifies the delay in microseconds (us) to apply after the trigger reception before activating it.
PropertyI64 triggerDivider
 An integer property. Specifies a division factor for the incoming trigger pulses.
PropertyI64 triggerMode
 An enumerated integer property. Controls if the selected trigger is active.
PropertyI64 triggerMultiplier
 An integer property. Specifies a multiplication factor for the incoming trigger pulses.
PropertyI64 triggerOverlap
 An enumerated integer property. Specifies the type trigger overlap permitted with the previous frame or line.
PropertyI64 triggerSelector
 An enumerated integer property. Selects the type of trigger to configure.
Method triggerSoftware
 A method object. Generates an internal trigger.
PropertyI64 triggerSource
 An enumerated integer property. Specifies the internal signal or physical input Line to use as the trigger source.

Detailed Description

Constructor & Destructor Documentation

◆ AcquisitionControl()

AcquisitionControl ( mvIMPACT::acquire::Device * pDev,
const std::string & settingName = "Base" )
inlineexplicit

Constructs a new mvIMPACT::acquire::GenICam::AcquisitionControl object.

Parameters
[in]pDevA pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT::acquire::FunctionInterface::getAvailableSettings, new settings can be created with the function mvIMPACT::acquire::FunctionInterface::createSetting

Member Data Documentation

◆ acquisitionAbort

Method acquisitionAbort

A method object. Aborts the Acquisition immediately.

Aborts the Acquisition immediately. This will end the capture without completing the current Frame or waiting on a trigger. If no Acquisition is in progress, the command is ignored.

◆ acquisitionAlternateFilter

PropertyI64 acquisitionAlternateFilter

An enumerated integer property. Filter images if LineSource is ExposureAlternateActive.

Skip sending of some images depending on GPIO output value. This filter is considered if LineSource of Out1 or Out2 is ExposureAlternateActive.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The filter is turned off, i.e. all images are sent irrespective of the LineSource of Out1 and Out2.
  • OnlyHigh (Display string: 'Only High'): Only send images if LineSource of Out1 or Out2 is ExposureAlternateActive and output currently high.
  • OnlyLow (Display string: 'Only Low'): Only send images if LineSource of Out1 or Out2 is ExposureAlternateActive and output currently low.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ acquisitionArm

Method acquisitionArm

A method object. Arms the device before an AcquisitionStart command.

Arms the device before an AcquisitionStart command. This optional command validates all the current features for consistency and prepares the device for a fast start of the Acquisition.

◆ acquisitionBurstFrameCount

PropertyI64 acquisitionBurstFrameCount

An integer property. Number of frames to acquire for each FrameBurstStart trigger.

Number of frames to acquire for each FrameBurstStart trigger.

◆ acquisitionFrameCount

PropertyI64 acquisitionFrameCount

An integer property. Number of frames to acquire in MultiFrame Acquisition mode.

Number of frames to acquire in MultiFrame Acquisition mode.

◆ acquisitionFrameRate

PropertyF acquisitionFrameRate

A floating point property. Controls the acquisition rate (in Hertz) at which the frames are captured.

Controls the acquisition rate (in Hertz) at which the frames are captured.

◆ acquisitionFrameRateEnable

PropertyIBoolean acquisitionFrameRateEnable

A boolean property. Controls if the AcquisitionFrameRate feature is writable and used to control the acquisition rate.

Controls if the AcquisitionFrameRate feature is writable and used to control the acquisition rate. Otherwise, the acquisition rate is implicitly controlled by the combination of other features like ExposureTime, etc...

◆ acquisitionLineRate

PropertyF acquisitionLineRate

A floating point property. Controls the rate (in Hertz) at which the Lines in a Frame are captured.

Controls the rate (in Hertz) at which the Lines in a Frame are captured.

◆ acquisitionLineRateEnable

PropertyIBoolean acquisitionLineRateEnable

A boolean property. Controls if the AcquisitionLineRate feature is writable and used to control the acquisition rate.

Controls if the AcquisitionLineRate feature is writable and used to control the acquisition rate. Otherwise, the acquisition rate is implicitly controlled by the combination of other features like ExposureTime, etc...

◆ acquisitionMode

PropertyI64 acquisitionMode

An enumerated integer property. Sets the acquisition mode of the device.

Sets the acquisition mode of the device. It defines mainly the number of frames to capture during an acquisition and the way the acquisition stops.

The following string values might be valid for this feature:

  • SingleFrame (Display string: 'Single Frame'): One frame is captured.
  • MultiFrame (Display string: 'Multi Frame'): The number of frames specified by AcquisitionFrameCount is captured.
  • Continuous (Display string: 'Continuous'): Frames are captured continuously until stopped with the AcquisitionStop command.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ acquisitionMultiPartMode

PropertyI64 acquisitionMultiPartMode

An enumerated integer property. Control which components are sent in a MultiPart buffer.

Immediately send one single component per frame/buffer when it becomes available.

The following string values might be valid for this feature:

  • SingleComponent (Display string: 'Single Component'): Immediately send one single component per frame/buffer when it becomes available.
  • SynchronizedComponents (Display string: 'Synchronized Components'): Only send a frame/buffer if all enabled components are available for that time.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ acquisitionStart

Method acquisitionStart

A method object. Starts the Acquisition of the device.

Starts the Acquisition of the device. The number of frames captured is specified by AcquisitionMode.

◆ acquisitionStatus

PropertyIBoolean acquisitionStatus

A boolean property. Reads the state of the internal acquisition signal selected using AcquisitionStatusSelector.

Reads the state of the internal acquisition signal selected using AcquisitionStatusSelector.

◆ acquisitionStatusSelector

PropertyI64 acquisitionStatusSelector

An enumerated integer property. Selects the internal acquisition signal to read using AcquisitionStatus.

Selects the internal acquisition signal to read using AcquisitionStatus.

The following string values might be valid for this feature:

  • AcquisitionTriggerWait (Display string: 'Acquisition Trigger Wait'): Device is currently waiting for a trigger for the capture of one or many frames.
  • AcquisitionActive (Display string: 'Acquisition Active'): Device is currently doing an acquisition of one or many frames.
  • AcquisitionTransfer (Display string: 'Acquisition Transfer'): Device is currently transferring an acquisition of one or many frames.
  • FrameTriggerWait (Display string: 'Frame Trigger Wait'): Device is currently waiting for a frame start trigger.
  • FrameActive (Display string: 'Frame Active'): Device is currently doing the capture of a frame.
  • ExposureActive (Display string: 'Exposure Active'): Device is doing the exposure of a frame.
  • FrameTransfer (Display string: 'Frame Transfer'): See TransferStatus.
  • FrameTransfer (Display string: 'Frame Transfer'): See TransferStatus.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ acquisitionStop

Method acquisitionStop

A method object. Stops the Acquisition of the device at the end of the current Frame.

Stops the Acquisition of the device at the end of the current Frame. It is mainly used when AcquisitionMode is Continuous but can be used in any acquisition mode.

◆ acquisitionStopMode

PropertyI64 acquisitionStopMode

An enumerated integer property. Controls how the AcquisitionStop command and the acquisition stopped using a trigger (e.g.

Controls how the AcquisitionStop command and the acquisition stopped using a trigger (e.g. AcquisitionActive, FrameBurstActive, FrameActive or FrameEnd trigger), ends an ongoing frame. This feature is mainly used in Linescan devices where each line in a frame is acquired sequentially.

The following string values might be valid for this feature:

  • Complete (Display string: 'Complete'): When stopped during a frame, the device will continue acquisition of lines until the specified Height is reached to deliver a complete default size frame. Note that if each line is triggered from an external source and this line trigger stops no frame is delivered, and an AcquisitionAbort is needed.
  • Immediate (Display string: 'Immediate'): Acquisition stops immediately even during a frame and only the lines acquired at the time are delivered.
  • ImmediateWithPadding (Display string: 'Immediate With Padding'): Acquisition stops immediately even during a frame but the remaining of the frame will be padded with data to deliver a complete default Height frame.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ exposureAuto

PropertyI64 exposureAuto

An enumerated integer property. Sets the automatic exposure mode when ExposureMode is Timed.

Sets the automatic exposure mode when ExposureMode is Timed. The exact algorithm used to implement this control is device-specific.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): Exposure duration is user controlled using ExposureTime.
  • Once (Display string: 'Once'): Exposure duration is adapted once by the device. Once it has converged, it returns to the Off state.
  • Continuous (Display string: 'Continuous'): Exposure duration is constantly adapted by the device to maximize the dynamic range.
  • mvSequenced (Display string: 'mv Sequenced')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ exposureMode

PropertyI64 exposureMode

An enumerated integer property. Sets the operation mode of the Exposure.

Sets the operation mode of the Exposure.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): Disables the Exposure and let the shutter open.
  • Timed (Display string: 'Timed'): Timed exposure. The exposure duration time is set using the ExposureTime or ExposureAuto features and the exposure starts with the FrameStart or LineStart.
  • TriggerWidth (Display string: 'Trigger Width'): Uses the width of the current Frame or Line trigger signal(s) pulse to control the exposure duration. Note that if the Frame or Line TriggerActivation is RisingEdge or LevelHigh, the exposure duration will be the time the trigger stays High. If TriggerActivation is FallingEdge or LevelLow, the exposure time will last as long as the trigger stays Low.
  • TriggerControlled (Display string: 'Trigger Controlled'): Uses one or more trigger signal(s) to control the exposure duration independently from the current Frame or Line triggers. See ExposureStart, ExposureEnd and ExposureActive of the TriggerSelector feature.
  • mvMultiZone (Display string: 'mv Multi Zone'): The exposure duration time can be configured individually for different zones within the image by setting the 'ExposureTimeSelector' to one of the 'mvHorizontalZone' values. This mode will only have effect on the image when operating the device in a 'mvMultiAreaMode' different from 'mvOff'.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ exposureRegionHeight

PropertyI64 exposureRegionHeight

An integer property. Height defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

Height defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

◆ exposureRegionOffsetX

PropertyI64 exposureRegionOffsetX

An integer property. Offset X defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

Offset X defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

◆ exposureRegionOffsetY

PropertyI64 exposureRegionOffsetY

An integer property. Offset Y defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

Offset Y defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

◆ exposureRegionWidth

PropertyI64 exposureRegionWidth

An integer property. Width defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

Width defining a rectangular region in the left rectified image for limiting the area used by auto exposure (in pixels).

◆ exposureTime

PropertyF exposureTime

A floating point property. Sets the Exposure time when ExposureMode is Timed and ExposureAuto is Off.

Sets the Exposure time when ExposureMode is Timed and ExposureAuto is Off. This controls the duration where the photosensitive cells are exposed to light.

◆ exposureTimeAutoMax

PropertyF exposureTimeAutoMax

A floating point property. Sets the max exposure time in auto mode.

This value sets the max exposure time in us when ExposureAuto is Continuous.

◆ exposureTimeMode

PropertyI64 exposureTimeMode

An enumerated integer property. Sets the configuration mode of the ExposureTime feature.

Sets the configuration mode of the ExposureTime feature.

The following string values might be valid for this feature:

  • Common (Display string: 'Common'): The exposure time is common to all the color components. The common ExposureTime value to use can be set selecting it with ExposureTimeSelector[Common].
  • Individual (Display string: 'Individual'): The exposure time is individual for each color component. Each individual ExposureTime values to use can be set by selecting them with ExposureTimeSelector.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ exposureTimeSelector

PropertyI64 exposureTimeSelector

An enumerated integer property. Selects which exposure time is controlled by the ExposureTime feature.

Selects which exposure time is controlled by the ExposureTime feature. This allows for independent control over the exposure components.

The following string values might be valid for this feature:

  • Blue (Display string: 'Blue'): Selects the blue ExposureTime.
  • Common (Display string: 'Common'): Selects the common ExposureTime.
  • Cyan (Display string: 'Cyan'): Selects the cyan common ExposureTime.
  • Green (Display string: 'Green'): Selects the green ExposureTime.
  • Infrared (Display string: 'Infrared'): Selects the infrared ExposureTime.
  • Magenta (Display string: 'Magenta'): Selects the magenta ExposureTime.
  • Red (Display string: 'Red'): Selects the red common ExposureTime.
  • Stage1 (Display string: 'Stage 1'): Selects the first stage ExposureTime.
  • Stage2 (Display string: 'Stage 2'): Selects the second stage ExposureTime.
  • Ultraviolet (Display string: 'Ultraviolet'): Selects the ultraviolet ExposureTime.
  • Yellow (Display string: 'Yellow'): Selects the yellow ExposureTime.
  • mvHorizontalZone0 (Display string: 'mv Horizontal Zone 0'): Selects the first horizontal exposure zone used when 'ExposureMode' is set to 'mvMultiZone' and when operating the device in a 'mvMultiAreaMode' different from 'mvOff'.
  • mvHorizontalZone1 (Display string: 'mv Horizontal Zone 1'): Selects the second horizontal exposure zone used when 'ExposureMode' is set to 'mvMultiZone' and when operating the device in a 'mvMultiAreaMode' different from 'mvOff'.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ multiSlopeExposureGradient

PropertyF multiSlopeExposureGradient

A floating point property. The gradient of the additional slope that is defined by this knee-point.

The gradient of the additional slope that is defined by this knee-point.

◆ multiSlopeExposureLimit

PropertyF multiSlopeExposureLimit

A floating point property. Percent of the ExposureTime at a certain knee-point of multi-slope exposure.

Percent of the ExposureTime at a certain knee-point of multi-slope exposure.

◆ multiSlopeIntensityLimit

PropertyF multiSlopeIntensityLimit

A floating point property. The relative intensity which divides intensities influenced by different exposure slopes.

The relative intensity which divides intensities influenced by different exposure slopes.

◆ multiSlopeKneePointCount

PropertyI64 multiSlopeKneePointCount

An integer property. The number of knee-points as well as the number of additional exposure slopes used for multi-slope exposure.

The number of knee-points as well as the number of additional exposure slopes used for multi-slope exposure.

◆ multiSlopeKneePointSelector

PropertyI64 multiSlopeKneePointSelector

An integer property. Selects the parameters for controlling an additional slope in multi-slope exposure.

Selects the parameters for controlling an additional slope in multi-slope exposure.

◆ multiSlopeMode

PropertyI64 multiSlopeMode

An enumerated integer property. Controls multi-slope exposure state.

Controls multi-slope exposure state.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): Off
  • Manual (Display string: 'Manual'): Manual
  • PresetSoft (Display string: 'Preset Soft'): Preset Soft
  • PresetMedium (Display string: 'Preset Medium'): Preset Medium
  • PresetAggressive (Display string: 'Preset Aggressive'): Preset Aggressive
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ multiSlopeSaturationThreshold

PropertyF multiSlopeSaturationThreshold

A floating point property. The percentage of the full saturation that is applied at a certain knee-point of a multi-slope exposure.

The percentage of the full saturation that is applied at a certain knee-point of a multi-slope exposure.

◆ mvAcquisitionFrameRateEnable

PropertyI64 mvAcquisitionFrameRateEnable

An enumerated integer property. Enables the use of the 'AcquisitionFrameRate' feature.

Enables the use of the 'AcquisitionFrameRate' feature.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The acquisition frame rate is set automatically to the limit, calculated according to 'mvAcquisitionFrameRateLimitMode' feature.
  • On (Display string: 'On'): The acquisition frame rate is set by the 'AcquisitionFrameRate' feature.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvAcquisitionFrameRateLimitMode

PropertyI64 mvAcquisitionFrameRateLimitMode

An enumerated integer property. Controls the calculation of the maximum frame rate.

Controls the calculation of the maximum frame rate.

The following string values might be valid for this feature:

  • mvDeviceLinkThroughput (Display string: 'mv Device Link Throughput'): Uses the highest possible frame rate depending on bandwidth and sensor settings.
  • mvDeviceMaxSensorThroughput (Display string: 'mv Device Max Sensor Throughput'): Maximum frame rate the sensor can provide depending on AOI and pixel clock. Note: Images might be buffered in the cameras memory. This can result in delayed images.
  • mvLegacy (Display string: 'mv Legacy'): Compatibility mode, not recommended.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvAcquisitionMemoryAOIParameterChanged

PropertyI64 mvAcquisitionMemoryAOIParameterChanged

An integer property. AOI and/or binning parameter changed after last Acquisition.

AOI and/or binning parameter changed after last Acquisition.

◆ mvAcquisitionMemoryFrameCount

PropertyI64 mvAcquisitionMemoryFrameCount

An integer property. The number of frames currently stored in the frame buffer.

The number of frames currently stored in the frame buffer. If this value keeps increasing this can indicate a bandwidth/transmission problem.

◆ mvAcquisitionMemoryMaxFrameCount

PropertyI64 mvAcquisitionMemoryMaxFrameCount

An integer property. Maximum number of frames that can be recorded in the current configuration(deprecated, use the maximum value of 'mvAcquisitionMemoryFrameCount' instead).

Deprecated
Maximum number of frames that can be recorded in the current configuration(deprecated, use the maximum value of 'mvAcquisitionMemoryFrameCount' instead).

◆ mvAcquisitionMemoryMode

PropertyI64 mvAcquisitionMemoryMode

An enumerated integer property. mvRecord is used to store frames in memory. mvPlayback transfers stored frames. mvPretrigger stores frames in memory to be transferred after trigger.

mvRecord is used to store frames in memory. mvPlayback transfers stored frames. mvPretrigger stores frames in memory to be transferred after trigger.

The following string values might be valid for this feature:

  • Default (Display string: 'Default'): Default memory mode.
  • mvRecord (Display string: 'mv Record'): Stores frames in memory.
  • mvPlayback (Display string: 'mv Playback'): Transfers stored frames.
  • mvPretrigger (Display string: 'mv Pretrigger'): Stores frames in memory to be transferred after trigger.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvCompressionKneepoint

PropertyI64 mvCompressionKneepoint

An integer property. Knee point of 10 to 8 bit compression.

Knee point of 10 to 8 bit compression.

◆ mvExposureActiveShift

PropertyI64 mvExposureActiveShift

An integer property. Sets the delay between the ExposureActive signal at the output and the exposure start at the sensor in us. Negative values mean ExposureActive is set to high before the exposure. Positive values mean ExposureActive is set to high after the exposure.

Sets the delay between the ExposureActive signal at the output and the exposure start at the sensor in us. Negative values mean ExposureActive is set to high before the exposure. Positive values mean ExposureActive is set to high after the exposure.

◆ mvExposureActiveShiftEnable

PropertyIBoolean mvExposureActiveShiftEnable

A boolean property. Enables the property to set the value of the shift between sensor exposure and the signal ExposureActive at the camera output.

Enables the property to set the value of the shift between sensor exposure and the signal ExposureActive at the camera output.

◆ mvExposureAutoAOIMode

PropertyI64 mvExposureAutoAOIMode

An enumerated integer property. Common AutoControl AOI used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

Common AutoControl AOI used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

The following string values might be valid for this feature:

  • mvFull (Display string: 'mv Full')
  • mvCenter (Display string: 'mv Center')
  • mvUser (Display string: 'mv User')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvExposureAutoAverageGrey

PropertyI64 mvExposureAutoAverageGrey

An integer property. Common desired average grey value (in percent) used for Auto Gain Control(AGC) and Auto Exposure Control(AEC).

Common desired average grey value (in percent) used for auto gain control(AGC) and auto exposure control (AEC).

◆ mvExposureAutoDelayImages

PropertyI64 mvExposureAutoDelayImages

An integer property. The number of frames that the AEC must skip before updating the exposure register.

The number of frames that the AEC must skip before updating the exposure register.

◆ mvExposureAutoHeight

PropertyI64 mvExposureAutoHeight

An integer property. Common AOI Height used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

Common AOI Height used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

◆ mvExposureAutoHighlightAOI

PropertyI64 mvExposureAutoHighlightAOI

An enumerated integer property. Highlight auto control AOI to check AOI settings. Switch off for normal operation.

Highlight auto control AOI to check AOI settings. Switch off for normal operation.

The following string values might be valid for this feature:

  • Off (Display string: 'Off')
  • On (Display string: 'On')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvExposureAutoLowerLimit

PropertyF mvExposureAutoLowerLimit

A floating point property. The lower limit of the exposure time in auto exposure mode.

The lower limit of the exposure time in auto exposure mode.

◆ mvExposureAutoMode

PropertyI64 mvExposureAutoMode

An enumerated integer property. Selects the common auto mode for gain and exposure.

Selects the common auto mode for gain and exposure.

The following string values might be valid for this feature:

  • mvSensor (Display string: 'mv Sensor'): The sensor itself will do the auto control.
  • mvDevice (Display string: 'mv Device'): The device(firmware) will do the auto control.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvExposureAutoOffsetX

PropertyI64 mvExposureAutoOffsetX

An integer property. Common AOI XOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

Common AOI XOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

◆ mvExposureAutoOffsetY

PropertyI64 mvExposureAutoOffsetY

An integer property. Common AOI YOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

Common AOI YOffset used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

◆ mvExposureAutoSpeed

PropertyI64 mvExposureAutoSpeed

An enumerated integer property. Determines the increment or decrement size of exposure value from frame to frame.

Determines the increment or decrement size of exposure value from frame to frame.

The following string values might be valid for this feature:

  • Slow (Display string: 'Slow')
  • Medium (Display string: 'Medium')
  • Fast (Display string: 'Fast')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvExposureAutoUpperLimit

PropertyF mvExposureAutoUpperLimit

A floating point property. The upper limit of the exposure time in auto exposure mode.

The upper limit of the exposure time in auto exposure mode.

◆ mvExposureAutoWidth

PropertyI64 mvExposureAutoWidth

An integer property. Common AOI Width used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

Common AOI Width used for auto gain control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).

◆ mvExposureHorizontalZoneDivider

PropertyF mvExposureHorizontalZoneDivider

A floating point property. Defines the position(in percent of the total number of lines) within the image to switch from one exposure time to the next.

Defines the position(in percent of the total number of lines) within the image to switch from one exposure time to the next. 100% means that only one zone exists. 25% means that the upper 25% of the image are defined by the exposure time of 'mvHorizontalZone0' and the lower 75% are defined by the exposure time of 'mvHorizontalZone1'.

◆ mvExposureZoneHeight

PropertyI64 mvExposureZoneHeight

An integer property. Defines the height of the Zone 0. The next line is the start of Zone 1.

Defines the height of the Zone 0. The next line is the start of Zone 1.

◆ mvExposureZoneResultingHeight

PropertyI64 mvExposureZoneResultingHeight

An integer property. Last line of the Zone 0. The next line is the start of Zone 1.

Last line of the Zone 0. The next line is the start of Zone 1.

◆ mvFeatureMode

PropertyI64 mvFeatureMode

An enumerated integer property. Enables feature mode.

Enables feature mode.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): No smart feature mode is selected
  • mvJPEGWithRaw (Display string: 'mv JPEG With Raw'): When active a binned raw image is sent together with a full resolution JPEG.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvLensCalibrationEnable

PropertyIBoolean mvLensCalibrationEnable

A boolean property. Enables or disables lens calibration.

When active lens calibration will be applied to the image. The calibration data must have been correctly calculated for the scene and loaded into device memory using, for example, the file interface with filename 'mvLensCalibrationBlocks' and 'mvLensCalibrationPixels'. This will effectively reduce the number of images that can be stored inside the frame buffer.

◆ mvMultiExposureCount

PropertyI64 mvMultiExposureCount

An integer property. The number of exposures per frame.

The number of exposures per frame.

◆ mvPretriggerFrameCount

PropertyI64 mvPretriggerFrameCount

An integer property. Number of frames to acquire before the occurrence of an AcquisitionStart or AcquisitionActive trigger.

Number of frames to acquire before the occurrence of an AcquisitionStart or AcquisitionActive trigger.

◆ mvResultingFrameRate

PropertyF mvResultingFrameRate

A floating point property. Shows the resulting frame rate.

Shows the resulting frame rate.

◆ mvSensorRegister

PropertyI64 mvSensorRegister

An integer property. Number of sensor register to access.

Number of sensor register to access.

◆ mvSensorRegisterValue

PropertyI64 mvSensorRegisterValue

An integer property. Value of sensor register.

Value of sensor register.

◆ mvShutterMode

PropertyI64 mvShutterMode

An enumerated integer property. Selects the shutter mode of the sensor.

Selects the shutter mode of the sensor.

The following string values might be valid for this feature:

  • mvRollingShutter (Display string: 'mv Rolling Shutter')
  • mvGlobalReset (Display string: 'mv Global Reset')
  • mvGlobalShutter (Display string: 'mv Global Shutter')
  • mvGlobalShutterWithoutReset (Display string: 'mv Global Shutter Without Reset')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvSmartFrameRecallEnable

PropertyIBoolean mvSmartFrameRecallEnable

A boolean property. When active in addition to the processed image data also the unprocessed image is stored inside the devices RAM.

When active in addition to the processed image data (e.g. after binning, decimation, de-Bayering, LUT etc. applied inside the device) also the unprocessed image is stored inside the devices RAM allowing to request the transmission of these images by an application as well. This will effectively reduce the number of images that can be stored inside the frame buffer.

◆ mvSmartFrameRecallFrameSkipRatio

PropertyI64 mvSmartFrameRecallFrameSkipRatio

An integer property. When set to a value different from zero, the smaller frames get thinned out. AOI requests can still be done for all frames.

The number of processed images to drop, i.e. skip. This can be used to reduce the frame rate even further. AOIs for unsent images can still be requested - the timestamps for these dropped images must be interpolated.

◆ mvSmartFrameRecallTimestampLookupAccuracy

PropertyI64 mvSmartFrameRecallTimestampLookupAccuracy

An integer property. This value defines the strictness of the timestamp-check for the recalled image (given in us).

This value defines the strictness of the timestamp-check for the recalled image (given in us).

◆ mvSmearReduction

PropertyI64 mvSmearReduction

An enumerated integer property. Smear reduction in triggered and non-overlapped mode.

Smear reduction in triggered and non-overlapped mode.

The following string values might be valid for this feature:

  • mvStandard (Display string: 'mv Standard'): Standard smear reduction.
  • mvMedium (Display string: 'mv Medium'): Medium smear reduction.
  • mvHighest (Display string: 'mv Highest'): Highest smear but more power consumption.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ rcExposureAutoAverageMax

PropertyF rcExposureAutoAverageMax

A floating point property. Sets the maximum mean intensity in auto mode.

This value sets the maximum mean intensity in auto mode as fraction between 0 and 1.

◆ rcExposureAutoAverageMin

PropertyF rcExposureAutoAverageMin

A floating point property. Sets the minimum mean intensity in auto mode.

This value sets the minimum mean intensity in auto mode as fraction between 0 and 1.

◆ triggerActivation

PropertyI64 triggerActivation

An enumerated integer property. Specifies the activation mode of the trigger.

Specifies the activation mode of the trigger.

The following string values might be valid for this feature:

  • RisingEdge (Display string: 'Rising Edge'): Specifies that the trigger is considered valid on the rising edge of the source signal.
  • FallingEdge (Display string: 'Falling Edge'): Specifies that the trigger is considered valid on the falling edge of the source signal.
  • AnyEdge (Display string: 'Any Edge'): Specifies that the trigger is considered valid on the falling or rising edge of the source signal.
  • LevelHigh (Display string: 'Level High'): Specifies that the trigger is considered valid as long as the level of the source signal is high.
  • LevelLow (Display string: 'Level Low'): Specifies that the trigger is considered valid as long as the level of the source signal is low.
  • mvNone (Display string: 'mv None')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ triggerDelay

PropertyF triggerDelay

A floating point property. Specifies the delay in microseconds (us) to apply after the trigger reception before activating it.

Specifies the delay in microseconds (us) to apply after the trigger reception before activating it.

◆ triggerDivider

PropertyI64 triggerDivider

An integer property. Specifies a division factor for the incoming trigger pulses.

Specifies a division factor for the incoming trigger pulses.

◆ triggerMode

PropertyI64 triggerMode

An enumerated integer property. Controls if the selected trigger is active.

Controls if the selected trigger is active.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): Disables the selected trigger.
  • On (Display string: 'On'): Enable the selected trigger.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ triggerMultiplier

PropertyI64 triggerMultiplier

An integer property. Specifies a multiplication factor for the incoming trigger pulses.

Specifies a multiplication factor for the incoming trigger pulses. It is generally used in conjunction with TriggerDivider to control the ratio of triggers that are accepted.

◆ triggerOverlap

PropertyI64 triggerOverlap

An enumerated integer property. Specifies the type trigger overlap permitted with the previous frame or line.

Specifies the type trigger overlap permitted with the previous frame or line. This defines when a valid trigger will be accepted (or latched) for a new frame or a new line.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): No trigger overlap is permitted.
  • ReadOut (Display string: 'Read Out'): Trigger is accepted immediately after the exposure period.
  • PreviousFrame (Display string: 'Previous Frame'): Trigger is accepted (latched) at any time during the capture of the previous frame.
  • PreviousLine (Display string: 'Previous Line'): Trigger is accepted (latched) at any time during the capture of the previous line.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ triggerSelector

PropertyI64 triggerSelector

An enumerated integer property. Selects the type of trigger to configure.

Selects the type of trigger to configure.

The following string values might be valid for this feature:

  • AcquisitionStart (Display string: 'Acquisition Start'): Selects a trigger that starts the Acquisition of one or many frames according to AcquisitionMode.
  • AcquisitionEnd (Display string: 'Acquisition End'): Selects a trigger that ends the Acquisition of one or many frames according to AcquisitionMode.
  • AcquisitionActive (Display string: 'Acquisition Active'): Selects a trigger that controls the duration of the Acquisition of one or many frames. The Acquisition is activated when the trigger signal becomes active and terminated when it goes back to the inactive state.
  • FrameStart (Display string: 'Frame Start'): Selects a trigger starting the capture of one frame.
  • FrameEnd (Display string: 'Frame End'): Selects a trigger ending the capture of one frame (mainly used in linescan mode).
  • FrameActive (Display string: 'Frame Active'): Selects a trigger controlling the duration of one frame (mainly used in linescan mode).
  • FrameBurstStart (Display string: 'Frame Burst Start'): Selects a trigger starting the capture of the bursts of frames in an acquisition. AcquisitionBurstFrameCount controls the length of each burst unless a FrameBurstEnd trigger is active. The total number of frames captured is also conditioned by AcquisitionFrameCount if AcquisitionMode is MultiFrame.
  • FrameBurstEnd (Display string: 'Frame Burst End'): Selects a trigger ending the capture of the bursts of frames in an acquisition.
  • FrameBurstActive (Display string: 'Frame Burst Active'): Selects a trigger controlling the duration of the capture of the bursts of frames in an acquisition.
  • LineStart (Display string: 'Line Start'): Selects a trigger starting the capture of one Line of a Frame (mainly used in linescan mode).
  • ExposureStart (Display string: 'Exposure Start'): Selects a trigger controlling the start of the exposure of one Frame (or Line).
  • ExposureEnd (Display string: 'Exposure End'): Selects a trigger controlling the end of the exposure of one Frame (or Line).
  • ExposureActive (Display string: 'Exposure Active'): Selects a trigger controlling the duration of the exposure of one frame (or Line).
  • MultiSlopeExposureLimit1 (Display string: 'Multi Slope Exposure Limit 1'): Selects a trigger controlling the first duration of a multi-slope exposure. Exposure is continued according to the pre-defined multi-slope settings.
  • mvTimestampReset (Display string: 'mv Timestamp Reset')
  • mvLoopRecordEnd (Display string: 'mv Loop Record End')
  • mvFrameStartSensor2 (Display string: 'mv Frame Start Sensor 2')
  • mvInvalidTriggerSelector (Display string: 'mv Invalid Trigger Selector')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ triggerSoftware

Method triggerSoftware

A method object. Generates an internal trigger.

Generates an internal trigger. TriggerSource must be set to Software.

◆ triggerSource

PropertyI64 triggerSource

An enumerated integer property. Specifies the internal signal or physical input Line to use as the trigger source.

Specifies the internal signal or physical input Line to use as the trigger source. The selected trigger must have its TriggerMode set to On.

The following string values might be valid for this feature:

  • Action0 (Display string: 'Action 0'): Specifies which Action command to use as internal source for the trigger.
  • Action1 (Display string: 'Action 1'): Specifies which Action command to use as internal source for the trigger.
  • Action2 (Display string: 'Action 2'): Specifies which Action command to use as internal source for the trigger.
  • Action3 (Display string: 'Action 3'): Specifies which Action command to use as internal source for the trigger.
  • Action4 (Display string: 'Action 4'): Specifies which Action command to use as internal source for the trigger.
  • Action5 (Display string: 'Action 5'): Specifies which Action command to use as internal source for the trigger.
  • Action6 (Display string: 'Action 6'): Specifies which Action command to use as internal source for the trigger.
  • Action7 (Display string: 'Action 7'): Specifies which Action command to use as internal source for the trigger.
  • Action8 (Display string: 'Action 8'): Specifies which Action command to use as internal source for the trigger.
  • Action9 (Display string: 'Action 9'): Specifies which Action command to use as internal source for the trigger.
  • Action10 (Display string: 'Action 10'): Specifies which Action command to use as internal source for the trigger.
  • Action11 (Display string: 'Action 11'): Specifies which Action command to use as internal source for the trigger.
  • Action12 (Display string: 'Action 12'): Specifies which Action command to use as internal source for the trigger.
  • Action13 (Display string: 'Action 13'): Specifies which Action command to use as internal source for the trigger.
  • Action14 (Display string: 'Action 14'): Specifies which Action command to use as internal source for the trigger.
  • Action15 (Display string: 'Action 15'): Specifies which Action command to use as internal source for the trigger.
  • CC1 (Display string: 'CC 1'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC2 (Display string: 'CC 2'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC3 (Display string: 'CC 3'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC4 (Display string: 'CC 4'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC5 (Display string: 'CC 5'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC6 (Display string: 'CC 6'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC7 (Display string: 'CC 7'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC8 (Display string: 'CC 8'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC9 (Display string: 'CC 9'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC10 (Display string: 'CC 10'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC11 (Display string: 'CC 11'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC12 (Display string: 'CC 12'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC13 (Display string: 'CC 13'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC14 (Display string: 'CC 14'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • CC15 (Display string: 'CC 15'): Index of the Camera Link physical line and associated I/O control block to use. This ensures a direct mapping between the lines on the frame grabber and on the camera. Applicable to CameraLink products only.
  • Counter0End (Display string: 'Counter 0 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter0Start (Display string: 'Counter 0 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter1End (Display string: 'Counter 1 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter1Start (Display string: 'Counter 1 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter2End (Display string: 'Counter 2 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter2Start (Display string: 'Counter 2 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter3End (Display string: 'Counter 3 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter3Start (Display string: 'Counter 3 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter4End (Display string: 'Counter 4 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter4Start (Display string: 'Counter 4 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter5End (Display string: 'Counter 5 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter5Start (Display string: 'Counter 5 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter6End (Display string: 'Counter 6 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter6Start (Display string: 'Counter 6 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter7End (Display string: 'Counter 7 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter7Start (Display string: 'Counter 7 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter8End (Display string: 'Counter 8 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter8Start (Display string: 'Counter 8 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter9End (Display string: 'Counter 9 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter9Start (Display string: 'Counter 9 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter10End (Display string: 'Counter 10 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter10Start (Display string: 'Counter 10 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter11End (Display string: 'Counter 11 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter11Start (Display string: 'Counter 11 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter12End (Display string: 'Counter 12 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter12Start (Display string: 'Counter 12 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter13End (Display string: 'Counter 13 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter13Start (Display string: 'Counter 13 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter14End (Display string: 'Counter 14 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter14Start (Display string: 'Counter 14 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter15End (Display string: 'Counter 15 End'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Counter15Start (Display string: 'Counter 15 Start'): Specifies which of the Counter signal to use as internal source for the trigger.
  • Encoder0 (Display string: 'Encoder 0'): Specifies which Encoder signal to use as internal source for the trigger.
  • Encoder1 (Display string: 'Encoder 1'): Specifies which Encoder signal to use as internal source for the trigger.
  • Encoder2 (Display string: 'Encoder 2'): Specifies which Encoder signal to use as internal source for the trigger.
  • Line0 (Display string: 'Line 0'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line1 (Display string: 'Line 1'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line2 (Display string: 'Line 2'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line3 (Display string: 'Line 3'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line4 (Display string: 'Line 4'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line5 (Display string: 'Line 5'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line6 (Display string: 'Line 6'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line7 (Display string: 'Line 7'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line8 (Display string: 'Line 8'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line9 (Display string: 'Line 9'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line10 (Display string: 'Line 10'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line11 (Display string: 'Line 11'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line12 (Display string: 'Line 12'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line13 (Display string: 'Line 13'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line14 (Display string: 'Line 14'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • Line15 (Display string: 'Line 15'): Specifies which physical line (or pin) and associated I/O control block to use as external source for the trigger signal.
  • LinkTrigger0 (Display string: 'Link Trigger 0'): Specifies which Link Trigger to use as source for the trigger (received from the transport layer).
  • LinkTrigger1 (Display string: 'Link Trigger 1'): Specifies which Link Trigger to use as source for the trigger (received from the transport layer).
  • LinkTrigger2 (Display string: 'Link Trigger 2'): Specifies which Link Trigger to use as source for the trigger (received from the transport layer).
  • LogicBlock0 (Display string: 'Logic Block 0'): Specifies which Logic Block signal to use as internal source for the trigger.
  • LogicBlock1 (Display string: 'Logic Block 1'): Specifies which Logic Block signal to use as internal source for the trigger.
  • LogicBlock2 (Display string: 'Logic Block 2'): Specifies which Logic Block signal to use as internal source for the trigger.
  • Software (Display string: 'Software'): Specifies that the trigger source will be generated by software using the TriggerSoftware command.
  • SoftwareSignal0 (Display string: 'Software Signal 0'): Specifies that the trigger source will be a signal generated by software using the SoftwareSignalPulse command.
  • SoftwareSignal1 (Display string: 'Software Signal 1'): Specifies that the trigger source will be a signal generated by software using the SoftwareSignalPulse command.
  • SoftwareSignal2 (Display string: 'Software Signal 2'): Specifies that the trigger source will be a signal generated by software using the SoftwareSignalPulse command.
  • Timer0End (Display string: 'Timer 0 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer0Start (Display string: 'Timer 0 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer1End (Display string: 'Timer 1 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer1Start (Display string: 'Timer 1 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer2End (Display string: 'Timer 2 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer2Start (Display string: 'Timer 2 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer3End (Display string: 'Timer 3 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer3Start (Display string: 'Timer 3 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer4End (Display string: 'Timer 4 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer4Start (Display string: 'Timer 4 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer5End (Display string: 'Timer 5 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer5Start (Display string: 'Timer 5 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer6End (Display string: 'Timer 6 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer6Start (Display string: 'Timer 6 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer7End (Display string: 'Timer 7 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer7Start (Display string: 'Timer 7 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer8End (Display string: 'Timer 8 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer8Start (Display string: 'Timer 8 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer9End (Display string: 'Timer 9 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer9Start (Display string: 'Timer 9 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer10End (Display string: 'Timer 10 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer10Start (Display string: 'Timer 10 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer11End (Display string: 'Timer 11 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer11Start (Display string: 'Timer 11 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer12End (Display string: 'Timer 12 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer12Start (Display string: 'Timer 12 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer13End (Display string: 'Timer 13 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer13Start (Display string: 'Timer 13 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer14End (Display string: 'Timer 14 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer14Start (Display string: 'Timer 14 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer15End (Display string: 'Timer 15 End'): Specifies which Timer signal to use as internal source for the trigger.
  • Timer15Start (Display string: 'Timer 15 Start'): Specifies which Timer signal to use as internal source for the trigger.
  • UserOutput0 (Display string: 'User Output 0'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput1 (Display string: 'User Output 1'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput2 (Display string: 'User Output 2'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput3 (Display string: 'User Output 3'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput4 (Display string: 'User Output 4'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput5 (Display string: 'User Output 5'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput6 (Display string: 'User Output 6'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput7 (Display string: 'User Output 7'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput8 (Display string: 'User Output 8'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput9 (Display string: 'User Output 9'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput10 (Display string: 'User Output 10'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput11 (Display string: 'User Output 11'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput12 (Display string: 'User Output 12'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput13 (Display string: 'User Output 13'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput14 (Display string: 'User Output 14'): Specifies which User Output bit signal to use as internal source for the trigger.
  • UserOutput15 (Display string: 'User Output 15'): Specifies which User Output bit signal to use as internal source for the trigger.
  • mvLogicGateOR1Output (Display string: 'mv Logic Gate OR 1 Output')
  • mvLogicGateOR2Output (Display string: 'mv Logic Gate OR 2 Output')
  • mvLogicGateOR3Output (Display string: 'mv Logic Gate OR 3 Output')
  • mvLogicGateOR4Output (Display string: 'mv Logic Gate OR 4 Output')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.