Impact Acquire SDK C++
Loading...
Searching...
No Matches
GenICamInterfaceLayout.cpp

Parts of the GenICamInterfaceLayout program are based on the ContinuousCapture.cpp example concerning the image acquisition. The sample shows all GenICam™ interface properties which can be modified.

Program location
The source file GenICamInterfaceLayout.cpp can be found under:
%INSTALLDIR%\apps\GenICamInterfaceLayout\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
GenICamInterfaceLayout example:
  1. Opens a Balluff device.
  2. Shows some GenICam™ interface properties.
  3. You can set some properties.
  4. Snaps an image using these properties (without display using Linux).
Console Output
[0]: GX001559 (mvBlueCOUGAR-X122G, Family: mvBlueCOUGAR, interface layout: DeviceSpecific)

Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0.
Interface layout of device GX001559(mvBlueCOUGAR-X122G) set to 'GenICam'.

Acquisition start/stop behaviour(Defines the start/stop behaviour of the acquisition engine) of device 
GX001559(mvBlueCOUGAR-X122G) set to 'User'.
In 'Default' mode the acquisition engine will be started and stopped automatically, when set 
to 'User' it is up to the user to start and stop the acquisition engine. When this driver is
running with a 3rd party GenICam™ GenTL Producer only 'User' will be available).

Initialising the device. This might take some time...

Property 'DeviceVendorName' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfReadAccess
The current value of 'DeviceVendorName' is: MATRIX VISION GmbH

Property 'DeviceModelName' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfReadAccess
The current value of 'DeviceModelName' is: mvBlueCOUGAR-X122G

Property 'ExposureTime' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'ExposureTime' is 10.000
The maximum value of 'ExposureTime' is 10000000.000
The current value of 'ExposureTime' is: 20000.000
Enter the new value for 'ExposureTime': 20000

Property 'PixelFormat' currently specifies the following flags: cfShouldBeDisplayedAsEnumeration | cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
'PixelFormat' defines a dictionary. Valid values are:
  [17301505]: Mono8
  [17825799]: Mono16
  [17563654]: Mono12Packed
The current value of 'PixelFormat' is: Mono8
Enter the new value for 'PixelFormat': Mono16

Property 'Width' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'Width' is 16
The maximum value of 'Width' is 1280
The increment of 'Width' is 1
The current value of 'Width' is: 1280
Enter the new value for 'Width': 1280

Property 'Height' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'Height' is 16
The maximum value of 'Height' is 960
The increment of 'Height' is 1
The current value of 'Height' is: 960
Enter the new value for 'Height': 960

Press [ENTER] to end the application
Info from GX001559: FramesPerSecond: 22.679294, ErrorCount: 0, CaptureTime_s: 0.394700
Info from GX001559: FramesPerSecond: 22.679315, ErrorCount: 0, CaptureTime_s: 0.394691
Info from GX001559: FramesPerSecond: 22.679311, ErrorCount: 0, CaptureTime_s: 0.394728
...
How it works
After getting the device from user input the sample tries to
  1. set the mvIMPACT::acquire::Device::interfaceLayout to mvIMPACT::acquire::dilGenICam
    pDev->interfaceLayout.write( dilGenICam );
    and to
  2. open the device by calling
    pDev->open();
  3. The sample shows, how to work with SFNC (Standard Features Naming Convention) using the helper functions from exampleHelper.h.
    I.e. displayPropertyDataWithValidation() shows the mentioned property (after it was checked if it is available). Additional to displayPropertyDataWithValidation() the displayAndModifyPropertyDataWithValidation() function starts a routine, to set the property.
displayPropertyDataWithValidation( dc.deviceVendorName, "DeviceVendorName" );
cout << endl;
displayPropertyDataWithValidation( dc.deviceModelName, "DeviceModelName" );
cout << endl;
// show the current exposure time allow the user to change it
displayAndModifyPropertyDataWithValidation( ac.exposureTime, "ExposureTime" );
// show the current pixel format, width and height and allow the user to change it
displayAndModifyPropertyDataWithValidation( ifc.pixelFormat, "PixelFormat" );
displayAndModifyPropertyDataWithValidation( ifc.width, "Width" );
displayAndModifyPropertyDataWithValidation( ifc.height, "Height" );
Category for the acquisition and trigger control features.
Definition mvIMPACT_acquire_GenICam.h:2132
Category for device information and control.
Definition mvIMPACT_acquire_GenICam.h:82
Category for Image Format Control features.
Definition mvIMPACT_acquire_GenICam.h:1146

Afterwards, the sample shows a live display (mvIMPACT::acquire::display)(Windows® only) and you can end the application with [ENTER].

Source code
//
// @description: Example applications for Impact Acquire
// @copyright: Copyright (C) 2012 - 2025 Balluff GmbH
// @authors: APIs and drivers development team at Balluff GmbH
// @initial date: 2012-03-05
//
// Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"),
// to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense,
// and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
//
// The above copyright notice and this permission notice (including the next paragraph) shall be included in all copies or substantial portions of the Software.
//
// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
// WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
//
#include <functional>
#include <iostream>
#include <memory>
#include <apps/Common/exampleHelper.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_GenICam.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_helper.h>
#ifdef _WIN32
# include <conio.h>
# include <mvDisplay/Include/mvIMPACT_acquire_display.h>
# define USE_DISPLAY
#else
# include <stdio.h>
# include <unistd.h>
#endif // #ifdef _WIN32
using namespace std;
using namespace mvIMPACT::acquire;
//-----------------------------------------------------------------------------
struct ThreadParameter
//-----------------------------------------------------------------------------
{
Device* pDev_;
unsigned int requestsCaptured_;
Statistics statistics_;
#ifdef USE_DISPLAY
ImageDisplayWindow displayWindow_;
#endif // #ifdef USE_DISPLAY
explicit ThreadParameter( Device* pDev ) : pDev_( pDev ), requestsCaptured_( 0 ), statistics_( pDev )
#ifdef USE_DISPLAY
// initialise display window
// IMPORTANT: It's NOT safe to create multiple display windows in multiple threads!!!
, displayWindow_( "mvIMPACT_acquire sample, Device " + pDev_->serial.read() )
#endif // #ifdef USE_DISPLAY
{
#ifdef USE_DISPLAY
cout << "Please note that there will be just one refresh for the display window, so if it is" << endl
<< "hidden under another window the result will not be visible." << endl;
#endif // #ifdef USE_DISPLAY
}
ThreadParameter( const ThreadParameter& src ) = delete;
ThreadParameter& operator=( const ThreadParameter& rhs ) = delete;
};
//-----------------------------------------------------------------------------
void myThreadCallback( shared_ptr<Request> pRequest, ThreadParameter& threadParameter )
//-----------------------------------------------------------------------------
{
++threadParameter.requestsCaptured_;
// display some statistical information every 100th image
if( threadParameter.requestsCaptured_ % 100 == 0 )
{
const Statistics& s = threadParameter.statistics_;
cout << "Info from " << threadParameter.pDev_->serial.read()
<< ": " << s.framesPerSecond.name() << ": " << s.framesPerSecond.readS()
<< ", " << s.errorCount.name() << ": " << s.errorCount.readS()
<< ", " << s.captureTime_s.name() << ": " << s.captureTime_s.readS()
<< ", " << s.bandwidthConsumed.name() << ": " << ( s.bandwidthConsumed.read() / 1024 ) << " MB/s" << endl;
}
if( pRequest->isOK() )
{
const TPayloadType payloadType( pRequest->payloadType.read() );
const ImageBuffer* pImageBuffer = ( payloadType == pt2DImage ) ? pRequest->getImageBufferDesc().getBuffer() : handleAdvancedPayloadType( pRequest.get(), payloadType );
if( pImageBuffer )
{
#ifdef USE_DISPLAY
// everything went well. Display the result
threadParameter.displayWindow_.GetImageDisplay().SetImage( pImageBuffer );
threadParameter.displayWindow_.GetImageDisplay().Update();
#else
cout << "Image captured (" << pRequest->imagePixelFormat.readS() << ", " << pImageBuffer->iWidth << "x" << pImageBuffer->iHeight << ")" << endl;
#endif // USE_DISPLAY
}
}
else
{
cout << "Error: " << pRequest->requestResult.readS() << endl;
}
}
//-----------------------------------------------------------------------------
// This function will allow to select devices that support the GenICam interface
// layout(these are devices, that claim to be compliant with the GenICam standard)
// and that are bound to drivers that support the user controlled start and stop
// of the internal acquisition engine. Other devices will not be listed for
// selection as the code of the example relies on these features in the code.
bool isDeviceSupportedBySample( const Device* const pDev )
//-----------------------------------------------------------------------------
{
if( !pDev->interfaceLayout.isValid() &&
{
return false;
}
vector<TDeviceInterfaceLayout> availableInterfaceLayouts;
pDev->interfaceLayout.getTranslationDictValues( availableInterfaceLayouts );
return find( availableInterfaceLayouts.begin(), availableInterfaceLayouts.end(), dilGenICam ) != availableInterfaceLayouts.end();
}
//-----------------------------------------------------------------------------
int main( void )
//-----------------------------------------------------------------------------
{
DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr, isDeviceSupportedBySample );
if( pDev == nullptr )
{
cout << "Unable to continue! Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
try
{
cout << "Initialising the device. This might take some time..." << endl << endl;
pDev->interfaceLayout.write( dilGenICam ); // This is also done 'silently' by the 'getDeviceFromUserInput' function but your application needs to do this as well so state this here clearly!
pDev->open();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while opening device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 1;
}
try
{
// now display some SFNC(Standard Features Naming Convention) compliant features(see http://www.emva.org to find out more
// about the standard and to download the latest SFNC document version)
//
// IMPORTANT:
//
// The SFNC unfortunately does NOT define numerical values for enumerations, thus a device independent piece of software
// should use the enum-strings defined in the SFNC to ensure interoperability between devices. This is slightly slower
// but should not cause problems in real world applications. When the device type AND GenICam XML file version is
// guaranteed to be constant for a certain version of software, the driver internal code generator can be used to create
// and interface header, that has numerical constants for enumerations as well. Refer to the code generator chapter in
// the C++ documentation under 'Use Cases' for details.
displayPropertyDataWithValidation( dc.deviceVendorName, "DeviceVendorName" );
cout << endl;
displayPropertyDataWithValidation( dc.deviceModelName, "DeviceModelName" );
cout << endl;
// show the current exposure time allow the user to change it
displayAndModifyPropertyDataWithValidation( ac.exposureTime, "ExposureTime" );
// show the current pixel format, width and height and allow the user to change it
displayAndModifyPropertyDataWithValidation( ifc.pixelFormat, "PixelFormat" );
displayAndModifyPropertyDataWithValidation( ifc.width, "Width" );
displayAndModifyPropertyDataWithValidation( ifc.height, "Height" );
// start the execution of the 'live' thread.
cout << "Press [ENTER] to end the application" << endl;
ThreadParameter threadParam( pDev );
helper::RequestProvider requestProvider( pDev );
requestProvider.acquisitionStart( myThreadCallback, std::ref( threadParam ) );
cin.get();
requestProvider.acquisitionStop();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while operating the device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 1;
}
return 0;
}
std::string name(void) const
Returns the name of the component referenced by this object.
Definition mvIMPACT_acquire.h:1205
bool isValid(void) const
Checks if the internal component referenced by this object is still valid.
Definition mvIMPACT_acquire.h:1720
Grants access to devices that can be operated by this software interface.
Definition mvIMPACT_acquire.h:7081
This class and its functions represent an actual device detected by this interface in the current sys...
Definition mvIMPACT_acquire.h:6059
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition mvIMPACT_acquire.h:6461
void open(void)
Opens a device.
Definition mvIMPACT_acquire.h:6330
PropertyIDeviceInterfaceLayout interfaceLayout
An enumerated integer property which can be used to define which interface layout shall be used when ...
Definition mvIMPACT_acquire.h:6554
PropertyIAcquisitionStartStopBehaviour acquisitionStartStopBehaviour
An enumerated integer property defining the start/stop behaviour during acquisition of this driver in...
Definition mvIMPACT_acquire.h:6710
ZYX read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:3813
const EnumPropertyI & getTranslationDictValues(std::vector< ZYX > &sequence) const
This function queries a list of valid values for this property.
Definition mvIMPACT_acquire.h:4221
const EnumPropertyI & write(ZYX value, int index=0) const
Writes one value to the property.
Definition mvIMPACT_acquire.h:4376
A base class for exceptions generated by Impact Acquire.
Definition mvIMPACT_acquire.h:256
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition mvIMPACT_acquire.h:288
std::string read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:5263
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition mvIMPACT_acquire.h:3307
Contains basic statistical information.
Definition mvIMPACT_acquire.h:14151
PropertyF framesPerSecond
A float property (read-only) containing the current number of frames captured per second.
Definition mvIMPACT_acquire.h:14228
PropertyF bandwidthConsumed
A float property (read-only) containing the current bandwidth consumed by this device in KB/s based o...
Definition mvIMPACT_acquire.h:14207
PropertyF captureTime_s
A float property (read-only) containing the overall time an image request spent in the device drivers...
Definition mvIMPACT_acquire.h:14202
PropertyI errorCount
An integer property (read-only) containing the overall count of image requests which returned with an...
Definition mvIMPACT_acquire.h:14210
A class that can be used to display images in a window.
Definition mvIMPACT_acquire_display.h:596
A helper class that can be used to implement a simple continuous acquisition from a device.
Definition mvIMPACT_acquire_helper.h:422
int iHeight
The height of the image in pixel or lines.
Definition mvImageBuffer.h:100
int iWidth
The width of the image in pixel.
Definition mvImageBuffer.h:102
TPayloadType
Defines supported payload types.
Definition mvDriverBaseEnums.h:4502
@ pt2DImage
Color or monochrome (2D) image.
Definition mvDriverBaseEnums.h:4520
@ dilGenICam
A GenICamâ„¢ like interface layout shall be used.
Definition mvDriverBaseEnums.h:2150
Fully describes a captured image.
Definition mvImageBuffer.h:96
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition mvImageBuffer.h:44