Impact Acquire SDK C++
GenICamSequencerUsageWithPaths.legacy.cpp

The GenICamSequencerUsageWithPaths.legacy program is a legacy version of the GenICamSequencerUsageWithPaths.cpp example.

Note
This is a legacy version of GenICamSequencerUsageWithPaths.cpp only needed when working on a system with a non C++11 capable compiler (e.g. Visual Studio smaller than version 2013 or gcc smaller than version 4.8. However please note that Impact Acquire these days is built using gcc 5.5.0 thus using an older compiler for building applications will most likely not result in working binaries!). For a detailed description please have a look on the modern version of this example. Even though the used C++ code is slightly different the general idea of the example is the same!
Source code
//
// @description: Example applications for Impact Acquire
// @copyright: Copyright (C) 2012 - 2024 Balluff GmbH
// @authors: APIs and drivers development team at Balluff GmbH
// @initial date: 2012-03-05
//
// Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"),
// to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense,
// and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
//
// The above copyright notice and this permission notice (including the next paragraph) shall be included in all copies or substantial portions of the Software.
//
// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
// WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
//
#ifdef _MSC_VER // is Microsoft compiler?
# if _MSC_VER < 1300 // is 'old' VC 6 compiler?
# pragma warning( disable : 4786 ) // 'identifier was truncated to '255' characters in the debug information'
# endif // #if _MSC_VER < 1300
#endif // #ifdef _MSC_VER
#include <iostream>
#include <apps/Common/exampleHelper.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_GenICam.h>
#ifdef _WIN32
# include <windows.h>
# include <process.h>
# include <mvDisplay/Include/mvIMPACT_acquire_display.h>
#endif // #ifdef WIN32
using namespace mvIMPACT::acquire;
using namespace std;
//=============================================================================
//================= static variables ==========================================
//=============================================================================
static bool s_boTerminated = false;
static bool s_boSwitchedToSet1 = false;
//=============================================================================
//================= function declarations =====================================
//=============================================================================
static void checkedMethodCall( Device* pDev, Method& method );
//=============================================================================
//================= sequencer specific stuff ==================================
//=============================================================================
//-----------------------------------------------------------------------------
struct SequencerSetParameter
//-----------------------------------------------------------------------------
{
const int64_type setNr_;
const double exposureTime_us_;
const int64_type horizontalBinningOrDecimation_;
const int64_type verticalBinningOrDecimation_;
double expectedFrameRate_;
explicit SequencerSetParameter( const int64_type setNr, const double exposureTime_us, const int64_type horizontalBinningOrDecimation, const int64_type verticalBinningOrDecimation ) :
setNr_( setNr ), exposureTime_us_( exposureTime_us ), horizontalBinningOrDecimation_( horizontalBinningOrDecimation ), verticalBinningOrDecimation_( verticalBinningOrDecimation ), expectedFrameRate_( 0.0 )
{
}
};
//-----------------------------------------------------------------------------
struct ThreadParameter
//-----------------------------------------------------------------------------
{
Device* pDev;
FunctionInterface fi;
Statistics statistics;
GenICam::AcquisitionControl ac;
GenICam::ImageFormatControl ifc;
GenICam::SequencerControl sc;
GenICam::DigitalIOControl dic;
#if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
ImageDisplayWindow displayWindow;
explicit ThreadParameter( Device* p, const std::string& windowTitle ) : pDev( p ), fi( pDev ), statistics( pDev ), ac( pDev ), ifc( pDev ), sc( pDev ), dic( pDev ), displayWindow( windowTitle ) {}
#else
explicit ThreadParameter( Device* p ) : pDev( p ), fi( pDev ), statistics( pDev ), ac( pDev ), ifc( pDev ), sc( pDev ), dic( pDev ) {}
#endif // #if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
};
//-----------------------------------------------------------------------------
static SequencerSetParameter s_SequencerData[] =
//-----------------------------------------------------------------------------
{
SequencerSetParameter( 0, 1000., 2, 2 ), // Set 0: Capture Exposure = 1000 us HBinning = 2 VBinning = 2, then jump to set 0, except if UserOutput0 then jump to set 1
SequencerSetParameter( 1, 200000., 1, 1 ), // Set 1: Capture Exposure = 200000 us HBinning = 1 VBinning = 1, then jump back to set 0 */
};
//-----------------------------------------------------------------------------
// Check if a key has been pressed and act accordingly, by either switching between
// Sequencer sets or terminating the application.
void checkInput( ThreadParameter* pThreadParameter, const int& in )
//-----------------------------------------------------------------------------
{
switch( in )
{
case '1':
if( !s_boSwitchedToSet1 )
{
cout << "Setting UserOutput0 leads to switching to SequencerSet 1..." << endl;
pThreadParameter->dic.userOutputSelector.write( 0 );
pThreadParameter->dic.userOutputValue.write( bTrue );
s_boSwitchedToSet1 = true;
}
cin.get(); // remove the '\n' from the stream
break;
case '0':
if( s_boSwitchedToSet1 )
{
cout << "Unsetting UserOutput0 leads to switching back to SequencerSet 0..." << endl;
pThreadParameter->dic.userOutputSelector.write( 0 );
pThreadParameter->dic.userOutputValue.write( bFalse );
s_boSwitchedToSet1 = false;
}
cin.get(); // remove the '\n' from the stream
break;
default:
s_boTerminated = true;
break;
}
}
//-----------------------------------------------------------------------------
// Configures all the stuff that needs to be done only once. All the stuff related
// to setting up the actual sequencer could be called multiple times whenever an
// application gets re-configured. This is not the case here, but the code has been
// split in order to logically group what belongs together.
//
// Whenever 'conditionalSetEnumPropertyByString' or 'conditionalSetProperty' is
// not used here the stuff MUST succeed as otherwise when the device doesn't allow
// this feature the whole example does not work!
void configureDevice( Device* pDev, FunctionInterface& fi )
//-----------------------------------------------------------------------------
{
try
{
// Restore the factory default first in order to make sure nothing is incorrectly configured
conditionalSetEnumPropertyByString( usc.userSetSelector, "Default" );
const TDMR_ERROR result = static_cast<TDMR_ERROR>( usc.userSetLoad.call() );
if( result != DMR_NO_ERROR )
{
cout << "An error occurred while restoring the factory default for device " << pDev->serial.read()
<< "(error code: " << ImpactAcquireException::getErrorCodeAsString( result ) << ")." << endl;
}
// Auto exposure or an open shutter will not be helpful for this example thus switch it off if possible.
conditionalSetEnumPropertyByString( acqc.exposureMode, "Timed" );
conditionalSetEnumPropertyByString( acqc.exposureAuto, "Off" );
conditionalSetEnumPropertyByString( acqc.acquisitionMode, "Continuous" );
// Auto gain will not be helpful for this example either thus switch it off if possible.
if( ac.gainSelector.isValid() )
{
// There might be more than a single 'Gain' as a 'GainSelector' is present. Iterate over all
// 'Gain's that can be configured and switch off every 'Auto' feature detected.
vector<string> validGainSelectorValues;
ac.gainSelector.getTranslationDictStrings( validGainSelectorValues );
const vector<string>::size_type cnt = validGainSelectorValues.size();
for( vector<string>::size_type i = 0; i < cnt; i++ )
{
conditionalSetEnumPropertyByString( ac.gainSelector, validGainSelectorValues[i] );
conditionalSetEnumPropertyByString( ac.gainAuto, "Off" );
}
}
else
{
// There is just a single 'Gain' turn off the 'Auto' feature if supported.
conditionalSetEnumPropertyByString( ac.gainAuto, "Off" );
}
// This is needed to correctly calculate the expected capture time
conditionalSetEnumPropertyByString( acqc.mvAcquisitionFrameRateLimitMode, "mvDeviceMaxSensorThroughput" );
conditionalSetEnumPropertyByString( acqc.mvAcquisitionFrameRateEnable, "Off" );
// As we want to keep ALL images belonging to the full sequence in RAM we need as many requests as
// there are frames defined by the sequence.
SystemSettings ss( pDev );
ss.requestCount.write( 50 );
// update internal request cache after changing the request count to speed up things later
// We want to act fast, thus if e.g. Bayer-images arrive in the system do NOT convert them on the fly as depending
// on the device speed the host system might be too slow deal with the amount of data
ImageProcessing ip( pDev );
ip.colorProcessing.write( cpmRaw );
if( ip.tapSortEnable.isValid() )
{
ip.tapSortEnable.write( bFalse );
}
}
catch( const ImpactAcquireException& e )
{
// This e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while configuring the device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
exit( 1 );
}
}
//-----------------------------------------------------------------------------
// Configures a single 'SequencerSet' so that 'X' frames are captured using a
// certain exposure time and afterwards another sets will be used.
void configureSequencerSet( ThreadParameter* pThreadParameter, const SequencerSetParameter& ssp )
//-----------------------------------------------------------------------------
{
pThreadParameter->sc.sequencerSetSelector.write( ssp.setNr_ );
pThreadParameter->ac.exposureTime.write( ssp.exposureTime_us_ );
if( pThreadParameter->ifc.binningHorizontal.isValid() )
{
pThreadParameter->ifc.binningHorizontal.write( ssp.horizontalBinningOrDecimation_ );
}
else if( pThreadParameter->ifc.decimationHorizontal.isValid() )
{
pThreadParameter->ifc.decimationHorizontal.write( ssp.horizontalBinningOrDecimation_ );
}
if( pThreadParameter->ifc.binningVertical.isValid() )
{
pThreadParameter->ifc.binningVertical.write( ssp.verticalBinningOrDecimation_ );
}
else if( pThreadParameter->ifc.decimationVertical.isValid() )
{
pThreadParameter->ifc.decimationVertical.write( ssp.verticalBinningOrDecimation_ );
}
pThreadParameter->ifc.height.write( pThreadParameter->ifc.heightMax.read() );
pThreadParameter->sc.sequencerPathSelector.write( 0LL );
pThreadParameter->sc.sequencerTriggerSource.writeS( "ExposureEnd" );
pThreadParameter->sc.sequencerSetNext.write( 0LL );
pThreadParameter->sc.sequencerPathSelector.write( 1LL );
if( 0 == ssp.setNr_ )
{
pThreadParameter->sc.sequencerTriggerSource.writeS( "UserOutput0" );
pThreadParameter->sc.sequencerTriggerActivation.writeS( "LevelHigh" );
pThreadParameter->sc.sequencerSetNext.write( 1LL );
}
else
{
pThreadParameter->sc.sequencerTriggerSource.writeS( "Off" );
pThreadParameter->sc.sequencerSetNext.write( 0LL );
}
checkedMethodCall( pThreadParameter->pDev, pThreadParameter->sc.sequencerSetSave );
}
//-----------------------------------------------------------------------------
// This function will configure the sequencer on the device to take continuously
// images where the images are smaller and as fast as possible. Then wait for
// user input to change to set 1. To change the sequence edit the 's_SequencerData'
// data array and recompile the application.
void configureSequencer( ThreadParameter* pThreadParameter )
//-----------------------------------------------------------------------------
{
try
{
pThreadParameter->sc.sequencerMode.writeS( "Off" );
pThreadParameter->sc.sequencerConfigurationMode.writeS( "On" );
pThreadParameter->sc.sequencerFeatureSelector.writeS( "ExposureTime" );
pThreadParameter->sc.sequencerFeatureEnable.write( bTrue );
pThreadParameter->sc.sequencerFeatureSelector.writeS( "CounterDuration" );
pThreadParameter->sc.sequencerFeatureEnable.write( bFalse );
const size_t cnt = sizeof( s_SequencerData ) / sizeof( s_SequencerData[0] );
for( size_t i = 0; i < cnt; i++ )
{
configureSequencerSet( pThreadParameter, s_SequencerData[i] );
s_SequencerData[i].expectedFrameRate_ = pThreadParameter->ac.mvResultingFrameRate.read();
}
pThreadParameter->sc.sequencerSetStart.write( 0 );
pThreadParameter->sc.sequencerConfigurationMode.writeS( "Off" );
pThreadParameter->sc.sequencerMode.writeS( "On" );
}
catch( const ImpactAcquireException& e )
{
cout << "An error occurred while setting up the sequencer for device " << pThreadParameter->pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl;
s_boTerminated = true;
}
}
//=============================================================================
//================= helper functions ==========================================
//=============================================================================
//-----------------------------------------------------------------------------
// Calls the function bound to an mvIMPACT::acquire::Method object and displays
// an error message if the function call did fail.
void checkedMethodCall( Device* pDev, Method& method )
//-----------------------------------------------------------------------------
{
const TDMR_ERROR result = static_cast<TDMR_ERROR>( method.call() );
if( result != DMR_NO_ERROR )
{
cout << "An error was returned while calling function '" << method.displayName() << "' on device " << pDev->serial.read()
<< "(" << pDev->product.read() << "): " << ImpactAcquireException::getErrorCodeAsString( result ) << endl;
}
}
//=============================================================================
//================= main implementation =======================================
//=============================================================================
//-----------------------------------------------------------------------------
unsigned int DMR_CALL liveThread( void* pData )
//-----------------------------------------------------------------------------
{
ThreadParameter* pThreadParameter = reinterpret_cast<ThreadParameter*>( pData );
// Now configure SFNC(Standard Features Naming Convention) compliant features(see http://www.emva.org to find out more
// about the standard and to download the latest SFNC document version)
//
// IMPORTANT:
//
// The SFNC unfortunately does NOT define numerical values for enumerations, thus a device independent piece of software
// should use the enum-strings defined in the SFNC to ensure interoperability between devices. This is slightly slower
// but should not cause problems in real world applications. When the device type AND GenICam XML file version is
// guaranteed to be constant for a certain version of software, the driver internal code generator can be used to create
// a interface header, that has numerical constants for enumerations as well. Refer to the code generator chapter in
// the C++ documentation under 'Use Cases' for details.
configureDevice( pThreadParameter->pDev, pThreadParameter->fi );
configureSequencer( pThreadParameter );
// Send all requests to the capture queue. There can be more than 1 queue for some devices, but for this sample
// we will work with the default capture queue. If a device supports more than one capture or result
// queue, this will be stated in the manual. If nothing is mentioned about it, the device supports one
// queue only. This loop will send all requests currently available to the driver. To modify the number of requests
// use the property mvIMPACT::acquire::SystemSettings::requestCount at runtime (note that some devices will
// only allow to modify this parameter while NOT streaming data!) or the property
// mvIMPACT::acquire::Device::defaultRequestCount BEFORE opening the device.
while( ( result = static_cast<TDMR_ERROR>( pThreadParameter->fi.imageRequestSingle() ) ) == DMR_NO_ERROR )
{
};
{
cout << "'FunctionInterface.imageRequestSingle' returned with an unexpected result: " << result
}
manuallyStartAcquisitionIfNeeded( pThreadParameter->pDev, pThreadParameter->fi );
// we always have to keep at least 2 images as the displayWindow module might want to repaint the image, thus we
// can free it unless we have a assigned the displayWindow to a new buffer.
mvIMPACT::acquire::Request* pPreviousRequest = 0;
unsigned int cnt = 0;
const unsigned int timeout_ms = 2500;
while( !s_boTerminated )
{
// wait for results from the default capture queue
int requestNr = pThreadParameter->fi.imageRequestWaitFor( timeout_ms );
pRequest = pThreadParameter->fi.isRequestNrValid( requestNr ) ? pThreadParameter->fi.getRequest( requestNr ) : 0;
if( pRequest )
{
if( pRequest->isOK() )
{
++cnt;
// here we can display some statistical information every 100th image
if( cnt % 100 == 0 )
{
cout << "Info from " << pThreadParameter->pDev->serial.read()
<< ": " << pThreadParameter->statistics.framesPerSecond.name() << ": " << pThreadParameter->statistics.framesPerSecond.readS()
<< ", " << pThreadParameter->statistics.errorCount.name() << ": " << pThreadParameter->statistics.errorCount.readS()
<< ", " << pThreadParameter->statistics.captureTime_s.name() << ": " << pThreadParameter->statistics.captureTime_s.readS()
<< ", " << "AOI: " << pRequest->imageWidth.readS() << "x" << pRequest->imageHeight.readS() << endl;
}
#if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
pThreadParameter->displayWindow.GetImageDisplay().SetImage( pRequest );
pThreadParameter->displayWindow.GetImageDisplay().Update();
#endif // #if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
}
else
{
std::cout << "Error: " << pRequest->requestResult.readS() << endl;
}
if( pPreviousRequest )
{
// this image has been displayed thus the buffer is no longer needed...
pPreviousRequest->unlock();
}
pPreviousRequest = pRequest;
// send a new image request into the capture queue
pThreadParameter->fi.imageRequestSingle();
}
else
{
// If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
// additional information under TDMR_ERROR in the interface reference
std::cout << "imageRequestWaitFor failed (" << requestNr << ", " << ImpactAcquireException::getErrorCodeAsString( requestNr ) << ")"
<< ", timeout value too small?" << endl;
}
#if defined(linux) || defined(__linux) || defined(__linux__) || defined(__APPLE__)
if( waitForInput( 0, STDIN_FILENO ) != 0 )
{
char in = getchar();
checkInput( pThreadParameter, in );
}
#endif // #if defined(linux) || defined(__linux) || defined(__linux__) || defined(__APPLE__)
}
manuallyStopAcquisitionIfNeeded( pThreadParameter->pDev, pThreadParameter->fi );
#if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
// stop the displayWindow from showing data we are about to free
pThreadParameter->displayWindow.GetImageDisplay().RemoveImage();
#endif // #if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
// In this sample all the next lines are redundant as the device driver will be
// closed now, but in a real world application a thread like this might be started
// several times an then it becomes crucial to clean up correctly.
// free the last potentially locked request
if( pRequest )
{
pRequest->unlock();
}
// clear all queues
pThreadParameter->fi.imageRequestReset( 0, 0 );
return 0;
}
//-----------------------------------------------------------------------------
// This function will allow to select devices that support the GenICam interface
// layout(these are devices, that claim to be compliant with the GenICam standard)
// and that are bound to drivers that support the user controlled start and stop
// of the internal acquisition engine. Other devices will not be listed for
// selection as the code of the example relies on these features in the code.
bool isDeviceSupportedBySample( const Device* const pDev )
//-----------------------------------------------------------------------------
{
if( !pDev->interfaceLayout.isValid() &&
{
return false;
}
vector<TDeviceInterfaceLayout> availableInterfaceLayouts;
pDev->interfaceLayout.getTranslationDictValues( availableInterfaceLayouts );
return find( availableInterfaceLayouts.begin(), availableInterfaceLayouts.end(), dilGenICam ) != availableInterfaceLayouts.end();
}
//-----------------------------------------------------------------------------
int main( void )
//-----------------------------------------------------------------------------
{
DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr, isDeviceSupportedBySample );
if( !pDev )
{
std::cout << "Unable to continue! Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
try
{
std::cout << "Initialising the device. This might take some time..." << endl << endl;
pDev->interfaceLayout.write( dilGenICam ); // This is also done 'silently' by the 'getDeviceFromUserInput' function but your application needs to do this as well so state this here clearly!
pDev->open();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
std::cout << "An error occurred while opening the device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 2;
}
// start the execution of the 'live' thread.
cout << endl
<< "Press [1] [ENTER] to switch to sequencer set 1." << endl
<< "Press [0] [ENTER] to switch to sequencer set 0." << endl
<< "Press [ENTER] to end the application." << endl << endl;
#if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
unsigned int dwThreadID;
string windowTitle( "mvIMPACT_acquire sequencered paths sample, Device " + pDev->serial.read() );
// initialise displayWindow
// IMPORTANT: It's NOT safe to create multiple displayWindow's in multiple threads!!!
ThreadParameter threadParam( pDev, windowTitle );
HANDLE hThread = ( HANDLE )_beginthreadex( 0, 0, liveThread, ( LPVOID )( &threadParam ), 0, &dwThreadID );
while( s_boTerminated == false )
{
char in;
cin >> in;
checkInput( &threadParam, in );
}
WaitForSingleObject( hThread, INFINITE );
CloseHandle( hThread );
#else
ThreadParameter threadParam( pDev );
liveThread( &threadParam );
#endif // #if defined(WIN32) || defined(_WIN32) || defined(__WIN32__)
return 0;
}
std::string displayName(void) const
Returns the display name of the component referenced by this object.
Definition mvIMPACT_acquire.h:1217
bool isValid(void) const
Checks if the internal component referenced by this object is still valid.
Definition mvIMPACT_acquire.h:1721
Grants access to devices that can be operated by this software interface.
Definition mvIMPACT_acquire.h:7171
This class and its functions represent an actual device detected by this interface in the current sys...
Definition mvIMPACT_acquire.h:6118
PropertyS product
A string property (read-only) containing the product name of this device.
Definition mvIMPACT_acquire.h:6537
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition mvIMPACT_acquire.h:6551
void open(void)
Opens a device.
Definition mvIMPACT_acquire.h:6420
PropertyIDeviceInterfaceLayout interfaceLayout
An enumerated integer property which can be used to define which interface layout shall be used when ...
Definition mvIMPACT_acquire.h:6644
PropertyIAcquisitionStartStopBehaviour acquisitionStartStopBehaviour
An enumerated integer property defining the start/stop behaviour during acquisition of this driver in...
Definition mvIMPACT_acquire.h:6800
const EnumPropertyI & getTranslationDictValues(std::vector< ZYX > &sequence) const
This function queries a list of valid values for this property.
Definition mvIMPACT_acquire.h:4266
const EnumPropertyI & write(ZYX value, int index=0) const
Writes one value to the property.
Definition mvIMPACT_acquire.h:4426
The function interface to devices supported by this interface.
Definition mvIMPACT_acquire.h:10758
void updateRequests(void) const
Updates the internal cache for request objects.
Definition mvIMPACT_acquire.h:12072
Category for the acquisition and trigger control features.
Definition mvIMPACT_acquire_GenICam.h:2131
Category that contains the Analog control features.
Definition mvIMPACT_acquire_GenICam.h:3116
Category that contains the User Set control features.
Definition mvIMPACT_acquire_GenICam.h:9662
Base class for image processing related properties.
Definition mvIMPACT_acquire.h:13206
A base class for exceptions generated by Impact Acquire.
Definition mvIMPACT_acquire.h:256
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition mvIMPACT_acquire.h:288
A class to call arbitrary driver functions.
Definition mvIMPACT_acquire.h:2779
int call(const std::vector< std::string > &params) const
Calls an underlying driver function.
Definition mvIMPACT_acquire.h:2859
std::string read(int index=0) const
Reads a value from a property.
Definition mvIMPACT_acquire.h:5323
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition mvIMPACT_acquire.h:3340
Contains information about a captured buffer.
Definition mvIMPACT_acquire.h:8640
PropertyI imageHeight
An integer property (read-only) containing the height of the image in pixels.
Definition mvIMPACT_acquire.h:10331
bool isOK(void) const
Convenience function to check if a request has been processed successfully.
Definition mvIMPACT_acquire.h:9474
PropertyIRequestResult requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition mvIMPACT_acquire.h:9780
PropertyI imageWidth
An integer property (read-only) containing the width of the image in pixels.
Definition mvIMPACT_acquire.h:10320
int unlock(void)
Unlocks the request for the driver again.
Definition mvIMPACT_acquire.h:9614
A base class for accessing settings that control the overall behaviour of a device driver.
Definition mvIMPACT_acquire.h:14736
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.h:2601
@ DEV_NO_FREE_REQUEST_AVAILABLE
The user requested a new image, but no free mvIMPACT::acquire::Request object is available to process...
Definition mvDriverBaseEnums.h:2713
@ DMR_NO_ERROR
The function call was executed successfully.
Definition mvDriverBaseEnums.h:2603
@ bFalse
Off, false or logical low.
Definition mvDriverBaseEnums.h:589
@ bTrue
On, true or logical high.
Definition mvDriverBaseEnums.h:591
@ dilGenICam
A GenICamâ„¢ like interface layout shall be used.
Definition mvDriverBaseEnums.h:2150
@ cpmRaw
No color processing will be performed.
Definition mvDriverBaseEnums.h:1744
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition mvCommonDataTypes.h:34