Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
Related Pages
Here is a list of all related documentation pages:
[detail level
1
2
3
4
5
]
Imprint
▼
Legal Notice
Revisions
▼
Symbols and Conventions
▼
Important Information
▼
Introduction
▼
Quickstart
▼
System Requirements
▼
Installing the Impact Acquire driver
Connecting The Camera
▼
Driver concept
▼
Relationship between driver, firmware and FPGA file
About Settings
▼
Optimizing USB Performance
▼
Using USB2 Cameras In A Docker Container
▼
Technical Data
▼
Sensor Overview
▼
Filters
▼
GUI tools
▼
HRTC - Hardware Real-Time Controller
Developing applications using the Impact Acquire SDK
▼
DirectShow Interface
▼
Troubleshooting
▼
Accessing log files
▼
VLC Media Player Issues
Error code list
Glossary
▼
Use Cases
▼
Introducing acquisition / recording possibilities
Generating very long exposure times
▼
Using Video Stream Recording
▼
Improving the acquisition / image quality
▼
Correcting image errors of a sensor
▼
Optimizing the color/luminance fidelity of the camera
▼
Working With Gain And Black-Level Values Per Color Channel
▼
Saving data on the device
▼
Creating user data entries
▼
Working with several cameras simultaneously
▼
Using 2 BVS CA-MLC cameras in Master-Slave mode
Synchronize the cameras to expose at the same time
▼
Working with HDR (High Dynamic Range Control)
▼
Adjusting sensor of camera models with onsemi MT9V034
▼
Adjusting sensor of camera models with onsemi MT9M034
▼
Working with I2C devices
▼
Working with the I2C interface (I2C Control)
▼
Using BVS CA-MLC with motorized lenses (MotorFocusControl)
▼
Working with LUTs
▼
Introducing LUTs
▼
Working with triggers
▼
Using external trigger with CMOS sensors
▼
Working with 3rd party tools
▼
Using VLC Media Player
▼
Using USB2 Cameras In A Docker Container
▼
Working with the Hardware Real-Time Controller (HRTC)
Achieve a defined image frequency (HRTC)
Delay the external trigger signal (HRTC)
Creating double acquisitions (HRTC)
Take two images after one external trigger (HRTC)
Take two images with different expose times after an external trigger (HRTC)
Edge controlled triggering (HRTC)
Delay the expose start of the following camera (HRTC)
▼
Appendix A. Specific Camera / Sensor Data
▼
A.1 CCD
▼
mvBlueFOX-[Model]220 (0.3 Mpix [640 x 480])
►
Device Feature And Property List
mvBlueFOX-220G Features
mvBlueFOX-220C Features
▼
mvBlueFOX-[Model]220a (0.3 Mpix [640 x 480])
►
Device Feature And Property List
mvBlueFOX-220aG Features
mvBlueFOX-220aC Features
▼
mvBlueFOX-[Model]221 (0.8 Mpix [1024 x 768])
►
Device Feature And Property List
mvBlueFOX-221G Features
mvBlueFOX-221C Features
▼
mvBlueFOX-[Model]223 (1.4 Mpix [1360 x 1024])
►
Device Feature And Property List
mvBlueFOX-223G Features
mvBlueFOX-223C Features
▼
mvBlueFOX-[Model]224 (1.9 Mpix [1600 x 1200])
►
Device Feature And Property List
mvBlueFOX-224G Features
mvBlueFOX-224C Features
▼
A.2 CMOS
▼
mvBlueFOX-[Model]200w (0.4 Mpix [752 x 480])
►
Device Feature And Property List
mvBlueFOX-200wG Features
mvBlueFOX-200wC Features
▼
mvBlueFOX-[Model]202a (1.3 Mpix [1280 x 1024])
►
Device Feature And Property List
mvBlueFOX-202aG Features
▼
BVS CA-[MLC|IGC]-0012V / mvBlueFOX-[MLC|IGC]202v (1.2 Mpix [1280 x 960])
►
Device Feature And Property List
BVS CA-[MLC|IGC]-0012VG / mvBlueFOX-[MLC|IGC]202vG Features
BVS CA-[MLC|IGC]-0012VC / mvBlueFOX-[MLC|IGC]202vC Features
▼
mvBlueFOX-[Model]202b (1.2 Mpix [1280 x 960])
►
Device Feature And Property List
mvBlueFOX-202bG Features
mvBlueFOX-202bC Features
▼
mvBlueFOX-[Model]202d (1.2 Mpix [1280 x 960])
►
Device Feature And Property List
mvBlueFOX-ML/IGC202dG Features
mvBlueFOX-ML/IGC202dC Features
▼
mvBlueFOX-[Model]205 (5.0 Mpix [2592 x 1944])
►
Device Feature And Property List
mvBlueFOX-205G Features
mvBlueFOX-205C Features
Appendix B. Product Comparison
▼
Appendix C. Tested ARM platforms
▼
C.1 ARM64 based devices
▼
NVIDIA Jetson AGX Xavier
▼
NVIDIA Jetson Xavier NX
▼
NVIDIA Jetson Nano
▼
NVIDIA Jetson TX2
▼
Raspberry Pi Compute Module 4
▼
i.MX8M Mini
▼
C.2 ARMhf based devices
▼
Raspberry Pi 4
Generated on Mon Oct 9 2023 22:15:44