|
Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
|
The BVS CA-MLC / BVS CA-IGC / mvBlueFOX is a compact industrial CCD & CMOS camera solution for any PC with a Hi-Speed USB (USB 2.0) port. A superior image quality makes it suited for most applications. Integrated preprocessing like binning reduces the PC load to a minimum. The standard Hi-Speed USB interface guarantees an easy integration without any additional interface board. Various example application are available.
The camera is suitable for the following tasks:
With the name mvBlueFOX-M1xx, the industrial camera mvBlueFOX is also available as a single-board version.
The mvBlueFOX nomenclature scheme is as follows:
mvBlueFOX - A B - (1) (2) (3) (4)
- A: Sensor model
220: 0.3 Mpix, 640 x 480, 1/4", CCD
220a: 0.3 Mpix, 640 x 480, 1/3", CCD
200w: 0.4 Mpix, 752 x 480, 1/3", CMOS
221: 0.8 Mpix, 1024 x 768, 1/3", CCD
202a: 1.3 Mpix, 1280 x 1024, 1/2", CMOS
223: 1.4 Mpix, 1360 x 1024, 1/2", CCD
224: 1.9 Mpix, 1600 x 1200, 1/1.8", CCD
205: 5.0 Mpix, 2592 x 1944, 1/2.5", CMOS
- B: Sensor color
G: Gray scale version
C: Color version
- (1): Lensholder
1: C-mount with adjustable backfocus (standard)
2: CS-mount with adjustable backfocus
3: S-mount
- (2): Filter
1: IR-CUT (standard)
2: Glass
3: Daylight cut
9: None
More filters on request \n \n
- (3): Case
1: Color blue (standard)
2: Color black, no logo, no label
3: Color blue, no logo, no label
9: None
- (4): Misc
1: None (standard)
The mvBlueFOX-M nomenclature scheme is as follows:
mvBlueFOX-M A B - (1) (2) (3) (4)
- A: Sensor model
220: 0.3 Mpix, 640 x 480, 1/4", CCD
220a: 0.3 Mpix, 640 x 480, 1/3", CCD
200w: 0.4 Mpix, 752 x 480, 1/3", CMOS
221: 0.8 Mpix, 1024 x 768, 1/3", CCD
202a: 1.3 Mpix, 1280 x 1024, 1/2", CMOS
223: 1.4 Mpix, 1360 x 1024, 1/2", CCD
224: 1.9 Mpix, 1600 x 1200, 1/1.8", CCD
205: 5.0 Mpix, 2592 x 1944, 1/2.5", CMOS
- B: Sensor color
G: Gray scale version
C: Color version
- (1): Lensholder
1: No holder (standard)
2: C-mount with adjustable backfocus
3: CS-mount with adjustable backfocus
4: S-mount #9031
5: S-mount #9033
- (2): Filter
1: None (standard)
2: IR-CUT
3: Glass
4: Daylight cut
More filters on request \n \n
- (3): Misc
1: None (standard)
- (4): Misc
1: None (standard)
The BVS CA-IGC nomenclature scheme is as follows:
| Sensor | Model name | MATRIX VISION model name |
| 0.4 Mpix, 752 x 480, 1/3'', CMOS | BVS CA-IGC-0004ZG/C | mvBlueFOX-IGC200wG/C |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | mvBlueFOX-IGC202bG/C | |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | mvBlueFOX-IGC202dG/C | |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | BVS CA-IGC-0012VG/C | mvBlueFOX-IGC202vG/C |
| 1.3 Mpix, 1280 x 1024, 1/2'', CMOS | mvBlueFOX-IGC202aG/C | |
| 5.0 Mpix, 2592 x 1944, 1/2.5'', CMOS | BVS CA-IGC-0050ZG/C | mvBlueFOX-IGC205G/C |
| Series | Sensor | Color | Options | HW Variant | CUP/STD | ||||
| Model name | BVS CA-IGC- | xxxxx | G/C | - | see legend below | - | see legend below | ||
| MATRIX VISION model name | mvBlueFOX-IGC | xxx | G/C/GE | - | see legend below | - | see legend below | - | see legend below |
| Legend | Model name | MATRIX VISION model name |
| Options | ||
| HW Variant | (1)(2)(3)(4)(5)(6) (1): Handling 1: Standard handling (2): Lensholder 0: None 2: C-mount with adjustable backfocus 4: CS-mount with adjustable backfocus 6: CS-mount without adjustable backfocus (standard) 9: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring) (3): Filter 0: None (standard) 1: IR-CUT 2: Glass 3: Daylight cut More filters on request (4): Housing 1: Color black (standard) (5): I/O 0: None (standard) 2: With I/O #08727 (6): Connector 0: None (standard) | (1)(2)(3)(4) (1): Lensholder 1: No holder 2: C-mount with adjustable backfocus 3: CS-mount with adjustable backfocus 4: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring) 5: CS-mount without adjustable backfocus (standard) 6: LENSHOLDER SH04F85 #16323 7: LENSHOLDER SH02M13V3 #10590 8: LENSHOLDER M12X0,5 22_16,2 #13759 (2): Filter 1: None (standard) 2: IR-CUT 3: Glass 4: Daylight cut More filters on request (3): Case 1: Color black (standard) (4): I/O 1: None (standard) 2: With I/O #08727 |
| CUP/STD | 001 |
The BVS CA-MLC nomenclature scheme is as follows:
| Sensor | Model name | MATRIX VISION model name |
| 0.4 Mpix, 752 x 480, 1/3'', CMOS | BVS CA-MLC-0004ZG/C | mvBlueFOX-MLC200wG/C |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | mvBlueFOX-MLC202bG/C | |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | mvBlueFOX-MLC202dG/C | |
| 1.2 Mpix, 1280 x 960, 1/3'', CMOS | BVS CA-MLC-0012VG/C | mvBlueFOX-MLC202vG/C |
| 1.3 Mpix, 1280 x 1024, 1/2'', CMOS | mvBlueFOX-MLC202aG/C | |
| 5.0 Mpix, 2592 x 1944, 1/2.5'', CMOS | BVS CA-MLC-0050ZG/C | mvBlueFOX-MLC205G/C |
| Series | Sensor | Color | Options | HW Variant | CUP/STD | ||||
| Model name | BVS CA-MLC- | xxxxx | G/C | - | see legend below | - | see legend below | ||
| MATRIX VISION model name | mvBlueFOX-MLC | xxx | G/C/GE | - | see legend below | - | see legend below | - | see legend below |
| Legend | Model name | MATRIX VISION model name |
| Options | (C)(D)(E) (C): Mini USB U: with Mini USB (standard) X: without Mini USB (D): Digital I/Os O: 1x IN + 1x OUT opto-isolated (standard) T: 2x TTL IN + 2x TTL OUT (E): Connector W: board-to-wire (standard) B: board-to-board A: board-to-wire (angled connector) | |
| HW Variant | (1)(2)(3)(4)(5)(6) (1): Handling 1: Standard handling (2): Lensholder 0: None (standard) 2: C-mount with adjustable backfocus 4: CS-mount with adjustable backfocus 6: CS-mount without adjustable backfocus 9: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring) Z: LENSHOLDER SH04F85 #16323 U: LENSHOLDER SH02M13V3 #10590 V: LENSHOLDER M12X0,5 22_16,2 #13759 (3): Filter 0: None (standard) 1: IR-CUT 2: Glass 3: Daylight cut More filters on request (4): Housing 0: None (5): I/O O: 1x IN + 1x OUT opto-isolated (standard) T: 2x TTL IN + 2x TTL OUT (6): Connector U: Mini USB & board-to-wire (standard) V: Mini USB & board-to-board X: without Mini USB & board-to-wire Y: without Mini USB & board-to-board | (1)(2)(3)(4) (1): Lensholder 1: No holder (standard) 2: C-mount with adjustable backfocus 3: CS-mount with adjustable backfocus 4: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring) 5: CS-mount without adjustable backfocus 6: LENSHOLDER SH04F85 #16323 7: LENSHOLDER SH02M13V3 #10590 8: LENSHOLDER M12X0,5 22_16,2 #13759 (2): Filter 1: None (standard) 2: IR-CUT 3: Glass 4: Daylight cut More filters on request (3): Misc 1: None (standard) (4): Misc 1: None (standard) |
| CUP/STD | 001 |
| Model name | MATRIX VISION model name | Description |
| BVS CA-MLC-0004ZC-1600OX-001 | mvBlueFOX-MLC200wC-XOW-5111 | 52 x 480, CMOS 1/3", color, single-board, without Mini-USB, 1x IN + 1x OUT opto-isolated, board-to-wire, CS-mount (w/o backfocus adjustment) |
Due to the varying fields of application the mvBlueFOX is shipped without accessories. The package contents:
For the first use of the camera we recommend the following accessories to get the camera up and running:
Accessories for the mvBlueFOX:
| Part code | Description | ||||||||||||
| ADAPTER CS-MOUNT | Lens fixing for mvBlueFOX to match with CS-mount lenses | ||||||||||||
| KS-USB2-AA-EXT 05.0 | USB 2.0 extension, activeUSB2 A plug to USB2 A jack, length 5m | ||||||||||||
| KS-USB2-AB 03.0 TR | USB 2.0 cable A-B, transparent, Profi Line. Length 3m | ||||||||||||
| KS-USB2-B4ST 02.0 | USB 2.0 cable for mvBlueFOX, Binder 4pol to USB2-A. Length: 2m | ||||||||||||
| KS-USB2-B4ST 03.0 | USB 2.0 cable for mvBlueFOX, Binder 4pol to USB2-A. Length: 3m | ||||||||||||
| KS-USB2-B4ST 05.0 | USB 2.0 cable for mvBlueFOX, Binder 4pol to USB2-A. Length: 5m | ||||||||||||
| KS-USB2-PHR4 01.5 | USB connector cable for mvBlueFOX-M1xx. Length: 1.5m | ||||||||||||
| KS-PHR12 500 | Cable for mvBlueFOX-M1xx dig. I/O, 12-pin. Length: 500mm
| ||||||||||||
| KS-MLC-IO-TTL 00.5 | BVS CA-MLC board-to-board TTL IO cable for master-slave synchronization (Molex plug to Molex plug), Length: 0.5m | ||||||||||||
| KS-MLC-IO-W | BVS CA-MLC board-to-wire I/O data cable, Molex 0510211200 with crimp terminal 50058. Length: up to 1m | ||||||||||||
| KS-MLC-USB2-IO-W | BVS CA-MLC board-to-wire I/O data and USB 2.0 cable, Molex 0510211200 with crimp terminal 50058 to USB2-A. Length: up to 1m | ||||||||||||
| MV-Lensholder BFM-C | C-mount lensholder for mvBlueFOX-M,incl. IR-Cut filter | ||||||||||||
| MV-Lensholder BFM-S 9031 | S-mount lensholder M12 x 0,5 type MS-9031 for mvBlueFOX-M102 | ||||||||||||
| MV-Lensholder BFM-S 9033 | S-mount lensholder M12 x 0,5 type: MS-9033 for mvBlueFOX-M102 | ||||||||||||
| MV-LENSHOLDER SH02M13 | S-mount lensholder M12 x 0.5, height 13mm for BVS CA-MLC | ||||||||||||
| MV-LENSHOLDER SH01F08 | S-mount lensholder M12 x 0.5, height 8mm for BVS CA-MLC | ||||||||||||
| ADAPTER S-C AD01S | Adapter for S-mount lens (M12x0,5) to C-mount, high penetration depth for BVS CA-IGC | ||||||||||||
| ADAPTER S-C AD02F | Adapter for S-mount lens (M12x0,5) to CS-mount, penetration depth: 5.5mm, outside diameters: 31mm for BVS CA-IGC | ||||||||||||
| MV-Tripod Adapter BF | Tripod adapter for mvBlueFOX |