|
Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
|
Balluff/MATRIX VISION devices can run on ARM-based Linux platforms without limitations regarding available feature sets or API functions. However, each platform may have its own limits in terms of achievable data throughput, RAM or bus speeds. Apart from that, each platform may also come with its own specific set of challenges. Therefore, certain modifications may need to be adapted in order to get your devices run at maximum performance.
This chapter contains test results from different ARM platforms, as well as the specific information on each platform, especially changes that need to be applied to achieve better performance.
The following platforms have been tested by Balluff:
| System | ARM-Architecture | Technology Test Results | Performance | Suitable for | More information | ||||
| USB2.0 | USB3.0 | GigE | 10GigE | PCIe | |||||
| NVIDIA Jetson AGX Xavier | NVIDIA Carmel ARMv8.2 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() ![]() ![]() ![]() | Demanding Applications | nvidia.com |
| NVIDIA Jetson Xavier NX | NVIDIA Carmel ARMv8.2 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() ![]() ![]() | Demanding Applications | nvidia.com |
| NVIDIA Jetson Nano | ARM Cortex-A57 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Mid-Range Applications | nvidia.com |
| NVIDIA Jetson TX2 | NVIDIA Denver 2 and ARM Cortex-A57 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() ![]() | Demanding Applications | nvidia.com |
| Raspberry Pi 4 | ARM Cortex-A72 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Price Sensitive Projects | raspberrypi.org |
| Raspberry Pi Compute Module 4 | ARM Cortex-A72 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Price Sensitive Projects | raspberrypi.org |
| i.MX8M Mini | ARM Cortex-A53 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | Mid-Range Applications | nxp.com |
The system delivers good performance with this device.
The system doesn't work with this device.
The developer kit doesn't work with this device because it provides no PCI Express interface.
The system delivers limited performance with this device.
The system hasn't been tested yet with this device.
Appendices: