Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
|
The Raspberry Pi Compute Module 4 is a well priced platform regarding its performance.
CPU | Cortex-A72 @ 1500MHz |
Cores | 4 |
RAM | 4 GB |
USB2.0 Interfaces | 1 |
Ethernet | 10/100/1000 MBit |
PCIe | 1 x 1 Lane Gen 2.0 |
Since the Raspberry Pi Compute Module uses the same processor as the Raspberry Pi 4, it is a stripped-down module version of the Raspberry Pi 4. Please refer to Raspberry Pi 4 for benchmark results.