Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
mvBlueFOX-[Model]223 (1.4 Mpix [1360 x 1024])

Introduction

The CCD sensor is a highly programmable imaging module which will, for example, enable the following type of applications

Industrial applications:

  • triggered image acquisition with precise control of image exposure start by hardware trigger input.
  • image acquisition of fast moving objects due to:
    • frame exposure, integrating all pixels at a time in contrast to CMOS imager which typically integrate line-by-line.
    • short shutter time, to get sharp images.
    • flash control output to have enough light for short time.

Scientific applications:

  • long time exposure for low light conditions.
  • optimizing image quality using the variable shutter control.

Details of operation

The process of getting an image from the CCD sensor can be separated into three different phases.

Trigger

When coming out of reset or ready with the last readout the CCD controller is waiting for a Trigger signal.

The following trigger modes are available:

Mode Description
ContinuousFree running, no external trigger signal needed.
OnDemandImage acquisition triggered by command (software trigger).
OnLowLevelAs long as trigger signal is Low camera acquires images with own timing.
OnHighLevelAs long as trigger signal is High camera acquires images with own timing.
OnFallingEdgeEach falling edge of trigger signal acquires one image.
OnRisingEdgeEach rising edge of trigger signal acquires one image.
OnHighExposeEach rising edge of trigger signal acquires one image, exposure time corresponds to pulse width.
See also
For detailed description about the trigger modes (https://www.balluff.com/en-de/documentation-for-your-balluff-product [Impact Acquire API])
  • C: TCameraTriggerMode
  • C++: mvIMPACT::acquire::TCameraTriggerMode

Exposure aka Integration

After an active trigger, the exposure phase starts with a maximum jitter of ttrig. If flash illumination is enabled in software the flash output will be activated exactly while the sensor chip is integrating light. Exposure time is adjustable by software in increments of treadline.

Readout

When exposure is finished, the image is transferred to hidden storage cells on the CCD. Image data is then shifted out line-by-line and transferred to memory. Shifting out non active lines takes tvshift, while shifting out active lines will consume treadline. The number of active pixels per line will not have any impact on readout speed.

CCD Timing

Timings

Note
In partial scan mode (readout window ysize < 1024 lines).

To calculate the maximum frames per second (FPSmax) you will need following formula (Expose mode: No overlap):

Example: Frame rate as function of lines & exposure time

Now, when we insert the values using exposure time of, for example, 8000 us, 1024 lines and 56MHz pixel clock (Expose mode: No overlap):

See also
To find out how to achieve any defined freq. below or equal to the achievable max. freq., please have a look at Achieve a defined image frequency (HRTC).

Reprogramming CCD Timing

Reprogramming the CCD Controller will happen when the following changes occur

  • Changing the exposure time
  • Changing the capture window
  • Changing Trigger Modes

Reprogram time consists of two phases

  1. Time needed to send data to the CCD controller depending on what is changed exposure : abt 2..3ms window: abt 4..6ms trigger mode: from 5..90ms, varies with oldmode/newmode combination
  2. Time to initialize (erase) the CCD chip after reprogramming this is fixed, abt 4.5 ms

So for example when reprogramming the capture window you will need (average values)

tregprog = change_window + init_ccd

tregprog = 5ms + 4.5ms

tregprog = 9.5ms

CCD Sensor Data

Device Structure

  • Interline CCD image sensor
  • Image size: Diagonal 8mm (Type 1/2)
  • Number of effective pixels: 1392 (H) x 1040 (V) approx. 1.45M pixels
  • Total number of pixels: 1434 (H) x 1050 (V) approx. 1.5M pixels
  • Chip size: 7.60mm (H) x 6.2mm (V)
  • Unit cell size: 4.65um (H) x 4.65um (V)
  • Optical black:
    • Horizontal (H) direction: Front 2 pixels, rear 40 pixels
    • Vertical (V) direction: Front 8 pixels, rear 2 pixels
  • Number of dummy bits: Horizontal 20 Vertical 3
  • Substrate material: Silicon

Characteristics

These zone definitions apply to both the color and gray scale version of the sensor.

Color version

Gray scale version

CCD Signal Processing

The CCD signal is processed with an analog front-end and digitized by an 12 bit analog-to-digital converter (ADC). The analog front-end contains a programmable gain amplifier which is variable from 0db (gain=0) to 30dB (gain=255).

The 8 most significant bits of the ADC are captured to the frame buffer. This will give the following transfer function (based on the 8 bit digital code): Digital_code [lsb] = ccd_signal[V] * 256[lsb/V] * exp(gain[bB]/20) lsb : least significant bit (smallest digital code change)

Device Feature And Property List