Balluff - BVS CA-MLC / BVS CA-IGC / mvBlueFOX Technical Documentation
Working with the Hardware Real-Time Controller (HRTC)
Note
Please have a look at the
Hardware Real-Time Controller (HRTC)
chapter for basic information.
There are several use cases concerning the Hardware Real-Time Controller (HRTC):
"Using single camera"
:
Achieve a defined image frequency (HRTC)
Delay the external trigger signal (HRTC)
Creating double acquisitions (HRTC)
Take two images after one external trigger (HRTC)
Take two images with different expose times after an external trigger (HRTC)
Edge controlled triggering (HRTC)
"Using multiple cameras"
:
Delay the expose start of the following camera (HRTC)
Generated on Mon Oct 9 2023 22:15:44