Impact Acquire SDK Java
|
A smaller helper class for pausing a video stream for a defined time. More...
Public Member Functions | |
synchronized void | delete () |
VideoStreamPauseScope (VideoStream stream) | |
Creates a new mvIMPACT.acquire.labs.VideoStreamPauseScope object. | |
VideoStreamPauseScope (VideoStream stream, boolean boPausedWithinScope) | |
Creates a new mvIMPACT.acquire.labs.VideoStreamPauseScope object. | |
Protected Member Functions | |
void | finalize () |
VideoStreamPauseScope (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
static long | swigRelease (VideoStreamPauseScope obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
A smaller helper class for pausing a video stream for a defined time.
This class uses a RAII pattern to pause an instance of mvIMPACT.acquire.labs.VideoStream
|
protected |
VideoStreamPauseScope | ( | VideoStream | stream, |
boolean | boPausedWithinScope ) |
Creates a new mvIMPACT.acquire.labs.VideoStreamPauseScope object.
Trying to pause a stream that is paused already or trying to resume a stream that is not paused will raise an exception! When this object goes out of scope the previous state will be restored automatically.
stream | [in] The video stream that shall be configured. |
boPausedWithinScope | [in] The mode the selected video stream shall have while this object is alive. |
VideoStreamPauseScope | ( | VideoStream | stream | ) |
Creates a new mvIMPACT.acquire.labs.VideoStreamPauseScope object.
Trying to pause a stream that is paused already or trying to resume a stream that is not paused will raise an exception! When this object goes out of scope the previous state will be restored automatically.
stream | [in] The video stream that shall be configured. |
synchronized void delete | ( | ) |
|
protected |
|
staticprotected |
|
protected |