Impact Acquire SDK Java
|
Defines supported payload types. More...
Static Public Attributes | |
static final int | pt2DImage = acquireJNI.pt2DImage_get() |
Color or monochrome (2D) image. | |
static final int | ptChunkOnly = acquireJNI.ptChunkOnly_get() |
Chunk data only. | |
static final int | ptGenDC = acquireJNI.ptGenDC_get() |
GenDC data. | |
static final int | ptH264 = acquireJNI.ptH264_get() |
H.264 image data. | |
static final int | ptJPEG = acquireJNI.ptJPEG_get() |
JPEG image data. | |
static final int | ptJPEG2000 = acquireJNI.ptJPEG2000_get() |
JPEG 2000 image data. | |
static final int | ptMultiPart = acquireJNI.ptMultiPart_get() |
Multi-Part data. | |
static final int | ptUnknown = acquireJNI.ptUnknown_get() |
The framework is not aware of the data type of this request. | |
Defines supported payload types.
|
static |
Color or monochrome (2D) image.
This request carries pixel data belonging to a single image and maybe some additional chunk data as well.
|
static |
Chunk data only.
This request carries chunk data as defined by the corresponding vision standards and no additional payload.
|
static |
GenDC data.
This request carries GenDC data as defined by the corresponding vision standards. In order to access the individual parts forming the full request either the buffer part related API can be used or the full GenDC container can be interpreted by using official header files or knowledge obtained by reading the GenICam™ GenDC standard.
|
static |
H.264 image data.
This request carries H.264 data belonging to a single image.
|
static |
JPEG image data.
This request carries JPEG data belonging to a single image.
|
static |
JPEG 2000 image data.
This request carries JPEG 2000 data belonging to a single image.
|
static |
Multi-Part data.
This request carries multi-part data as defined by the corresponding vision standards and maybe some additional chunk data as well. In order to access the individual parts forming the full request the buffer part related API can be used.
|
static |
The framework is not aware of the data type of this request.
From the application perspective this can be handled as raw data. However the most likely reason for unknown data is that the request either does not contain any data right now or the last capture operation did fail for any reason.