Impact Acquire SDK Java
|
Defines buffer part data types. More...
Static Public Attributes | |
static final int | bpdt2DImage = acquireJNI.bpdt2DImage_get() |
Color or monochrome (2D) image (GenTL). | |
static final int | bpdt2DPlaneBiplanar = acquireJNI.bpdt2DPlaneBiplanar_get() |
Single color plane of a planar (2D) image (GenTL). | |
static final int | bpdt2DPlaneQuadplanar = acquireJNI.bpdt2DPlaneQuadplanar_get() |
Single color plane of a planar (2D) image (GenTL). | |
static final int | bpdt2DPlaneTriplanar = acquireJNI.bpdt2DPlaneTriplanar_get() |
Single color plane of a planar (2D) image (GenTL). | |
static final int | bpdt3DImage = acquireJNI.bpdt3DImage_get() |
3D image (pixel coordinates) (GenTL). | |
static final int | bpdt3DPlaneBiplanar = acquireJNI.bpdt3DPlaneBiplanar_get() |
Single color plane of a planar (3D) image (GenTL). | |
static final int | bpdt3DPlaneQuadplanar = acquireJNI.bpdt3DPlaneQuadplanar_get() |
Single color plane of a planar (3D) image (GenTL). | |
static final int | bpdt3DPlaneTriplanar = acquireJNI.bpdt3DPlaneTriplanar_get() |
Single color plane of a planar (3D) image (GenTL). | |
static final int | bpdtConfidenceMap = acquireJNI.bpdtConfidenceMap_get() |
Confidence of the individual pixel values (GenTL). | |
static final int | bpdtGDC_2DImage = acquireJNI.bpdtGDC_2DImage_get() |
Color or monochrome (2D) image (GenDC). | |
static final int | bpdtGDC_GenICamChunkData = acquireJNI.bpdtGDC_GenICamChunkData_get() |
Chunk data (GenDC). | |
static final int | bpdtGDC_GenICamXML = acquireJNI.bpdtGDC_GenICamXML_get() |
GenICam XML data (GenDC). | |
static final int | bpdtGDC_H264 = acquireJNI.bpdtGDC_H264_get() |
A H.264 buffer (GenDC). | |
static final int | bpdtGDC_JPEG = acquireJNI.bpdtGDC_JPEG_get() |
JPEG image data (GenDC). | |
static final int | bpdtGDC_JPEG2000 = acquireJNI.bpdtGDC_JPEG2000_get() |
JPEG 2000 image data (GenDC). | |
static final int | bpdtGenICamChunkData = acquireJNI.bpdtGenICamChunkData_get() |
Chunk data (GenTL). | |
static final int | bpdtJPEG = acquireJNI.bpdtJPEG_get() |
JPEG image data (GenTL). | |
static final int | bpdtJPEG2000 = acquireJNI.bpdtJPEG2000_get() |
JPEG 2000 image data (GenTL). | |
static final int | bpdtUnknown = acquireJNI.bpdtUnknown_get() |
The framework is not aware of the data type of the data in the provided buffer part. | |
Defines buffer part data types.
|
static |
Color or monochrome (2D) image (GenTL).
This part carries all the pixel data of given image (even if the image is represented by a single-plane pixel format).
|
static |
Single color plane of a planar (2D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 2 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
Single color plane of a planar (2D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 4 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
Single color plane of a planar (2D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 3 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
3D image (pixel coordinates) (GenTL).
This part carries all the pixel data of given image (even if the image is represented by a single-plane pixel format, for example when transferring the depth map only).
|
static |
Single color plane of a planar (3D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 2 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
Single color plane of a planar (3D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 4 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
Single color plane of a planar (3D) image (GenTL).
The data should be linked with the other color planes to get the complete image. The complete image consists of 3 planes. The planes of a given planar image must be placed as consecutive parts within the buffer.
|
static |
Confidence of the individual pixel values (GenTL).
Expresses the level of validity of given pixel values. Confidence map is always used together with one or more additional image-based parts matching 1:1 dimension-wise. Each value in the confidence map expresses level of validity of the image pixel at matching position.
|
static |
Color or monochrome (2D) image (GenDC).
This part carries all the pixel data of given image (even if the image is represented by a single-plane pixel format).
|
static |
Chunk data (GenDC).
The data in this buffer part contains chunk data which can be decoded according the standard the data originated from.
|
static |
GenICam XML data (GenDC).
The data in this buffer part contains a GenICam XML file.
|
static |
A H.264 buffer (GenDC).
The data in this buffer part contains H.264 frame.
|
static |
JPEG image data (GenDC).
|
static |
JPEG 2000 image data (GenDC).
|
static |
Chunk data (GenTL).
The data in this buffer part contains chunk data which can be decoded according the standard the data originated from.
|
static |
JPEG image data (GenTL).
|
static |
JPEG 2000 image data (GenTL).
|
static |
The framework is not aware of the data type of the data in the provided buffer part.
From the application perspective this can be handled as raw data.