|
Impact Acquire SDK Java
|
An exception thrown in case of a mvIMPACT.acquire.TPROPHANDLING_ERROR.PROPHANDLING_LIST_ENTRY_OCCUPIED error. More...
Public Member Functions | |
| synchronized void | delete () |
| EListEntryOccupied (String errorOrigin) | |
| int | getErrorCode () |
| Returns a unique numerical representation for this error. | |
| String | getErrorCodeAsString () |
| Returns a string representation of the error associated with the exception. | |
| String | getErrorOrigin () |
| Returns information about the origin of the error. | |
| String | getErrorString () |
| Returns an error string containing information about the reason for the error. | |
| String | getMessage () |
Static Public Member Functions | |
| static String | getErrorCodeAsString (int errorCode) |
| Returns a string representation of a error. | |
Protected Member Functions | |
| EListEntryOccupied (long cPtr, boolean cMemoryOwn) | |
| void | finalize () |
Static Protected Member Functions | |
| static long | swigRelease (EComponent obj) |
| static long | swigRelease (EListEntryOccupied obj) |
| static long | swigRelease (EPropertyHandling obj) |
| static long | swigRelease (EPropertyList obj) |
| static long | swigRelease (ImpactAcquireException obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
An exception thrown in case of a mvIMPACT.acquire.TPROPHANDLING_ERROR.PROPHANDLING_LIST_ENTRY_OCCUPIED error.
|
protected |
| EListEntryOccupied | ( | String | errorOrigin | ) |
| synchronized void delete | ( | ) |
Reimplemented from EPropertyList.
|
protected |
Reimplemented from EPropertyHandling.
|
inherited |
Returns a unique numerical representation for this error.
|
inherited |
Returns a string representation of the error associated with the exception.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
|
staticinherited |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
| errorCode | [in] The error code to query a string representation for. |
|
inherited |
Returns information about the origin of the error.
The string returned by this function will contain the name of the function and the line number where the exception was raised.
|
inherited |
Returns an error string containing information about the reason for the error.
|
inherited |
|
staticprotectedinherited |
|
staticprotected |
|
staticprotectedinherited |
|
staticprotectedinherited |
|
staticprotectedinherited |
|
protectedinherited |