|
Impact Acquire SDK C++
|
A base class for camera related settings(Device specific interface layout only). More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| CameraSettingsBase (Device *pDev, const std::string &settingName="Base") | |
| Constructs a new mvIMPACT::acquire::CameraSettingsBase object. | |
| HOBJ | hObj (void) const |
| Returns a unique identifier for the component collection referenced by this object. | |
| const ComponentCollection & | restoreDefault (void) const |
| Restores the default for every component of this collection. | |
Public Attributes | |
| PropertyI | aoiHeight |
| An integer property defining the number of lines to capture. | |
| PropertyI | aoiStartX |
| An integer property defining the X-offset for each capture line. | |
| PropertyI | aoiStartY |
| An integer property defining the Y-offset. | |
| PropertyI | aoiWidth |
| An integer property defining the number of pixels to capture per line. | |
| PropertyS | basedOn |
| A string property (read-only) containing the name of the setting this setting is based on. | |
| PropertyI | imageRequestTimeout_ms |
| An integer property defining the maximum time to wait for an image in ms. | |
| PropertyIImageBufferPixelFormat | pixelFormat |
| An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory. | |
Protected Attributes | |
| HOBJ | m_hRoot |
A base class for camera related settings(Device specific interface layout only).
This class acts as a base class for camera related settings. It only contains settings that are available for almost every device!
|
inlineexplicit |
Constructs a new mvIMPACT::acquire::CameraSettingsBase object.
| [in] | pDev | A pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object. |
| [in] | settingName | The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT::acquire::FunctionInterface::getAvailableSettings, new settings can be created with the function mvIMPACT::acquire::FunctionInterface::createSetting |
|
inlineinherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mvIMPACT::acquire::ComponentList.
|
inlineinherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
|
inherited |
An integer property defining the number of lines to capture.
|
inherited |
An integer property defining the X-offset for each capture line.
Example: When setting this property to 5 the first pixel in each line of the resulting image will be pixel number 5 of each line transmitted by the camera.
|
inherited |
An integer property defining the Y-offset.
Example: When setting this property to 5 the first line of the resulting image will be line number 5 of the image transmitted by the camera.
|
inherited |
An integer property defining the number of pixels to capture per line.
|
inherited |
A string property (read-only) containing the name of the setting this setting is based on.
|
inherited |
An integer property defining the maximum time to wait for an image in ms.
When this property is set to 0 the timeout never elapses. If the timeout this property defines elapses the currently processed request will be returned to the user even if no data has been captured so far. The result structure of the request object should be examined in that case. Also this should be considered as an error from the users point of view in which case he should clean up the acquisition queue by calling mvIMPACT::acquire::FunctionInterface::imageRequestReset. Afterwards the capture loop can be restarted.
|
protectedinherited |
| PropertyIImageBufferPixelFormat pixelFormat |
An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory.
Support for this property has been added in version 1.11.0 of Impact Acquire thus old driver versions will raise an exception if an application accesses the property without checking if the property is present.
By default this property will be set to mvIMPACT::acquire::ibpfAuto. This will result in the previous driver behaviour where depending on the various post processing steps that are enabled or disabled the driver will decide which transfer format will be used. However sometimes this could result in a transfer format, which is not ideal for the application (e.g. when a post processing step of the application needs RGBx888Packed but the systems bandwidth is limited the application might want to transfer the data in YUV422 packed and then use the fast format conversion algorithm in the driver). This can be achieved by explicitly setting mvIMPACT::acquire::CameraSettingsBase::pixelFormat to mvIMPACT::acquire::ibpfYUV422Packed and mvIMPACT::acquire::ImageDestination::pixelFormat to mvIMPACT::acquire::ibpfRGBx888Packed.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TImageBufferPixelFormat.