Impact Acquire SDK C++
Loading...
Searching...
No Matches
BasicDeviceSettings Class Reference

A base class for essential device related settings. More...

#include <mvIMPACT_acquire.h>

Inheritance diagram for BasicDeviceSettings:
[legend]

Public Member Functions

 BasicDeviceSettings (Device *pDev, const std::string &settingName="Base")
 brief Constructs a new mvIMPACT::acquire::BasicDeviceSettings object.
HOBJ hObj (void) const
 Returns a unique identifier for the component collection referenced by this object.
const ComponentCollection & restoreDefault (void) const
 Restores the default for every component of this collection.

Public Attributes

PropertyS basedOn
 A string property (read-only) containing the name of the setting this setting is based on.
PropertyI imageRequestTimeout_ms
 An integer property defining the maximum time to wait for an image in ms.

Protected Attributes

HOBJ m_hRoot

Detailed Description

A base class for essential device related settings.

This class acts as a base class for essential device related settings. It only contains features that are available for every device.

Since
1.12.58
Examples
Callback.cpp.

Constructor & Destructor Documentation

◆ BasicDeviceSettings()

BasicDeviceSettings ( Device * pDev,
const std::string & settingName = "Base" )
inlineexplicit

brief Constructs a new mvIMPACT::acquire::BasicDeviceSettings object.

Parameters
[in]pDevA pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT::acquire::FunctionInterface::getAvailableSettings, new settings can be created with the function mvIMPACT::acquire::FunctionInterface::createSetting

Member Function Documentation

◆ hObj()

HOBJ hObj ( void ) const
inlineinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mvIMPACT::acquire::ComponentList.

Returns
A unique identifier for the component referenced by this object.

◆ restoreDefault()

const ComponentCollection & restoreDefault ( void ) const
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.
Returns
A const reference to the component.

Member Data Documentation

◆ basedOn

PropertyS basedOn

A string property (read-only) containing the name of the setting this setting is based on.

Since
1.12.67

◆ imageRequestTimeout_ms

PropertyI imageRequestTimeout_ms

An integer property defining the maximum time to wait for an image in ms.

Attention
Since Impact Acquire 2.32.0 the default value for this property has been changed! See Calling 'imageRequestWaitFor' Never Returns / An Application No Longer Terminates After Upgrading To Impact Acquire 2.32.0 Or Greater for details.

When this property is set to 0 the timeout never elapses. If the timeout this property defines elapses the currently processed request will be returned to the user even if no data has been captured so far. The result structure of the request object should be examined in that case. Also this should be considered as an error from the users point of view in which case he should clean up the acquisition queue by calling mvIMPACT::acquire::FunctionInterface::imageRequestReset. Afterwards the capture loop can be restarted.

Note
It is crucial to understand that this is a timeout PER REQUEST! The timespan taken into account for the measurement starts when the driver begins to capture data into this particular buffer! So when queuing 4 buffers with a timeout of 3000 ms each and no data being transmitted by the device for any reason will cause the last buffer to time out 3000*4 = 12000 ms AFTER the buffer has been queued and the acquisition has been started as the driver will wait for up to 3 seconds for each buffer that is being processed. When the device sends data this timeout does not affect the runtime behaviour at all. No additional delay is introduced by it when everything runs as planned.

◆ m_hRoot

HOBJ m_hRoot
protectedinherited