|
Impact Acquire SDK C++
|
A class to handle the digital inputs and outputs for frame grabber devices(Device specific interface layout only) (deprecated). More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| unsigned int | getHDOutputCount (void) const |
| Returns the number of available HD output pins for the mvIMPACT::acquire::Device associated with this object. | |
| unsigned int | getInputCount (void) const |
| Returns the number of mvIMPACT::acquire::DigitalInput s available for the mvIMPACT::acquire::Device associated with this object. | |
| unsigned int | getOutputCount (void) const |
| Returns the number of digital outputs available for the mvIMPACT::acquire::Device associated with this object. | |
| PulseStartConfiguration * | getPulseStartConfiguration (unsigned int nr) const |
| Returns a pointer to a mvIMPACT::acquire::PulseStartConfiguration associated with this device. | |
| unsigned int | getPulseStartConfigurationCount (void) const |
| Returns the number of mvIMPACT::acquire::PulseStartConfiguration objects available for the mvIMPACT::acquire::Device associated with this object. | |
| RTCtrProgram * | getRTCtrProgram (unsigned int nr) const |
| Returns a pointer to a mvIMPACT::acquire::RTCtrProgram associated with this device. | |
| unsigned int | getVDOutputCount (void) const |
| Returns the number of available VD output pins for the mvIMPACT::acquire::Device associated with this object. | |
| SyncOutput * | HDOutput (unsigned int nr) const |
| Returns a pointer to a mvIMPACT::acquire::SyncOutput object that represents a HD output for this device. | |
| const DigitalInput * | input (unsigned int nr) const |
| Returns a const pointer to a mvIMPACT::acquire::DigitalInput object. | |
| IOSubSystemFrameGrabber (Device *pDev) | |
| Constructs a new mvIMPACT::acquire::IOSubSystemFrameGrabber object(deprecated). | |
| DigitalOutput * | output (unsigned int nr) const |
| Returns a pointer to a mvIMPACT::acquire::DigitalOutput object. | |
| unsigned int | readInputRegister (void) const override |
| Returns the current state of the digital input register. | |
| unsigned int | readOutputRegister (void) const override |
| Returns the current state of the digital output register. | |
| unsigned int | RTCtrProgramCount (void) const |
| Returns the number of mvIMPACT::acquire::RTCtrProgram s available for the mvIMPACT::acquire::Device associated with this object. | |
| SyncOutput * | VDOutput (unsigned int nr) const |
| Returns a pointer to a mvIMPACT::acquire::SyncOutput object that represents a VD output for this device. | |
| void | writeOutputRegister (unsigned int value, unsigned int mask=UINT_MAX) override |
| Alters the state of the digital output register. | |
Public Attributes | |
| PropertyIDeviceSyncOutMode | syncOutputMode |
| An enumerated integer property defining the current mode for sync. signal creation. | |
A class to handle the digital inputs and outputs for frame grabber devices(Device specific interface layout only) (deprecated).
This class provides a convenient basic access to the digital inputs and outputs of a frame grabber device.
To create more complex digital output related signals the class mvIMPACT::acquire::OutputSignalGeneratorFrameGrabber should be used.
|
explicit |
Constructs a new mvIMPACT::acquire::IOSubSystemFrameGrabber object(deprecated).
| pDev | [in] A pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object. |
|
inline |
Returns the number of available HD output pins for the mvIMPACT::acquire::Device associated with this object.
|
inlineinherited |
Returns the number of mvIMPACT::acquire::DigitalInput s available for the mvIMPACT::acquire::Device associated with this object.
|
inlineinherited |
Returns the number of digital outputs available for the mvIMPACT::acquire::Device associated with this object.
|
inlineinherited |
Returns a pointer to a mvIMPACT::acquire::PulseStartConfiguration associated with this device.
If nr is invalid(too large) an STL out_of_range exception will be thrown.
| [in] | nr | The number of the pulse start configuration to return |
|
inlineinherited |
Returns the number of mvIMPACT::acquire::PulseStartConfiguration objects available for the mvIMPACT::acquire::Device associated with this object.
|
inlineinherited |
Returns a pointer to a mvIMPACT::acquire::RTCtrProgram associated with this device.
If nr is invalid(too large) an STL out_of_range exception will be thrown.
| [in] | nr | The number of the real time controller program to return |
|
inline |
Returns the number of available VD output pins for the mvIMPACT::acquire::Device associated with this object.
|
inline |
Returns a pointer to a mvIMPACT::acquire::SyncOutput object that represents a HD output for this device.
nr MUST be a valid number ( larger or equal than 0 and smaller than the value returned by mvIMPACT::acquire::IOSubSystemFrameGrabber::getHDOutputCount.
If nr references an invalid pin an STL out_of_range exception will be thrown.
| [in] | nr | The number of the HD output to return. |
|
inlineinherited |
Returns a const pointer to a mvIMPACT::acquire::DigitalInput object.
If nr references an invalid pin an STL out_of_range exception will be thrown.
| [in] | nr | The number of the digital input. |
|
inlineinherited |
Returns a pointer to a mvIMPACT::acquire::DigitalOutput object.
If nr references an invalid pin an STL out_of_range exception will be thrown.
| [in] | nr | The number of the digital output. |
|
inlineoverridevirtualinherited |
Returns the current state of the digital input register.
This function can be used to read all digital inputs as a single value. Each bit represents the status of one digital output pin.
EXAMPLE
A value of '3' returned by this function means that digital inputs 0 and 1 are currently have a voltage considered as logical '1' applied to them.
Implements IOSubSystem.
|
inlineoverridevirtualinherited |
Returns the current state of the digital output register.
This function can be used to read all digital outputs as a single value. Each bit represents the status of one digital output pin.
EXAMPLE
A value of '3' returned by this function means that digital output 0 and 1 are currently set to high.
Implements IOSubSystem.
|
inlineinherited |
Returns the number of mvIMPACT::acquire::RTCtrProgram s available for the mvIMPACT::acquire::Device associated with this object.
|
inline |
Returns a pointer to a mvIMPACT::acquire::SyncOutput object that represents a VD output for this device.
nr MUST be a valid number ( larger or equal than 0 and smaller than the value returned by mvIMPACT::acquire::IOSubSystemFrameGrabber::getVDOutputCount. If nr references an invalid pin an STL out_of_range exception will be thrown.
| [in] | nr | The number of the VD output to return. |
|
inlineoverridevirtualinherited |
Alters the state of the digital output register.
This function can be used to alter the state of certain (or all) digital outputs with a single function call. By working with the parameter mask certain bits can remain unaffected.
EXAMPLE
If the previous state of a digital output register was '5', which means that outputs 0 and 2 are set to high a call to mvIMPACT::acquire::IOSubSystem::writeOutputRegister with value set to 2 and mask set to 3 would result in '6' as the new value for the output register. Pin 2 will remain unaffected, as mask states just to modify pin 0 and 1 ( 3 = 00000011 binary ).
| [in] | value | The value to be applied to the output register |
| [in] | mask | The mask to specify which pins to modify. A bit set to '1' in this parameter means that the state of this output has to adopt its style according to the value in value. |
Implements IOSubSystem.
| PropertyIDeviceSyncOutMode syncOutputMode |
An enumerated integer property defining the current mode for sync. signal creation.
Sometimes it's desired to create a signal to sync. cameras connected to a capture device. E.g. when capturing 3 monochrome cameras in parallel these should be synchronized. Therefore some devices can create HD and VD signals that synchronize the connected cameras.
To create sync. signals this property must be set either to mvIMPACT::acquire::dsomNonInterlaced or mvIMPACT::acquire::dsomInterlaced.
In interlaced mode only the frequency of the VD signals can be modified, while in non-interlaced mode the width (in percent) the signal stays low can be modified as well.
Now e.g. to sync. two or more CCIR compliant cameras connected to a capture device that can create sync. signals, the HD signals must be generated with a CCIR compliant frequency. The function mvIMPACT::acquire::IOSubSystemFrameGrabber::HDOutput can be used to access the desired output pin. Then its property mvIMPACT::acquire::SyncOutput::frequency_Hz is set to 15625 Hz (CCIR standard). The remaining values can be left untouched. The capture device will no generate HD signals with the desired frequency and VD outputs with the frequency stored by the property mvIMPACT::acquire::SyncOutput::frequency_Hz belonging to the pointer to the object returned by a call to mvIMPACT::acquire::IOSubSystemFrameGrabber::VDOutput.