|
Impact Acquire SDK C++
|
A class to represent a digital output pin(Device specific interface layout only). More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| bool | flip (void) |
| Inverts the current state of the digital output and returns the previous state. | |
| bool | get (void) const |
| Returns the current state of this output pin. | |
| std::string | getDescription (void) const |
| Returns a description for this digital output. | |
| bool | isWriteable (void) const |
| Checks if the caller has write/modify access to this digital output. | |
| void | reset (void) |
| Sets the output pin to 'logic 0'. | |
| void | set (void) |
| Sets the output pin to 'logic 1'. | |
Friends | |
| class | IOSubSystem |
A class to represent a digital output pin(Device specific interface layout only).
|
inline |
Inverts the current state of the digital output and returns the previous state.
|
inline |
Returns the current state of this output pin.
|
inline |
Returns a description for this digital output.
This might contain connector descriptions or other information like e.g. 'CC1(J1)', which means, this is the CameraLink® control channel 1 of connector J1.
|
inline |
Checks if the caller has write/modify access to this digital output.
Some devices will offer access to digital outputs, but these outputs can't be switched manually. E.g. a device might offer a digital output that can only be configured to stay either high or low during frame exposure but can't be switched to high at a certain user defined moment. For such an output, this function will return false.
If the user calls a function belonging to this class that would modify the state of the associated digital output, an exception will be raised.
|
inline |
Sets the output pin to 'logic 0'.
|
inline |
Sets the output pin to 'logic 1'.
|
friend |