Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
Loading...
Searching...
No Matches
Revisions
DateRev.AuthorDescriptionRequired Framework / Firmware version
16. June 2026V6.28LANAdded IMX392 to BVS CA-GX0 / BVS CA-GX1.
27. March 2026V6.27LANAdded information about BVS CA-GX1.
24. March 2026V6.26LANAdded BVS CA-GX1-0032SG / mvBlueCOUGAR-X103sG (5.3 Mpix [2080 x 1544]) and BVS CA-GX1-0053SG / mvBlueCOUGAR-X105sG (5.3 Mpix [2592 x 2056]).
03. February 2026V6.25LANUpdated Figure 3: Glass filter wavelengths and transmission diagram in Glass filter .
9. January 2026V6.24LANUpdated Signal LED .
01. November 2025V6.23LANAdded BVS CA-GX1-0124P / mvBlueCOUGAR-X2012p (12.4 Mpix [4112 x 3008]).
28. March 2025V6.22LANUpdated Turn-On time to 10 us in "Characteristics of the digital inputs".
7. January 2025V6.21LANAdded C-mount type 3 in Order code nomenclature.
20. November 2024V6.20LANCorrected burst frame rate of BVS CA-GX0-0003SG / mvBlueCOUGAR-X100sG (0.3 Mpix [656 x 520]).
12. November 2024V6.19LANAdded BVS CA-GX0-0003SG / mvBlueCOUGAR-X100sG (0.3 Mpix [656 x 520]).
04. September 2024V6.18LANRemoved pin color cable.
14. May 2024V6.17LANUpdated Accessories for the BVS CA-GX devices .
Added BVS CA-GX1-0053SG / mvBlueCOUGAR-X105sG (5.3 Mpix [2592 x 2056]) .
19. January 2024V6.16LANUpdated IMX990 sensor information.
18. January 2024V6.15LANAdded additional IMX990 information.
09. January 2024V6.14LANRemoved CCDs.
07. September 2023V6.13LANAdded BVS CA-GX0-0013SG / mvBlueCOUGAR-X101sG (1.3 Mpix [1296 x 1032]) .
01. August 2023V6.12LANAdded glass filter wavelengths and relative quantum efficiency diagram: Glass filter .
Updated figure 8 in Technical Data .
19. July 2023V6.11LANAdded a description about mvCyclicSignal as another way to synchronize camera acquisitions.
Added Working with the Dual ADC feature of Sony Gen4 sensors .
12. July 2023V6.10LANAdded a chapter about FrameTriggerMissed in Detecting overtriggering .FW Revision 2.53.3536.0
14. June 2023V6.09LANAdded Using the Particle Image Velocimetry (PIV) shutter feature .FW Revision 2.53.3536.0
07. November 2022V6.08LANUpdated power consumptions in Sensor Overview.
27. June 2022V6.07LANAdded BVS CA-GX0-0064Z / mvBlueCOUGAR-X106 (6.4 Mpix [3096 x 2080]) .
31. May 2022V6.06LANUpdated BVS CA-GX0-0124R / mvBlueCOUGAR-X1012r (12.4 Mpix [4072 x 3044]) and BVS CA-GX0-0081U / mvBlueCOUGAR-X108u (8.1 Mpix [2848 x 2848]) .
17. May 2022V6.05LANUpdated BVS CA-GX0-0017B / mvBlueCOUGAR-X102k (1.8 Mpix [1600 x 1104]) and BVS CA-GX0-0017Z / mvBlueCOUGAR-X102m (1.8 Mpix [1600 x 1104]) .
17. September 2021V6.04LANNew control mv Auto Feature Control .FW Revision 2.40.2546.0
24. August 2021V6.03LANUpdated tON of digital input delay in
19. August 2021V6.02LANUpdated power consumption information.
01. July 2021V6.01LANAdded use case Low latency triggering.
03. May 2021V6.00LANCorrected Symbols and Conventions.
24. March 2021V5.03LANAdded use case section Improving the communication.
08. March 2021V5.02LANAdded sensors BVS CA-GX[0|2]-0051D / mvBlueCOUGAR-X[D]105d (5.1 Mpix [2472 x 2064])
BVS CA-GX[0|2]-0081A / mvBlueCOUGAR-X[D]108a (8.1 Mpix [2856 x 2848])
BVS CA-GX[0|2]-0124D / mvBlueCOUGAR-X[D]1012d (12.4 Mpix [4128 x 3008]).
01. February 2021V5.01LANAdded No GigE Vision™ devices are detected on a Linux system.
13. January 2021V5.00LANSeparated GUI Tools.