Balluff - BVS CA-GX0 / BVS CA-GX2 Technical Documentation
Loading...
Searching...
No Matches
Introduction
Figure 1: BVS CA-GX0/BVS CA-GX2

BVS CA-GX0/BVS CA-GX2 devices belong to a very compact and flexible industrial 1 Gigabit Ethernet camera family compliant with the GigE Vision and GenICam standard for capturing, processing, and transmitting image data in industrial, commercial, and scientific applications. It is designed for integration into machines, production facilities, test benches, logistics systems, robotic systems, and other industrial automation solutions. BVS CA-GX0/BVS CA-GX2 devices offer

  • a wide range of sensors,
  • high frame rates over long distances using inexpensive standard network parts,
  • I/Os suitable for industrial applications, and
  • wide range of resolutions.

The image memory of the camera enables a high-speed-buffer mode (a.k.a. burst mode) which writes images faster in the camera's memory as they are transferred. With this mode, image losses are a thing of the past.

BVS CA-GX0/BVS CA-GX2 devices are ideally suited for all classical areas of machine vision and allows an easy integration in the environment and support the application with helpful features to deliver faster and better results. The hardware capabilities can be teamed with machine vision libraries which are compliant with the USB3 Vision™ standard.

This document has been built from version 3.8.1.4568 of the BVS CA-GX0/BVS CA-GX2 documentation source code.