Maintenance¶
Warning
The only parts removable by the customer are the lens caps, which can be unscrewed. The customer does not need to open the 3D stereo camera’s housing to perform maintenance. Unauthorized opening of the housing will void the warranty. For all maintenance operations other than adjusting focus and aperture, the product must be switched off.
To handle the optical components, wearing gloves is strongly recommended. The lens cap can be removed by unscrewing the barrel. Then focus and the aperture can be adjusted with manual settings of the C-mount lens.
Warning
The lens cap needs to be in place during normal operation to meet EMC requirements.
Lens cleaning¶
Glass lenses with antireflective coating are used to reduce glare. Please take special care when cleaning the lenses. To clean them, use a compressed air duster or soft lens-cleaning brush to remove dust or dirt particles. To remove stubborn dirt, wipe 1-2 drops of a non-alcohol-based lens cleaning solution formulated for coated lenses (such as the Uvex Clear family of products) in a gentle circular motion with a cleaning tissue. Always apply the fluid to a tissue rather than the lens itself.
Warning
In case the lens covers are removed, a calibration check is required.