Impact Acquire SDK .NET
|
This namespace contains classes and functions belonging to the GenICam specific part of the image acquisition module of this SDK. More...
Namespaces | |
namespace | labs |
This namespace contains classes and functions belonging to the GenICam specific part of the image acquisition module of this SDK that are not yet final and might change in the future without further notice. Yet still we think code within this namespace might prove useful thus we encourage you to use it if beneficial for your application. However be prepared to apply changes when needed. Feedback that helps to improve or finalize code from this namespace will be highly appreciated! A migration guide will be provided and we will perform changes only if they make sense and improve the code. | |
Classes | |
class | AcquisitionControl |
Category for the acquisition and trigger control features. More... | |
class | ActionControl |
Category that contains the Action control features. More... | |
class | AnalogControl |
Category that contains the Analog control features. More... | |
class | ChunkDataControl |
Category that contains the Chunk Data control features. More... | |
class | ColorTransformationControl |
Category that contains the Color Transformation control features. More... | |
class | CounterAndTimerControl |
Category that contains the Counter and Timer control features. More... | |
class | CustomCommandGenerator |
Contains convenience functions to control features understood by a devices custom command interpreter. More... | |
class | DataStreamModule |
Category that contains items that belong to the data stream module of the transport layer. More... | |
class | DepthControl |
Adjustment and triggering of the depth image for 3D control. More... | |
class | DevFileStream |
A helper class derived from System.IO.Stream used to read from and write to a file on a device. More... | |
class | DeviceControl |
Category for device information and control. More... | |
class | DeviceModule |
Category contains items that belong to the device module of the transport layer. More... | |
class | DigitalIOControl |
Category that contains the digital input and output control features. More... | |
class | EncoderControl |
Category that contains the quadrature Encoder Control features. More... | |
class | EventControl |
Category that contains Event control features. More... | |
class | FileAccessControl |
Category that contains the File Access control features. More... | |
class | GenTLDriverConfigurator |
A class that contains items to configure the behaviour of the GenICam GenTL driver stack. More... | |
class | GenTLProducerConfiguration |
A class that contains items to configure the behaviour of the GenICam GenTL driver stack. More... | |
class | ImageFormatControl |
Category for Image Format Control features. More... | |
class | InterfaceModule |
Category that contains items that belong to the interface module of the transport layer. More... | |
class | LightControl |
Category containing the Lighting control features. More... | |
class | LogicBlockControl |
Category that contains the Logic Block control features. More... | |
class | LUTControl |
Category that includes the LUT control features. More... | |
class | mvAutoFeatureControl |
Contains features to control the image controllers. The properties are applied to Auto Gain Control(AGC) and Auto Exposure Control(AEC) controller. To take effect at least AEC or AGC must be enabled. More... | |
class | mvCurrentControl |
Category that contains features to control the devices Current Control parameters. More... | |
class | mvCustomData |
Custom area. More... | |
class | mvDefectivePixelCorrectionControl |
Contains features to control the device's defective pixel correction parameters. More... | |
class | mvFFCControl |
Contains features to control the devices Flat Field Correction parameters. More... | |
class | mvFrameAverageControl |
Category that contains features to control the frame averaging engine. More... | |
class | mvHDRControl |
Category that contains features to control the devices High Dynamic Range parameters. More... | |
class | mvI2cInterfaceControl |
Contains features to control the I2C interface. More... | |
class | mvLensControl |
Contains features to control motorized lenses. More... | |
class | mvLogicGateControl |
Category that contains features to control the devices Logic Gate Control parameters. More... | |
class | mvSerialInterfaceControl |
Contains features to control the serial interface. More... | |
class | OpticControl |
Category for optical control features. More... | |
class | Scan3dControl |
Category for control of 3D camera specific features. More... | |
class | SequencerControl |
Category for the Sequencer Control features. More... | |
class | SoftwareSignalControl |
Category that contains the Software Signal Control features. More... | |
class | SourceControl |
Category that contains the source control features. More... | |
class | SystemModule |
Category that contains items that belong to the system module of the transport layer. More... | |
class | TestControl |
Category for Test Control features. More... | |
class | TransferControl |
Category for the data Transfer Control features. More... | |
class | TransportLayerControl |
Category that contains the transport Layer control features. More... | |
class | UserSetControl |
Category that contains the User Set control features. More... | |
Enumerations | |
enum | TRequestTransmissionMode { rtmFullResolution } |
Defines valid request transmission modes. More... | |
enum | TSequencerSetParameter { sspCounterDuration_Counter1 , sspCounterDuration_Counter2 , sspCounterDuration_Counter3 , sspCounterDuration_Counter4 , sspCounterDuration_Counter5 , sspCounterDuration_Counter6 , sspCounterDuration_Counter7 , sspCounterDuration_Counter8 , sspExposureTime , sspGain_AnalogAll , sspGain_AnalogRed , sspGain_AnalogGreen , sspGain_AnalogBlue , sspGain_AnalogTap1 , sspGain_AnalogTap2 , sspGain_AnalogTap3 , sspGain_AnalogTap4 , sspOffsetX , sspOffsetY , sspWidth , sspHeight , sspBinningVertical , sspBinningHorizontal , sspDecimationVertical , sspDecimationHorizontal } |
Defines valid parameters that can be modified within a sequencer set at runtime. More... | |
This namespace contains classes and functions belonging to the GenICam specific part of the image acquisition module of this SDK.