Impact Acquire SDK .NET
Loading...
Searching...
No Matches

Category that contains items that belong to the system module of the transport layer. More...

Inheritance diagram for SystemModule:
[legend]

Public Member Functions

IEnumerable< T > getEnumerable< T > ()
 Returns an enumerator of a certain type that iterates through the collection.
IEnumerator< int > GetEnumerator ()
 Returns an enumerator that iterates through the collection.
void restoreDefault ()
 Restores the default for every component of this collection.
 SystemModule ()
 Constructs a new mv.impact.acquire.GenICam.SystemModule object.
 SystemModule (mv.impact.acquire.Device device)
 Constructs a new mv.impact.acquire.GenICam.SystemModule object.
 SystemModule (mv.impact.acquire.Device device, System.Int64 index)
 Constructs a new mv.impact.acquire.GenICam.SystemModule object.
 SystemModule (System.Int64 index)
 Constructs a new mv.impact.acquire.GenICam.SystemModule object.

Public Attributes

readonly mv.impact.acquire.PropertyI64 eventNotification = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.
readonly mv.impact.acquire.PropertyI64 eventSelector = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Selects which Event to signal to the host application.
readonly mv.impact.acquire.PropertyI64 genCPVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GenCP specification this GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genCPVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GenCP specification this GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the major version number of the GenTL SFNC specification the GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionSubMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the sub minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genTLVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the major version number of the GenTL specification the GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 genTLVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the minor version number of the GenTL specification the GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultGateway = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the default gateway of the first subnet of the selected interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the IP address of the first subnet of the selected interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the subnet mask of the first subnet of the selected interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceMACAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the 48-bit MAC address of the selected interface.
readonly mv.impact.acquire.PropertyI64 gevVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GigE Vision specification this GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 gevVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GigE Vision specification this GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyS interfaceDisplayName = new mv.impact.acquire.PropertyS()
 A string property. A user-friendly name of the Interface.
readonly mv.impact.acquire.PropertyS interfaceID = new mv.impact.acquire.PropertyS()
 A string property. GenTL producer wide unique identifier of the selected interface.
readonly mv.impact.acquire.PropertyI64 interfaceSelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selector for the different GenTL Producer interfaces.
readonly mv.impact.acquire.PropertyI64 interfaceType = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.
readonly mv.impact.acquire.Method interfaceUpdateList = new mv.impact.acquire.Method()
 A method object. Updates the internal interface list.
readonly mv.impact.acquire.PropertyI64 interfaceUpdateTimeout = new mv.impact.acquire.PropertyI64()
 An integer property. Specifies timeout for the InterfaceUpdateList Command.
readonly mv.impact.acquire.PropertyI64 mvDeviceUpdateListBehaviour = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Defines the behavior of the interface when the device list is being updated.
readonly mv.impact.acquire.PropertyIBoolean mvGevChannelDummyPacketSendEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Enables or disables the periodical sending of dummy packets to a stream or message channel source port of a GigE Vision device.
readonly mv.impact.acquire.PropertyI64 mvGevChannelDummyPacketSendInterval = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the period(in ms) for sending dummy packets to a stream or message channel source port of a GigE Vision device.
readonly mv.impact.acquire.PropertyI64 mvGevInterfaceLinkSpeed = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the link speed of this interface.
readonly mv.impact.acquire.PropertyI64 mvGevInterfaceMTU = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the MTU of the selected interface.
readonly mv.impact.acquire.PropertyIBoolean mvInterfaceTechnologyToIgnoreEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. When enabled, the selected interface technology type is ignored when updating the device list.
readonly mv.impact.acquire.PropertyI64 mvInterfaceTechnologyToIgnoreSelector = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Selects the interface technology type that should be ignored when updating the device list.
readonly mv.impact.acquire.PropertyS TLDisplayName = new mv.impact.acquire.PropertyS()
 A string property. User readable name of the GenTL Producer.
readonly mv.impact.acquire.PropertyS TLFileName = new mv.impact.acquire.PropertyS()
 A string property. Indicates the file name of the GenTL Producer driver including name and extension.
readonly mv.impact.acquire.PropertyS TLID = new mv.impact.acquire.PropertyS()
 A string property. Indicates the ID of the transport layer.
readonly mv.impact.acquire.PropertyS TLModelName = new mv.impact.acquire.PropertyS()
 A string property. Indicates the name of the transport layer Model.
readonly mv.impact.acquire.PropertyS TLPath = new mv.impact.acquire.PropertyS()
 A string property. Indicates the full path to the GenTL Producer driver including name and extension.
readonly mv.impact.acquire.PropertyI64 TLType = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Identifies the transport layer technology of the GenTL Producer implementation.
readonly mv.impact.acquire.PropertyS TLVendorName = new mv.impact.acquire.PropertyS()
 A string property. Indicates the name of the transport layer vendor.
readonly mv.impact.acquire.PropertyS TLVersion = new mv.impact.acquire.PropertyS()
 A string property. Indicates a vendor specific version string for this transport layer.
readonly mv.impact.acquire.PropertyI64 u3vVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the USB3 Vision specification this GenTL Producer implementation complies with.
readonly mv.impact.acquire.PropertyI64 u3vVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the USB3 Vision specification this GenTL Producer implementation complies with.

Properties

IEnumerable< Component > componentEnumerable [get]
 Returns an enumerator that iterates through the collection.
IEnumerable< ComponentList > componentListEnumerable [get]
 Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
int hObj [get]
 Returns a unique identifier for the component collection referenced by this object.
Int64 interfaceModuleCount [get]
 Returns the number of interfaces associated with this GenTL producer.
static Int64 systemModuleCount [get]
 Returns the number of GenTL producers detected in the current system.

Detailed Description

Category that contains items that belong to the system module of the transport layer.

The System category contains items that belong to the system module of the transport layer.

Constructor & Destructor Documentation

◆ SystemModule() [1/4]

SystemModule ( mv.impact.acquire.Device device)
inline

Constructs a new mv.impact.acquire.GenICam.SystemModule object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.

◆ SystemModule() [2/4]

SystemModule ( mv.impact.acquire.Device device,
System.Int64 index )
inline

Constructs a new mv.impact.acquire.GenICam.SystemModule object.

Since
2.32.0
Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

◆ SystemModule() [3/4]

SystemModule ( )
inline

Constructs a new mv.impact.acquire.GenICam.SystemModule object.

◆ SystemModule() [4/4]

SystemModule ( System.Int64 index)
inline

Constructs a new mv.impact.acquire.GenICam.SystemModule object.

Since
2.32.0
Parameters
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

Member Function Documentation

◆ getEnumerable< T >()

IEnumerable< T > getEnumerable< T > ( )
inlineinherited

Returns an enumerator of a certain type that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Property c in info.getEnumerable<Property>())
{
validateProperty(c);
}
A class to query various general information about the device, its driver and other information.
Definition Info.cs:10
A base class for properties.
Definition Property.cs:109

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ GetEnumerator()

IEnumerator< int > GetEnumerator ( )
inlineinherited

Returns an enumerator that iterates through the collection.

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ restoreDefault()

void restoreDefault ( )
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.

Member Data Documentation

◆ eventNotification

An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.

Activate or deactivate the notification to the host application of the occurrence of the selected Event.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The selected Event notification is disabled.
  • On (Display string: 'On'): The selected Event notification is enabled.
  • Once (Display string: 'Once'): The selected Event notification is enabled for one event then return to Off state.
  • GigEVisionEvent (Display string: 'Gig E Vision Event')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ eventSelector

An enumerated integer property. Selects which Event to signal to the host application.

Selects which Event to signal to the host application.

The following string values might be valid for this feature:

  • AcquisitionEnd (Display string: 'Acquisition End'): Device just completed the Acquisition of one or many Frames.
  • AcquisitionError (Display string: 'Acquisition Error'): Device just detected an error during the active Acquisition.
  • AcquisitionStart (Display string: 'Acquisition Start'): Device just started the Acquisition of one or many Frames.
  • AcquisitionTransferEnd (Display string: 'Acquisition Transfer End'): Device just completed the transfer of one or many Frames.
  • AcquisitionTransferStart (Display string: 'Acquisition Transfer Start'): Device just started the transfer of one or many Frames.
  • AcquisitionTrigger (Display string: 'Acquisition Trigger'): Device just received a trigger for the Acquisition of one or many Frames.
  • AcquisitionTriggerMissed (Display string: 'Acquisition Trigger Missed'): Device just missed a trigger for the Acquisition of one or many Frames.
  • ActionLate (Display string: 'Action Late'): The event will be generated when a valid scheduled action command is received and is scheduled to be executed at a time that is already past.
  • BufferTooSmall (Display string: 'Buffer Too Small'): This enumeration value indicates an event that is raised when the buffer was too small to receive the expected amount of data.
  • BuffersDiscarded (Display string: 'Buffers Discarded'): This enumeration value indicates an event that is raised when buffers discared by GenTL or device. This event could optionally carry two numeric child data fields EventBuffersDiscardedDeviceCount and EventBuffersDiscardedProducerCount.
  • BuffersDiscardedDeviceCount (Display string: 'Buffers Discarded Device Count'): This enumeration value indicates the number of buffers discarded by the device since last fired instance of this event (the producer would get to know about this for example by observing a gap in the block_id sequence).
  • BuffersDiscardedProducerCount (Display string: 'Buffers Discarded Producer Count'): This enumeration value indicates the number of buffers discarded by the producer since last fired instance of this event (this would happen e.g. if there are no free buffers available or if given buffer handling mode requires discarding old buffers etc.).
  • Counter0End (Display string: 'Counter 0 End'): The event will be generated when counter 0 ends counting.
  • Counter0Start (Display string: 'Counter 0 Start'): The event will be generated when counter 0 starts counting.
  • Counter1End (Display string: 'Counter 1 End'): The event will be generated when counter 1 ends counting.
  • Counter1Start (Display string: 'Counter 1 Start'): The event will be generated when counter 1 starts counting.
  • Counter2End (Display string: 'Counter 2 End'): The event will be generated when counter 2 ends counting.
  • Counter2Start (Display string: 'Counter 2 Start'): The event will be generated when counter 2 starts counting.
  • Counter3End (Display string: 'Counter 3 End'): The event will be generated when counter 3 ends counting.
  • Counter3Start (Display string: 'Counter 3 Start'): The event will be generated when counter 3 starts counting.
  • Counter4End (Display string: 'Counter 4 End'): The event will be generated when counter 4 ends counting.
  • Counter4Start (Display string: 'Counter 4 Start'): The event will be generated when counter 4 starts counting.
  • Counter5End (Display string: 'Counter 5 End'): The event will be generated when counter 5 ends counting.
  • Counter5Start (Display string: 'Counter 5 Start'): The event will be generated when counter 5 starts counting.
  • Counter6End (Display string: 'Counter 6 End'): The event will be generated when counter 6 ends counting.
  • Counter6Start (Display string: 'Counter 6 Start'): The event will be generated when counter 6 starts counting.
  • Counter7End (Display string: 'Counter 7 End'): The event will be generated when counter 7 ends counting.
  • Counter7Start (Display string: 'Counter 7 Start'): The event will be generated when counter 7 starts counting.
  • Counter8End (Display string: 'Counter 8 End'): The event will be generated when counter 8 ends counting.
  • Counter8Start (Display string: 'Counter 8 Start'): The event will be generated when counter 8 starts counting.
  • Counter9End (Display string: 'Counter 9 End'): The event will be generated when counter 9 ends counting.
  • Counter9Start (Display string: 'Counter 9 Start'): The event will be generated when counter 9 starts counting.
  • Counter10End (Display string: 'Counter 10 End'): The event will be generated when counter 10 ends counting.
  • Counter10Start (Display string: 'Counter 10 Start'): The event will be generated when counter 10 starts counting.
  • Counter11End (Display string: 'Counter 11 End'): The event will be generated when counter 11 ends counting.
  • Counter11Start (Display string: 'Counter 11 Start'): The event will be generated when counter 11 starts counting.
  • Counter12End (Display string: 'Counter 12 End'): The event will be generated when counter 12 ends counting.
  • Counter12Start (Display string: 'Counter 12 Start'): The event will be generated when counter 12 starts counting.
  • Counter13End (Display string: 'Counter 13 End'): The event will be generated when counter 13 ends counting.
  • Counter13Start (Display string: 'Counter 13 Start'): The event will be generated when counter 13 starts counting.
  • Counter14End (Display string: 'Counter 14 End'): The event will be generated when counter 14 ends counting.
  • Counter14Start (Display string: 'Counter 14 Start'): The event will be generated when counter 14 starts counting.
  • Counter15End (Display string: 'Counter 15 End'): The event will be generated when counter 15 ends counting.
  • Counter15Start (Display string: 'Counter 15 Start'): The event will be generated when counter 15 starts counting.
  • DeviceListChanged (Display string: 'Device List Changed'): This enumeration value indicates an event that is fired when the list of devices has been updated.
  • DeviceLost (Display string: 'Device Lost'): This enumeration value indicates an event that is raised when the local host looses connection to the physical(remote) device.
  • DeviceTemperatureStateCritical (Display string: 'Device Temperature State Critical')
  • DeviceTemperatureStateNormal (Display string: 'Device Temperature State Normal')
  • DeviceTemperatureStateOverTemperature (Display string: 'Device Temperature State Over Temperature')
  • Encoder0Restarted (Display string: 'Encoder 0 Restarted'): The event will be generated when the Encoder 0 restarts moving.
  • Encoder0Stopped (Display string: 'Encoder 0 Stopped'): The event will be generated when the Encoder 0 stops for longer than EncoderTimeout.
  • Encoder1Restarted (Display string: 'Encoder 1 Restarted'): The event will be generated when the Encoder 1 restarts moving.
  • Encoder1Stopped (Display string: 'Encoder 1 Stopped'): The event will be generated when the Encoder 1 stops for longer than EncoderTimeout.
  • Encoder2Restarted (Display string: 'Encoder 2 Restarted'): The event will be generated when the Encoder 2 restarts moving.
  • Encoder2Stopped (Display string: 'Encoder 2 Stopped'): The event will be generated when the Encoder 2 stops for longer than EncoderTimeout.
  • Encoder3Restarted (Display string: 'Encoder 3 Restarted'): The event will be generated when the Encoder 3 restarts moving.
  • Encoder3Stopped (Display string: 'Encoder 3 Stopped'): The event will be generated when the Encoder 3 stops for longer than EncoderTimeout.
  • Encoder4Restarted (Display string: 'Encoder 4 Restarted'): The event will be generated when the Encoder 4 restarts moving.
  • Encoder4Stopped (Display string: 'Encoder 4 Stopped'): The event will be generated when the Encoder 4 stops for longer than EncoderTimeout.
  • Encoder5Restarted (Display string: 'Encoder 5 Restarted'): The event will be generated when the Encoder 5 restarts moving.
  • Encoder5Stopped (Display string: 'Encoder 5 Stopped'): The event will be generated when the Encoder 5 stops for longer than EncoderTimeout.
  • Encoder6Restarted (Display string: 'Encoder 6 Restarted'): The event will be generated when the Encoder 6 restarts moving.
  • Encoder6Stopped (Display string: 'Encoder 6 Stopped'): The event will be generated when the Encoder 6 stops for longer than EncoderTimeout.
  • Encoder7Restarted (Display string: 'Encoder 7 Restarted'): The event will be generated when the Encoder 7 restarts moving.
  • Encoder7Stopped (Display string: 'Encoder 7 Stopped'): The event will be generated when the Encoder 7 stops for longer than EncoderTimeout.
  • Encoder8Restarted (Display string: 'Encoder 8 Restarted'): The event will be generated when the Encoder 8 restarts moving.
  • Encoder8Stopped (Display string: 'Encoder 8 Stopped'): The event will be generated when the Encoder 8 stops for longer than EncoderTimeout.
  • Encoder9Restarted (Display string: 'Encoder 9 Restarted'): The event will be generated when the Encoder 9 restarts moving.
  • Encoder9Stopped (Display string: 'Encoder 9 Stopped'): The event will be generated when the Encoder 9 stops for longer than EncoderTimeout.
  • Encoder10Restarted (Display string: 'Encoder 10 Restarted'): The event will be generated when the Encoder 10 restarts moving.
  • Encoder10Stopped (Display string: 'Encoder 10 Stopped'): The event will be generated when the Encoder 10 stops for longer than EncoderTimeout.
  • Encoder11Restarted (Display string: 'Encoder 11 Restarted'): The event will be generated when the Encoder 11 restarts moving.
  • Encoder11Stopped (Display string: 'Encoder 11 Stopped'): The event will be generated when the Encoder 11 stops for longer than EncoderTimeout.
  • Encoder12Restarted (Display string: 'Encoder 12 Restarted'): The event will be generated when the Encoder 12 restarts moving.
  • Encoder12Stopped (Display string: 'Encoder 12 Stopped'): The event will be generated when the Encoder 12 stops for longer than EncoderTimeout.
  • Encoder13Restarted (Display string: 'Encoder 13 Restarted'): The event will be generated when the Encoder 13 restarts moving.
  • Encoder13Stopped (Display string: 'Encoder 13 Stopped'): The event will be generated when the Encoder 13 stops for longer than EncoderTimeout.
  • Encoder14Restarted (Display string: 'Encoder 14 Restarted'): The event will be generated when the Encoder 14 restarts moving.
  • Encoder14Stopped (Display string: 'Encoder 14 Stopped'): The event will be generated when the Encoder 14 stops for longer than EncoderTimeout.
  • Encoder15Restarted (Display string: 'Encoder 15 Restarted'): The event will be generated when the Encoder 15 restarts moving.
  • Encoder15Stopped (Display string: 'Encoder 15 Stopped'): The event will be generated when the Encoder 15 stops for longer than EncoderTimeout.
  • Error (Display string: 'Error'): Device just detected an error during the active Acquisition.
  • ExposureEnd (Display string: 'Exposure End'): Device just completed the exposure of one Frame (or Line).
  • ExposureStart (Display string: 'Exposure Start'): Device just started the exposure of one Frame (or Line).
  • FrameBurstEnd (Display string: 'Frame Burst End'): Device just completed the capture of a burst of Frames.
  • FrameBurstStart (Display string: 'Frame Burst Start'): Device just started the capture of a burst of Frames.
  • FrameEnd (Display string: 'Frame End'): Device just completed the capture of one Frame.
  • FrameStart (Display string: 'Frame Start'): Device just started the capture of one Frame.
  • FrameTransferEnd (Display string: 'Frame Transfer End'): Device just completed the transfer of one Frame.
  • FrameTransferStart (Display string: 'Frame Transfer Start'): Device just started the transfer of one Frame.
  • FrameTrigger (Display string: 'Frame Trigger'): Device just received a trigger to start the capture of one Frame.
  • FrameTriggerMissed (Display string: 'Frame Trigger Missed'): Device just missed a trigger to start the capture of one Frame.
  • InterfaceListChanged (Display string: 'Interface List Changed'): This enumeration value indicates an event that is fired when the list of interfaces has been updated.
  • InterfaceLost (Display string: 'Interface Lost'): This enumeration value indicates an event that is raised when the interface connection is lost.
  • Line0AnyEdge (Display string: 'Line 0 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 0.
  • Line0FallingEdge (Display string: 'Line 0 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 0.
  • Line0RisingEdge (Display string: 'Line 0 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 0.
  • Line1AnyEdge (Display string: 'Line 1 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 1.
  • Line1FallingEdge (Display string: 'Line 1 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 1.
  • Line1RisingEdge (Display string: 'Line 1 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 1.
  • Line2AnyEdge (Display string: 'Line 2 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 2.
  • Line2FallingEdge (Display string: 'Line 2 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 2.
  • Line2RisingEdge (Display string: 'Line 2 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 2.
  • Line3AnyEdge (Display string: 'Line 3 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 3.
  • Line3FallingEdge (Display string: 'Line 3 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 3.
  • Line3RisingEdge (Display string: 'Line 3 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 3.
  • Line4AnyEdge (Display string: 'Line 4 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 4.
  • Line4FallingEdge (Display string: 'Line 4 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 4.
  • Line4RisingEdge (Display string: 'Line 4 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 4.
  • Line5AnyEdge (Display string: 'Line 5 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 5.
  • Line5FallingEdge (Display string: 'Line 5 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 5.
  • Line5RisingEdge (Display string: 'Line 5 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 5.
  • Line6AnyEdge (Display string: 'Line 6 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 6.
  • Line6FallingEdge (Display string: 'Line 6 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 6.
  • Line6RisingEdge (Display string: 'Line 6 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 6.
  • Line7AnyEdge (Display string: 'Line 7 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 7.
  • Line7FallingEdge (Display string: 'Line 7 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 7.
  • Line7RisingEdge (Display string: 'Line 7 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 7.
  • Line8AnyEdge (Display string: 'Line 8 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 8.
  • Line8FallingEdge (Display string: 'Line 8 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 8.
  • Line8RisingEdge (Display string: 'Line 8 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 8.
  • Line9AnyEdge (Display string: 'Line 9 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 9.
  • Line9FallingEdge (Display string: 'Line 9 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 9.
  • Line9RisingEdge (Display string: 'Line 9 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 9.
  • Line10AnyEdge (Display string: 'Line 10 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 10.
  • Line10FallingEdge (Display string: 'Line 10 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 10.
  • Line10RisingEdge (Display string: 'Line 10 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 10.
  • Line11AnyEdge (Display string: 'Line 11 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 11.
  • Line11FallingEdge (Display string: 'Line 11 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 11.
  • Line11RisingEdge (Display string: 'Line 11 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 11.
  • Line12AnyEdge (Display string: 'Line 12 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 12.
  • Line12FallingEdge (Display string: 'Line 12 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 12.
  • Line12RisingEdge (Display string: 'Line 12 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 12.
  • Line13AnyEdge (Display string: 'Line 13 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 13.
  • Line13FallingEdge (Display string: 'Line 13 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 13.
  • Line13RisingEdge (Display string: 'Line 13 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 13.
  • Line14AnyEdge (Display string: 'Line 14 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 14.
  • Line14FallingEdge (Display string: 'Line 14 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 14.
  • Line14RisingEdge (Display string: 'Line 14 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 14.
  • Line15AnyEdge (Display string: 'Line 15 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 15.
  • Line15FallingEdge (Display string: 'Line 15 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 15.
  • Line15RisingEdge (Display string: 'Line 15 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 15.
  • LineEnd (Display string: 'Line End'): Device just completed the capture of one Line.
  • LineStart (Display string: 'Line Start'): Device just started the capture of one Line.
  • LineTrigger (Display string: 'Line Trigger'): Device just received a trigger to start the capture of one Line.
  • LineTriggerMissed (Display string: 'Line Trigger Missed'): Device just missed a trigger to start the capture of one Line.
  • Link0Trigger (Display string: 'Link 0 Trigger')
  • Link1Trigger (Display string: 'Link 1 Trigger')
  • Link2Trigger (Display string: 'Link 2 Trigger')
  • Link3Trigger (Display string: 'Link 3 Trigger')
  • Link4Trigger (Display string: 'Link 4 Trigger')
  • Link5Trigger (Display string: 'Link 5 Trigger')
  • Link6Trigger (Display string: 'Link 6 Trigger')
  • Link7Trigger (Display string: 'Link 7 Trigger')
  • Link8Trigger (Display string: 'Link 8 Trigger')
  • Link9Trigger (Display string: 'Link 9 Trigger')
  • Link10Trigger (Display string: 'Link 10 Trigger')
  • Link11Trigger (Display string: 'Link 11 Trigger')
  • Link12Trigger (Display string: 'Link 12 Trigger')
  • Link13Trigger (Display string: 'Link 13 Trigger')
  • Link14Trigger (Display string: 'Link 14 Trigger')
  • Link15Trigger (Display string: 'Link 15 Trigger')
  • LinkSpeedChange (Display string: 'Link Speed Change'): The event will be generated when the link speed has changed.
  • LinkTrigger0 (Display string: 'Link Trigger 0'): The event will be generated when a Rising Edge is detected on the LinkTrigger 0.
  • LinkTrigger1 (Display string: 'Link Trigger 1'): The event will be generated when a Rising Edge is detected on the LinkTrigger 1.
  • PrimaryApplicationSwitch (Display string: 'Primary Application Switch'): The event will be generated when a primary application switchover has been granted (GigE Vision Specific).
  • SequencerSetChange (Display string: 'Sequencer Set Change'): Device sequencer set has changed.
  • Stream0TransferBlockEnd (Display string: 'Stream 0 Transfer Block End'): Device just completed the transfer of one Block.
  • Stream0TransferBlockStart (Display string: 'Stream 0 Transfer Block Start'): Device just started the transfer of one Block.
  • Stream0TransferBlockTrigger (Display string: 'Stream 0 Transfer Block Trigger'): Device just received a trigger to start the transfer of one Block.
  • Stream0TransferBurstEnd (Display string: 'Stream 0 Transfer Burst End'): Device just completed the transfer of a burst of Blocks.
  • Stream0TransferBurstStart (Display string: 'Stream 0 Transfer Burst Start'): Device just started the transfer of a burst of Blocks.
  • Stream0TransferEnd (Display string: 'Stream 0 Transfer End'): Device just completed the transfer of one or many Blocks.
  • Stream0TransferOverflow (Display string: 'Stream 0 Transfer Overflow'): Device transfer queue overflowed.
  • Stream0TransferPause (Display string: 'Stream 0 Transfer Pause'): Device just paused the transfer.
  • Stream0TransferResume (Display string: 'Stream 0 Transfer Resume'): Device just resumed the transfer.
  • Stream0TransferStart (Display string: 'Stream 0 Transfer Start'): Device just started the transfer of one or many Blocks.
  • Test (Display string: 'Test'): The test event will be generated when the device receives the TestEventGenerate command (EventNotification for the Test event is always On).
  • Timer0End (Display string: 'Timer 0 End'): The event will be generated when Timer 0 ends counting.
  • Timer0Start (Display string: 'Timer 0 Start'): The event will be generated when Timer 0 starts counting.
  • Timer1End (Display string: 'Timer 1 End'): The event will be generated when Timer 1 ends counting.
  • Timer1Start (Display string: 'Timer 1 Start'): The event will be generated when Timer 1 starts counting.
  • Timer2End (Display string: 'Timer 2 End'): The event will be generated when Timer 2 ends counting.
  • Timer2Start (Display string: 'Timer 2 Start'): The event will be generated when Timer 2 starts counting.
  • Timer3End (Display string: 'Timer 3 End'): The event will be generated when Timer 3 ends counting.
  • Timer3Start (Display string: 'Timer 3 Start'): The event will be generated when Timer 3 starts counting.
  • Timer4End (Display string: 'Timer 4 End'): The event will be generated when Timer 4 ends counting.
  • Timer4Start (Display string: 'Timer 4 Start'): The event will be generated when Timer 4 starts counting.
  • Timer5End (Display string: 'Timer 5 End'): The event will be generated when Timer 5 ends counting.
  • Timer5Start (Display string: 'Timer 5 Start'): The event will be generated when Timer 5 starts counting.
  • Timer6End (Display string: 'Timer 6 End'): The event will be generated when Timer 6 ends counting.
  • Timer6Start (Display string: 'Timer 6 Start'): The event will be generated when Timer 6 starts counting.
  • Timer7End (Display string: 'Timer 7 End'): The event will be generated when Timer 7 ends counting.
  • Timer7Start (Display string: 'Timer 7 Start'): The event will be generated when Timer 7 starts counting.
  • Timer8End (Display string: 'Timer 8 End'): The event will be generated when Timer 8 ends counting.
  • Timer8Start (Display string: 'Timer 8 Start'): The event will be generated when Timer 8 starts counting.
  • Timer9End (Display string: 'Timer 9 End'): The event will be generated when Timer 9 ends counting.
  • Timer9Start (Display string: 'Timer 9 Start'): The event will be generated when Timer 9 starts counting.
  • Timer10End (Display string: 'Timer 10 End'): The event will be generated when Timer 10 ends counting.
  • Timer10Start (Display string: 'Timer 10 Start'): The event will be generated when Timer 10 starts counting.
  • Timer11End (Display string: 'Timer 11 End'): The event will be generated when Timer 11 ends counting.
  • Timer11Start (Display string: 'Timer 11 Start'): The event will be generated when Timer 11 starts counting.
  • Timer12End (Display string: 'Timer 12 End'): The event will be generated when Timer 12 ends counting.
  • Timer12Start (Display string: 'Timer 12 Start'): The event will be generated when Timer 12 starts counting.
  • Timer13End (Display string: 'Timer 13 End'): The event will be generated when Timer 13 ends counting.
  • Timer13Start (Display string: 'Timer 13 Start'): The event will be generated when Timer 13 starts counting.
  • Timer14End (Display string: 'Timer 14 End'): The event will be generated when Timer 14 ends counting.
  • Timer14Start (Display string: 'Timer 14 Start'): The event will be generated when Timer 14 starts counting.
  • Timer15End (Display string: 'Timer 15 End'): The event will be generated when Timer 15 ends counting.
  • Timer15Start (Display string: 'Timer 15 Start'): The event will be generated when Timer 15 starts counting.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ genCPVersionMajor

An integer property. Indicates the major version number of the GenCP specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the major version number of the GenCP specification this GenTL Producer implementation complies with.

◆ genCPVersionMinor

An integer property. Indicates the minor version number of the GenCP specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the minor version number of the GenCP specification this GenTL Producer implementation complies with.

◆ genTLSFNCVersionMajor

readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionMajor = new mv.impact.acquire.PropertyI64()

An integer property. Defines the major version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

This is a read only element. It defines the major version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

◆ genTLSFNCVersionMinor

readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionMinor = new mv.impact.acquire.PropertyI64()

An integer property. Defines the minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

This is a read only element. It defines the minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

◆ genTLSFNCVersionSubMinor

readonly mv.impact.acquire.PropertyI64 genTLSFNCVersionSubMinor = new mv.impact.acquire.PropertyI64()

An integer property. Defines the sub minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

This is a read only element. It defines the sub minor version number of the GenTL SFNC specification the GenTL Producer implementation complies with.

◆ genTLVersionMajor

An integer property. Defines the major version number of the GenTL specification the GenTL Producer implementation complies with.

This is a read only element. It defines the major version number of the GenTL specification the GenTL Producer implementation complies with.

◆ genTLVersionMinor

An integer property. Defines the minor version number of the GenTL specification the GenTL Producer implementation complies with.

This is a read only element. It defines the minor version number of the GenTL specification the GenTL Producer implementation complies with.

◆ gevInterfaceDefaultGateway

readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultGateway = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the default gateway of the first subnet of the selected interface.

This is a read only element. It indicates the default gateway of the first subnet of the selected interface.

◆ gevInterfaceDefaultIPAddress

readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the IP address of the first subnet of the selected interface.

This is a read only element. It indicates the IP address of the first subnet of the selected interface.

◆ gevInterfaceDefaultSubnetMask

readonly mv.impact.acquire.PropertyI64 gevInterfaceDefaultSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the subnet mask of the first subnet of the selected interface.

This is a read only element. It indicates the subnet mask of the first subnet of the selected interface.

◆ gevInterfaceMACAddress

readonly mv.impact.acquire.PropertyI64 gevInterfaceMACAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the 48-bit MAC address of the selected interface.

This is a read only element. It indicates the 48-bit MAC address of the selected interface.

◆ gevVersionMajor

An integer property. Indicates the major version number of the GigE Vision specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the major version number of the GigE Vision specification this GenTL Producer implementation complies with.

◆ gevVersionMinor

An integer property. Indicates the minor version number of the GigE Vision specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the minor version number of the GigE Vision specification this GenTL Producer implementation complies with.

◆ interfaceDisplayName

readonly mv.impact.acquire.PropertyS interfaceDisplayName = new mv.impact.acquire.PropertyS()

A string property. A user-friendly name of the Interface.

This is a read only element. It is a string that indicates a user-friendly name of the Interface.

◆ interfaceID

A string property. GenTL producer wide unique identifier of the selected interface.

This is a read only element. It is a string that indicates a GenTL producer wide unique identifier of the selected interface.

◆ interfaceSelector

An integer property. Selector for the different GenTL Producer interfaces.

Selector for the different GenTL Producer interfaces. Selector for the different GenTL Producer interfaces. This interface list only changes on execution of InterfaceUpdateList. The selector is 0-based in order to match the index of the C interface.

◆ interfaceType

An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.

This is a read only feature. This enumeration provides a value that indicates interfaces technology of the GenTL Producer implementation.

The following string values might be valid for this feature:

  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is an interface for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is an interface for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is an interface for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is an interface for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is an interface for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is an interface for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is an interface for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ interfaceUpdateList

readonly mv.impact.acquire.Method interfaceUpdateList = new mv.impact.acquire.Method()

A method object. Updates the internal interface list.

This command updates the internal interface list of this transport layer.

◆ interfaceUpdateTimeout

readonly mv.impact.acquire.PropertyI64 interfaceUpdateTimeout = new mv.impact.acquire.PropertyI64()

An integer property. Specifies timeout for the InterfaceUpdateList Command.

Specifies timeout for the InterfaceUpdateList Command.

◆ mvDeviceUpdateListBehaviour

readonly mv.impact.acquire.PropertyI64 mvDeviceUpdateListBehaviour = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Defines the behavior of the interface when the device list is being updated.

Defines the behavior of the interface when the device list is being updated.

The following string values might be valid for this feature:

  • NotConfigured (Display string: 'Not Configured'): Interface will enumerate devices or not according to the general enumeration behavior of this interface type(according to mvInterfaceTechnologyToIgnoreEnable setting).
  • ForceIgnore (Display string: 'Force Ignore'): Interface will not enumerate devices, regardless of the the general enumeration behavior of this interface type(overrides mvInterfaceTechnologyToIgnoreEnable setting).
  • ForceEnumerate (Display string: 'Force Enumerate'): Interface will forcefully enumerate devices, regardless of the the general enumeration behavior of this interface type(overrides mvInterfaceTechnologyToIgnoreEnable setting).
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvGevChannelDummyPacketSendEnable

readonly mv.impact.acquire.PropertyIBoolean mvGevChannelDummyPacketSendEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Enables or disables the periodical sending of dummy packets to a stream or message channel source port of a GigE Vision device.

Enables or disables the periodical sending of dummy packets to a stream or message channel source port of a GigE Vision device. This might be useful to overcome firewall related problems when working with network devices.

◆ mvGevChannelDummyPacketSendInterval

readonly mv.impact.acquire.PropertyI64 mvGevChannelDummyPacketSendInterval = new mv.impact.acquire.PropertyI64()

An integer property. Defines the period(in ms) for sending dummy packets to a stream or message channel source port of a GigE Vision device.

Defines the period(in ms) for sending dummy packets to a stream or message channel source port of a GigE Vision device. This might be useful to overcome firewall related problems when working with network devices.

◆ mvGevInterfaceLinkSpeed

readonly mv.impact.acquire.PropertyI64 mvGevInterfaceLinkSpeed = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the link speed of this interface.

This is a read only element. It indicates the link speed(in Mbits per second) of this interface.

◆ mvGevInterfaceMTU

An integer property. Indicates the MTU of the selected interface.

This is a read only element. It indicates the MTU(Maximum Transmission Unit) of the selected interface.

◆ mvInterfaceTechnologyToIgnoreEnable

readonly mv.impact.acquire.PropertyIBoolean mvInterfaceTechnologyToIgnoreEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. When enabled, the selected interface technology type is ignored when updating the device list.

When enabled, the selected interface technology type is ignored when updating the device list.

◆ mvInterfaceTechnologyToIgnoreSelector

readonly mv.impact.acquire.PropertyI64 mvInterfaceTechnologyToIgnoreSelector = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Selects the interface technology type that should be ignored when updating the device list.

Selects the interface technology type that should be ignored when updating the device list.

The following string values might be valid for this feature:

  • Mixed (Display string: 'Mixed')
  • Custom (Display string: 'Custom')
  • GEV (Display string: 'GigE Vision')
  • CameraLink (Display string: 'CameraLink')
  • CoaXPress (Display string: 'CoaXPress')
  • CameraLinkHS (Display string: 'CameraLink HS')
  • U3V (Display string: 'USB3 Vision')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ TLDisplayName

A string property. User readable name of the GenTL Producer.

This is a read only element. It is a string that indicates a user readable name of the GenTL Producer.

◆ TLFileName

A string property. Indicates the file name of the GenTL Producer driver including name and extension.

This is a read only element. It is a string that indicates the file name of the GenTL Producer driver including name and extension.

◆ TLID

A string property. Indicates the ID of the transport layer.

This is a read only element. It is a string that indicates the ID of the transport layer.

◆ TLModelName

A string property. Indicates the name of the transport layer Model.

This is a read only element. It is a string that indicates the name of the transport layer Model to distinguish different kinds of GenTL Producer implementations from one vendor.

◆ TLPath

A string property. Indicates the full path to the GenTL Producer driver including name and extension.

This is a read only element. It is a string that indicates the full path to the GenTL Producer driver including name and extension.

◆ TLType

An enumerated integer property. Identifies the transport layer technology of the GenTL Producer implementation.

This is a read only feature. This enumeration provides a value that indicates the transport layer technology of the GenTL Producer implementation.

The following string values might be valid for this feature:

  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is a transport layer for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is a transport layer for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is a transport layer for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is a transport layer for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is a transport layer for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is a transport layer for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is a transport layer for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ TLVendorName

A string property. Indicates the name of the transport layer vendor.

This is a read only element. It is a string that indicates the name of the transport layer vendor.

◆ TLVersion

A string property. Indicates a vendor specific version string for this transport layer.

This is a read only element. It is a string that indicates a vendor specific version string for this transport layer.

◆ u3vVersionMajor

An integer property. Indicates the major version number of the USB3 Vision specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the major version number of the USB3 Vision specification this GenTL Producer implementation complies with.

◆ u3vVersionMinor

An integer property. Indicates the minor version number of the USB3 Vision specification this GenTL Producer implementation complies with.

This is a read only element. It indicates the minor version number of the USB3 Vision specification this GenTL Producer implementation complies with.

Property Documentation

◆ componentEnumerable

IEnumerable<Component> componentEnumerable
getinherited

Returns an enumerator that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Component c in info.componentEnumerable)
{
Console.WriteLine("{0}", c.name);
}
String name
Returns the name of the component referenced by this object.
Definition ComponentAccess.cs:167
IEnumerable< Component > componentEnumerable
Returns an enumerator that iterates through the collection.
Definition ComponentCollection.cs:202
A base class to implement access to internal driver components.
Definition Component.cs:133

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ componentListEnumerable

IEnumerable<ComponentList> componentListEnumerable
getinherited

Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
{
Console.WriteLine("{0}", cl.name);
}
IEnumerable< ComponentList > componentListEnumerable
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the c...
Definition ComponentCollection.cs:229
A class to provide access to component lists.
Definition ComponentList.cs:14

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ hObj

int hObj
getinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mv.impact.acquire.ComponentList.

Returns
A unique identifier for the component referenced by this object.

◆ interfaceModuleCount

Int64 interfaceModuleCount
get

Returns the number of interfaces associated with this GenTL producer.

This should return the same value as when calling mv.impact.acquire.GenICam.SystemModule.interfaceSelector.maxValue however there are producers out there that do not implement the interfaceSelector property correctly.

Since
2.34.0

◆ systemModuleCount

Int64 systemModuleCount
staticget

Returns the number of GenTL producers detected in the current system.

This is also the number of system modules detected thus this value - 1 defines the maximum value that can be passed as the index parameter into a mv.impact.acquire.SystemModule constructor.

Since
2.32.0