Impact Acquire SDK .NET
Loading...
Searching...
No Matches

Category that contains items that belong to the interface module of the transport layer. More...

Inheritance diagram for InterfaceModule:
[legend]

Public Member Functions

IEnumerable< T > getEnumerable< T > ()
 Returns an enumerator of a certain type that iterates through the collection.
IEnumerator< int > GetEnumerator ()
 Returns an enumerator that iterates through the collection.
 InterfaceModule (mv.impact.acquire.Device device, System.Int64 index)
 Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.
 InterfaceModule (mv.impact.acquire.GenICam.SystemModule parent, System.Int64 index)
 Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.
 InterfaceModule (System.Int64 index)
 Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.
void restoreDefault ()
 Restores the default for every component of this collection.

Public Attributes

readonly mv.impact.acquire.Method actionCommand = new mv.impact.acquire.Method()
 A method object. Sends the action command.
readonly mv.impact.acquire.PropertyI64 actionDeviceKey = new mv.impact.acquire.PropertyI64()
 An integer property. The device key for the action command.
readonly mv.impact.acquire.PropertyI64 actionGroupKey = new mv.impact.acquire.PropertyI64()
 An integer property. The group key for the action command.
readonly mv.impact.acquire.PropertyI64 actionGroupMask = new mv.impact.acquire.PropertyI64()
 An integer property. The group mask for the action command.
readonly mv.impact.acquire.PropertyI64 actionScheduledTime = new mv.impact.acquire.PropertyI64()
 An integer property. Sets the time in which the action command will be executed.
readonly mv.impact.acquire.PropertyIBoolean actionScheduledTimeEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Enables or disables action command scheduling.
readonly mv.impact.acquire.PropertyI64 deviceAccessStatus = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Indicates the current access status for the device.
readonly mv.impact.acquire.PropertyS deviceID = new mv.impact.acquire.PropertyS()
 A string property. This feature is deprecated (See DeviceSerialNumber).
readonly mv.impact.acquire.PropertyI64 deviceLinkSpeed = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the speed of transmission negotiated on the specified Link.
readonly mv.impact.acquire.PropertyS deviceModelName = new mv.impact.acquire.PropertyS()
 A string property. Model of the device.
readonly mv.impact.acquire.PropertyI64 deviceSelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selector for the different devices on this interface.
readonly mv.impact.acquire.PropertyS deviceSerialNumber = new mv.impact.acquire.PropertyS()
 A string property. Device's serial number.
readonly mv.impact.acquire.PropertyI64 deviceTLVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Major version of the Transport Layer of the device.
readonly mv.impact.acquire.PropertyI64 deviceTLVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Minor version of the Transport Layer of the device.
readonly mv.impact.acquire.PropertyI64 deviceType = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Returns the device type.
readonly mv.impact.acquire.Method deviceUpdateList = new mv.impact.acquire.Method()
 A method object. Updates the internal device list of this interface.
readonly mv.impact.acquire.PropertyI64 deviceUpdateTimeout = new mv.impact.acquire.PropertyI64()
 An integer property. Specifies timeout for the DeviceUpdateList Command.
readonly mv.impact.acquire.PropertyS deviceUserID = new mv.impact.acquire.PropertyS()
 A string property. User-programmable device identifier.
readonly mv.impact.acquire.PropertyS deviceVendorName = new mv.impact.acquire.PropertyS()
 A string property. Name of the manufacturer of the device.
readonly mv.impact.acquire.PropertyI64 eventNotification = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.
readonly mv.impact.acquire.PropertyI64 eventSelector = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Selects which Event to signal to the host application.
readonly mv.impact.acquire.PropertyI64 genCPVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GenCP specification this device complies with.
readonly mv.impact.acquire.PropertyI64 genCPVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GenCP specification this device complies with.
readonly mv.impact.acquire.PropertyI64 gevActionDestinationIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. The IP address of the action command recipient.
readonly mv.impact.acquire.PropertyI64 gevApplicationSwitchoverKey = new mv.impact.acquire.PropertyI64()
 An integer property. Controls the key to use to authenticate primary application switchover requests.
readonly mv.impact.acquire.PropertyI64 gevCurrentControlMode = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. The current control mode of the device.
readonly mv.impact.acquire.PropertyI64 gevDeviceForceGateway = new mv.impact.acquire.PropertyI64()
 An integer property. Static gateway IP address to set for the GVCP interface of the selected remote device.
readonly mv.impact.acquire.Method gevDeviceForceIP = new mv.impact.acquire.Method()
 A method object. Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.
readonly mv.impact.acquire.PropertyI64 gevDeviceForceIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Static IP address to set for the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceForceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Static subnet mask to set for the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceGateway = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceIPConfigurationStatus = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Identifies the IP configuration of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceMACAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevInterfaceGateway = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the IP address of the selected gateway entry of this interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceGatewaySelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selector for the different gateway entries for this interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceMACAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the 48-bit MAC address of the selected interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the IP address of the selected subnet entry of this interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the subnet mask of the selected subnet entry of this interface.
readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetSelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selector for the different subnet entries for this interface.
readonly mv.impact.acquire.PropertyI64 gevVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GigE Vision specification this device complies with.
readonly mv.impact.acquire.PropertyI64 gevVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.
readonly mv.impact.acquire.PropertyS interfaceDisplayName = new mv.impact.acquire.PropertyS()
 A string property. A user-friendly name of the Interface.
readonly mv.impact.acquire.PropertyS interfaceID = new mv.impact.acquire.PropertyS()
 A string property. GenTL producer wide unique identifier of the selected interface.
readonly mv.impact.acquire.PropertyI64 interfaceTLVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the transport layer specification the GenTL Producer complies with.
readonly mv.impact.acquire.PropertyI64 interfaceTLVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the transport layer specification the GenTL Producer complies with.
readonly mv.impact.acquire.PropertyI64 interfaceType = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.
readonly mv.impact.acquire.PropertyIBoolean mvActionAcknowledgeEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Enables or disables the ACK response for the action command.
readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesExpected = new mv.impact.acquire.PropertyI64()
 An integer property. Number of devices to send an acknowledge to the action command generated in the current setup.
readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesFailed = new mv.impact.acquire.PropertyI64()
 An integer property. Number of devices that sent an acknowledge with an error code to the recent action command.
readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesReceived = new mv.impact.acquire.PropertyI64()
 An integer property. Number of devices that sent an acknowledge to the recent action command.
readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgeTimeout = new mv.impact.acquire.PropertyI64()
 An integer property. Maximum wait time for the acknowledge o an action command(ms).
readonly mv.impact.acquire.PropertyI64 mvActionDestinationPort = new mv.impact.acquire.PropertyI64()
 An integer property. The GVCP port of the action command recipient (usually 3956).
readonly mv.impact.acquire.PropertyI64 mvDeviceCommandChannelRetryCount = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device)(deprecated).
readonly mv.impact.acquire.PropertyI64 mvDeviceCommandChannelTransmissionTimeout = new mv.impact.acquire.PropertyI64()
 An integer property. Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command(deprecated).
readonly mv.impact.acquire.PropertyS mvDeviceLicenseDetails = new mv.impact.acquire.PropertyS()
 A string property. Details about the granted license.
readonly mv.impact.acquire.PropertyIBoolean mvDeviceLicenseValid = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. True if the current device has a valid license.
readonly mv.impact.acquire.PropertyI64 mvDeviceNetworkInterfaceCount = new mv.impact.acquire.PropertyI64()
 An integer property. The number of physical network interfaces supported by this device.
readonly mv.impact.acquire.PropertyIBoolean mvDevicePrimaryApplicationSwitchoverEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Enables or disables primary application switchover.
readonly mv.impact.acquire.PropertyIBoolean mvDevicePrimaryApplicationSwitchoverSupported = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Reports the availability of the primary application switchover feature.
readonly mv.impact.acquire.Method mvDeviceUpdateFirmware = new mv.impact.acquire.Method()
 A method object. Updates the device's firmware.
readonly mv.impact.acquire.PropertyIBoolean mvGevAdvancedDeviceDiscoveryEnable = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. Enables or disables the advanced device discovery.
readonly mv.impact.acquire.PropertyI64 mvGevDeviceCCSP = new mv.impact.acquire.PropertyI64()
 An integer property. The port of the control channel the device is using (usually 3956).
readonly mv.impact.acquire.PropertyI64 mvGevInterfaceLinkSpeed = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the link speed of this interface.
readonly mv.impact.acquire.PropertyI64 mvGevInterfaceMTU = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the MTU of this interface.
readonly mv.impact.acquire.PropertyS mvInterfaceLicenseFile = new mv.impact.acquire.PropertyS()
 A string property. Indicates the path of the license file.
readonly mv.impact.acquire.PropertyI64 mvParentInterfaceIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the IP address of the parent interface.
readonly mv.impact.acquire.PropertyI64 mvParentInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the subnet mask of the parent interface.
readonly mv.impact.acquire.PropertyS mvU3VDeviceGUID = new mv.impact.acquire.PropertyS()
 A string property. Indicates the USB3 Vision GUID of the device.
readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryCommandCount = new mv.impact.acquire.PropertyI64()
 An integer property. Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector', 'mvUnicastDeviceDiscoveryDestinationIPAddress' and 'mvUnicastDeviceDiscoveryDestinationPort'.
readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryCommandSelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selects unicast discovery command to configure.
readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryDestinationIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Controls the destination IP address of the selected unicast device discovery command.
readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryDestinationPort = new mv.impact.acquire.PropertyI64()
 An integer property. Controls the destination port of the selected unicast device discovery command (usually 3956).
readonly mv.impact.acquire.PropertyI64 u3vVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.
readonly mv.impact.acquire.PropertyI64 u3vVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.

Properties

IEnumerable< Component > componentEnumerable [get]
 Returns an enumerator that iterates through the collection.
IEnumerable< ComponentList > componentListEnumerable [get]
 Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
int hObj [get]
 Returns a unique identifier for the component collection referenced by this object.

Detailed Description

Category that contains items that belong to the interface module of the transport layer.

The Interface category contains items that belong to the interface module of the transport layer.

Constructor & Destructor Documentation

◆ InterfaceModule() [1/3]

InterfaceModule ( mv.impact.acquire.GenICam.SystemModule parent,
System.Int64 index )
inline

Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.

Since
2.32.0
Parameters
[in]parentThe mv.impact.acquire.GenICam.SystemModule instance providing access to the interface module to be created.
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

◆ InterfaceModule() [2/3]

InterfaceModule ( mv.impact.acquire.Device device,
System.Int64 index )
inline

Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

◆ InterfaceModule() [3/3]

InterfaceModule ( System.Int64 index)
inline

Constructs a new mv.impact.acquire.GenICam.InterfaceModule object.

Since
2.23.0
Parameters
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

Member Function Documentation

◆ getEnumerable< T >()

IEnumerable< T > getEnumerable< T > ( )
inlineinherited

Returns an enumerator of a certain type that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Property c in info.getEnumerable<Property>())
{
validateProperty(c);
}
A class to query various general information about the device, its driver and other information.
Definition Info.cs:10
A base class for properties.
Definition Property.cs:109

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ GetEnumerator()

IEnumerator< int > GetEnumerator ( )
inlineinherited

Returns an enumerator that iterates through the collection.

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ restoreDefault()

void restoreDefault ( )
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.

Member Data Documentation

◆ actionCommand

readonly mv.impact.acquire.Method actionCommand = new mv.impact.acquire.Method()

A method object. Sends the action command.

It either sends an action command unicast packet to the IP address specified by the 'mvActionDestinationIPAddress' property, or broadcasts an action command broadcast packet on the broadcast domain specified by the 'mvActionDestinationIPAddress' property

◆ actionDeviceKey

An integer property. The device key for the action command.

The device key is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

◆ actionGroupKey

An integer property. The group key for the action command.

The group key is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

◆ actionGroupMask

An integer property. The group mask for the action command.

The group mask is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

◆ actionScheduledTime

readonly mv.impact.acquire.PropertyI64 actionScheduledTime = new mv.impact.acquire.PropertyI64()

An integer property. Sets the time in which the action command will be executed.

Sets the time in which the action command will be executed

◆ actionScheduledTimeEnable

readonly mv.impact.acquire.PropertyIBoolean actionScheduledTimeEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Enables or disables action command scheduling.

Action commands can be scheduled to execute at a particular moment in time, defined by the 'mvActionScheduledTime' property. If this is disabled the action command takes place immediately after it is received and asserted by each device.

◆ deviceAccessStatus

readonly mv.impact.acquire.PropertyI64 deviceAccessStatus = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Indicates the current access status for the device.

This is a read only feature. This enumeration gives the device's access status at the moment of the last execution of the DeviceUpdateList command. This value only changes on execution of the DeviceUpdateList command.

The following string values might be valid for this feature:

  • Unknown (Display string: 'Unknown'): This enumeration value indicates that the device accessibility is not known.
  • ReadWrite (Display string: 'Read/Write'): This enumeration value indicates that full access to the device is available.
  • ReadOnly (Display string: 'Read Only'): This enumeration value indicates that read access to the device is available.
  • NoAccess (Display string: 'No Access'): This enumeration value indicates that no access to the device is available.
  • Busy (Display string: 'Busy'): This enumeration value indicates that the device is already opened by another entity.
  • OpenReadWrite (Display string: 'Open Read Write'): This enumeration value indicates that the device is open in Read/Write mode by this GenTL host.
  • OpenReadOnly (Display string: 'Open Read Only'): This enumeration value indicates that the device is open in Read only mode by this GenTL host.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceID

A string property. This feature is deprecated (See DeviceSerialNumber).

Deprecated
This feature is deprecated (See DeviceSerialNumber). It was representing the Device unique identifier (serial number).

◆ deviceLinkSpeed

An integer property. Indicates the speed of transmission negotiated on the specified Link.

Indicates the speed of transmission negotiated on the specified Link.

◆ deviceModelName

readonly mv.impact.acquire.PropertyS deviceModelName = new mv.impact.acquire.PropertyS()

A string property. Model of the device.

Model of the device.

◆ deviceSelector

An integer property. Selector for the different devices on this interface.

Selector for the different devices on this interface. The limits of this feature might change upon execution of DeviceUpdateList.

◆ deviceSerialNumber

readonly mv.impact.acquire.PropertyS deviceSerialNumber = new mv.impact.acquire.PropertyS()

A string property. Device's serial number.

Device's serial number. This string is a unique identifier of the device.

◆ deviceTLVersionMajor

readonly mv.impact.acquire.PropertyI64 deviceTLVersionMajor = new mv.impact.acquire.PropertyI64()

An integer property. Major version of the Transport Layer of the device.

Major version of the Transport Layer of the device.

◆ deviceTLVersionMinor

readonly mv.impact.acquire.PropertyI64 deviceTLVersionMinor = new mv.impact.acquire.PropertyI64()

An integer property. Minor version of the Transport Layer of the device.

Minor version of the Transport Layer of the device.

◆ deviceType

An enumerated integer property. Returns the device type.

Returns the device type.

The following string values might be valid for this feature:

  • Transmitter (Display string: 'Transmitter'): Data stream transmitter device.
  • Receiver (Display string: 'Receiver'): Data stream receiver device.
  • Transceiver (Display string: 'Transceiver'): Data stream receiver and transmitter device.
  • Peripheral (Display string: 'Peripheral'): Controllable device (with no data stream handling).
  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is a device for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is a device for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is a device for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is a device for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is a device for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is a device for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is a device for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceUpdateList

readonly mv.impact.acquire.Method deviceUpdateList = new mv.impact.acquire.Method()

A method object. Updates the internal device list of this interface.

This command updates the internal device list of this interface.

◆ deviceUpdateTimeout

readonly mv.impact.acquire.PropertyI64 deviceUpdateTimeout = new mv.impact.acquire.PropertyI64()

An integer property. Specifies timeout for the DeviceUpdateList Command.

Specifies timeout for the DeviceUpdateList Command.

◆ deviceUserID

A string property. User-programmable device identifier.

User-programmable device identifier.

◆ deviceVendorName

readonly mv.impact.acquire.PropertyS deviceVendorName = new mv.impact.acquire.PropertyS()

A string property. Name of the manufacturer of the device.

Name of the manufacturer of the device.

◆ eventNotification

An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.

Activate or deactivate the notification to the host application of the occurrence of the selected Event.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The selected Event notification is disabled.
  • On (Display string: 'On'): The selected Event notification is enabled.
  • Once (Display string: 'Once'): The selected Event notification is enabled for one event then return to Off state.
  • GigEVisionEvent (Display string: 'Gig E Vision Event')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ eventSelector

An enumerated integer property. Selects which Event to signal to the host application.

Selects which Event to signal to the host application.

The following string values might be valid for this feature:

  • AcquisitionEnd (Display string: 'Acquisition End'): Device just completed the Acquisition of one or many Frames.
  • AcquisitionError (Display string: 'Acquisition Error'): Device just detected an error during the active Acquisition.
  • AcquisitionStart (Display string: 'Acquisition Start'): Device just started the Acquisition of one or many Frames.
  • AcquisitionTransferEnd (Display string: 'Acquisition Transfer End'): Device just completed the transfer of one or many Frames.
  • AcquisitionTransferStart (Display string: 'Acquisition Transfer Start'): Device just started the transfer of one or many Frames.
  • AcquisitionTrigger (Display string: 'Acquisition Trigger'): Device just received a trigger for the Acquisition of one or many Frames.
  • AcquisitionTriggerMissed (Display string: 'Acquisition Trigger Missed'): Device just missed a trigger for the Acquisition of one or many Frames.
  • ActionLate (Display string: 'Action Late'): The event will be generated when a valid scheduled action command is received and is scheduled to be executed at a time that is already past.
  • BufferTooSmall (Display string: 'Buffer Too Small'): This enumeration value indicates an event that is raised when the buffer was too small to receive the expected amount of data.
  • BuffersDiscarded (Display string: 'Buffers Discarded'): This enumeration value indicates an event that is raised when buffers discared by GenTL or device. This event could optionally carry two numeric child data fields EventBuffersDiscardedDeviceCount and EventBuffersDiscardedProducerCount.
  • BuffersDiscardedDeviceCount (Display string: 'Buffers Discarded Device Count'): This enumeration value indicates the number of buffers discarded by the device since last fired instance of this event (the producer would get to know about this for example by observing a gap in the block_id sequence).
  • BuffersDiscardedProducerCount (Display string: 'Buffers Discarded Producer Count'): This enumeration value indicates the number of buffers discarded by the producer since last fired instance of this event (this would happen e.g. if there are no free buffers available or if given buffer handling mode requires discarding old buffers etc.).
  • Counter0End (Display string: 'Counter 0 End'): The event will be generated when counter 0 ends counting.
  • Counter0Start (Display string: 'Counter 0 Start'): The event will be generated when counter 0 starts counting.
  • Counter1End (Display string: 'Counter 1 End'): The event will be generated when counter 1 ends counting.
  • Counter1Start (Display string: 'Counter 1 Start'): The event will be generated when counter 1 starts counting.
  • Counter2End (Display string: 'Counter 2 End'): The event will be generated when counter 2 ends counting.
  • Counter2Start (Display string: 'Counter 2 Start'): The event will be generated when counter 2 starts counting.
  • Counter3End (Display string: 'Counter 3 End'): The event will be generated when counter 3 ends counting.
  • Counter3Start (Display string: 'Counter 3 Start'): The event will be generated when counter 3 starts counting.
  • Counter4End (Display string: 'Counter 4 End'): The event will be generated when counter 4 ends counting.
  • Counter4Start (Display string: 'Counter 4 Start'): The event will be generated when counter 4 starts counting.
  • Counter5End (Display string: 'Counter 5 End'): The event will be generated when counter 5 ends counting.
  • Counter5Start (Display string: 'Counter 5 Start'): The event will be generated when counter 5 starts counting.
  • Counter6End (Display string: 'Counter 6 End'): The event will be generated when counter 6 ends counting.
  • Counter6Start (Display string: 'Counter 6 Start'): The event will be generated when counter 6 starts counting.
  • Counter7End (Display string: 'Counter 7 End'): The event will be generated when counter 7 ends counting.
  • Counter7Start (Display string: 'Counter 7 Start'): The event will be generated when counter 7 starts counting.
  • Counter8End (Display string: 'Counter 8 End'): The event will be generated when counter 8 ends counting.
  • Counter8Start (Display string: 'Counter 8 Start'): The event will be generated when counter 8 starts counting.
  • Counter9End (Display string: 'Counter 9 End'): The event will be generated when counter 9 ends counting.
  • Counter9Start (Display string: 'Counter 9 Start'): The event will be generated when counter 9 starts counting.
  • Counter10End (Display string: 'Counter 10 End'): The event will be generated when counter 10 ends counting.
  • Counter10Start (Display string: 'Counter 10 Start'): The event will be generated when counter 10 starts counting.
  • Counter11End (Display string: 'Counter 11 End'): The event will be generated when counter 11 ends counting.
  • Counter11Start (Display string: 'Counter 11 Start'): The event will be generated when counter 11 starts counting.
  • Counter12End (Display string: 'Counter 12 End'): The event will be generated when counter 12 ends counting.
  • Counter12Start (Display string: 'Counter 12 Start'): The event will be generated when counter 12 starts counting.
  • Counter13End (Display string: 'Counter 13 End'): The event will be generated when counter 13 ends counting.
  • Counter13Start (Display string: 'Counter 13 Start'): The event will be generated when counter 13 starts counting.
  • Counter14End (Display string: 'Counter 14 End'): The event will be generated when counter 14 ends counting.
  • Counter14Start (Display string: 'Counter 14 Start'): The event will be generated when counter 14 starts counting.
  • Counter15End (Display string: 'Counter 15 End'): The event will be generated when counter 15 ends counting.
  • Counter15Start (Display string: 'Counter 15 Start'): The event will be generated when counter 15 starts counting.
  • DeviceListChanged (Display string: 'Device List Changed'): This enumeration value indicates an event that is fired when the list of devices has been updated.
  • DeviceLost (Display string: 'Device Lost'): This enumeration value indicates an event that is raised when the local host looses connection to the physical(remote) device.
  • DeviceTemperatureStateCritical (Display string: 'Device Temperature State Critical')
  • DeviceTemperatureStateNormal (Display string: 'Device Temperature State Normal')
  • DeviceTemperatureStateOverTemperature (Display string: 'Device Temperature State Over Temperature')
  • Encoder0Restarted (Display string: 'Encoder 0 Restarted'): The event will be generated when the Encoder 0 restarts moving.
  • Encoder0Stopped (Display string: 'Encoder 0 Stopped'): The event will be generated when the Encoder 0 stops for longer than EncoderTimeout.
  • Encoder1Restarted (Display string: 'Encoder 1 Restarted'): The event will be generated when the Encoder 1 restarts moving.
  • Encoder1Stopped (Display string: 'Encoder 1 Stopped'): The event will be generated when the Encoder 1 stops for longer than EncoderTimeout.
  • Encoder2Restarted (Display string: 'Encoder 2 Restarted'): The event will be generated when the Encoder 2 restarts moving.
  • Encoder2Stopped (Display string: 'Encoder 2 Stopped'): The event will be generated when the Encoder 2 stops for longer than EncoderTimeout.
  • Encoder3Restarted (Display string: 'Encoder 3 Restarted'): The event will be generated when the Encoder 3 restarts moving.
  • Encoder3Stopped (Display string: 'Encoder 3 Stopped'): The event will be generated when the Encoder 3 stops for longer than EncoderTimeout.
  • Encoder4Restarted (Display string: 'Encoder 4 Restarted'): The event will be generated when the Encoder 4 restarts moving.
  • Encoder4Stopped (Display string: 'Encoder 4 Stopped'): The event will be generated when the Encoder 4 stops for longer than EncoderTimeout.
  • Encoder5Restarted (Display string: 'Encoder 5 Restarted'): The event will be generated when the Encoder 5 restarts moving.
  • Encoder5Stopped (Display string: 'Encoder 5 Stopped'): The event will be generated when the Encoder 5 stops for longer than EncoderTimeout.
  • Encoder6Restarted (Display string: 'Encoder 6 Restarted'): The event will be generated when the Encoder 6 restarts moving.
  • Encoder6Stopped (Display string: 'Encoder 6 Stopped'): The event will be generated when the Encoder 6 stops for longer than EncoderTimeout.
  • Encoder7Restarted (Display string: 'Encoder 7 Restarted'): The event will be generated when the Encoder 7 restarts moving.
  • Encoder7Stopped (Display string: 'Encoder 7 Stopped'): The event will be generated when the Encoder 7 stops for longer than EncoderTimeout.
  • Encoder8Restarted (Display string: 'Encoder 8 Restarted'): The event will be generated when the Encoder 8 restarts moving.
  • Encoder8Stopped (Display string: 'Encoder 8 Stopped'): The event will be generated when the Encoder 8 stops for longer than EncoderTimeout.
  • Encoder9Restarted (Display string: 'Encoder 9 Restarted'): The event will be generated when the Encoder 9 restarts moving.
  • Encoder9Stopped (Display string: 'Encoder 9 Stopped'): The event will be generated when the Encoder 9 stops for longer than EncoderTimeout.
  • Encoder10Restarted (Display string: 'Encoder 10 Restarted'): The event will be generated when the Encoder 10 restarts moving.
  • Encoder10Stopped (Display string: 'Encoder 10 Stopped'): The event will be generated when the Encoder 10 stops for longer than EncoderTimeout.
  • Encoder11Restarted (Display string: 'Encoder 11 Restarted'): The event will be generated when the Encoder 11 restarts moving.
  • Encoder11Stopped (Display string: 'Encoder 11 Stopped'): The event will be generated when the Encoder 11 stops for longer than EncoderTimeout.
  • Encoder12Restarted (Display string: 'Encoder 12 Restarted'): The event will be generated when the Encoder 12 restarts moving.
  • Encoder12Stopped (Display string: 'Encoder 12 Stopped'): The event will be generated when the Encoder 12 stops for longer than EncoderTimeout.
  • Encoder13Restarted (Display string: 'Encoder 13 Restarted'): The event will be generated when the Encoder 13 restarts moving.
  • Encoder13Stopped (Display string: 'Encoder 13 Stopped'): The event will be generated when the Encoder 13 stops for longer than EncoderTimeout.
  • Encoder14Restarted (Display string: 'Encoder 14 Restarted'): The event will be generated when the Encoder 14 restarts moving.
  • Encoder14Stopped (Display string: 'Encoder 14 Stopped'): The event will be generated when the Encoder 14 stops for longer than EncoderTimeout.
  • Encoder15Restarted (Display string: 'Encoder 15 Restarted'): The event will be generated when the Encoder 15 restarts moving.
  • Encoder15Stopped (Display string: 'Encoder 15 Stopped'): The event will be generated when the Encoder 15 stops for longer than EncoderTimeout.
  • Error (Display string: 'Error'): Device just detected an error during the active Acquisition.
  • ExposureEnd (Display string: 'Exposure End'): Device just completed the exposure of one Frame (or Line).
  • ExposureStart (Display string: 'Exposure Start'): Device just started the exposure of one Frame (or Line).
  • FrameBurstEnd (Display string: 'Frame Burst End'): Device just completed the capture of a burst of Frames.
  • FrameBurstStart (Display string: 'Frame Burst Start'): Device just started the capture of a burst of Frames.
  • FrameEnd (Display string: 'Frame End'): Device just completed the capture of one Frame.
  • FrameStart (Display string: 'Frame Start'): Device just started the capture of one Frame.
  • FrameTransferEnd (Display string: 'Frame Transfer End'): Device just completed the transfer of one Frame.
  • FrameTransferStart (Display string: 'Frame Transfer Start'): Device just started the transfer of one Frame.
  • FrameTrigger (Display string: 'Frame Trigger'): Device just received a trigger to start the capture of one Frame.
  • FrameTriggerMissed (Display string: 'Frame Trigger Missed'): Device just missed a trigger to start the capture of one Frame.
  • InterfaceListChanged (Display string: 'Interface List Changed'): This enumeration value indicates an event that is fired when the list of interfaces has been updated.
  • InterfaceLost (Display string: 'Interface Lost'): This enumeration value indicates an event that is raised when the interface connection is lost.
  • Line0AnyEdge (Display string: 'Line 0 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 0.
  • Line0FallingEdge (Display string: 'Line 0 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 0.
  • Line0RisingEdge (Display string: 'Line 0 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 0.
  • Line1AnyEdge (Display string: 'Line 1 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 1.
  • Line1FallingEdge (Display string: 'Line 1 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 1.
  • Line1RisingEdge (Display string: 'Line 1 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 1.
  • Line2AnyEdge (Display string: 'Line 2 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 2.
  • Line2FallingEdge (Display string: 'Line 2 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 2.
  • Line2RisingEdge (Display string: 'Line 2 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 2.
  • Line3AnyEdge (Display string: 'Line 3 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 3.
  • Line3FallingEdge (Display string: 'Line 3 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 3.
  • Line3RisingEdge (Display string: 'Line 3 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 3.
  • Line4AnyEdge (Display string: 'Line 4 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 4.
  • Line4FallingEdge (Display string: 'Line 4 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 4.
  • Line4RisingEdge (Display string: 'Line 4 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 4.
  • Line5AnyEdge (Display string: 'Line 5 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 5.
  • Line5FallingEdge (Display string: 'Line 5 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 5.
  • Line5RisingEdge (Display string: 'Line 5 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 5.
  • Line6AnyEdge (Display string: 'Line 6 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 6.
  • Line6FallingEdge (Display string: 'Line 6 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 6.
  • Line6RisingEdge (Display string: 'Line 6 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 6.
  • Line7AnyEdge (Display string: 'Line 7 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 7.
  • Line7FallingEdge (Display string: 'Line 7 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 7.
  • Line7RisingEdge (Display string: 'Line 7 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 7.
  • Line8AnyEdge (Display string: 'Line 8 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 8.
  • Line8FallingEdge (Display string: 'Line 8 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 8.
  • Line8RisingEdge (Display string: 'Line 8 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 8.
  • Line9AnyEdge (Display string: 'Line 9 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 9.
  • Line9FallingEdge (Display string: 'Line 9 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 9.
  • Line9RisingEdge (Display string: 'Line 9 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 9.
  • Line10AnyEdge (Display string: 'Line 10 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 10.
  • Line10FallingEdge (Display string: 'Line 10 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 10.
  • Line10RisingEdge (Display string: 'Line 10 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 10.
  • Line11AnyEdge (Display string: 'Line 11 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 11.
  • Line11FallingEdge (Display string: 'Line 11 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 11.
  • Line11RisingEdge (Display string: 'Line 11 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 11.
  • Line12AnyEdge (Display string: 'Line 12 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 12.
  • Line12FallingEdge (Display string: 'Line 12 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 12.
  • Line12RisingEdge (Display string: 'Line 12 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 12.
  • Line13AnyEdge (Display string: 'Line 13 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 13.
  • Line13FallingEdge (Display string: 'Line 13 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 13.
  • Line13RisingEdge (Display string: 'Line 13 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 13.
  • Line14AnyEdge (Display string: 'Line 14 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 14.
  • Line14FallingEdge (Display string: 'Line 14 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 14.
  • Line14RisingEdge (Display string: 'Line 14 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 14.
  • Line15AnyEdge (Display string: 'Line 15 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 15.
  • Line15FallingEdge (Display string: 'Line 15 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 15.
  • Line15RisingEdge (Display string: 'Line 15 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 15.
  • LineEnd (Display string: 'Line End'): Device just completed the capture of one Line.
  • LineStart (Display string: 'Line Start'): Device just started the capture of one Line.
  • LineTrigger (Display string: 'Line Trigger'): Device just received a trigger to start the capture of one Line.
  • LineTriggerMissed (Display string: 'Line Trigger Missed'): Device just missed a trigger to start the capture of one Line.
  • Link0Trigger (Display string: 'Link 0 Trigger')
  • Link1Trigger (Display string: 'Link 1 Trigger')
  • Link2Trigger (Display string: 'Link 2 Trigger')
  • Link3Trigger (Display string: 'Link 3 Trigger')
  • Link4Trigger (Display string: 'Link 4 Trigger')
  • Link5Trigger (Display string: 'Link 5 Trigger')
  • Link6Trigger (Display string: 'Link 6 Trigger')
  • Link7Trigger (Display string: 'Link 7 Trigger')
  • Link8Trigger (Display string: 'Link 8 Trigger')
  • Link9Trigger (Display string: 'Link 9 Trigger')
  • Link10Trigger (Display string: 'Link 10 Trigger')
  • Link11Trigger (Display string: 'Link 11 Trigger')
  • Link12Trigger (Display string: 'Link 12 Trigger')
  • Link13Trigger (Display string: 'Link 13 Trigger')
  • Link14Trigger (Display string: 'Link 14 Trigger')
  • Link15Trigger (Display string: 'Link 15 Trigger')
  • LinkSpeedChange (Display string: 'Link Speed Change'): The event will be generated when the link speed has changed.
  • LinkTrigger0 (Display string: 'Link Trigger 0'): The event will be generated when a Rising Edge is detected on the LinkTrigger 0.
  • LinkTrigger1 (Display string: 'Link Trigger 1'): The event will be generated when a Rising Edge is detected on the LinkTrigger 1.
  • PrimaryApplicationSwitch (Display string: 'Primary Application Switch'): The event will be generated when a primary application switchover has been granted (GigE Vision Specific).
  • SequencerSetChange (Display string: 'Sequencer Set Change'): Device sequencer set has changed.
  • Stream0TransferBlockEnd (Display string: 'Stream 0 Transfer Block End'): Device just completed the transfer of one Block.
  • Stream0TransferBlockStart (Display string: 'Stream 0 Transfer Block Start'): Device just started the transfer of one Block.
  • Stream0TransferBlockTrigger (Display string: 'Stream 0 Transfer Block Trigger'): Device just received a trigger to start the transfer of one Block.
  • Stream0TransferBurstEnd (Display string: 'Stream 0 Transfer Burst End'): Device just completed the transfer of a burst of Blocks.
  • Stream0TransferBurstStart (Display string: 'Stream 0 Transfer Burst Start'): Device just started the transfer of a burst of Blocks.
  • Stream0TransferEnd (Display string: 'Stream 0 Transfer End'): Device just completed the transfer of one or many Blocks.
  • Stream0TransferOverflow (Display string: 'Stream 0 Transfer Overflow'): Device transfer queue overflowed.
  • Stream0TransferPause (Display string: 'Stream 0 Transfer Pause'): Device just paused the transfer.
  • Stream0TransferResume (Display string: 'Stream 0 Transfer Resume'): Device just resumed the transfer.
  • Stream0TransferStart (Display string: 'Stream 0 Transfer Start'): Device just started the transfer of one or many Blocks.
  • Test (Display string: 'Test'): The test event will be generated when the device receives the TestEventGenerate command (EventNotification for the Test event is always On).
  • Timer0End (Display string: 'Timer 0 End'): The event will be generated when Timer 0 ends counting.
  • Timer0Start (Display string: 'Timer 0 Start'): The event will be generated when Timer 0 starts counting.
  • Timer1End (Display string: 'Timer 1 End'): The event will be generated when Timer 1 ends counting.
  • Timer1Start (Display string: 'Timer 1 Start'): The event will be generated when Timer 1 starts counting.
  • Timer2End (Display string: 'Timer 2 End'): The event will be generated when Timer 2 ends counting.
  • Timer2Start (Display string: 'Timer 2 Start'): The event will be generated when Timer 2 starts counting.
  • Timer3End (Display string: 'Timer 3 End'): The event will be generated when Timer 3 ends counting.
  • Timer3Start (Display string: 'Timer 3 Start'): The event will be generated when Timer 3 starts counting.
  • Timer4End (Display string: 'Timer 4 End'): The event will be generated when Timer 4 ends counting.
  • Timer4Start (Display string: 'Timer 4 Start'): The event will be generated when Timer 4 starts counting.
  • Timer5End (Display string: 'Timer 5 End'): The event will be generated when Timer 5 ends counting.
  • Timer5Start (Display string: 'Timer 5 Start'): The event will be generated when Timer 5 starts counting.
  • Timer6End (Display string: 'Timer 6 End'): The event will be generated when Timer 6 ends counting.
  • Timer6Start (Display string: 'Timer 6 Start'): The event will be generated when Timer 6 starts counting.
  • Timer7End (Display string: 'Timer 7 End'): The event will be generated when Timer 7 ends counting.
  • Timer7Start (Display string: 'Timer 7 Start'): The event will be generated when Timer 7 starts counting.
  • Timer8End (Display string: 'Timer 8 End'): The event will be generated when Timer 8 ends counting.
  • Timer8Start (Display string: 'Timer 8 Start'): The event will be generated when Timer 8 starts counting.
  • Timer9End (Display string: 'Timer 9 End'): The event will be generated when Timer 9 ends counting.
  • Timer9Start (Display string: 'Timer 9 Start'): The event will be generated when Timer 9 starts counting.
  • Timer10End (Display string: 'Timer 10 End'): The event will be generated when Timer 10 ends counting.
  • Timer10Start (Display string: 'Timer 10 Start'): The event will be generated when Timer 10 starts counting.
  • Timer11End (Display string: 'Timer 11 End'): The event will be generated when Timer 11 ends counting.
  • Timer11Start (Display string: 'Timer 11 Start'): The event will be generated when Timer 11 starts counting.
  • Timer12End (Display string: 'Timer 12 End'): The event will be generated when Timer 12 ends counting.
  • Timer12Start (Display string: 'Timer 12 Start'): The event will be generated when Timer 12 starts counting.
  • Timer13End (Display string: 'Timer 13 End'): The event will be generated when Timer 13 ends counting.
  • Timer13Start (Display string: 'Timer 13 Start'): The event will be generated when Timer 13 starts counting.
  • Timer14End (Display string: 'Timer 14 End'): The event will be generated when Timer 14 ends counting.
  • Timer14Start (Display string: 'Timer 14 Start'): The event will be generated when Timer 14 starts counting.
  • Timer15End (Display string: 'Timer 15 End'): The event will be generated when Timer 15 ends counting.
  • Timer15Start (Display string: 'Timer 15 Start'): The event will be generated when Timer 15 starts counting.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ genCPVersionMajor

An integer property. Indicates the major version number of the GenCP specification this device complies with.

This is a read only element. It indicates the major version number of the GenCP specification this device complies with.

◆ genCPVersionMinor

An integer property. Indicates the minor version number of the GenCP specification this device complies with.

This is a read only element. It indicates the minor version number of the GenCP specification this device complies with.

◆ gevActionDestinationIPAddress

readonly mv.impact.acquire.PropertyI64 gevActionDestinationIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. The IP address of the action command recipient.

A valid IP address if the action command shall be unicast. A broadcast subnet if the action command shall be broadcast.

◆ gevApplicationSwitchoverKey

readonly mv.impact.acquire.PropertyI64 gevApplicationSwitchoverKey = new mv.impact.acquire.PropertyI64()

An integer property. Controls the key to use to authenticate primary application switchover requests.

Controls the key to use to authenticate primary application switchover requests. If the device to take over has 'mvDevicePrimaryApplicationSwitchoverEnable' set to true and this key matches the devices internal key control access will be granted.

◆ gevCurrentControlMode

readonly mv.impact.acquire.PropertyI64 gevCurrentControlMode = new mv.impact.acquire.PropertyI64()

An enumerated integer property. The current control mode of the device.

This enumeration provides a value that indicates the current control mode of the device.

The following string values might be valid for this feature:

  • Open (Display string: 'Open'): This enumeration value indicates that the device is open for control or exclusive access.
  • ControlAccess (Display string: 'Control Access'): This enumeration value indicates that the device is controlled by another host, but switchover or read-only access is possible.
  • ExclusiveAccess (Display string: 'Exclusive Access'): This enumeration value indicates that the device is under exclusive access by a host and cannot be accessed by another.
  • NoAccess (Display string: 'No Access'): This enumeration value indicates that the device cannot be accessed, for instance it may be a GigE Vision device on a subnet different from the interface.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ gevDeviceForceGateway

readonly mv.impact.acquire.PropertyI64 gevDeviceForceGateway = new mv.impact.acquire.PropertyI64()

An integer property. Static gateway IP address to set for the GVCP interface of the selected remote device.

Static gateway IP address to set for the GVCP interface of the selected remote device.

◆ gevDeviceForceIP

readonly mv.impact.acquire.Method gevDeviceForceIP = new mv.impact.acquire.Method()

A method object. Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.

Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.

◆ gevDeviceForceIPAddress

readonly mv.impact.acquire.PropertyI64 gevDeviceForceIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Static IP address to set for the GVCP interface of the selected remote device.

Static IP address to set for the GVCP interface of the selected remote device.

◆ gevDeviceForceSubnetMask

readonly mv.impact.acquire.PropertyI64 gevDeviceForceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Static subnet mask to set for the GVCP interface of the selected remote device.

Static subnet mask to set for the GVCP interface of the selected remote device.

◆ gevDeviceGateway

An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current gateway of the GVCP interface of the selected remote device.

◆ gevDeviceIPAddress

readonly mv.impact.acquire.PropertyI64 gevDeviceIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current IP address of the GVCP interface of the selected remote device.

◆ gevDeviceIPConfigurationStatus

readonly mv.impact.acquire.PropertyI64 gevDeviceIPConfigurationStatus = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Identifies the IP configuration of the GVCP interface of the selected remote device.

This is a read only feature. This enumeration provides a value that indicates the Device IP configuration of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command.

The following string values might be valid for this feature:

  • DHCP (Display string: 'DHCP')
  • PersistentIP (Display string: 'Persistent IP')
  • LinkLocal (Display string: 'Link Local')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ gevDeviceMACAddress

readonly mv.impact.acquire.PropertyI64 gevDeviceMACAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

◆ gevDeviceSubnetMask

readonly mv.impact.acquire.PropertyI64 gevDeviceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current subnet mask of the GVCP interface of the selected remote device.

◆ gevInterfaceGateway

readonly mv.impact.acquire.PropertyI64 gevInterfaceGateway = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the IP address of the selected gateway entry of this interface.

This is a read only element. It indicates the IP address of the selected gateway entry of this interface.

◆ gevInterfaceGatewaySelector

readonly mv.impact.acquire.PropertyI64 gevInterfaceGatewaySelector = new mv.impact.acquire.PropertyI64()

An integer property. Selector for the different gateway entries for this interface.

Selector for the different gateway entries for this interface. The selector is 0-based in order to match the index of the C interface.

◆ gevInterfaceMACAddress

readonly mv.impact.acquire.PropertyI64 gevInterfaceMACAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the 48-bit MAC address of the selected interface.

This is a read only element. It indicates the 48-bit MAC address of the selected interface.

◆ gevInterfaceSubnetIPAddress

readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the IP address of the selected subnet entry of this interface.

This is a read only element. It indicates the IP address of the selected subnet entry of this interface.

◆ gevInterfaceSubnetMask

readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the subnet mask of the selected subnet entry of this interface.

This is a read only element. It indicates the subnet mask of the selected subnet entry of this interface.

◆ gevInterfaceSubnetSelector

readonly mv.impact.acquire.PropertyI64 gevInterfaceSubnetSelector = new mv.impact.acquire.PropertyI64()

An integer property. Selector for the different subnet entries for this interface.

Selector for the different subnet entries for this interface. The selector is 0-based in order to match the index of the C interface.

◆ gevVersionMajor

An integer property. Indicates the major version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the major version number of the GigE Vision specification this device complies with.

◆ gevVersionMinor

An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the GigE Vision specification this device complies with.

◆ interfaceDisplayName

readonly mv.impact.acquire.PropertyS interfaceDisplayName = new mv.impact.acquire.PropertyS()

A string property. A user-friendly name of the Interface.

This is a read only element. It is a string that indicates a user-friendly name of the Interface.

◆ interfaceID

A string property. GenTL producer wide unique identifier of the selected interface.

This is a read only element. It is a string that indicates a GenTL producer wide unique identifier of the selected interface.

◆ interfaceTLVersionMajor

readonly mv.impact.acquire.PropertyI64 interfaceTLVersionMajor = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the major version number of the transport layer specification the GenTL Producer complies with.

This is a read only element. It indicates the major version number of the transport layer specification the GenTL Producer complies with.

◆ interfaceTLVersionMinor

readonly mv.impact.acquire.PropertyI64 interfaceTLVersionMinor = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the minor version number of the transport layer specification the GenTL Producer complies with.

This is a read only element. It indicates the minor version number of the transport layer specification the GenTL Producer complies with.

◆ interfaceType

An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.

This is a read only feature. This enumeration provides a value that indicates interfaces technology of the GenTL Producer implementation.

The following string values might be valid for this feature:

  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is an interface for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is an interface for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is an interface for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is an interface for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is an interface for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is an interface for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is an interface for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvActionAcknowledgeEnable

readonly mv.impact.acquire.PropertyIBoolean mvActionAcknowledgeEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Enables or disables the ACK response for the action command.

Enables or disables the ACK response packet for an action command by setting the corresponding flag in the command. Typically, invokers of an action command don't wait for an acknowledge which is why this flag is usually not set in the command.

◆ mvActionAcknowledgesExpected

readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesExpected = new mv.impact.acquire.PropertyI64()

An integer property. Number of devices to send an acknowledge to the action command generated in the current setup.

An unsigned integer containing the number of devices that are expected to send an acknowledge to the action command generated in the current setup.

◆ mvActionAcknowledgesFailed

readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesFailed = new mv.impact.acquire.PropertyI64()

An integer property. Number of devices that sent an acknowledge with an error code to the recent action command.

Number of devices that sent an acknowledge with an error code as a response to the recent action command generated in the current setup.

◆ mvActionAcknowledgesReceived

readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgesReceived = new mv.impact.acquire.PropertyI64()

An integer property. Number of devices that sent an acknowledge to the recent action command.

Number of devices that sent an acknowledge as a response to the recent action command generated in the current setup.

◆ mvActionAcknowledgeTimeout

readonly mv.impact.acquire.PropertyI64 mvActionAcknowledgeTimeout = new mv.impact.acquire.PropertyI64()

An integer property. Maximum wait time for the acknowledge o an action command(ms).

Maximum wait time for the acknowledge to the action command generated in the current setup(ms).

◆ mvActionDestinationPort

readonly mv.impact.acquire.PropertyI64 mvActionDestinationPort = new mv.impact.acquire.PropertyI64()

An integer property. The GVCP port of the action command recipient (usually 3956).

The GVCP port of the action command recipient (usually 3956).

◆ mvDeviceCommandChannelRetryCount

readonly mv.impact.acquire.PropertyI64 mvDeviceCommandChannelRetryCount = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device)(deprecated).

Deprecated
Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device). This feature has been declared deprecated. Use 'LinkCommandRetryCount' of the DeviceModule instead.

◆ mvDeviceCommandChannelTransmissionTimeout

readonly mv.impact.acquire.PropertyI64 mvDeviceCommandChannelTransmissionTimeout = new mv.impact.acquire.PropertyI64()

An integer property. Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command(deprecated).

Deprecated
Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command. This feature has been declared deprecated. Use 'LinkCommandTimeout' of the DeviceModule instead.

◆ mvDeviceLicenseDetails

readonly mv.impact.acquire.PropertyS mvDeviceLicenseDetails = new mv.impact.acquire.PropertyS()

A string property. Details about the granted license.

This is a read only element. It indicates details whether or not this device can be operated without limitations using this driver stack.

◆ mvDeviceLicenseValid

A boolean property. True if the current device has a valid license.

True if the current device has a valid license. This is the case for all Balluff/MATRIX VISION devices and devices for which a license file has been provided.

◆ mvDeviceNetworkInterfaceCount

readonly mv.impact.acquire.PropertyI64 mvDeviceNetworkInterfaceCount = new mv.impact.acquire.PropertyI64()

An integer property. The number of physical network interfaces supported by this device.

This is an integer feature. It contains the number of physical network interfaces supported by this device.

◆ mvDevicePrimaryApplicationSwitchoverEnable

readonly mv.impact.acquire.PropertyIBoolean mvDevicePrimaryApplicationSwitchoverEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Enables or disables primary application switchover.

Enables or disables primary application switchover.

◆ mvDevicePrimaryApplicationSwitchoverSupported

readonly mv.impact.acquire.PropertyIBoolean mvDevicePrimaryApplicationSwitchoverSupported = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Reports the availability of the primary application switchover feature.

Reports the availability of the primary application switchover feature.

◆ mvDeviceUpdateFirmware

readonly mv.impact.acquire.Method mvDeviceUpdateFirmware = new mv.impact.acquire.Method()

A method object. Updates the device's firmware.

Updates the device using the firmware images embedded into this producer library.

◆ mvGevAdvancedDeviceDiscoveryEnable

readonly mv.impact.acquire.PropertyIBoolean mvGevAdvancedDeviceDiscoveryEnable = new mv.impact.acquire.PropertyIBoolean()

A boolean property. Enables or disables the advanced device discovery.

Enables or disables the advanced device discovery. When enabled also devices, which currently use an incorrect IP configuration for the network they are connected to might be detectable. However depending on the operating system this may result in devices showing up on interfaces to which they are not physically connected.

◆ mvGevDeviceCCSP

An integer property. The port of the control channel the device is using (usually 3956).

The port of the control channel the device is using (usually 3956).

◆ mvGevInterfaceLinkSpeed

readonly mv.impact.acquire.PropertyI64 mvGevInterfaceLinkSpeed = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the link speed of this interface.

This is a read only element. It indicates the link speed(in Mbits per second) of this interface.

◆ mvGevInterfaceMTU

An integer property. Indicates the MTU of this interface.

This is a read only element. It indicates the MTU(Maximum Transmission Unit) of this interface.

◆ mvInterfaceLicenseFile

readonly mv.impact.acquire.PropertyS mvInterfaceLicenseFile = new mv.impact.acquire.PropertyS()

A string property. Indicates the path of the license file.

This string register indicates the path of the file that will be used for extracting licenses for devices on this interface.

◆ mvParentInterfaceIPAddress

readonly mv.impact.acquire.PropertyI64 mvParentInterfaceIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the IP address of the parent interface.

This read-only element provides the IP address of the parent interface, which serves as the primary network connection for the device. It is automatically assigned and used for identification and routing. Available only if the device has an active network interface.

◆ mvParentInterfaceSubnetMask

readonly mv.impact.acquire.PropertyI64 mvParentInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the subnet mask of the parent interface.

This read-only element provides the subnet mask of the parent interface, defining the network segment and aiding in routing. It is automatically assigned and cannot be modified. Available only if the device has an active network interface.

◆ mvU3VDeviceGUID

readonly mv.impact.acquire.PropertyS mvU3VDeviceGUID = new mv.impact.acquire.PropertyS()

A string property. Indicates the USB3 Vision GUID of the device.

This is a read only element. It indicates the USB3 Vision GUID of the device.

◆ mvUnicastDeviceDiscoveryCommandCount

readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryCommandCount = new mv.impact.acquire.PropertyI64()

An integer property. Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector', 'mvUnicastDeviceDiscoveryDestinationIPAddress' and 'mvUnicastDeviceDiscoveryDestinationPort'.

Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector', 'mvUnicastDeviceDiscoveryDestinationIPAddress' and 'mvUnicastDeviceDiscoveryDestinationPort'. No unicast device discovery will be performed once set to '0'. The mvUnicastDeviceDiscoveryCommandCount specifies the maximum value of the mvUnicastDeviceDiscoveryCommandSelector property.

◆ mvUnicastDeviceDiscoveryCommandSelector

readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryCommandSelector = new mv.impact.acquire.PropertyI64()

An integer property. Selects unicast discovery command to configure.

Selects unicast discovery command to configure.

◆ mvUnicastDeviceDiscoveryDestinationIPAddress

readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryDestinationIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Controls the destination IP address of the selected unicast device discovery command.

Controls the destination IP address of the selected unicast device discovery command.

◆ mvUnicastDeviceDiscoveryDestinationPort

readonly mv.impact.acquire.PropertyI64 mvUnicastDeviceDiscoveryDestinationPort = new mv.impact.acquire.PropertyI64()

An integer property. Controls the destination port of the selected unicast device discovery command (usually 3956).

Controls the destination port of the selected unicast device discovery command (usually 3956).

◆ u3vVersionMajor

An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the major version number of the USB3 Vision specification this device complies with.

◆ u3vVersionMinor

An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the USB3 Vision specification this device complies with.

Property Documentation

◆ componentEnumerable

IEnumerable<Component> componentEnumerable
getinherited

Returns an enumerator that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Component c in info.componentEnumerable)
{
Console.WriteLine("{0}", c.name);
}
String name
Returns the name of the component referenced by this object.
Definition ComponentAccess.cs:167
IEnumerable< Component > componentEnumerable
Returns an enumerator that iterates through the collection.
Definition ComponentCollection.cs:202
A base class to implement access to internal driver components.
Definition Component.cs:133

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ componentListEnumerable

IEnumerable<ComponentList> componentListEnumerable
getinherited

Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
{
Console.WriteLine("{0}", cl.name);
}
IEnumerable< ComponentList > componentListEnumerable
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the c...
Definition ComponentCollection.cs:229
A class to provide access to component lists.
Definition ComponentList.cs:14

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ hObj

int hObj
getinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mv.impact.acquire.ComponentList.

Returns
A unique identifier for the component referenced by this object.