Impact Acquire SDK .NET
Loading...
Searching...
No Matches

Category contains items that belong to the device module of the transport layer. More...

Inheritance diagram for DeviceModule:
[legend]

Public Member Functions

 DeviceModule (mv.impact.acquire.Device device)
 Constructs a new mv.impact.acquire.GenICam.DeviceModule object.
 DeviceModule (mv.impact.acquire.Device device, System.String settingName)
 Constructs a new mv.impact.acquire.GenICam.DeviceModule object.
IEnumerable< T > getEnumerable< T > ()
 Returns an enumerator of a certain type that iterates through the collection.
IEnumerator< int > GetEnumerator ()
 Returns an enumerator that iterates through the collection.
void restoreDefault ()
 Restores the default for every component of this collection.

Public Attributes

readonly mv.impact.acquire.PropertyI64 deviceAccessStatus = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Indicates the current access status for the device.
readonly mv.impact.acquire.PropertyI64 deviceChunkDataFormat = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Indicates the chunk data format used by the remote device.
readonly mv.impact.acquire.PropertyS deviceDisplayName = new mv.impact.acquire.PropertyS()
 A string property. Indicates user readable name for the remote device.
readonly mv.impact.acquire.PropertyI64 deviceEndianessMechanism = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Identifies the endianess mode to be used for this device.
readonly mv.impact.acquire.PropertyI64 deviceEventDataFormat = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Indicates the event data format used by the remote device.
readonly mv.impact.acquire.PropertyS deviceFamilyName = new mv.impact.acquire.PropertyS()
 A string property. Identifier of the product family of the device.
readonly mv.impact.acquire.PropertyS deviceID = new mv.impact.acquire.PropertyS()
 A string property. This feature is deprecated (See DeviceSerialNumber).
readonly mv.impact.acquire.PropertyS deviceManufacturerInfo = new mv.impact.acquire.PropertyS()
 A string property. Manufacturer information about the device.
readonly mv.impact.acquire.PropertyS deviceModelName = new mv.impact.acquire.PropertyS()
 A string property. Model of the device.
readonly mv.impact.acquire.PropertyS deviceSerialNumber = new mv.impact.acquire.PropertyS()
 A string property. Device's serial number.
readonly mv.impact.acquire.PropertyI64 deviceTimestampFrequency = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the tick-frequency of the timestamp clock of the remote device.
readonly mv.impact.acquire.PropertyI64 deviceType = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Returns the device type.
readonly mv.impact.acquire.PropertyS deviceUserID = new mv.impact.acquire.PropertyS()
 A string property. User-programmable device identifier.
readonly mv.impact.acquire.PropertyS deviceVendorName = new mv.impact.acquire.PropertyS()
 A string property. Name of the manufacturer of the device.
readonly mv.impact.acquire.PropertyS deviceVersion = new mv.impact.acquire.PropertyS()
 A string property. Version of the device.
readonly mv.impact.acquire.PropertyI64 eventNotification = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.
readonly mv.impact.acquire.PropertyI64 eventSelector = new mv.impact.acquire.PropertyI64()
 An enumerated integer property. Selects which Event to signal to the host application.
readonly mv.impact.acquire.PropertyI64 genCPVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GenCP specification this device complies with.
readonly mv.impact.acquire.PropertyI64 genCPVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GenCP specification this device complies with.
readonly mv.impact.acquire.PropertyI64 gevDeviceGateway = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceMACAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevDeviceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.
readonly mv.impact.acquire.PropertyI64 gevVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the GigE Vision specification this device complies with.
readonly mv.impact.acquire.PropertyI64 gevVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.
readonly mv.impact.acquire.PropertyI64 linkCommandRetryCount = new mv.impact.acquire.PropertyI64()
 An integer property. Specifies maximum number of tries before failing the control channel commands.
readonly mv.impact.acquire.PropertyF linkCommandTimeout = new mv.impact.acquire.PropertyF()
 A floating point property. Specifies application timeout for the control channel communication.
readonly mv.impact.acquire.PropertyS mvDeviceLicenseDetails = new mv.impact.acquire.PropertyS()
 A string property. Details about the granted license.
readonly mv.impact.acquire.PropertyIBoolean mvDeviceLicenseValid = new mv.impact.acquire.PropertyIBoolean()
 A boolean property. True if the current device has a valid license.
readonly mv.impact.acquire.PropertyI64 mvGevDeviceCCSP = new mv.impact.acquire.PropertyI64()
 An integer property. The port of the control channel the device is using (usually 3956).
readonly mv.impact.acquire.PropertyI64 mvLinkCommandTimeoutCheckGranularity = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates how often the driver shall check the link during one 'DeviceLinkCommandTimeout' interval.
readonly mv.impact.acquire.PropertyI64 mvParentInterfaceIPAddress = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the IP address of the parent interface.
readonly mv.impact.acquire.PropertyI64 mvParentInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the subnet mask of the parent interface.
readonly mv.impact.acquire.PropertyS mvU3VDeviceGUID = new mv.impact.acquire.PropertyS()
 A string property. Indicates the USB3 Vision GUID of the device.
readonly mv.impact.acquire.PropertyS streamID = new mv.impact.acquire.PropertyS()
 A string property. Device wide unique ID of the selected stream.
readonly mv.impact.acquire.PropertyI64 streamSelector = new mv.impact.acquire.PropertyI64()
 An integer property. Selects the stream channel.
readonly mv.impact.acquire.PropertyI64 u3vVersionMajor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.
readonly mv.impact.acquire.PropertyI64 u3vVersionMinor = new mv.impact.acquire.PropertyI64()
 An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.

Properties

IEnumerable< Component > componentEnumerable [get]
 Returns an enumerator that iterates through the collection.
IEnumerable< ComponentList > componentListEnumerable [get]
 Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
int hObj [get]
 Returns a unique identifier for the component collection referenced by this object.

Detailed Description

Category contains items that belong to the device module of the transport layer.

The Device category contains items that belong to the device module of the transport layer.

Constructor & Destructor Documentation

◆ DeviceModule() [1/2]

DeviceModule ( mv.impact.acquire.Device device)
inline

Constructs a new mv.impact.acquire.GenICam.DeviceModule object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.

◆ DeviceModule() [2/2]

DeviceModule ( mv.impact.acquire.Device device,
System.String settingName )
inline

Constructs a new mv.impact.acquire.GenICam.DeviceModule object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mv.impact.acquire.FunctionInterface.availableSettings, new settings can be created with the function mv.impact.acquire.FunctionInterface.createSetting

Member Function Documentation

◆ getEnumerable< T >()

IEnumerable< T > getEnumerable< T > ( )
inlineinherited

Returns an enumerator of a certain type that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Property c in info.getEnumerable<Property>())
{
validateProperty(c);
}
A class to query various general information about the device, its driver and other information.
Definition Info.cs:10
A base class for properties.
Definition Property.cs:109

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ GetEnumerator()

IEnumerator< int > GetEnumerator ( )
inlineinherited

Returns an enumerator that iterates through the collection.

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ restoreDefault()

void restoreDefault ( )
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.

Member Data Documentation

◆ deviceAccessStatus

readonly mv.impact.acquire.PropertyI64 deviceAccessStatus = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Indicates the current access status for the device.

This is a read only feature. This enumeration gives the device's access status at the moment of the last execution of the DeviceUpdateList command. This value only changes on execution of the DeviceUpdateList command.

The following string values might be valid for this feature:

  • Unknown (Display string: 'Unknown'): This enumeration value indicates that the device accessibility is not known.
  • ReadWrite (Display string: 'Read/Write'): This enumeration value indicates that full access to the device is available.
  • ReadOnly (Display string: 'Read Only'): This enumeration value indicates that read access to the device is available.
  • NoAccess (Display string: 'No Access'): This enumeration value indicates that no access to the device is available.
  • Busy (Display string: 'Busy'): This enumeration value indicates that the device is already opened by another entity.
  • OpenReadWrite (Display string: 'Open Read Write'): This enumeration value indicates that the device is open in Read/Write mode by this GenTL host.
  • OpenReadOnly (Display string: 'Open Read Only'): This enumeration value indicates that the device is open in Read only mode by this GenTL host.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceChunkDataFormat

readonly mv.impact.acquire.PropertyI64 deviceChunkDataFormat = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Indicates the chunk data format used by the remote device.

This is a read only feature. This enumeration provides a value that indicates the chunk data format used by the remote device.

The following string values might be valid for this feature:

  • None (Display string: 'None'): This enumeration value indicates that the device does not use chunk data at all.
  • GigEVision (Display string: 'GigE Vision'): This enumeration value indicates that the device formats the chunk data using chunk data format defined by GigE Vision specification version 1.x. The chunk data decoding algorithm (chunk adapter) common for the GigE Vision devices can be used.
  • Custom (Display string: 'Custom'): This enumeration value indicates that the device formats the chunk data using a custom, non-standard format. Without a-priori additional knowledge about the device and its implementation, the GenTL Consumer should always use the generic chunk adapter to decode the chunk data, not making any assumptions about the internal event data layout..
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceDisplayName

readonly mv.impact.acquire.PropertyS deviceDisplayName = new mv.impact.acquire.PropertyS()

A string property. Indicates user readable name for the remote device.

This is a read only element. It is a string that indicates user readable name for the remote device model.

◆ deviceEndianessMechanism

readonly mv.impact.acquire.PropertyI64 deviceEndianessMechanism = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Identifies the endianess mode to be used for this device.

This is a read only feature. This enumeration provides a value that indicates the endianess mode to be used for this device.

The following string values might be valid for this feature:

  • Legacy (Display string: 'Legacy'): This enumeration value indicates that this device shall be handled according to GenICam Schema 1.0.
  • Standard (Display string: 'Standard'): This enumeration value indicates that this device shall be handled according to GenICam Schema 1.1 and later.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceEventDataFormat

readonly mv.impact.acquire.PropertyI64 deviceEventDataFormat = new mv.impact.acquire.PropertyI64()

An enumerated integer property. Indicates the event data format used by the remote device.

This is a read only feature. This enumeration provides a value that indicates the event data format used by the remote device.

The following string values might be valid for this feature:

  • None (Display string: 'None'): This enumeration value indicates that the device does not use event data at all.
  • GigEVision (Display string: 'GigE Vision'): This enumeration value indicates that the device formats the event data using the event data format defined by GigE Vision specification version 1.x. The event data decoding algorithm (event adapter) common for the GigE Vision devices can be used.
  • GigEVisionExtendedId (Display string: 'GigE Vision Extended Id'): This enumeration value indicates that the device formats the event data using the event data format defined by GigE Vision specification version 2.x. The event data decoding algorithm (event adapter) common for the GigE Vision devices can be used.
  • Custom (Display string: 'Custom'): This enumeration value indicates that the device formats the event data using a custom, non-standard format. Without a-priori additional knowledge about the device and its implementation, the GenTL Consumer should always use the generic event adapter to decode the event data, not making any assumptions about the internal event data layout..
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceFamilyName

readonly mv.impact.acquire.PropertyS deviceFamilyName = new mv.impact.acquire.PropertyS()

A string property. Identifier of the product family of the device.

Identifier of the product family of the device.

◆ deviceID

A string property. This feature is deprecated (See DeviceSerialNumber).

Deprecated
This feature is deprecated (See DeviceSerialNumber). It was representing the Device unique identifier (serial number).

◆ deviceManufacturerInfo

readonly mv.impact.acquire.PropertyS deviceManufacturerInfo = new mv.impact.acquire.PropertyS()

A string property. Manufacturer information about the device.

Manufacturer information about the device.

◆ deviceModelName

readonly mv.impact.acquire.PropertyS deviceModelName = new mv.impact.acquire.PropertyS()

A string property. Model of the device.

Model of the device.

◆ deviceSerialNumber

readonly mv.impact.acquire.PropertyS deviceSerialNumber = new mv.impact.acquire.PropertyS()

A string property. Device's serial number.

Device's serial number. This string is a unique identifier of the device.

◆ deviceTimestampFrequency

readonly mv.impact.acquire.PropertyI64 deviceTimestampFrequency = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the tick-frequency of the timestamp clock of the remote device.

Indicates the tick-frequency of the timestamp clock of the remote device.

◆ deviceType

An enumerated integer property. Returns the device type.

Returns the device type.

The following string values might be valid for this feature:

  • Transmitter (Display string: 'Transmitter'): Data stream transmitter device.
  • Receiver (Display string: 'Receiver'): Data stream receiver device.
  • Transceiver (Display string: 'Transceiver'): Data stream receiver and transmitter device.
  • Peripheral (Display string: 'Peripheral'): Controllable device (with no data stream handling).
  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is a device for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is a device for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is a device for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is a device for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is a device for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is a device for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is a device for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceUserID

A string property. User-programmable device identifier.

User-programmable device identifier.

◆ deviceVendorName

readonly mv.impact.acquire.PropertyS deviceVendorName = new mv.impact.acquire.PropertyS()

A string property. Name of the manufacturer of the device.

Name of the manufacturer of the device.

◆ deviceVersion

A string property. Version of the device.

Version of the device.

◆ eventNotification

An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.

Activate or deactivate the notification to the host application of the occurrence of the selected Event.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The selected Event notification is disabled.
  • On (Display string: 'On'): The selected Event notification is enabled.
  • Once (Display string: 'Once'): The selected Event notification is enabled for one event then return to Off state.
  • GigEVisionEvent (Display string: 'Gig E Vision Event')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ eventSelector

An enumerated integer property. Selects which Event to signal to the host application.

Selects which Event to signal to the host application.

The following string values might be valid for this feature:

  • AcquisitionEnd (Display string: 'Acquisition End'): Device just completed the Acquisition of one or many Frames.
  • AcquisitionError (Display string: 'Acquisition Error'): Device just detected an error during the active Acquisition.
  • AcquisitionStart (Display string: 'Acquisition Start'): Device just started the Acquisition of one or many Frames.
  • AcquisitionTransferEnd (Display string: 'Acquisition Transfer End'): Device just completed the transfer of one or many Frames.
  • AcquisitionTransferStart (Display string: 'Acquisition Transfer Start'): Device just started the transfer of one or many Frames.
  • AcquisitionTrigger (Display string: 'Acquisition Trigger'): Device just received a trigger for the Acquisition of one or many Frames.
  • AcquisitionTriggerMissed (Display string: 'Acquisition Trigger Missed'): Device just missed a trigger for the Acquisition of one or many Frames.
  • ActionLate (Display string: 'Action Late'): The event will be generated when a valid scheduled action command is received and is scheduled to be executed at a time that is already past.
  • BufferTooSmall (Display string: 'Buffer Too Small'): This enumeration value indicates an event that is raised when the buffer was too small to receive the expected amount of data.
  • BuffersDiscarded (Display string: 'Buffers Discarded'): This enumeration value indicates an event that is raised when buffers discared by GenTL or device. This event could optionally carry two numeric child data fields EventBuffersDiscardedDeviceCount and EventBuffersDiscardedProducerCount.
  • BuffersDiscardedDeviceCount (Display string: 'Buffers Discarded Device Count'): This enumeration value indicates the number of buffers discarded by the device since last fired instance of this event (the producer would get to know about this for example by observing a gap in the block_id sequence).
  • BuffersDiscardedProducerCount (Display string: 'Buffers Discarded Producer Count'): This enumeration value indicates the number of buffers discarded by the producer since last fired instance of this event (this would happen e.g. if there are no free buffers available or if given buffer handling mode requires discarding old buffers etc.).
  • Counter0End (Display string: 'Counter 0 End'): The event will be generated when counter 0 ends counting.
  • Counter0Start (Display string: 'Counter 0 Start'): The event will be generated when counter 0 starts counting.
  • Counter1End (Display string: 'Counter 1 End'): The event will be generated when counter 1 ends counting.
  • Counter1Start (Display string: 'Counter 1 Start'): The event will be generated when counter 1 starts counting.
  • Counter2End (Display string: 'Counter 2 End'): The event will be generated when counter 2 ends counting.
  • Counter2Start (Display string: 'Counter 2 Start'): The event will be generated when counter 2 starts counting.
  • Counter3End (Display string: 'Counter 3 End'): The event will be generated when counter 3 ends counting.
  • Counter3Start (Display string: 'Counter 3 Start'): The event will be generated when counter 3 starts counting.
  • Counter4End (Display string: 'Counter 4 End'): The event will be generated when counter 4 ends counting.
  • Counter4Start (Display string: 'Counter 4 Start'): The event will be generated when counter 4 starts counting.
  • Counter5End (Display string: 'Counter 5 End'): The event will be generated when counter 5 ends counting.
  • Counter5Start (Display string: 'Counter 5 Start'): The event will be generated when counter 5 starts counting.
  • Counter6End (Display string: 'Counter 6 End'): The event will be generated when counter 6 ends counting.
  • Counter6Start (Display string: 'Counter 6 Start'): The event will be generated when counter 6 starts counting.
  • Counter7End (Display string: 'Counter 7 End'): The event will be generated when counter 7 ends counting.
  • Counter7Start (Display string: 'Counter 7 Start'): The event will be generated when counter 7 starts counting.
  • Counter8End (Display string: 'Counter 8 End'): The event will be generated when counter 8 ends counting.
  • Counter8Start (Display string: 'Counter 8 Start'): The event will be generated when counter 8 starts counting.
  • Counter9End (Display string: 'Counter 9 End'): The event will be generated when counter 9 ends counting.
  • Counter9Start (Display string: 'Counter 9 Start'): The event will be generated when counter 9 starts counting.
  • Counter10End (Display string: 'Counter 10 End'): The event will be generated when counter 10 ends counting.
  • Counter10Start (Display string: 'Counter 10 Start'): The event will be generated when counter 10 starts counting.
  • Counter11End (Display string: 'Counter 11 End'): The event will be generated when counter 11 ends counting.
  • Counter11Start (Display string: 'Counter 11 Start'): The event will be generated when counter 11 starts counting.
  • Counter12End (Display string: 'Counter 12 End'): The event will be generated when counter 12 ends counting.
  • Counter12Start (Display string: 'Counter 12 Start'): The event will be generated when counter 12 starts counting.
  • Counter13End (Display string: 'Counter 13 End'): The event will be generated when counter 13 ends counting.
  • Counter13Start (Display string: 'Counter 13 Start'): The event will be generated when counter 13 starts counting.
  • Counter14End (Display string: 'Counter 14 End'): The event will be generated when counter 14 ends counting.
  • Counter14Start (Display string: 'Counter 14 Start'): The event will be generated when counter 14 starts counting.
  • Counter15End (Display string: 'Counter 15 End'): The event will be generated when counter 15 ends counting.
  • Counter15Start (Display string: 'Counter 15 Start'): The event will be generated when counter 15 starts counting.
  • DeviceListChanged (Display string: 'Device List Changed'): This enumeration value indicates an event that is fired when the list of devices has been updated.
  • DeviceLost (Display string: 'Device Lost'): This enumeration value indicates an event that is raised when the local host looses connection to the physical(remote) device.
  • DeviceTemperatureStateCritical (Display string: 'Device Temperature State Critical')
  • DeviceTemperatureStateNormal (Display string: 'Device Temperature State Normal')
  • DeviceTemperatureStateOverTemperature (Display string: 'Device Temperature State Over Temperature')
  • Encoder0Restarted (Display string: 'Encoder 0 Restarted'): The event will be generated when the Encoder 0 restarts moving.
  • Encoder0Stopped (Display string: 'Encoder 0 Stopped'): The event will be generated when the Encoder 0 stops for longer than EncoderTimeout.
  • Encoder1Restarted (Display string: 'Encoder 1 Restarted'): The event will be generated when the Encoder 1 restarts moving.
  • Encoder1Stopped (Display string: 'Encoder 1 Stopped'): The event will be generated when the Encoder 1 stops for longer than EncoderTimeout.
  • Encoder2Restarted (Display string: 'Encoder 2 Restarted'): The event will be generated when the Encoder 2 restarts moving.
  • Encoder2Stopped (Display string: 'Encoder 2 Stopped'): The event will be generated when the Encoder 2 stops for longer than EncoderTimeout.
  • Encoder3Restarted (Display string: 'Encoder 3 Restarted'): The event will be generated when the Encoder 3 restarts moving.
  • Encoder3Stopped (Display string: 'Encoder 3 Stopped'): The event will be generated when the Encoder 3 stops for longer than EncoderTimeout.
  • Encoder4Restarted (Display string: 'Encoder 4 Restarted'): The event will be generated when the Encoder 4 restarts moving.
  • Encoder4Stopped (Display string: 'Encoder 4 Stopped'): The event will be generated when the Encoder 4 stops for longer than EncoderTimeout.
  • Encoder5Restarted (Display string: 'Encoder 5 Restarted'): The event will be generated when the Encoder 5 restarts moving.
  • Encoder5Stopped (Display string: 'Encoder 5 Stopped'): The event will be generated when the Encoder 5 stops for longer than EncoderTimeout.
  • Encoder6Restarted (Display string: 'Encoder 6 Restarted'): The event will be generated when the Encoder 6 restarts moving.
  • Encoder6Stopped (Display string: 'Encoder 6 Stopped'): The event will be generated when the Encoder 6 stops for longer than EncoderTimeout.
  • Encoder7Restarted (Display string: 'Encoder 7 Restarted'): The event will be generated when the Encoder 7 restarts moving.
  • Encoder7Stopped (Display string: 'Encoder 7 Stopped'): The event will be generated when the Encoder 7 stops for longer than EncoderTimeout.
  • Encoder8Restarted (Display string: 'Encoder 8 Restarted'): The event will be generated when the Encoder 8 restarts moving.
  • Encoder8Stopped (Display string: 'Encoder 8 Stopped'): The event will be generated when the Encoder 8 stops for longer than EncoderTimeout.
  • Encoder9Restarted (Display string: 'Encoder 9 Restarted'): The event will be generated when the Encoder 9 restarts moving.
  • Encoder9Stopped (Display string: 'Encoder 9 Stopped'): The event will be generated when the Encoder 9 stops for longer than EncoderTimeout.
  • Encoder10Restarted (Display string: 'Encoder 10 Restarted'): The event will be generated when the Encoder 10 restarts moving.
  • Encoder10Stopped (Display string: 'Encoder 10 Stopped'): The event will be generated when the Encoder 10 stops for longer than EncoderTimeout.
  • Encoder11Restarted (Display string: 'Encoder 11 Restarted'): The event will be generated when the Encoder 11 restarts moving.
  • Encoder11Stopped (Display string: 'Encoder 11 Stopped'): The event will be generated when the Encoder 11 stops for longer than EncoderTimeout.
  • Encoder12Restarted (Display string: 'Encoder 12 Restarted'): The event will be generated when the Encoder 12 restarts moving.
  • Encoder12Stopped (Display string: 'Encoder 12 Stopped'): The event will be generated when the Encoder 12 stops for longer than EncoderTimeout.
  • Encoder13Restarted (Display string: 'Encoder 13 Restarted'): The event will be generated when the Encoder 13 restarts moving.
  • Encoder13Stopped (Display string: 'Encoder 13 Stopped'): The event will be generated when the Encoder 13 stops for longer than EncoderTimeout.
  • Encoder14Restarted (Display string: 'Encoder 14 Restarted'): The event will be generated when the Encoder 14 restarts moving.
  • Encoder14Stopped (Display string: 'Encoder 14 Stopped'): The event will be generated when the Encoder 14 stops for longer than EncoderTimeout.
  • Encoder15Restarted (Display string: 'Encoder 15 Restarted'): The event will be generated when the Encoder 15 restarts moving.
  • Encoder15Stopped (Display string: 'Encoder 15 Stopped'): The event will be generated when the Encoder 15 stops for longer than EncoderTimeout.
  • Error (Display string: 'Error'): Device just detected an error during the active Acquisition.
  • ExposureEnd (Display string: 'Exposure End'): Device just completed the exposure of one Frame (or Line).
  • ExposureStart (Display string: 'Exposure Start'): Device just started the exposure of one Frame (or Line).
  • FrameBurstEnd (Display string: 'Frame Burst End'): Device just completed the capture of a burst of Frames.
  • FrameBurstStart (Display string: 'Frame Burst Start'): Device just started the capture of a burst of Frames.
  • FrameEnd (Display string: 'Frame End'): Device just completed the capture of one Frame.
  • FrameStart (Display string: 'Frame Start'): Device just started the capture of one Frame.
  • FrameTransferEnd (Display string: 'Frame Transfer End'): Device just completed the transfer of one Frame.
  • FrameTransferStart (Display string: 'Frame Transfer Start'): Device just started the transfer of one Frame.
  • FrameTrigger (Display string: 'Frame Trigger'): Device just received a trigger to start the capture of one Frame.
  • FrameTriggerMissed (Display string: 'Frame Trigger Missed'): Device just missed a trigger to start the capture of one Frame.
  • InterfaceListChanged (Display string: 'Interface List Changed'): This enumeration value indicates an event that is fired when the list of interfaces has been updated.
  • InterfaceLost (Display string: 'Interface Lost'): This enumeration value indicates an event that is raised when the interface connection is lost.
  • Line0AnyEdge (Display string: 'Line 0 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 0.
  • Line0FallingEdge (Display string: 'Line 0 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 0.
  • Line0RisingEdge (Display string: 'Line 0 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 0.
  • Line1AnyEdge (Display string: 'Line 1 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 1.
  • Line1FallingEdge (Display string: 'Line 1 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 1.
  • Line1RisingEdge (Display string: 'Line 1 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 1.
  • Line2AnyEdge (Display string: 'Line 2 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 2.
  • Line2FallingEdge (Display string: 'Line 2 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 2.
  • Line2RisingEdge (Display string: 'Line 2 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 2.
  • Line3AnyEdge (Display string: 'Line 3 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 3.
  • Line3FallingEdge (Display string: 'Line 3 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 3.
  • Line3RisingEdge (Display string: 'Line 3 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 3.
  • Line4AnyEdge (Display string: 'Line 4 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 4.
  • Line4FallingEdge (Display string: 'Line 4 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 4.
  • Line4RisingEdge (Display string: 'Line 4 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 4.
  • Line5AnyEdge (Display string: 'Line 5 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 5.
  • Line5FallingEdge (Display string: 'Line 5 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 5.
  • Line5RisingEdge (Display string: 'Line 5 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 5.
  • Line6AnyEdge (Display string: 'Line 6 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 6.
  • Line6FallingEdge (Display string: 'Line 6 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 6.
  • Line6RisingEdge (Display string: 'Line 6 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 6.
  • Line7AnyEdge (Display string: 'Line 7 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 7.
  • Line7FallingEdge (Display string: 'Line 7 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 7.
  • Line7RisingEdge (Display string: 'Line 7 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 7.
  • Line8AnyEdge (Display string: 'Line 8 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 8.
  • Line8FallingEdge (Display string: 'Line 8 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 8.
  • Line8RisingEdge (Display string: 'Line 8 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 8.
  • Line9AnyEdge (Display string: 'Line 9 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 9.
  • Line9FallingEdge (Display string: 'Line 9 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 9.
  • Line9RisingEdge (Display string: 'Line 9 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 9.
  • Line10AnyEdge (Display string: 'Line 10 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 10.
  • Line10FallingEdge (Display string: 'Line 10 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 10.
  • Line10RisingEdge (Display string: 'Line 10 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 10.
  • Line11AnyEdge (Display string: 'Line 11 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 11.
  • Line11FallingEdge (Display string: 'Line 11 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 11.
  • Line11RisingEdge (Display string: 'Line 11 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 11.
  • Line12AnyEdge (Display string: 'Line 12 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 12.
  • Line12FallingEdge (Display string: 'Line 12 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 12.
  • Line12RisingEdge (Display string: 'Line 12 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 12.
  • Line13AnyEdge (Display string: 'Line 13 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 13.
  • Line13FallingEdge (Display string: 'Line 13 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 13.
  • Line13RisingEdge (Display string: 'Line 13 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 13.
  • Line14AnyEdge (Display string: 'Line 14 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 14.
  • Line14FallingEdge (Display string: 'Line 14 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 14.
  • Line14RisingEdge (Display string: 'Line 14 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 14.
  • Line15AnyEdge (Display string: 'Line 15 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 15.
  • Line15FallingEdge (Display string: 'Line 15 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 15.
  • Line15RisingEdge (Display string: 'Line 15 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 15.
  • LineEnd (Display string: 'Line End'): Device just completed the capture of one Line.
  • LineStart (Display string: 'Line Start'): Device just started the capture of one Line.
  • LineTrigger (Display string: 'Line Trigger'): Device just received a trigger to start the capture of one Line.
  • LineTriggerMissed (Display string: 'Line Trigger Missed'): Device just missed a trigger to start the capture of one Line.
  • Link0Trigger (Display string: 'Link 0 Trigger')
  • Link1Trigger (Display string: 'Link 1 Trigger')
  • Link2Trigger (Display string: 'Link 2 Trigger')
  • Link3Trigger (Display string: 'Link 3 Trigger')
  • Link4Trigger (Display string: 'Link 4 Trigger')
  • Link5Trigger (Display string: 'Link 5 Trigger')
  • Link6Trigger (Display string: 'Link 6 Trigger')
  • Link7Trigger (Display string: 'Link 7 Trigger')
  • Link8Trigger (Display string: 'Link 8 Trigger')
  • Link9Trigger (Display string: 'Link 9 Trigger')
  • Link10Trigger (Display string: 'Link 10 Trigger')
  • Link11Trigger (Display string: 'Link 11 Trigger')
  • Link12Trigger (Display string: 'Link 12 Trigger')
  • Link13Trigger (Display string: 'Link 13 Trigger')
  • Link14Trigger (Display string: 'Link 14 Trigger')
  • Link15Trigger (Display string: 'Link 15 Trigger')
  • LinkSpeedChange (Display string: 'Link Speed Change'): The event will be generated when the link speed has changed.
  • LinkTrigger0 (Display string: 'Link Trigger 0'): The event will be generated when a Rising Edge is detected on the LinkTrigger 0.
  • LinkTrigger1 (Display string: 'Link Trigger 1'): The event will be generated when a Rising Edge is detected on the LinkTrigger 1.
  • PrimaryApplicationSwitch (Display string: 'Primary Application Switch'): The event will be generated when a primary application switchover has been granted (GigE Vision Specific).
  • SequencerSetChange (Display string: 'Sequencer Set Change'): Device sequencer set has changed.
  • Stream0TransferBlockEnd (Display string: 'Stream 0 Transfer Block End'): Device just completed the transfer of one Block.
  • Stream0TransferBlockStart (Display string: 'Stream 0 Transfer Block Start'): Device just started the transfer of one Block.
  • Stream0TransferBlockTrigger (Display string: 'Stream 0 Transfer Block Trigger'): Device just received a trigger to start the transfer of one Block.
  • Stream0TransferBurstEnd (Display string: 'Stream 0 Transfer Burst End'): Device just completed the transfer of a burst of Blocks.
  • Stream0TransferBurstStart (Display string: 'Stream 0 Transfer Burst Start'): Device just started the transfer of a burst of Blocks.
  • Stream0TransferEnd (Display string: 'Stream 0 Transfer End'): Device just completed the transfer of one or many Blocks.
  • Stream0TransferOverflow (Display string: 'Stream 0 Transfer Overflow'): Device transfer queue overflowed.
  • Stream0TransferPause (Display string: 'Stream 0 Transfer Pause'): Device just paused the transfer.
  • Stream0TransferResume (Display string: 'Stream 0 Transfer Resume'): Device just resumed the transfer.
  • Stream0TransferStart (Display string: 'Stream 0 Transfer Start'): Device just started the transfer of one or many Blocks.
  • Test (Display string: 'Test'): The test event will be generated when the device receives the TestEventGenerate command (EventNotification for the Test event is always On).
  • Timer0End (Display string: 'Timer 0 End'): The event will be generated when Timer 0 ends counting.
  • Timer0Start (Display string: 'Timer 0 Start'): The event will be generated when Timer 0 starts counting.
  • Timer1End (Display string: 'Timer 1 End'): The event will be generated when Timer 1 ends counting.
  • Timer1Start (Display string: 'Timer 1 Start'): The event will be generated when Timer 1 starts counting.
  • Timer2End (Display string: 'Timer 2 End'): The event will be generated when Timer 2 ends counting.
  • Timer2Start (Display string: 'Timer 2 Start'): The event will be generated when Timer 2 starts counting.
  • Timer3End (Display string: 'Timer 3 End'): The event will be generated when Timer 3 ends counting.
  • Timer3Start (Display string: 'Timer 3 Start'): The event will be generated when Timer 3 starts counting.
  • Timer4End (Display string: 'Timer 4 End'): The event will be generated when Timer 4 ends counting.
  • Timer4Start (Display string: 'Timer 4 Start'): The event will be generated when Timer 4 starts counting.
  • Timer5End (Display string: 'Timer 5 End'): The event will be generated when Timer 5 ends counting.
  • Timer5Start (Display string: 'Timer 5 Start'): The event will be generated when Timer 5 starts counting.
  • Timer6End (Display string: 'Timer 6 End'): The event will be generated when Timer 6 ends counting.
  • Timer6Start (Display string: 'Timer 6 Start'): The event will be generated when Timer 6 starts counting.
  • Timer7End (Display string: 'Timer 7 End'): The event will be generated when Timer 7 ends counting.
  • Timer7Start (Display string: 'Timer 7 Start'): The event will be generated when Timer 7 starts counting.
  • Timer8End (Display string: 'Timer 8 End'): The event will be generated when Timer 8 ends counting.
  • Timer8Start (Display string: 'Timer 8 Start'): The event will be generated when Timer 8 starts counting.
  • Timer9End (Display string: 'Timer 9 End'): The event will be generated when Timer 9 ends counting.
  • Timer9Start (Display string: 'Timer 9 Start'): The event will be generated when Timer 9 starts counting.
  • Timer10End (Display string: 'Timer 10 End'): The event will be generated when Timer 10 ends counting.
  • Timer10Start (Display string: 'Timer 10 Start'): The event will be generated when Timer 10 starts counting.
  • Timer11End (Display string: 'Timer 11 End'): The event will be generated when Timer 11 ends counting.
  • Timer11Start (Display string: 'Timer 11 Start'): The event will be generated when Timer 11 starts counting.
  • Timer12End (Display string: 'Timer 12 End'): The event will be generated when Timer 12 ends counting.
  • Timer12Start (Display string: 'Timer 12 Start'): The event will be generated when Timer 12 starts counting.
  • Timer13End (Display string: 'Timer 13 End'): The event will be generated when Timer 13 ends counting.
  • Timer13Start (Display string: 'Timer 13 Start'): The event will be generated when Timer 13 starts counting.
  • Timer14End (Display string: 'Timer 14 End'): The event will be generated when Timer 14 ends counting.
  • Timer14Start (Display string: 'Timer 14 Start'): The event will be generated when Timer 14 starts counting.
  • Timer15End (Display string: 'Timer 15 End'): The event will be generated when Timer 15 ends counting.
  • Timer15Start (Display string: 'Timer 15 Start'): The event will be generated when Timer 15 starts counting.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mv.impact.acquire.EnumPropertyI<T>.listOfValidStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ genCPVersionMajor

An integer property. Indicates the major version number of the GenCP specification this device complies with.

This is a read only element. It indicates the major version number of the GenCP specification this device complies with.

◆ genCPVersionMinor

An integer property. Indicates the minor version number of the GenCP specification this device complies with.

This is a read only element. It indicates the minor version number of the GenCP specification this device complies with.

◆ gevDeviceGateway

An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current gateway of the GVCP interface of the selected remote device.

◆ gevDeviceIPAddress

readonly mv.impact.acquire.PropertyI64 gevDeviceIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current IP address of the GVCP interface of the selected remote device.

◆ gevDeviceMACAddress

readonly mv.impact.acquire.PropertyI64 gevDeviceMACAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

◆ gevDeviceSubnetMask

readonly mv.impact.acquire.PropertyI64 gevDeviceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current subnet mask of the GVCP interface of the selected remote device.

◆ gevVersionMajor

An integer property. Indicates the major version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the major version number of the GigE Vision specification this device complies with.

◆ gevVersionMinor

An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the GigE Vision specification this device complies with.

◆ linkCommandRetryCount

readonly mv.impact.acquire.PropertyI64 linkCommandRetryCount = new mv.impact.acquire.PropertyI64()

An integer property. Specifies maximum number of tries before failing the control channel commands.

This feature specifies maximum number of tries before failing the control channel commands.

◆ linkCommandTimeout

readonly mv.impact.acquire.PropertyF linkCommandTimeout = new mv.impact.acquire.PropertyF()

A floating point property. Specifies application timeout for the control channel communication.

The feature specifies application timeout for the control channel communication. It defines the application timeout, and it is related to the device feature DeviceLinkCommandTimeout specifying the maximum time for handling a command in the device. Up to DeviceLinkCommandRetryCount attempts with this timeout are made before a command fails with a timout error.

◆ mvDeviceLicenseDetails

readonly mv.impact.acquire.PropertyS mvDeviceLicenseDetails = new mv.impact.acquire.PropertyS()

A string property. Details about the granted license.

This is a read only element. It indicates details whether or not this device can be operated without limitations using this driver stack.

◆ mvDeviceLicenseValid

A boolean property. True if the current device has a valid license.

True if the current device has a valid license. This is the case for all devices manufactured by the same vendor as this SDK and devices for which a license file has been provided.

◆ mvGevDeviceCCSP

An integer property. The port of the control channel the device is using (usually 3956).

The port of the control channel the device is using (usually 3956).

◆ mvLinkCommandTimeoutCheckGranularity

readonly mv.impact.acquire.PropertyI64 mvLinkCommandTimeoutCheckGranularity = new mv.impact.acquire.PropertyI64()

An integer property. Indicates how often the driver shall check the link during one 'DeviceLinkCommandTimeout' interval.

Indicates how often the driver shall check the link during one 'DeviceLinkCommandTimeout' interval. The higher this value the more often the link will be checked. However additional traffic on the link is only generated if no other communication like polling certain registers, reading or writing is performed by an application. A higher value will result in a faster notification in case a device has been physically been unplugged.

◆ mvParentInterfaceIPAddress

readonly mv.impact.acquire.PropertyI64 mvParentInterfaceIPAddress = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the IP address of the parent interface.

This read-only element provides the IP address of the parent interface, which serves as the primary network connection for the device. It is automatically assigned and used for identification and routing. Available only if the device has an active network interface.

◆ mvParentInterfaceSubnetMask

readonly mv.impact.acquire.PropertyI64 mvParentInterfaceSubnetMask = new mv.impact.acquire.PropertyI64()

An integer property. Indicates the subnet mask of the parent interface.

This read-only element provides the subnet mask of the parent interface, defining the network segment and aiding in routing. It is automatically assigned and cannot be modified. Available only if the device has an active network interface.

◆ mvU3VDeviceGUID

readonly mv.impact.acquire.PropertyS mvU3VDeviceGUID = new mv.impact.acquire.PropertyS()

A string property. Indicates the USB3 Vision GUID of the device.

This is a read only element. It indicates the USB3 Vision GUID of the device.

◆ streamID

A string property. Device wide unique ID of the selected stream.

This is a read only element. It is a string that indicates a device wide unique identifier of the selected stream.

◆ streamSelector

An integer property. Selects the stream channel.

Selects the stream channel.

◆ u3vVersionMajor

An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the major version number of the USB3 Vision specification this device complies with.

◆ u3vVersionMinor

An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the USB3 Vision specification this device complies with.

Property Documentation

◆ componentEnumerable

IEnumerable<Component> componentEnumerable
getinherited

Returns an enumerator that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Component c in info.componentEnumerable)
{
Console.WriteLine("{0}", c.name);
}
String name
Returns the name of the component referenced by this object.
Definition ComponentAccess.cs:167
IEnumerable< Component > componentEnumerable
Returns an enumerator that iterates through the collection.
Definition ComponentCollection.cs:202
A base class to implement access to internal driver components.
Definition Component.cs:133

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ componentListEnumerable

IEnumerable<ComponentList> componentListEnumerable
getinherited

Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
{
Console.WriteLine("{0}", cl.name);
}
IEnumerable< ComponentList > componentListEnumerable
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the c...
Definition ComponentCollection.cs:229
A class to provide access to component lists.
Definition ComponentList.cs:14

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ hObj

int hObj
getinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mv.impact.acquire.ComponentList.

Returns
A unique identifier for the component referenced by this object.