|
Impact Acquire SDK C++
|
An exception thrown in case of a mvIMPACT::acquire::PROPHANDLING_INCOMPATIBLE_COMPONENTS error. More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| EIncompatibleComponents (const std::string &msg, const std::string &errorOrigin, bool boMsgIsNameOnly=true) | |
| int | getErrorCode (void) const |
| Returns a unique numerical representation for this error. | |
| std::string | getErrorCodeAsString (void) const |
| Returns a string representation of the error associated with the exception. | |
| std::string | getErrorOrigin (void) const |
| Returns information about the origin of the error. | |
| std::string | getErrorString (void) const |
| Returns an error string containing information about the reason for the error. | |
| virtual | ~EIncompatibleComponents () throw () |
Static Public Member Functions | |
| static std::string | getErrorCodeAsString (int errorCode) |
| Returns a string representation of a error. | |
An exception thrown in case of a mvIMPACT::acquire::PROPHANDLING_INCOMPATIBLE_COMPONENTS error.
|
inlineexplicit |
|
inlinevirtual | ||||||||||||
|
inlineinherited |
Returns a unique numerical representation for this error.
|
inlinestaticinherited |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT::acquire::DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
| [in] | errorCode | The error code to query a string representation for. |
|
inlineinherited |
Returns a string representation of the error associated with the exception.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT::acquire::DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
|
inlineinherited |
Returns information about the origin of the error.
The string returned by this function will contain the name of the function and the line number where the exception was raised.
|
inlineinherited |
Returns an error string containing information about the reason for the error.