Balluff - BVS CA-UB Technical Documentation
Loading...
Searching...
No Matches
Introduction

BVS CA-UB devices offer a compact industrial CMOS camera solution for any PC with a Hi-Speed USB (USB 2.0) port. A superior image quality makes it suited for most applications. Integrated preprocessing like binning reduces the PC load to a minimum. The standard Hi-Speed USB interface guarantees an easy integration without any additional interface board. Various example application are available.

Figure 1: BVS CA-UB

The camera is suitable for the following tasks:

  • machine vision
  • robotics
  • surveillance
  • microscopy
  • medical imaging

BVS CA-UB devices are ideally suited for all classical areas of machine vision and allows an easy integration in the environment and support the application with helpful features to deliver faster and better results.

This document has been built from version 3.8.0.4554 of the BVS CA-UB documentation source code.