Balluff - BVS CA-UB Technical Documentation
Loading...
Searching...
No Matches
Introduction

The BVS CA-UB is a compact industrial CMOS camera solution for any PC with a Hi-Speed USB (USB 2.0) port. A superior image quality makes it suited for most applications. Integrated preprocessing like binning reduces the PC load to a minimum. The standard Hi-Speed USB interface guarantees an easy integration without any additional interface board. Various example application are available.

Figure 1: BVS CA-UB1-xxxxx-151100-xxx

The camera is suitable for the following tasks:

  • machine vision
  • robotics
  • surveillance
  • microscopy
  • medical imaging

Order code nomenclature

BVS CA-UB1

The BVS CA-UB1 nomenclature scheme is as follows:

SensorModel name
1.6 Mpix, 1448 x 1088, 1/2.9'', IMX296, CMOS BVS CA-UB1-0016AG/C
5.1 Mpix, 2592 x 1944, 1/2.8'', IMX335, CMOS BVS CA-UB1-0051HG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-UB1-xxxxxG/C -see legend below-see legend below
LegendModel name
HW Variant(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling
2: Extended temperature

(2): Lensholder
0: None
5: C-Mount Type3 (low cost, factory-set backfocus, D23.2 mm Filter, with 5 mm C-Mount Ring)
C: CS-Mount Type3 (low cost, factory-set backfocus, D23.2 mm Filter)
U: S-mount 13 mm
W: S-mount 16 mm

(3): Filter
0: None
1: IR-CUT
2: Glass

More filters on request

(4): Housing
0: None
1: Color black

(5): I/O
0: None
1: 1x IN + 1x OUT opto-isolated

(6): Software Adjustments
0: None
CUP/STD001

Ordering code samples

Model nameDescription
BVS CA-UB1-0016AC-1U0010-0011448 x 1088, 1/2.9", color, single-board, without Mini-USB, 1x IN + 1x OUT opto-isolated, S-mount

What's inside and accessories

Due to the varying fields of application the camera is shipped without accessories. The package contents:

  • BVS CA-UB
  • instruction leaflet

For the first use of the camera we recommend the following accessories to get the camera up and running:

  • A USB 2.0 cable
Attention
"Reduced image quality"

According to the customer and if the BVS CA-UB is shipped without lensholder, the BVS CA-UB will be shipped with a protective foil on the sensor which will affect the image quality.

→ Before usage, please remove this foil!

Accessories for the camera:

Part codeDescription
FHW0299Molex Pico-Blade-Female, straight, 12-pin; length 0.3 m; for board-level variant
FHW029AMolex Pico-Blade-Female, straight, 12-pin; length 0.1 m; for board-level variant
FHW02A9USB 2.0 Mini-B to USB 2.0 Standard-A-Male, lock screws-Male, straight, PVC black; length 3 m
FHW02A8USB 2.0 Mini-B to USB 2.0 Standard-A-Male, lock screws-Male, straight, PVC black; length 5 m

Further accessories like angled cables, S-mount lenses, and C-mount lenses are listed on the product page: