Balluff - BVS CA-BN Technical Documentation
Loading...
Searching...
No Matches
Introduction
Figure 1: BVS CA-BN

The BVS CA-BN is a PCI Express board-level camera family compliant to the GenICam GenTL Producer standard. The camera family combines the Sony IMX sensor with up to 16 LVDS lanes with a 4 lane PCI Express interface including Generation 2 performance. Furthermore, the BVS CA-BN offers

  • a wide range of sensors and resolutions with high frame rates,
  • I/Os suitable for industrial applications, and
  • a modular design.

The PCI Express interface enables large sensors with high frame rates to be fully exploited at full speed. This and the modular concept makes devices of BVS CA-BN family ideally suited for applications in the medicine, reverse vending, traffic surveillance, 3D measurement, packaging, logistics, and robotics area.

Software concept

BVS CA-BN devices are GenICam compliant devices, using an XML-file describing the device capabilities. Within this XML-file it uses the names, units, data types etc. recommended by the SFNC to describe the devices features. Whenever custom features have been added to the BVS CA-BN firmware these can clearly be spotted by the leading 'mv' in the features name.

The following figure shows the software concept of GenICam™ GenTL compliant devices built by Balluff/MATRIX VISION:

Figure 2: Software concept

For devices belonging to the BVS CA-BN family the mvIMPACT_Acquire interface is stacked on the Genicam layers, as shown in figure 2. The mvIMPACT_Acquire interface internally uses the GenICam runtime libraries, so that it can be considered as a user application written with the GenICam interface.

Order code nomenclature

BVS CA-BN2

The BVS CA-BN2 nomenclature scheme is as follows:

SensorModel name
1.6 Mpix, 1456 x 1088, 1/2.9'', IMX273, CMOS BVS CA-BN2-0016ZG/C
3.2 Mpix, 2064 x 1544, 1/1.8'', IMX252, CMOS BVS CA-BN2-0032ZG/C
5.1 Mpix, 2464 x 2056, 2/3'', IMX250, CMOS BVS CA-BN2-0051ZG/C
8.9 Mpix, 4112 x 2176 (G) | 4096 x 2176 (C), 1'', IMX255, CMOS BVS CA-BN2-0089ZG/C
12.4 Mpix, 4112 x 3008 (G) | 4096 x 3008 (C), 1.1'', IMX253, CMOS BVS CA-BN2-0124ZG/C
24.6 Mpix, 5328 x 4608, 1.2'', IMX540, CMOS BVS CA-BN2-0246AG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-BN2-xxxxxG/C -see legend below-see legend below
LegendProduct name
HW Variant

(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
0: None
1: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter
2: C-Mount, Type1, with adjustable backfocus, round filter with screw ring, Ø23.2 mm
5: C-Mount, Type3, factory-set backfocus, D23.2mm Filter
A: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter, adjustable center position
B: C-Mount Type2 + D23.2mm Filter with screwring
Y: S-Mount, 13 mm length for sensors with image circule <= 2/3 inch

(3): Filter
0: None
1: IR-CUT (standard)
2: Glass
3: Daylight cut filter
6: Dualband filter DB850
8: Customized filter type

More filters on request

(4): Housing
0: None
1: Color black (standard)
5: Mounting and thermal conduction plate for board level camera

(5): I/O
1: PCIe Embedded interface N4e (standard)
H: OCuLink for PCIe

(6): Software Adjustments
0: None

CUP/STD001

BVS CA-BN4

The BVS CA-BN4 nomenclature scheme is as follows:

SensorModel name
5.1 Mpix, 2464 x 2064, 1/1.8'', IMX537, CMOS BVS CA-BN4-0051BG/C
8.1 Mpix, 2848 x 2848, 2/3'', IMX536, CMOS BVS CA-BN4-0081ZG/C
12.4 Mpix, 4128 x 3008, 1/1.1'', IMX535, CMOS BVS CA-BN4-0124BG/C
16.2 Mpix, 5328 x 3040, 1.1'', IMX532, CMOS BVS CA-BN4-0162ZG/C
20.4 Mpix, 4512 x 4512, 1.1'', IMX531, CMOS BVS CA-BN4-0204ZG/C
24.6 Mpix, 5328 x 4608, 1.2'', IMX530, CMOS BVS CA-BN4-0246ZG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-BN4-xxxxxG/C -see legend below-see legend below
LegendProduct name
HW Variant

(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
0: None
1: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter
2: C-Mount, Type1, with adjustable backfocus, round filter with screw ring, Ø23.2 mm
5: C-Mount, Type3, factory-set backfocus, D23.2mm Filter
A: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter, adjustable center position
B: C-Mount Type2 + D23.2mm Filter with screwring
Y: S-Mount, 13 mm length for sensors with image circule <= 2/3 inch

(3): Filter
0: None
1: IR-CUT (standard)
2: Glass
3: Daylight cut filter
6: Dualband filter DB850
8: Customized filter type

More filters on request

(4): Housing
0: None
1: Color black (standard)
5: Mounting and thermal conduction plate for board level camera

(5): I/O
1: PCIe Embedded interface N4e (standard)
H: OCuLink for PCIe

(6): Software Adjustments
0: None

CUP/STD001

What's inside and accessories

Due to the varying fields of application devices belonging to the BVS CA-BN family are shipped without accessories. The package contents:

  • BVS CA-BN

For the first use of the BVS CA-BN we recommend the following accessories to get the camera up and running:

  • a PCI Express adapter card or a M.2 Key M adapter (if you want to connect the BVS CA-BN directly)
  • a Flex extension cable,
  • a lens.

Recommended accessories for the BVS CA-BN can be found on the product pages: