Balluff - BVS CA-BN Technical Documentation
Loading...
Searching...
No Matches
Introduction
Figure 1: BVS CA-BN

The BVS CA-BN is a PCI Express board-level camera family compliant to the GenICam GenTL Producer standard. The camera family combines the Sony IMX sensor with up to 16 LVDS lanes with a 4 lane PCI Express interface including Generation 2 performance. Furthermore, the BVS CA-BN offers

  • a wide range of sensors and resolutions with high frame rates,
  • I/Os suitable for industrial applications, and
  • a modular design.

The PCI Express interface enables large sensors with high frame rates to be fully exploited at full speed. This and the modular concept makes devices of BVS CA-BN family ideally suited for applications in the medicine, reverse vending, traffic surveillance, 3D measurement, packaging, logistics, and robotics area.

This document has been built from version 3.8.0.4554 of the BVS CA-BN documentation source code.