|
Impact Acquire SDK .NET
|
A class that can be used for displaying images within existing windows or GUI elements that can provide a window handle. More...
Public Member Functions | |
| void | Clear () |
| Clears the display. | |
| unsafe int | ConvertFormatFromPFNC32 (int pixelFormat, TFormatFlags *pFormat, int *pBitsPerPixel) |
| Converts a PFNC pixel format into a format that can be digested by this module. | |
| void | Dispose () |
| Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resources. | |
| ImageDisplay (IntPtr hwnd) | |
| Create a new object that can be used for displaying images. | |
| void | RemoveImage () |
| Removes the current image from the display. | |
| void | SetBitmapRectangle (int left, int top, int width, int height) |
| Sets the position and dimension of bitmap data region. | |
| void | SetDisplayRectangle (int left, int top, int width, int height) |
| Defines the rectangle used for drawing within the window associated with the display structure. | |
| void | SetImage (IntPtr pData, int width, int height, int bipp, int pitch) |
| Sets the next image to display. | |
| unsafe void | SetImage (IntPtr[] ppData, TFormatFlags format, int width, int height, int bipp, int pitch) |
| Sets the next image to display. | |
| void | Update () |
| Immediately redraws the current image. | |
Properties | |
| int | appliedShift [get] |
| Contains the current shift value that has been applied to the last image that has been displayed. | |
| TDisplayMode | displayMode [get, set] |
| Gets/Sets the current display mode. | |
| TInterpolationMode | interpolationMode [get, set] |
| Gets/Sets the current interpolation mode that will be used for scaling if display window rectangle is different to input image rectangle. | |
| TImageDisplayError | lastError [get] |
| Returns the last error and clears it. | |
| int | shift [get, set] |
| Gets/Sets the shift value that shall be subtracted from the shift value needed to display the 8 msb of a pixel. | |
| IntPtr | windowHandle [get, set] |
| Get/Set the current window handle associated with the display object. | |
A class that can be used for displaying images within existing windows or GUI elements that can provide a window handle.
This group contains classes and functions that can be used to display images. Instances of this class can be associated with an existing window object of which the window handle is known and can be passed to the constructor of this class.
The full client area of a window will be consumed by a display object. Where the actual image shall be display relative to the upper left corner of the windows client area can be defined by calling mv.impact.acquire.display.ImageDisplay.SetDisplayRectangle(). This function will also limit the area where image data will be displayed.
If the actual image size differs from the area defined by mv.impact.acquire.display.ImageDisplay.SetDisplayRectangle(), it depends on the display mode if the complete image is scaled, cropped of just drawn in the top left corner of the display rectangle. The display mode can be modified by calling mv.impact.acquire.display.ImageDisplay.displayMode.
In addition to that only a part of the actual image can be selected for drawing by the function mv.impact.acquire.display.ImageDisplay.SetBitmapRectangle(). For this region the same scaling and cropping regions will be applied then.
|
inline |
Create a new object that can be used for displaying images.
| [in] | hwnd | A handle to the window which should be used for the displaying. |
|
inline |
Clears the display.
Either the windows default background will be displayed afterwards or if a background brush has been defined the background brush will be used to fill the complete client area.
|
inline |
Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resources.
|
inline |
Removes the current image from the display.
This function will remove the current image attached to the display from the display again. This is mainly meant to be able to free the memory associated with the image buffer without the risk that a later call to an update function or a repaint message would cause another redraw of then freed memory. As only one buffer can be attached to a display at any given time calling mvIMPACT::acquire::display::ImageDisplay::SetImage will effectively remove the previous image as well so this function usually is only needed when ending e.g. a live display.
|
inline |
Sets the position and dimension of bitmap data region.
This defines the area relative within the area consumed by the window associated with the window handle that is bound to this display. See mv.impact.acquire.display.ImageDisplay for a detailed description on how to define the different rectangles and areas for drawing.
| [in] | left | The left offset of the rectangle. |
| [in] | top | The top offset of the rectangle. |
| [in] | width | The width of the bitmap rectangle. |
| [in] | height | The height of the rectangle. |
|
inline |
Defines the rectangle used for drawing within the window associated with the display structure.
This function can be used to define a rectangle within the defined window Only this then will be used for drawing. This window can be smaller than the image defined by mv.impact.acquire.display.ImageDisplay.SetImage(). Then just a part of the image will be displayed when in mv.impact.acquire.display.TDisplayMode.DM_Fastest or the whole image will be scaled down to fit into the rectangle when in mv.impact.acquire.display.TDisplayMode.DM_Default mode.
When the the display rectangle is larger than the image the image will be placed in the lower left corner of the display rectangle (either scaled or unscaled). See ImageDisplay for a detailed description on how to define the different rectangles and areas for drawing.
| [in] | left | The left offset within the window. |
| [in] | top | The top offset within the window. |
| [in] | width | The width of the rectangle to use for drawing. |
| [in] | height | The height of the rectangle to use for drawing. |
|
inline |
Sets the next image to display.
This function can deal with RGB888x packed images, 8 bit grey-scale images and 16 bit Packed RGB images. For other formats overloaded versions of this function must be used.
| [in] | pData | A pointer to the address of the pixel data. |
| [in] | width | The width of the image. |
| [in] | height | The height of the image. |
| [in] | bipp | The number of bits per pixel. |
| [in] | pitch | The pitch in bytes of one line of pixel data (bytes per pixel * width in pixel per line). |
|
inline |
Sets the next image to display.
| [in] | ppData | An array of pointers that point to the actual image data For planar RGB images e.g. this can be 3 pointers each pointing to one color plane. |
| [in] | format | The pixel format as defined by mv.impact.acquire.display.TFormatFlags. |
| [in] | width | The width of the image. |
| [in] | height | The height of the image. |
| [in] | bipp | The number of bits per pixel. |
| [in] | pitch | The pitch in bytes of one line of pixel data (bytes per pixel * width in pixel per line). |
|
inline |
Immediately redraws the current image.
|
get |
Contains the current shift value that has been applied to the last image that has been displayed.
This function returns the shift value that has been applied to the last image that has been displayed. See mv.impact.acquire.display.ImageDisplay.shift for a detailed explanation about the display behaviour when applying custom shift values.
|
getset |
Gets/Sets the current display mode.
Valid display modes are defined by mv.impact.acquire.display.TDisplayMode.
|
getset |
Gets/Sets the current interpolation mode that will be used for scaling if display window rectangle is different to input image rectangle.
Valid interpolation modes are defined by mv.impact.acquire.display.TInterpolationMode.
|
get |
Returns the last error and clears it.
If an error has occurred it will not be overwritten by subsequent errors till the error is queried and cleared. After calling this function a second call would return mv.impact.acquire.display.TImageDisplayError.IDE_NoError until another error occurs.
|
getset |
Gets/Sets the shift value that shall be subtracted from the shift value needed to display the 8 msb of a pixel.
This property will allow to select which 8 bits out of a multi-byte pixel format shall be displayed the next time mv.impact.acquire.display.ImageDisplay.Update is called. When the shift value is 0 the 8 msb of each pixel will be displayed so e.g. for a 12 bit format bits 11 to 4 will be displayed by default.
Consider the typical layout of 12 mono pixel data in memory:
So with an application defined shift value of 0 (the default), the display module will shift each 2 byte pixel by 4 positions to the right. This will remove the 4 lsb from the data. Afterwards the now empty upper byte of each pixel is removed from the data resulting in the following memory layout which is then displayed on the canvas:
Now sometimes it is required to display other bits from the image e.g. for analysis purposes. As most operating systems only support to display 8 bits per color component this requires to select a different range of pixels to be sent to the canvas. This can be done by calling this function and passing a custom shift value to it. The custom shift value will be subtracted from the value that would be needed to display the 8 msb for a given format.
So to display the 8 lsb for a 12 bit mono format, shift must be set to 4. This then results in the display module to use a actual shift value of 4(required to display the 8 msb) - 4 (defined by calling this function) = 0. Then removing the upper byte from each pixel results in only the 8 lsb of each pixel being displayed.
When e.g. setting shift to 3 for a 12 bit mono for would result in bits 8 - 1 to be displayed:
The shift value that has actually been applied the last time an image has been displayed (thus '1' when taking the example in the image above (4(required) - 3(defined))) can be queried by reading the property mv.impact.acquire.display.ImageDisplay.appliedShift.
|
getset |
Get/Set the current window handle associated with the display object.