Impact Acquire SDK .NET
Loading...
Searching...
No Matches
GenICamInterfaceLayout.cs

Parts of the GenICamInterfaceLayout program are based on the SingleCapture example concerning the single snap of an image. The sample shows all GenICam™ interface properties which can be modified.

Program location
The source file GenICamInterfaceLayout.cs can be found under:
%INSTALLDIR%\apps\CSharp\GenICamInterfaceLayout\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
GenICamInterfaceLayout example:
  1. Opens a Balluff device.
  2. Shows some GenICam™ interface properties.
  3. You can set some properties.
  4. Snaps an image using these properties (without display using Linux).
Console Output
[0]: GX001559 (mvBlueCOUGAR-X122G, Family: mvBlueCOUGAR, interface layout: DeviceSpecific)

Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0.
Interface layout of device GX001559(mvBlueCOUGAR-X122G) set to 'GenICam'.

Acquisition start/stop behaviour(Defines the start/stop behaviour of the acquisition engine) of device 
GX001559(mvBlueCOUGAR-X122G) set to 'User'.
In 'Default' mode the acquisition engine will be started and stopped automatically, when set 
to 'User' it is up to the user to start and stop the acquisition engine. When this driver is
running with a 3rd party GenICam™ GenTL Producer only 'User' will be available).

Initialising the device. This might take some time...

Property 'DeviceVendorName' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfReadAccess
The current value of 'DeviceVendorName' is: MATRIX VISION GmbH

Property 'DeviceModelName' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfReadAccess
The current value of 'DeviceModelName' is: mvBlueCOUGAR-X122G

Property 'ExposureTime' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'ExposureTime' is 10.000
The maximum value of 'ExposureTime' is 10000000.000
The current value of 'ExposureTime' is: 20000.000
Enter the new value for 'ExposureTime': 20000

Property 'PixelFormat' currently specifies the following flags: cfShouldBeDisplayedAsEnumeration | cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAcce
ss
'PixelFormat' defines a dictionary. Valid values are:
  [17301505]: Mono8
  [17825799]: Mono16
  [17563654]: Mono12Packed
The current value of 'PixelFormat' is: Mono8
Enter the new value for 'PixelFormat': Mono16

Property 'Width' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'Width' is 16
The maximum value of 'Width' is 1280
The increment of 'Width' is 1
The current value of 'Width' is: 1280
Enter the new value for 'Width': 1280

Property 'Height' currently specifies the following flags: cfAlwaysForceClone | cfFixedSize | cfWriteAccess | cfReadAccess
The minimum value of 'Height' is 16
The maximum value of 'Height' is 960
The increment of 'Height' is 1
The current value of 'Height' is: 960
Enter the new value for 'Height': 960

Press [ENTER] to end the application
Info from GX001559: FramesPerSecond: 22.679294, ErrorCount: 0, CaptureTime_s: 0.394700
Info from GX001559: FramesPerSecond: 22.679315, ErrorCount: 0, CaptureTime_s: 0.394691
Info from GX001559: FramesPerSecond: 22.679311, ErrorCount: 0, CaptureTime_s: 0.394728
...
How it works
After getting the device from user input the sample tries to
  1. set the mv.impact.acquire.Device.interfaceLayout to mv.impact.acquire.TDeviceInterfaceLayout (dilGenICam)
    pDev.interfaceLayout.write(TDeviceInterfaceLayout.dilGenICam);
    and to
  2. open the device (
    pDev.open();
    ).
  3. The sample shows, how to work with SFNC (Standard Features Naming Convention).
DeviceControl dc = new DeviceControl(pDev);
ExampleHelper.displayPropertyDataWithValidation(dc.deviceVendorName, "DeviceVendorName");
Console.WriteLine();
ExampleHelper.displayPropertyDataWithValidation(dc.deviceModelName, "DeviceModelName");
Console.WriteLine();
// show the current exposure time allow the user to change it
AcquisitionControl ac = new AcquisitionControl(pDev);
ExampleHelper.displayAndModifyPropertyDataWithValidation(ac.exposureTime, "ExposureTime");
// show the current pixel format, width and height and allow the user to change it
ImageFormatControl ifc = new ImageFormatControl(pDev);
ExampleHelper.displayAndModifyPropertyDataWithValidation(ifc.pixelFormat, "PixelFormat");
ExampleHelper.displayAndModifyPropertyDataWithValidation(ifc.width, "Width");
ExampleHelper.displayAndModifyPropertyDataWithValidation(ifc.height, "Height");

Afterwards, the sample shows on Window®s system a live display (mv.impact.acquire.display) and you can end the application with [ENTER].

Source code
using System;
using System.Threading;
#if USE_DISPLAY
#endif // #if USE_DISPLAY
using mv.impact.acquire.examples.helper;
namespace mv.impact.acquire.examples
{
class GenICamInterfaceLayout
{
static void Main(string[] args)
{
mv.impact.acquire.LibraryPath.init(); // this will add the folders containing unmanaged libraries to the PATH variable.
Device pDev = DeviceAccess.getDeviceFromUserInput();
if (pDev == null)
{
Console.WriteLine("Unable to continue! Press any key to end the program.");
Console.Read();
Environment.Exit(1);
}
try
{
Console.WriteLine("Initialising the device. This might take some time...");
Console.WriteLine();
pDev.open();
}
{
// this e.g. might happen if the same device is already opened in another process...
Console.WriteLine("An error occurred while opening device " + pDev.serial + "(error code: " + e.Message + ").");
Console.WriteLine("Press any key to end the application...");
Console.ReadLine();
Environment.Exit(1);
}
// now display some SFNC(Standard Features Naming Convention) compliant features(see http://www.emva.org to find out more
// about the standard and to download the latest SFNC document version)
//
// IMPORTANT:
//
// The SFNC unfortunately does NOT define numerical values for enumerations, thus a device independent piece of software
// should use the enum-strings defined in the SFNC to ensure interoperability between devices. This is slightly slower
// but should not cause problems in real world applications. When the device type AND GenICam XML file version is
// guaranteed to be constant for a certain version of software, the driver internal code generator can be used to create
// and interface header, that has numerical constants for enumerations as well. Refer to the code generator chapter in
// the C++ documentation under 'Use Cases' for details.
DeviceControl dc = new DeviceControl(pDev);
FeatureAccess.displayPropertyDataWithValidation(dc.deviceVendorName, "DeviceVendorName");
Console.WriteLine();
FeatureAccess.displayPropertyDataWithValidation(dc.deviceModelName, "DeviceModelName");
Console.WriteLine();
// show the current exposure time allow the user to change it
FeatureAccess.displayAndModifyPropertyDataWithValidation(ac.exposureTime, "ExposureTime");
// show the current pixel format, width and height and allow the user to change it
FeatureAccess.displayAndModifyPropertyDataWithValidation(ifc.pixelFormat, "PixelFormat");
FeatureAccess.displayAndModifyPropertyDataWithValidation(ifc.width, "Width");
FeatureAccess.displayAndModifyPropertyDataWithValidation(ifc.height, "Height");
// start the execution of the 'live' thread.
Console.WriteLine("Press [ENTER] to end the application");
#if USE_DISPLAY
ImageDisplayWindow window = new ImageDisplayWindow(String.Format("mvIMPACT_acquire sample, Device {0}", pDev.serial.read()));
#endif // #if USE_DISPLAY
bool terminated = false;
Thread thread = new Thread(delegate ()
{
// establish access to the statistic properties
Statistics statistics = new Statistics(pDev);
// create an interface to the device found
// Send all requests to the capture queue. There can be more than 1 queue for some devices, but for this sample
// we will work with the default capture queue. If a device supports more than one capture or result
// queue, this will be stated in the manual. If nothing is mentioned about it, the device supports one
// queue only. This loop will send all requests currently available to the driver. To modify the number of requests
// use the property mv.impact.acquire.SystemSettings.requestCount at runtime (note that some devices will
// only allow to modify this parameter while NOT streaming data!) or the property
// mv.impact.acquire.Device.defaultRequestCount BEFORE opening the device.
TDMR_ERROR result = TDMR_ERROR.DMR_NO_ERROR;
while ((result = (TDMR_ERROR)fi.imageRequestSingle()) == TDMR_ERROR.DMR_NO_ERROR) { };
if (result != TDMR_ERROR.DEV_NO_FREE_REQUEST_AVAILABLE)
{
Console.WriteLine("'FunctionInterface.imageRequestSingle' returned with an unexpected result: {0}({1})", result, ImpactAcquireException.getErrorCodeAsString(result));
}
DeviceAccess.manuallyStartAcquisitionIfNeeded(pDev, fi);
// run thread loop
Request pRequest = null;
// we always have to keep at least 2 images as the display module might want to repaint the image, thus we
// cannot free it unless we have a assigned the display to a new buffer.
Request pPreviousRequest = null;
int timeout_ms = 500;
int cnt = 0;
int requestNr = Device.INVALID_ID;
while (!terminated)
{
// wait for results from the default capture queue
requestNr = fi.imageRequestWaitFor(timeout_ms);
pRequest = fi.isRequestNrValid(requestNr) ? fi.getRequest(requestNr) : null;
if (pRequest != null)
{
if (pRequest.isOK)
{
++cnt;
// here we can display some statistical information every 100th image
if (cnt % 100 == 0)
{
Console.WriteLine("Info from {0}: {1}: {2}, {3}: {4}, {5}: {6}", pDev.serial.read(),
statistics.framesPerSecond.name, statistics.framesPerSecond.readS(),
statistics.errorCount.name, statistics.errorCount.readS(),
statistics.captureTime_s.name, statistics.captureTime_s.readS());
}
#if USE_DISPLAY
# if CLR_AT_LEAST_3_DOT_5
// Extension methods are not supported by CLR versions smaller than 3.5 and this next function
// is therefore not available then.
window.imageDisplay.SetImage(pRequest);
# else
// If extension methods are not available, the following function can be used instead. It is
// not as convenient and will only work for some pixel formats. For more complex pixel formats
// use other overloads of this method
window.imageDisplay.SetImage(pRequest.imageData.read(), pRequest.imageWidth.read(), pRequest.imageHeight.read(), pRequest.imageBytesPerPixel.read() * 8, pRequest.imageLinePitch.read());
# endif
window.imageDisplay.Update();
#endif // #if USE_DISPLAY
}
else
{
Console.WriteLine("Error: {0}", pRequest.requestResult.readS());
}
if (pPreviousRequest != null)
{
// this image has been displayed thus the buffer is no longer needed...
pPreviousRequest.unlock();
}
pPreviousRequest = pRequest;
// send a new image request into the capture queue
}
//else
//{
// Please note that slow systems or interface technologies in combination with high resolution sensors
// might need more time to transmit an image than the timeout value which has been passed to imageRequestWaitFor().
// If this is the case simply wait multiple times OR increase the timeout(not recommended as usually not necessary
// and potentially makes the capture thread less responsive) and rebuild this application.
// Once the device is configured for triggered image acquisition and the timeout elapsed before
// the device has been triggered this might happen as well.
// The return code would be -2119(DEV_WAIT_FOR_REQUEST_FAILED) in that case, the documentation will provide
// additional information under TDMR_ERROR in the interface reference.
// If waiting with an infinite timeout(-1) it will be necessary to call 'imageRequestReset' from another thread
// to force 'imageRequestWaitFor' to return when no data is coming from the device/can be captured.
// Console.WriteLine("imageRequestWaitFor failed ({0}, {1}), timeout value too small?", requestNr, ImpactAcquireException.getErrorCodeAsString(requestNr));
//}
}
DeviceAccess.manuallyStopAcquisitionIfNeeded(pDev, fi);
#if USE_DISPLAY
// stop the display from showing freed memory
#endif // #if USE_DISPLAY
// In this sample all the next lines are redundant as the device driver will be
// closed now, but in a real world application a thread like this might be started
// several times an then it becomes crucial to clean up correctly.
// free the last potentially locked request
if (pRequest != null)
{
pRequest.unlock();
}
// clear all queues
});
thread.Start();
Console.ReadLine();
terminated = true;
thread.Join();
#if USE_DISPLAY
window.Dispose();
#endif // #if USE_DISPLAY
}
}
}
String name
Returns the name of the component referenced by this object.
Definition ComponentAccess.cs:167
This class and its functions represent an actual device detected by this interface in the current sys...
Definition Device.cs:91
const int INVALID_ID
A symbolic constant to define an invalid handle.
Definition Device.cs:178
void open()
Opens a device.
Definition Device.cs:209
readonly PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition Device.cs:516
T read()
Reads a value from a property.
Definition EnumPropertyI.cs:342
The function interface to devices supported by this interface.
Definition FunctionInterface.cs:21
int imageRequestSingle()
Sends an image request to the mv.impact.acquire.Device driver.
Definition FunctionInterface.cs:657
Request getRequest(int nr)
Returns a const pointer to the desired mv.impact.acquire.Request.
Definition FunctionInterface.cs:452
int imageRequestWaitFor(int timeout_ms)
Waits for a request object to become ready.
Definition FunctionInterface.cs:1022
int imageRequestReset(int requestCtrlNr)
Deletes all requests currently queued for the specified mv.impact.acquire.ImageRequestControl.
Definition FunctionInterface.cs:576
bool isRequestNrValid(int nr)
Check if nr specifies a valid mv.impact.acquire.Request.
Definition FunctionInterface.cs:1099
Category for the acquisition and trigger control features.
Definition mvIMPACT_acquire_GenICam.autogen.cs:1956
readonly mv.impact.acquire.PropertyF exposureTime
A floating point property. Sets the Exposure time when ExposureMode is Timed and ExposureAuto is Off.
Definition mvIMPACT_acquire_GenICam.autogen.cs:2486
Category for device information and control.
Definition mvIMPACT_acquire_GenICam.autogen.cs:63
readonly mv.impact.acquire.PropertyS deviceModelName
A string property. Model of the device.
Definition mvIMPACT_acquire_GenICam.autogen.cs:289
readonly mv.impact.acquire.PropertyS deviceVendorName
A string property. Name of the manufacturer of the device.
Definition mvIMPACT_acquire_GenICam.autogen.cs:284
Category for Image Format Control features.
Definition mvIMPACT_acquire_GenICam.autogen.cs:1034
readonly mv.impact.acquire.PropertyI64 pixelFormat
An enumerated integer property. Format of the pixels provided by the device.
Definition mvIMPACT_acquire_GenICam.autogen.cs:1679
readonly mv.impact.acquire.PropertyI64 width
An integer property. Width of the image provided by the device (in pixels).
Definition mvIMPACT_acquire_GenICam.autogen.cs:1357
readonly mv.impact.acquire.PropertyI64 height
An integer property. Height of the image provided by the device (in pixels).
Definition mvIMPACT_acquire_GenICam.autogen.cs:1362
An base class for exceptions generated by Impact Acquire.
Definition Exceptions.cs:9
static String getErrorCodeAsString(int errorCode)
Returns a string representation of a error.
Definition Exceptions.cs:48
A small helper class to administer various library search path related variables and paths.
Definition LibraryPath.cs:14
static void init()
Calling this method will add the folders containing unmanaged libraries to the systems library search...
Definition LibraryPath.cs:251
IntPtr read()
Reads a value from a property.
Definition PropertyPtr.cs:49
String read()
Reads a value from a property.
Definition PropertyS.cs:144
String readS()
Reads data from this property as a string.
Definition Property.cs:303
Contains information about a captured buffer.
Definition Request.cs:77
readonly PropertyPtr imageData
A pointer property (read-only) containing the start address of the image data.
Definition Request.cs:1534
readonly PropertyI imageLinePitch
An integer property (read-only) containing the offset (in bytes) to the next line of each channel bel...
Definition Request.cs:1610
readonly EnumPropertyI< TRequestResult > requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition Request.cs:1166
readonly PropertyI imageWidth
An integer property (read-only) containing the width of the image in pixels.
Definition Request.cs:1648
readonly PropertyI imageBytesPerPixel
An integer property (read-only) containing the number of bytes per pixel in this image.
Definition Request.cs:1634
bool isOK
Convenience function to check if a request has been processed successfully.
Definition Request.cs:1128
readonly PropertyI imageHeight
An integer property (read-only) containing the height of the image in pixels.
Definition Request.cs:1659
int unlock()
Unlocks the request for the driver again.
Definition Request.cs:604
Contains statistical information.
Definition Statistics.cs:10
readonly PropertyI errorCount
An integer property (read-only) containing the overall count of image requests which returned with an...
Definition Statistics.cs:82
readonly PropertyF framesPerSecond
A float property (read-only) containing the current number of frames captured per second.
Definition Statistics.cs:98
readonly PropertyF captureTime_s
A float property (read-only) containing the average time needed to capture an image.
Definition Statistics.cs:75
A class that can be used to display images in a window.
Definition ImageDisplayWindow.cs:15
readonly ImageDisplay imageDisplay
Returns a reference to the actual display object associated with this window.
Definition ImageDisplayWindow.cs:108
void Dispose()
Performs application-defined tasks associated with freeing, releasing, or resetting unmanaged resourc...
Definition ImageDisplayWindow.cs:85
void RemoveImage()
Removes the current image from the display.
Definition ImageDisplay.cs:327
void SetImage(IntPtr pData, int width, int height, int bipp, int pitch)
Sets the next image to display.
Definition ImageDisplay.cs:282
void Update()
Immediately redraws the current image.
Definition ImageDisplay.cs:333
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.cs:2558
This namespace contains classes and functions belonging to the GenICam specific part of the image acq...
Definition GenTLDriverConfigurator.cs:6
This namespace contains classes and functions that can be used to display images.
Definition Enumerations.cs:2
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition Enumerations.cs:2
Definition Enumerations.cs:2
Definition Enumerations.cs:2