The SingleCapture program is a simple example, which shows, how to snap a single image.
- Program location
- The source file SingleCapture.cs can be found under:
%INSTALLDIR%\apps\CSharp\SingleCapture\
- Note
- If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
- SingleCapture example:
- Opens a Balluff device.
- Snaps an image (without display using Linux).
- Console Output
[0]: BF000306 (mvBlueFOX-202C, Family: mvBlueFOX, interface layout: DeviceSpecific)
Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0.
Image captured( RGBx888Packed 640x480 )
Press [ENTER] to end the application
- How it works
The work behind an image acquisition is rather simple. If a program requests an image, the image data will be written in the image buffer. After this the image buffer can either be displayed or processed and then must be passed back to the driver.
But now step by step through the source:
First of all a device handle must be obtained. In this sample the user is prompted to select the device he wants to use:
Device pDev = DeviceAccess.getDeviceFromUserInput();
if (pDev == null)
{
Console.WriteLine("Unable to continue!");
Console.WriteLine("Press any key to end the program.");
Console.Read();
Environment.Exit(1);
}
Console.WriteLine("Initialising the device. This might take some time...");
try
{
pDev.open();
}
catch (ImpactAcquireException e)
{
Console.WriteLine("An error occurred while opening the device " + pDev.serial + "(error code: " + e.Message + "). Press any key to end the application...");
Console.ReadLine();
Environment.Exit(1);
}
A small helper class to administer various library search path related variables and paths.
Definition LibraryPath.cs:14
static void init()
Calling this method will add the folders containing unmanaged libraries to the systems library search...
Definition LibraryPath.cs:251
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition Enumerations.cs:2
Definition Enumerations.cs:2
Definition Enumerations.cs:2
Afterwards a function interface has to be created for the device:
FunctionInterface fi = new FunctionInterface(pDev);
Then you have to send the request for an image to the driver request queue and afterwards wait for the result:
TDMR_ERROR result = (TDMR_ERROR)fi.imageRequestSingle();
if (result != TDMR_ERROR.DMR_NO_ERROR)
{
Console.WriteLine("'FunctionInterface.imageRequestSingle' returned with an unexpected result: {0}({1})", result, ImpactAcquireException.getErrorCodeAsString(result));
}
DeviceAccess.manuallyStartAcquisitionIfNeeded(pDev, fi);
int timeout_ms = -1;
int requestNr = fi.imageRequestWaitFor(timeout_ms);
With the request number you can gain access to the image buffer:
Request pRequest = fi.isRequestNrValid(requestNr) ? fi.getRequest(requestNr) : null;
if (pRequest != null)
{
if (pRequest.isOK)
{
#if USE_DISPLAY
Console.WriteLine("Please note that there will be just one refresh for the display window, so if it is hidden under another window the result will not be visible.");
ImageDisplayWindow window = new ImageDisplayWindow(String.Format("mvIMPACT_acquire sample, Device {0}", pDev.serial.read()));
# if CLR_AT_LEAST_3_DOT_5
window.imageDisplay.SetImage(pRequest);
# else
window.imageDisplay.SetImage(pRequest.imageData.read(), pRequest.imageWidth.read(), pRequest.imageHeight.read(), pRequest.imageBytesPerPixel.read() * 8, pRequest.imageLinePitch.read());
# endif
window.imageDisplay.Update();
#endif
Console.WriteLine();
Console.WriteLine("Image captured: {0}({1}x{2})", pRequest.imagePixelFormat.readS(), pRequest.imageWidth.read(), pRequest.imageHeight.read());
}
else
{
Console.WriteLine("Error: {0}", pRequest.requestResult.readS());
}
pRequest.unlock();
Console.WriteLine();
Console.WriteLine("Press [ENTER] to end the application");
Console.ReadKey();
}
else
{
Console.WriteLine("imageRequestWaitFor failed ({0}, {1}), timeout value too small?", requestNr, ImpactAcquireException.getErrorCodeAsString(requestNr));
}
The image attached to the request can then be processed and/or displayed if the request does not report an error.
After the image handle you have to unlock the image buffer:
- Source code
using System;
#if USE_DISPLAY
#endif
using mv.impact.acquire.examples.helper;
namespace mv.impact.acquire.examples
{
class SingleCapture
{
static void Main(string[] args)
{
Device pDev = DeviceAccess.getDeviceFromUserInput();
if (pDev == null)
{
Console.WriteLine("Unable to continue!");
Console.WriteLine("Press any key to end the program.");
Console.Read();
Environment.Exit(1);
}
Console.WriteLine("Initialising the device. This might take some time...");
try
{
}
{
Console.WriteLine(
"An error occurred while opening the device " + pDev.
serial +
"(error code: " + e.Message +
"). Press any key to end the application...");
Console.ReadLine();
Environment.Exit(1);
}
{
}
DeviceAccess.manuallyStartAcquisitionIfNeeded(pDev, fi);
int timeout_ms = 10000;
if (pRequest != null)
{
{
#if USE_DISPLAY
Console.WriteLine("Please note that there will be just one refresh for the display window, so if it is hidden under another window the result will not be visible.");
# if CLR_AT_LEAST_3_DOT_5
# else
# endif
#endif
Console.WriteLine();
}
else
{
}
Console.WriteLine();
Console.WriteLine("Press [ENTER] to end the application");
Console.ReadKey();
}
else
{
Console.WriteLine("imageRequestWaitFor failed maybe the timeout value has been too small?");
}
DeviceAccess.manuallyStopAcquisitionIfNeeded(pDev, fi);
}
}
}
This class and its functions represent an actual device detected by this interface in the current sys...
Definition Device.cs:91
void open()
Opens a device.
Definition Device.cs:209
readonly PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition Device.cs:516
T read()
Reads a value from a property.
Definition EnumPropertyI.cs:342
The function interface to devices supported by this interface.
Definition FunctionInterface.cs:21
int imageRequestSingle()
Sends an image request to the mv.impact.acquire.Device driver.
Definition FunctionInterface.cs:657
Request getRequest(int nr)
Returns a const pointer to the desired mv.impact.acquire.Request.
Definition FunctionInterface.cs:452
int imageRequestWaitFor(int timeout_ms)
Waits for a request object to become ready.
Definition FunctionInterface.cs:1022
bool isRequestNrValid(int nr)
Check if nr specifies a valid mv.impact.acquire.Request.
Definition FunctionInterface.cs:1099
An base class for exceptions generated by Impact Acquire.
Definition Exceptions.cs:9
static String getErrorCodeAsString(int errorCode)
Returns a string representation of a error.
Definition Exceptions.cs:48
IntPtr read()
Reads a value from a property.
Definition PropertyPtr.cs:49
String read()
Reads a value from a property.
Definition PropertyS.cs:144
String readS()
Reads data from this property as a string.
Definition Property.cs:303
Contains information about a captured buffer.
Definition Request.cs:77
readonly PropertyPtr imageData
A pointer property (read-only) containing the start address of the image data.
Definition Request.cs:1534
readonly PropertyI imageLinePitch
An integer property (read-only) containing the offset (in bytes) to the next line of each channel bel...
Definition Request.cs:1610
readonly EnumPropertyI< TRequestResult > requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition Request.cs:1166
readonly PropertyI imageWidth
An integer property (read-only) containing the width of the image in pixels.
Definition Request.cs:1648
readonly PropertyI imageBytesPerPixel
An integer property (read-only) containing the number of bytes per pixel in this image.
Definition Request.cs:1634
bool isOK
Convenience function to check if a request has been processed successfully.
Definition Request.cs:1128
readonly PropertyI imageHeight
An integer property (read-only) containing the height of the image in pixels.
Definition Request.cs:1659
int unlock()
Unlocks the request for the driver again.
Definition Request.cs:604
readonly EnumPropertyI< TImageBufferPixelFormat > imagePixelFormat
An enumerated integer property (read-only) containing the pixel format of this image.
Definition Request.cs:1495
A class that can be used to display images in a window.
Definition ImageDisplayWindow.cs:15
readonly ImageDisplay imageDisplay
Returns a reference to the actual display object associated with this window.
Definition ImageDisplayWindow.cs:108
void SetImage(IntPtr pData, int width, int height, int bipp, int pitch)
Sets the next image to display.
Definition ImageDisplay.cs:282
void Update()
Immediately redraws the current image.
Definition ImageDisplay.cs:333
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.cs:2558
This namespace contains classes and functions that can be used to display images.
Definition Enumerations.cs:2