Impact Acquire SDK .NET
Loading...
Searching...
No Matches
SingleCaptureStorage.cs

The SingleCaptureStorage program is a simple example based on the SingleCapture sample, which shows, how to snap and save single images. It just adds a very small additional section of code tp the SingleCapture example.

Program location
The source file SingleCaptureStorage.cs can be found under:
%INSTALLDIR%\apps\CSharp\SingleCaptureStorage\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
SingleCaptureStorage example:
  1. Opens a Balluff device.
  2. Snaps an image (without display using Linux).
Console Output
[0]: BF003329 (mvBlueFOX-221G , family: mvBlueFOX, interface layout: DeviceSpecific)

Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0
Initialising the device. This might take some time...

Image captured: Mono8(1024x768)

Storing Image as: 'result.bmp'... done!
Storing Image as: 'result.jpg'... done!

Press [ENTER] to end the application
How it works

To save the image on the system, you can use the system functions of the .NET framework.

Note
For more information about the image processing process refer to the SingleCapture sample.
using (mv.impact.acquire.RequestBitmapData data = pRequest.bitmapData)
{
// Building an instance of System.Drawing.Bitmap using the requests' bitmapData.
// Please note that this class has been attributed as 'Windows only' in .NET 6 and
// higher! Using this member on an unsupported platform will raise an ArgumentException!
System.Drawing.Bitmap bmp = data.bitmap;
Console.Write("Storing Image as: 'result.bmp'...");
// storing the image as bmp
bmp.Save("result.bmp", System.Drawing.Imaging.ImageFormat.Bmp);
Console.WriteLine(" done!");
Console.Write("Storing Image as: 'result.jpg'...");
// storing the image as jpg
bmp.Save("result.jpeg", System.Drawing.Imaging.ImageFormat.Jpeg);
Console.WriteLine(" done!");
// at the end of the scope resources will be freed automatically
}
A class containing a reference to a bitmap created from a request.
Definition RequestBitmapData.cs:31
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition Enumerations.cs:2
Definition Enumerations.cs:2
Definition Enumerations.cs:2

Using ensures the correct use of of the bitmapData object. Afterwards an instance of System.Drawing.Bitmap is built using the request's bitmapData. Now, by using the Save() function from System.Drawing.Bitmap , you can save the request's bitmapData. You just have to specify the ImageFormat.

Note
In this case the image file will be saved in the same folder as the executable.

As you can see in the sample, it doesn't matter what image format you want to save as long as the image format is supported by System.Drawing.Imaging.ImageFormat .

Source code
using System;
#if USE_DISPLAY
#endif // #if USE_DISPLAY
using mv.impact.acquire.examples.helper;
namespace mv.impact.acquire.examples
{
class SingleCaptureStorage
{
static void Main(string[] args)
{
mv.impact.acquire.LibraryPath.init(); // this will add the folders containing unmanaged libraries to the PATH variable.
Device pDev = DeviceAccess.getDeviceFromUserInput();
if (pDev == null)
{
Console.WriteLine("Unable to continue!");
Console.WriteLine("Press any key to end the program.");
Console.Read();
Environment.Exit(1);
}
Console.WriteLine("Initialising the device. This might take some time...");
try
{
pDev.open();
}
{
// this e.g. might happen if the same device is already opened in another process...
Console.WriteLine("An error occurred while opening the device " + pDev.serial + "(error code: " + e.Message + "). Press any key to end the application...");
Console.ReadLine();
Environment.Exit(1);
}
// create an interface to the selected device
// send a request to the default request queue of the device and wait for the result.
if (result != TDMR_ERROR.DMR_NO_ERROR)
{
Console.WriteLine("'FunctionInterface.imageRequestSingle' returned with an unexpected result: {0}({1})", result, ImpactAcquireException.getErrorCodeAsString(result));
}
DeviceAccess.manuallyStartAcquisitionIfNeeded(pDev, fi);
// Wait for results from the default capture queue by passing a timeout (The maximum time allowed
// for the application to wait for a Result). Infinity value: -1, positive value: The time to wait in milliseconds.
// Please note that slow systems or interface technologies in combination with high resolution sensors
// might need more time to transmit an image than the timeout value.
// Once the device is configured for triggered image acquisition and the timeout elapsed before
// the device has been triggered this might happen as well.
// If waiting with an infinite timeout(-1) it will be necessary to call 'imageRequestReset' from another thread
// to force 'imageRequestWaitFor' to return when no data is coming from the device/can be captured.
int timeout_ms = 10000;
// wait for results from the default capture queue
int requestNr = fi.imageRequestWaitFor(timeout_ms);
Request pRequest = fi.isRequestNrValid(requestNr) ? fi.getRequest(requestNr) : null;
if (pRequest != null)
{
if (pRequest.isOK)
{
// everything went well. Display the result
#if USE_DISPLAY
Console.WriteLine("Please note that there will be just one refresh for the display window, so if it is hidden under another window the result will not be visible.");
// initialise display window
ImageDisplayWindow window = new ImageDisplayWindow(String.Format("mvIMPACT_acquire sample, Device {0}", pDev.serial.read()));
# if CLR_AT_LEAST_3_DOT_5
// Extension methods are not supported by CLR versions smaller than 3.5 and this next function
// is therefore not available then.
window.imageDisplay.SetImage(pRequest);
# else
// If extension methods are not available, the following function can be used instead. It is
// not as convenient and will only work for some pixel formats. For more complex pixel formats
// use other overloads of this method
window.imageDisplay.SetImage(pRequest.imageData.read(), pRequest.imageWidth.read(), pRequest.imageHeight.read(), pRequest.imageBytesPerPixel.read() * 8, pRequest.imageLinePitch.read());
# endif
window.imageDisplay.Update();
#endif // #if USE_DISPLAY
Console.WriteLine();
Console.WriteLine("Image captured: {0}({1}x{2})", pRequest.imagePixelFormat.readS(), pRequest.imageWidth.read(), pRequest.imageHeight.read());
Console.WriteLine();
{
// Building an instance of System.Drawing.Bitmap using the request's bitmapData.
// Please note that this class has been attributed as 'Windows only' in .NET 6 and
// higher! Using this member on an unsupported platform will raise an ArgumentException!
System.Drawing.Bitmap bmp = data.bitmap;
Console.Write("Storing Image as: 'result.bmp'...");
// storing the image as bmp
bmp.Save("result.bmp", System.Drawing.Imaging.ImageFormat.Bmp);
Console.WriteLine(" done!");
Console.Write("Storing Image as: 'result.jpg'...");
// storing the image as jpg
bmp.Save("result.jpeg", System.Drawing.Imaging.ImageFormat.Jpeg);
Console.WriteLine(" done!");
// at the end of the scope resources will be freed automatically
}
}
else
{
Console.WriteLine("Error: {0}", pRequest.requestResult.readS());
// if the application wouldn't terminate at this point this buffer HAS TO be unlocked before
// it can be used again as currently it is under control of the user. However terminating the application
// will free the resources anyway thus the call
// pRequest.unlock();
// could be omitted here.
}
// unlock the buffer to let the driver know that you no longer need this buffer.
pRequest.unlock();
Console.WriteLine();
Console.WriteLine("Press [ENTER] to end the application");
Console.ReadKey();
}
else
{
// If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
// additional information under TDMR_ERROR in the interface reference
Console.WriteLine("imageRequestWaitFor failed maybe the timeout value has been too small?");
}
DeviceAccess.manuallyStopAcquisitionIfNeeded(pDev, fi);
}
}
}
This class and its functions represent an actual device detected by this interface in the current sys...
Definition Device.cs:91
void open()
Opens a device.
Definition Device.cs:209
readonly PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition Device.cs:516
T read()
Reads a value from a property.
Definition EnumPropertyI.cs:342
The function interface to devices supported by this interface.
Definition FunctionInterface.cs:21
int imageRequestSingle()
Sends an image request to the mv.impact.acquire.Device driver.
Definition FunctionInterface.cs:657
Request getRequest(int nr)
Returns a const pointer to the desired mv.impact.acquire.Request.
Definition FunctionInterface.cs:452
int imageRequestWaitFor(int timeout_ms)
Waits for a request object to become ready.
Definition FunctionInterface.cs:1022
bool isRequestNrValid(int nr)
Check if nr specifies a valid mv.impact.acquire.Request.
Definition FunctionInterface.cs:1099
An base class for exceptions generated by Impact Acquire.
Definition Exceptions.cs:9
static String getErrorCodeAsString(int errorCode)
Returns a string representation of a error.
Definition Exceptions.cs:48
A small helper class to administer various library search path related variables and paths.
Definition LibraryPath.cs:14
static void init()
Calling this method will add the folders containing unmanaged libraries to the systems library search...
Definition LibraryPath.cs:251
IntPtr read()
Reads a value from a property.
Definition PropertyPtr.cs:49
String read()
Reads a value from a property.
Definition PropertyS.cs:144
String readS()
Reads data from this property as a string.
Definition Property.cs:303
System.Drawing.Bitmap bitmap
A reference to the System.Drawing.Bitmap contained in this mv.impact.acquire.RequestBitmapData instan...
Definition RequestBitmapData.cs:94
Contains information about a captured buffer.
Definition Request.cs:77
readonly PropertyPtr imageData
A pointer property (read-only) containing the start address of the image data.
Definition Request.cs:1534
RequestBitmapData bitmapData
Returns an access object to a System.Drawing.Bitmap instance for the image associated with this reque...
Definition Request.cs:888
readonly PropertyI imageLinePitch
An integer property (read-only) containing the offset (in bytes) to the next line of each channel bel...
Definition Request.cs:1610
readonly EnumPropertyI< TRequestResult > requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition Request.cs:1166
readonly PropertyI imageWidth
An integer property (read-only) containing the width of the image in pixels.
Definition Request.cs:1648
readonly PropertyI imageBytesPerPixel
An integer property (read-only) containing the number of bytes per pixel in this image.
Definition Request.cs:1634
bool isOK
Convenience function to check if a request has been processed successfully.
Definition Request.cs:1128
readonly PropertyI imageHeight
An integer property (read-only) containing the height of the image in pixels.
Definition Request.cs:1659
int unlock()
Unlocks the request for the driver again.
Definition Request.cs:604
readonly EnumPropertyI< TImageBufferPixelFormat > imagePixelFormat
An enumerated integer property (read-only) containing the pixel format of this image.
Definition Request.cs:1495
A class that can be used to display images in a window.
Definition ImageDisplayWindow.cs:15
readonly ImageDisplay imageDisplay
Returns a reference to the actual display object associated with this window.
Definition ImageDisplayWindow.cs:108
void SetImage(IntPtr pData, int width, int height, int bipp, int pitch)
Sets the next image to display.
Definition ImageDisplay.cs:282
void Update()
Immediately redraws the current image.
Definition ImageDisplay.cs:333
TDMR_ERROR
Errors reported by the device manager.
Definition mvDriverBaseEnums.cs:2558
This namespace contains classes and functions that can be used to display images.
Definition Enumerations.cs:2