Impact Acquire SDK .NET
|
An exception thrown in case of a mv.impact.acquire.TPROPHANDLING_ERROR.PROPHANDLING_IMPLEMENTATION_MISSING error. More...
Public Member Functions | |
EImplementationMissing () | |
EImplementationMissing (String msg) | |
Static Public Member Functions | |
static String | getErrorCodeAsString (int errorCode) |
Returns a string representation of a error. | |
static String | getErrorCodeAsString (TDMR_ERROR errorCode) |
Returns a string representation of a error. | |
static String | getErrorCodeAsString (TPROPHANDLING_ERROR errorCode) |
Returns a string representation of a error. | |
Properties | |
int | errorCode [get] |
Returns a unique numerical representation for this error. | |
String | errorCodeAsString [get] |
Returns a string representation of the error associated with the exception. | |
String | errorString [get] |
Returns an error string containing information about the reason for the error. | |
An exception thrown in case of a mv.impact.acquire.TPROPHANDLING_ERROR.PROPHANDLING_IMPLEMENTATION_MISSING error.
|
inline |
|
inline |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
Example
In case of error -2102 this function would return mv.impact.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
[in] | errorCode | The error code to query a string representation for |
|
inlinestaticinherited |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
Example
In case of error -2102 this function would return mv.impact.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
[in] | errorCode | The error code to query a string representation for |
|
inlinestaticinherited |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
Example
In case of error -2102 this function would return mv.impact.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
[in] | errorCode | The error code to query a string representation for |
|
getinherited |
Returns a unique numerical representation for this error.
|
getinherited |
Returns a string representation of the error associated with the exception.
This function will return the name of the enum of the error code.
Example
In case of error -2102 this function would return mv.impact.acquire.TDMR_ERROR.DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
|
getinherited |
Returns an error string containing information about the reason for the error.